]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/board-omap3evm.c
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/sage/ceph...
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-omap3evm.c
1 /*
2  * linux/arch/arm/mach-omap2/board-omap3evm.c
3  *
4  * Copyright (C) 2008 Texas Instruments
5  *
6  * Modified from mach-omap2/board-3430sdp.c
7  *
8  * Initial code: Syed Mohammed Khasim
9  *
10  * This program is free software; you can redistribute it and/or modify
11  * it under the terms of the GNU General Public License version 2 as
12  * published by the Free Software Foundation.
13  */
15 #include <linux/kernel.h>
16 #include <linux/init.h>
17 #include <linux/platform_device.h>
18 #include <linux/delay.h>
19 #include <linux/err.h>
20 #include <linux/clk.h>
21 #include <linux/gpio.h>
22 #include <linux/input.h>
23 #include <linux/input/matrix_keypad.h>
24 #include <linux/leds.h>
25 #include <linux/interrupt.h>
27 #include <linux/spi/spi.h>
28 #include <linux/spi/ads7846.h>
29 #include <linux/i2c/twl.h>
30 #include <linux/usb/otg.h>
31 #include <linux/smsc911x.h>
33 #include <linux/regulator/machine.h>
34 #include <linux/mmc/host.h>
36 #include <mach/hardware.h>
37 #include <asm/mach-types.h>
38 #include <asm/mach/arch.h>
39 #include <asm/mach/map.h>
41 #include <plat/board.h>
42 #include <plat/usb.h>
43 #include <plat/common.h>
44 #include <plat/mcspi.h>
45 #include <plat/display.h>
47 #include "mux.h"
48 #include "sdram-micron-mt46h32m32lf-6.h"
49 #include "hsmmc.h"
51 #define OMAP3_EVM_TS_GPIO       175
52 #define OMAP3_EVM_EHCI_VBUS     22
53 #define OMAP3_EVM_EHCI_SELECT   61
55 #define OMAP3EVM_ETHR_START     0x2c000000
56 #define OMAP3EVM_ETHR_SIZE      1024
57 #define OMAP3EVM_ETHR_ID_REV    0x50
58 #define OMAP3EVM_ETHR_GPIO_IRQ  176
59 #define OMAP3EVM_SMSC911X_CS    5
61 static u8 omap3_evm_version;
63 u8 get_omap3_evm_rev(void)
64 {
65         return omap3_evm_version;
66 }
67 EXPORT_SYMBOL(get_omap3_evm_rev);
69 static void __init omap3_evm_get_revision(void)
70 {
71         void __iomem *ioaddr;
72         unsigned int smsc_id;
74         /* Ethernet PHY ID is stored at ID_REV register */
75         ioaddr = ioremap_nocache(OMAP3EVM_ETHR_START, SZ_1K);
76         if (!ioaddr)
77                 return;
78         smsc_id = readl(ioaddr + OMAP3EVM_ETHR_ID_REV) & 0xFFFF0000;
79         iounmap(ioaddr);
81         switch (smsc_id) {
82         /*SMSC9115 chipset*/
83         case 0x01150000:
84                 omap3_evm_version = OMAP3EVM_BOARD_GEN_1;
85                 break;
86         /*SMSC 9220 chipset*/
87         case 0x92200000:
88         default:
89                 omap3_evm_version = OMAP3EVM_BOARD_GEN_2;
90         }
91 }
93 #if defined(CONFIG_SMSC911X) || defined(CONFIG_SMSC911X_MODULE)
94 static struct resource omap3evm_smsc911x_resources[] = {
95         [0] =   {
96                 .start  = OMAP3EVM_ETHR_START,
97                 .end    = (OMAP3EVM_ETHR_START + OMAP3EVM_ETHR_SIZE - 1),
98                 .flags  = IORESOURCE_MEM,
99         },
100         [1] =   {
101                 .start  = OMAP_GPIO_IRQ(OMAP3EVM_ETHR_GPIO_IRQ),
102                 .end    = OMAP_GPIO_IRQ(OMAP3EVM_ETHR_GPIO_IRQ),
103                 .flags  = (IORESOURCE_IRQ | IRQF_TRIGGER_LOW),
104         },
105 };
107 static struct smsc911x_platform_config smsc911x_config = {
108         .phy_interface  = PHY_INTERFACE_MODE_MII,
109         .irq_polarity   = SMSC911X_IRQ_POLARITY_ACTIVE_LOW,
110         .irq_type       = SMSC911X_IRQ_TYPE_OPEN_DRAIN,
111         .flags          = (SMSC911X_USE_32BIT | SMSC911X_SAVE_MAC_ADDRESS),
112 };
114 static struct platform_device omap3evm_smsc911x_device = {
115         .name           = "smsc911x",
116         .id             = -1,
117         .num_resources  = ARRAY_SIZE(omap3evm_smsc911x_resources),
118         .resource       = &omap3evm_smsc911x_resources[0],
119         .dev            = {
120                 .platform_data = &smsc911x_config,
121         },
122 };
124 static inline void __init omap3evm_init_smsc911x(void)
126         int eth_cs;
127         struct clk *l3ck;
128         unsigned int rate;
130         eth_cs = OMAP3EVM_SMSC911X_CS;
132         l3ck = clk_get(NULL, "l3_ck");
133         if (IS_ERR(l3ck))
134                 rate = 100000000;
135         else
136                 rate = clk_get_rate(l3ck);
138         if (gpio_request(OMAP3EVM_ETHR_GPIO_IRQ, "SMSC911x irq") < 0) {
139                 printk(KERN_ERR "Failed to request GPIO%d for smsc911x IRQ\n",
140                         OMAP3EVM_ETHR_GPIO_IRQ);
141                 return;
142         }
144         gpio_direction_input(OMAP3EVM_ETHR_GPIO_IRQ);
145         platform_device_register(&omap3evm_smsc911x_device);
148 #else
149 static inline void __init omap3evm_init_smsc911x(void) { return; }
150 #endif
152 /*
153  * OMAP3EVM LCD Panel control signals
154  */
155 #define OMAP3EVM_LCD_PANEL_LR           2
156 #define OMAP3EVM_LCD_PANEL_UD           3
157 #define OMAP3EVM_LCD_PANEL_INI          152
158 #define OMAP3EVM_LCD_PANEL_ENVDD        153
159 #define OMAP3EVM_LCD_PANEL_QVGA         154
160 #define OMAP3EVM_LCD_PANEL_RESB         155
161 #define OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO 210
162 #define OMAP3EVM_DVI_PANEL_EN_GPIO      199
164 static int lcd_enabled;
165 static int dvi_enabled;
167 static void __init omap3_evm_display_init(void)
169         int r;
171         r = gpio_request(OMAP3EVM_LCD_PANEL_RESB, "lcd_panel_resb");
172         if (r) {
173                 printk(KERN_ERR "failed to get lcd_panel_resb\n");
174                 return;
175         }
176         gpio_direction_output(OMAP3EVM_LCD_PANEL_RESB, 1);
178         r = gpio_request(OMAP3EVM_LCD_PANEL_INI, "lcd_panel_ini");
179         if (r) {
180                 printk(KERN_ERR "failed to get lcd_panel_ini\n");
181                 goto err_1;
182         }
183         gpio_direction_output(OMAP3EVM_LCD_PANEL_INI, 1);
185         r = gpio_request(OMAP3EVM_LCD_PANEL_QVGA, "lcd_panel_qvga");
186         if (r) {
187                 printk(KERN_ERR "failed to get lcd_panel_qvga\n");
188                 goto err_2;
189         }
190         gpio_direction_output(OMAP3EVM_LCD_PANEL_QVGA, 0);
192         r = gpio_request(OMAP3EVM_LCD_PANEL_LR, "lcd_panel_lr");
193         if (r) {
194                 printk(KERN_ERR "failed to get lcd_panel_lr\n");
195                 goto err_3;
196         }
197         gpio_direction_output(OMAP3EVM_LCD_PANEL_LR, 1);
199         r = gpio_request(OMAP3EVM_LCD_PANEL_UD, "lcd_panel_ud");
200         if (r) {
201                 printk(KERN_ERR "failed to get lcd_panel_ud\n");
202                 goto err_4;
203         }
204         gpio_direction_output(OMAP3EVM_LCD_PANEL_UD, 1);
206         r = gpio_request(OMAP3EVM_LCD_PANEL_ENVDD, "lcd_panel_envdd");
207         if (r) {
208                 printk(KERN_ERR "failed to get lcd_panel_envdd\n");
209                 goto err_5;
210         }
211         gpio_direction_output(OMAP3EVM_LCD_PANEL_ENVDD, 0);
213         return;
215 err_5:
216         gpio_free(OMAP3EVM_LCD_PANEL_UD);
217 err_4:
218         gpio_free(OMAP3EVM_LCD_PANEL_LR);
219 err_3:
220         gpio_free(OMAP3EVM_LCD_PANEL_QVGA);
221 err_2:
222         gpio_free(OMAP3EVM_LCD_PANEL_INI);
223 err_1:
224         gpio_free(OMAP3EVM_LCD_PANEL_RESB);
228 static int omap3_evm_enable_lcd(struct omap_dss_device *dssdev)
230         if (dvi_enabled) {
231                 printk(KERN_ERR "cannot enable LCD, DVI is enabled\n");
232                 return -EINVAL;
233         }
234         gpio_set_value(OMAP3EVM_LCD_PANEL_ENVDD, 0);
236         if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2)
237                 gpio_set_value(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 0);
238         else
239                 gpio_set_value(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 1);
241         lcd_enabled = 1;
242         return 0;
245 static void omap3_evm_disable_lcd(struct omap_dss_device *dssdev)
247         gpio_set_value(OMAP3EVM_LCD_PANEL_ENVDD, 1);
249         if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2)
250                 gpio_set_value(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 1);
251         else
252                 gpio_set_value(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 0);
254         lcd_enabled = 0;
257 static struct omap_dss_device omap3_evm_lcd_device = {
258         .name                   = "lcd",
259         .driver_name            = "sharp_ls_panel",
260         .type                   = OMAP_DISPLAY_TYPE_DPI,
261         .phy.dpi.data_lines     = 18,
262         .platform_enable        = omap3_evm_enable_lcd,
263         .platform_disable       = omap3_evm_disable_lcd,
264 };
266 static int omap3_evm_enable_tv(struct omap_dss_device *dssdev)
268         return 0;
271 static void omap3_evm_disable_tv(struct omap_dss_device *dssdev)
275 static struct omap_dss_device omap3_evm_tv_device = {
276         .name                   = "tv",
277         .driver_name            = "venc",
278         .type                   = OMAP_DISPLAY_TYPE_VENC,
279         .phy.venc.type          = OMAP_DSS_VENC_TYPE_SVIDEO,
280         .platform_enable        = omap3_evm_enable_tv,
281         .platform_disable       = omap3_evm_disable_tv,
282 };
284 static int omap3_evm_enable_dvi(struct omap_dss_device *dssdev)
286         if (lcd_enabled) {
287                 printk(KERN_ERR "cannot enable DVI, LCD is enabled\n");
288                 return -EINVAL;
289         }
291         gpio_set_value(OMAP3EVM_DVI_PANEL_EN_GPIO, 1);
293         dvi_enabled = 1;
294         return 0;
297 static void omap3_evm_disable_dvi(struct omap_dss_device *dssdev)
299         gpio_set_value(OMAP3EVM_DVI_PANEL_EN_GPIO, 0);
301         dvi_enabled = 0;
304 static struct omap_dss_device omap3_evm_dvi_device = {
305         .name                   = "dvi",
306         .driver_name            = "generic_panel",
307         .type                   = OMAP_DISPLAY_TYPE_DPI,
308         .phy.dpi.data_lines     = 24,
309         .platform_enable        = omap3_evm_enable_dvi,
310         .platform_disable       = omap3_evm_disable_dvi,
311 };
313 static struct omap_dss_device *omap3_evm_dss_devices[] = {
314         &omap3_evm_lcd_device,
315         &omap3_evm_tv_device,
316         &omap3_evm_dvi_device,
317 };
319 static struct omap_dss_board_info omap3_evm_dss_data = {
320         .num_devices    = ARRAY_SIZE(omap3_evm_dss_devices),
321         .devices        = omap3_evm_dss_devices,
322         .default_device = &omap3_evm_lcd_device,
323 };
325 static struct platform_device omap3_evm_dss_device = {
326         .name           = "omapdss",
327         .id             = -1,
328         .dev            = {
329                 .platform_data = &omap3_evm_dss_data,
330         },
331 };
333 static struct regulator_consumer_supply omap3evm_vmmc1_supply = {
334         .supply                 = "vmmc",
335 };
337 static struct regulator_consumer_supply omap3evm_vsim_supply = {
338         .supply                 = "vmmc_aux",
339 };
341 /* VMMC1 for MMC1 pins CMD, CLK, DAT0..DAT3 (20 mA, plus card == max 220 mA) */
342 static struct regulator_init_data omap3evm_vmmc1 = {
343         .constraints = {
344                 .min_uV                 = 1850000,
345                 .max_uV                 = 3150000,
346                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
347                                         | REGULATOR_MODE_STANDBY,
348                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE
349                                         | REGULATOR_CHANGE_MODE
350                                         | REGULATOR_CHANGE_STATUS,
351         },
352         .num_consumer_supplies  = 1,
353         .consumer_supplies      = &omap3evm_vmmc1_supply,
354 };
356 /* VSIM for MMC1 pins DAT4..DAT7 (2 mA, plus card == max 50 mA) */
357 static struct regulator_init_data omap3evm_vsim = {
358         .constraints = {
359                 .min_uV                 = 1800000,
360                 .max_uV                 = 3000000,
361                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
362                                         | REGULATOR_MODE_STANDBY,
363                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE
364                                         | REGULATOR_CHANGE_MODE
365                                         | REGULATOR_CHANGE_STATUS,
366         },
367         .num_consumer_supplies  = 1,
368         .consumer_supplies      = &omap3evm_vsim_supply,
369 };
371 static struct omap2_hsmmc_info mmc[] = {
372         {
373                 .mmc            = 1,
374                 .caps           = MMC_CAP_4_BIT_DATA,
375                 .gpio_cd        = -EINVAL,
376                 .gpio_wp        = 63,
377         },
378         {}      /* Terminator */
379 };
381 static struct gpio_led gpio_leds[] = {
382         {
383                 .name                   = "omap3evm::ledb",
384                 /* normally not visible (board underside) */
385                 .default_trigger        = "default-on",
386                 .gpio                   = -EINVAL,      /* gets replaced */
387                 .active_low             = true,
388         },
389 };
391 static struct gpio_led_platform_data gpio_led_info = {
392         .leds           = gpio_leds,
393         .num_leds       = ARRAY_SIZE(gpio_leds),
394 };
396 static struct platform_device leds_gpio = {
397         .name   = "leds-gpio",
398         .id     = -1,
399         .dev    = {
400                 .platform_data  = &gpio_led_info,
401         },
402 };
405 static int omap3evm_twl_gpio_setup(struct device *dev,
406                 unsigned gpio, unsigned ngpio)
408         /* gpio + 0 is "mmc0_cd" (input/IRQ) */
409         omap_mux_init_gpio(63, OMAP_PIN_INPUT);
410         mmc[0].gpio_cd = gpio + 0;
411         omap2_hsmmc_init(mmc);
413         /* link regulators to MMC adapters */
414         omap3evm_vmmc1_supply.dev = mmc[0].dev;
415         omap3evm_vsim_supply.dev = mmc[0].dev;
417         /*
418          * Most GPIOs are for USB OTG.  Some are mostly sent to
419          * the P2 connector; notably LEDA for the LCD backlight.
420          */
422         /* TWL4030_GPIO_MAX + 0 == ledA, LCD Backlight control */
423         gpio_request(gpio + TWL4030_GPIO_MAX, "EN_LCD_BKL");
424         gpio_direction_output(gpio + TWL4030_GPIO_MAX, 0);
426         /* gpio + 7 == DVI Enable */
427         gpio_request(gpio + 7, "EN_DVI");
428         gpio_direction_output(gpio + 7, 0);
430         /* TWL4030_GPIO_MAX + 1 == ledB (out, active low LED) */
431         gpio_leds[2].gpio = gpio + TWL4030_GPIO_MAX + 1;
433         platform_device_register(&leds_gpio);
435         return 0;
438 static struct twl4030_gpio_platform_data omap3evm_gpio_data = {
439         .gpio_base      = OMAP_MAX_GPIO_LINES,
440         .irq_base       = TWL4030_GPIO_IRQ_BASE,
441         .irq_end        = TWL4030_GPIO_IRQ_END,
442         .use_leds       = true,
443         .setup          = omap3evm_twl_gpio_setup,
444 };
446 static struct twl4030_usb_data omap3evm_usb_data = {
447         .usb_mode       = T2_USB_MODE_ULPI,
448 };
450 static uint32_t board_keymap[] = {
451         KEY(0, 0, KEY_LEFT),
452         KEY(0, 1, KEY_DOWN),
453         KEY(0, 2, KEY_ENTER),
454         KEY(0, 3, KEY_M),
456         KEY(1, 0, KEY_RIGHT),
457         KEY(1, 1, KEY_UP),
458         KEY(1, 2, KEY_I),
459         KEY(1, 3, KEY_N),
461         KEY(2, 0, KEY_A),
462         KEY(2, 1, KEY_E),
463         KEY(2, 2, KEY_J),
464         KEY(2, 3, KEY_O),
466         KEY(3, 0, KEY_B),
467         KEY(3, 1, KEY_F),
468         KEY(3, 2, KEY_K),
469         KEY(3, 3, KEY_P)
470 };
472 static struct matrix_keymap_data board_map_data = {
473         .keymap                 = board_keymap,
474         .keymap_size            = ARRAY_SIZE(board_keymap),
475 };
477 static struct twl4030_keypad_data omap3evm_kp_data = {
478         .keymap_data    = &board_map_data,
479         .rows           = 4,
480         .cols           = 4,
481         .rep            = 1,
482 };
484 static struct twl4030_madc_platform_data omap3evm_madc_data = {
485         .irq_line       = 1,
486 };
488 static struct twl4030_codec_audio_data omap3evm_audio_data = {
489         .audio_mclk = 26000000,
490 };
492 static struct twl4030_codec_data omap3evm_codec_data = {
493         .audio_mclk = 26000000,
494         .audio = &omap3evm_audio_data,
495 };
497 static struct regulator_consumer_supply omap3_evm_vdda_dac_supply = {
498         .supply         = "vdda_dac",
499         .dev            = &omap3_evm_dss_device.dev,
500 };
502 /* VDAC for DSS driving S-Video */
503 static struct regulator_init_data omap3_evm_vdac = {
504         .constraints = {
505                 .min_uV                 = 1800000,
506                 .max_uV                 = 1800000,
507                 .apply_uV               = true,
508                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
509                                         | REGULATOR_MODE_STANDBY,
510                 .valid_ops_mask         = REGULATOR_CHANGE_MODE
511                                         | REGULATOR_CHANGE_STATUS,
512         },
513         .num_consumer_supplies  = 1,
514         .consumer_supplies      = &omap3_evm_vdda_dac_supply,
515 };
517 /* VPLL2 for digital video outputs */
518 static struct regulator_consumer_supply omap3_evm_vpll2_supply =
519         REGULATOR_SUPPLY("vdds_dsi", "omapdss");
521 static struct regulator_init_data omap3_evm_vpll2 = {
522         .constraints = {
523                 .min_uV                 = 1800000,
524                 .max_uV                 = 1800000,
525                 .apply_uV               = true,
526                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
527                                         | REGULATOR_MODE_STANDBY,
528                 .valid_ops_mask         = REGULATOR_CHANGE_MODE
529                                         | REGULATOR_CHANGE_STATUS,
530         },
531         .num_consumer_supplies  = 1,
532         .consumer_supplies      = &omap3_evm_vpll2_supply,
533 };
535 static struct twl4030_platform_data omap3evm_twldata = {
536         .irq_base       = TWL4030_IRQ_BASE,
537         .irq_end        = TWL4030_IRQ_END,
539         /* platform_data for children goes here */
540         .keypad         = &omap3evm_kp_data,
541         .madc           = &omap3evm_madc_data,
542         .usb            = &omap3evm_usb_data,
543         .gpio           = &omap3evm_gpio_data,
544         .codec          = &omap3evm_codec_data,
545         .vdac           = &omap3_evm_vdac,
546         .vpll2          = &omap3_evm_vpll2,
547 };
549 static struct i2c_board_info __initdata omap3evm_i2c_boardinfo[] = {
550         {
551                 I2C_BOARD_INFO("twl4030", 0x48),
552                 .flags = I2C_CLIENT_WAKE,
553                 .irq = INT_34XX_SYS_NIRQ,
554                 .platform_data = &omap3evm_twldata,
555         },
556 };
558 static int __init omap3_evm_i2c_init(void)
560         /*
561          * REVISIT: These entries can be set in omap3evm_twl_data
562          * after a merge with MFD tree
563          */
564         omap3evm_twldata.vmmc1 = &omap3evm_vmmc1;
565         omap3evm_twldata.vsim = &omap3evm_vsim;
567         omap_register_i2c_bus(1, 2600, omap3evm_i2c_boardinfo,
568                         ARRAY_SIZE(omap3evm_i2c_boardinfo));
569         omap_register_i2c_bus(2, 400, NULL, 0);
570         omap_register_i2c_bus(3, 400, NULL, 0);
571         return 0;
574 static void ads7846_dev_init(void)
576         if (gpio_request(OMAP3_EVM_TS_GPIO, "ADS7846 pendown") < 0)
577                 printk(KERN_ERR "can't get ads7846 pen down GPIO\n");
579         gpio_direction_input(OMAP3_EVM_TS_GPIO);
580         gpio_set_debounce(OMAP3_EVM_TS_GPIO, 310);
583 static int ads7846_get_pendown_state(void)
585         return !gpio_get_value(OMAP3_EVM_TS_GPIO);
588 static struct ads7846_platform_data ads7846_config = {
589         .x_max                  = 0x0fff,
590         .y_max                  = 0x0fff,
591         .x_plate_ohms           = 180,
592         .pressure_max           = 255,
593         .debounce_max           = 10,
594         .debounce_tol           = 3,
595         .debounce_rep           = 1,
596         .get_pendown_state      = ads7846_get_pendown_state,
597         .keep_vref_on           = 1,
598         .settle_delay_usecs     = 150,
599         .wakeup                         = true,
600 };
602 static struct omap2_mcspi_device_config ads7846_mcspi_config = {
603         .turbo_mode     = 0,
604         .single_channel = 1,    /* 0: slave, 1: master */
605 };
607 static struct spi_board_info omap3evm_spi_board_info[] = {
608         [0] = {
609                 .modalias               = "ads7846",
610                 .bus_num                = 1,
611                 .chip_select            = 0,
612                 .max_speed_hz           = 1500000,
613                 .controller_data        = &ads7846_mcspi_config,
614                 .irq                    = OMAP_GPIO_IRQ(OMAP3_EVM_TS_GPIO),
615                 .platform_data          = &ads7846_config,
616         },
617 };
619 static struct omap_board_config_kernel omap3_evm_config[] __initdata = {
620 };
622 static void __init omap3_evm_init_irq(void)
624         omap_board_config = omap3_evm_config;
625         omap_board_config_size = ARRAY_SIZE(omap3_evm_config);
626         omap2_init_common_infrastructure();
627         omap2_init_common_devices(mt46h32m32lf6_sdrc_params, NULL);
628         omap_init_irq();
631 static struct platform_device *omap3_evm_devices[] __initdata = {
632         &omap3_evm_dss_device,
633 };
635 static struct ehci_hcd_omap_platform_data ehci_pdata __initdata = {
637         .port_mode[0] = EHCI_HCD_OMAP_MODE_UNKNOWN,
638         .port_mode[1] = EHCI_HCD_OMAP_MODE_PHY,
639         .port_mode[2] = EHCI_HCD_OMAP_MODE_UNKNOWN,
641         .phy_reset  = true,
642         /* PHY reset GPIO will be runtime programmed based on EVM version */
643         .reset_gpio_port[0]  = -EINVAL,
644         .reset_gpio_port[1]  = -EINVAL,
645         .reset_gpio_port[2]  = -EINVAL
646 };
648 #ifdef CONFIG_OMAP_MUX
649 static struct omap_board_mux board_mux[] __initdata = {
650         OMAP3_MUX(SYS_NIRQ, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP |
651                                 OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
652                                 OMAP_PIN_OFF_WAKEUPENABLE),
653         OMAP3_MUX(MCSPI1_CS1, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
654                                 OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW),
655         { .reg_offset = OMAP_MUX_TERMINATOR },
656 };
657 #endif
659 static struct omap_musb_board_data musb_board_data = {
660         .interface_type         = MUSB_INTERFACE_ULPI,
661         .mode                   = MUSB_OTG,
662         .power                  = 100,
663 };
665 static void __init omap3_evm_init(void)
667         omap3_evm_get_revision();
668         omap3_mux_init(board_mux, OMAP_PACKAGE_CBB);
670         omap3_evm_i2c_init();
672         platform_add_devices(omap3_evm_devices, ARRAY_SIZE(omap3_evm_devices));
674         spi_register_board_info(omap3evm_spi_board_info,
675                                 ARRAY_SIZE(omap3evm_spi_board_info));
677         omap_serial_init();
679         /* OMAP3EVM uses ISP1504 phy and so register nop transceiver */
680         usb_nop_xceiv_register();
682         if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2) {
683                 /* enable EHCI VBUS using GPIO22 */
684                 omap_mux_init_gpio(22, OMAP_PIN_INPUT_PULLUP);
685                 gpio_request(OMAP3_EVM_EHCI_VBUS, "enable EHCI VBUS");
686                 gpio_direction_output(OMAP3_EVM_EHCI_VBUS, 0);
687                 gpio_set_value(OMAP3_EVM_EHCI_VBUS, 1);
689                 /* Select EHCI port on main board */
690                 omap_mux_init_gpio(61, OMAP_PIN_INPUT_PULLUP);
691                 gpio_request(OMAP3_EVM_EHCI_SELECT, "select EHCI port");
692                 gpio_direction_output(OMAP3_EVM_EHCI_SELECT, 0);
693                 gpio_set_value(OMAP3_EVM_EHCI_SELECT, 0);
695                 /* setup EHCI phy reset config */
696                 omap_mux_init_gpio(21, OMAP_PIN_INPUT_PULLUP);
697                 ehci_pdata.reset_gpio_port[1] = 21;
699                 /* EVM REV >= E can supply 500mA with EXTVBUS programming */
700                 musb_board_data.power = 500;
701                 musb_board_data.extvbus = 1;
702         } else {
703                 /* setup EHCI phy reset on MDC */
704                 omap_mux_init_gpio(135, OMAP_PIN_OUTPUT);
705                 ehci_pdata.reset_gpio_port[1] = 135;
706         }
707         usb_musb_init(&musb_board_data);
708         usb_ehci_init(&ehci_pdata);
709         ads7846_dev_init();
710         omap3evm_init_smsc911x();
711         omap3_evm_display_init();
714 MACHINE_START(OMAP3EVM, "OMAP3 EVM")
715         /* Maintainer: Syed Mohammed Khasim - Texas Instruments */
716         .boot_params    = 0x80000100,
717         .map_io         = omap3_map_io,
718         .reserve        = omap_reserve,
719         .init_irq       = omap3_evm_init_irq,
720         .init_machine   = omap3_evm_init,
721         .timer          = &omap_timer,
722 MACHINE_END