]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/board-omap3pandora.c
arm: am33xx: Add CPSW MII mac select support
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-omap3pandora.c
1 /*
2  * board-omap3pandora.c (Pandora Handheld Console)
3  *
4  * This program is free software; you can redistribute it and/or
5  * modify it under the terms of the GNU General Public License
6  * version 2 as published by the Free Software Foundation.
7  *
8  * This program is distributed in the hope that it will be useful, but
9  * WITHOUT ANY WARRANTY; without even the implied warranty of
10  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
11  * General Public License for more details.
12  *
13  * You should have received a copy of the GNU General Public License
14  * along with this program; if not, write to the Free Software
15  * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
16  * 02110-1301 USA
17  *
18  */
20 #include <linux/init.h>
21 #include <linux/kernel.h>
22 #include <linux/platform_device.h>
24 #include <linux/spi/spi.h>
25 #include <linux/regulator/machine.h>
26 #include <linux/i2c/twl.h>
27 #include <linux/wl12xx.h>
28 #include <linux/mtd/partitions.h>
29 #include <linux/mtd/nand.h>
30 #include <linux/leds.h>
31 #include <linux/input.h>
32 #include <linux/input/matrix_keypad.h>
33 #include <linux/gpio.h>
34 #include <linux/gpio_keys.h>
35 #include <linux/mmc/host.h>
36 #include <linux/mmc/card.h>
37 #include <linux/regulator/fixed.h>
39 #include <asm/mach-types.h>
40 #include <asm/mach/arch.h>
41 #include <asm/mach/map.h>
43 #include <plat/board.h>
44 #include "common.h"
45 #include <mach/hardware.h>
46 #include <plat/mcspi.h>
47 #include <plat/usb.h>
48 #include <video/omapdss.h>
49 #include <plat/nand.h>
51 #include "mux.h"
52 #include "sdram-micron-mt46h32m32lf-6.h"
53 #include "hsmmc.h"
54 #include "common-board-devices.h"
56 #define PANDORA_WIFI_IRQ_GPIO           21
57 #define PANDORA_WIFI_NRESET_GPIO        23
58 #define OMAP3_PANDORA_TS_GPIO           94
60 static struct mtd_partition omap3pandora_nand_partitions[] = {
61         {
62                 .name           = "xloader",
63                 .offset         = 0,
64                 .size           = 4 * NAND_BLOCK_SIZE,
65                 .mask_flags     = MTD_WRITEABLE
66         }, {
67                 .name           = "uboot",
68                 .offset         = MTDPART_OFS_APPEND,
69                 .size           = 15 * NAND_BLOCK_SIZE,
70         }, {
71                 .name           = "uboot-env",
72                 .offset         = MTDPART_OFS_APPEND,
73                 .size           = 1 * NAND_BLOCK_SIZE,
74         }, {
75                 .name           = "boot",
76                 .offset         = MTDPART_OFS_APPEND,
77                 .size           = 80 * NAND_BLOCK_SIZE,
78         }, {
79                 .name           = "rootfs",
80                 .offset         = MTDPART_OFS_APPEND,
81                 .size           = MTDPART_SIZ_FULL,
82         },
83 };
85 static struct omap_nand_platform_data pandora_nand_data = {
86         .cs             = 0,
87         .devsize        = NAND_BUSWIDTH_16,
88         .xfer_type      = NAND_OMAP_PREFETCH_DMA,
89         .parts          = omap3pandora_nand_partitions,
90         .nr_parts       = ARRAY_SIZE(omap3pandora_nand_partitions),
91 };
93 static struct gpio_led pandora_gpio_leds[] = {
94         {
95                 .name                   = "pandora::sd1",
96                 .default_trigger        = "mmc0",
97                 .gpio                   = 128,
98         }, {
99                 .name                   = "pandora::sd2",
100                 .default_trigger        = "mmc1",
101                 .gpio                   = 129,
102         }, {
103                 .name                   = "pandora::bluetooth",
104                 .gpio                   = 158,
105         }, {
106                 .name                   = "pandora::wifi",
107                 .gpio                   = 159,
108         },
109 };
111 static struct gpio_led_platform_data pandora_gpio_led_data = {
112         .leds           = pandora_gpio_leds,
113         .num_leds       = ARRAY_SIZE(pandora_gpio_leds),
114 };
116 static struct platform_device pandora_leds_gpio = {
117         .name   = "leds-gpio",
118         .id     = -1,
119         .dev    = {
120                 .platform_data  = &pandora_gpio_led_data,
121         },
122 };
124 #define GPIO_BUTTON(gpio_num, ev_type, ev_code, act_low, descr) \
125 {                                                               \
126         .gpio           = gpio_num,                             \
127         .type           = ev_type,                              \
128         .code           = ev_code,                              \
129         .active_low     = act_low,                              \
130         .debounce_interval = 4,                                 \
131         .desc           = "btn " descr,                         \
134 #define GPIO_BUTTON_LOW(gpio_num, event_code, description)      \
135         GPIO_BUTTON(gpio_num, EV_KEY, event_code, 1, description)
137 static struct gpio_keys_button pandora_gpio_keys[] = {
138         GPIO_BUTTON_LOW(110,    KEY_UP,         "up"),
139         GPIO_BUTTON_LOW(103,    KEY_DOWN,       "down"),
140         GPIO_BUTTON_LOW(96,     KEY_LEFT,       "left"),
141         GPIO_BUTTON_LOW(98,     KEY_RIGHT,      "right"),
142         GPIO_BUTTON_LOW(109,    KEY_PAGEUP,     "game 1"),
143         GPIO_BUTTON_LOW(111,    KEY_END,        "game 2"),
144         GPIO_BUTTON_LOW(106,    KEY_PAGEDOWN,   "game 3"),
145         GPIO_BUTTON_LOW(101,    KEY_HOME,       "game 4"),
146         GPIO_BUTTON_LOW(102,    KEY_RIGHTSHIFT, "l"),
147         GPIO_BUTTON_LOW(97,     KEY_KPPLUS,     "l2"),
148         GPIO_BUTTON_LOW(105,    KEY_RIGHTCTRL,  "r"),
149         GPIO_BUTTON_LOW(107,    KEY_KPMINUS,    "r2"),
150         GPIO_BUTTON_LOW(104,    KEY_LEFTCTRL,   "ctrl"),
151         GPIO_BUTTON_LOW(99,     KEY_MENU,       "menu"),
152         GPIO_BUTTON_LOW(176,    KEY_COFFEE,     "hold"),
153         GPIO_BUTTON(100, EV_KEY, KEY_LEFTALT, 0, "alt"),
154         GPIO_BUTTON(108, EV_SW, SW_LID, 1, "lid"),
155 };
157 static struct gpio_keys_platform_data pandora_gpio_key_info = {
158         .buttons        = pandora_gpio_keys,
159         .nbuttons       = ARRAY_SIZE(pandora_gpio_keys),
160 };
162 static struct platform_device pandora_keys_gpio = {
163         .name   = "gpio-keys",
164         .id     = -1,
165         .dev    = {
166                 .platform_data  = &pandora_gpio_key_info,
167         },
168 };
170 static const uint32_t board_keymap[] = {
171         /* row, col, code */
172         KEY(0, 0, KEY_9),
173         KEY(0, 1, KEY_8),
174         KEY(0, 2, KEY_I),
175         KEY(0, 3, KEY_J),
176         KEY(0, 4, KEY_N),
177         KEY(0, 5, KEY_M),
178         KEY(1, 0, KEY_0),
179         KEY(1, 1, KEY_7),
180         KEY(1, 2, KEY_U),
181         KEY(1, 3, KEY_H),
182         KEY(1, 4, KEY_B),
183         KEY(1, 5, KEY_SPACE),
184         KEY(2, 0, KEY_BACKSPACE),
185         KEY(2, 1, KEY_6),
186         KEY(2, 2, KEY_Y),
187         KEY(2, 3, KEY_G),
188         KEY(2, 4, KEY_V),
189         KEY(2, 5, KEY_FN),
190         KEY(3, 0, KEY_O),
191         KEY(3, 1, KEY_5),
192         KEY(3, 2, KEY_T),
193         KEY(3, 3, KEY_F),
194         KEY(3, 4, KEY_C),
195         KEY(4, 0, KEY_P),
196         KEY(4, 1, KEY_4),
197         KEY(4, 2, KEY_R),
198         KEY(4, 3, KEY_D),
199         KEY(4, 4, KEY_X),
200         KEY(5, 0, KEY_K),
201         KEY(5, 1, KEY_3),
202         KEY(5, 2, KEY_E),
203         KEY(5, 3, KEY_S),
204         KEY(5, 4, KEY_Z),
205         KEY(6, 0, KEY_L),
206         KEY(6, 1, KEY_2),
207         KEY(6, 2, KEY_W),
208         KEY(6, 3, KEY_A),
209         KEY(6, 4, KEY_DOT),
210         KEY(7, 0, KEY_ENTER),
211         KEY(7, 1, KEY_1),
212         KEY(7, 2, KEY_Q),
213         KEY(7, 3, KEY_LEFTSHIFT),
214         KEY(7, 4, KEY_COMMA),
215 };
217 static struct matrix_keymap_data board_map_data = {
218         .keymap                 = board_keymap,
219         .keymap_size            = ARRAY_SIZE(board_keymap),
220 };
222 static struct twl4030_keypad_data pandora_kp_data = {
223         .keymap_data    = &board_map_data,
224         .rows           = 8,
225         .cols           = 6,
226         .rep            = 1,
227 };
229 static struct omap_dss_device pandora_lcd_device = {
230         .name                   = "lcd",
231         .driver_name            = "tpo_td043mtea1_panel",
232         .type                   = OMAP_DISPLAY_TYPE_DPI,
233         .phy.dpi.data_lines     = 24,
234         .reset_gpio             = 157,
235 };
237 static struct omap_dss_device pandora_tv_device = {
238         .name                   = "tv",
239         .driver_name            = "venc",
240         .type                   = OMAP_DISPLAY_TYPE_VENC,
241         .phy.venc.type          = OMAP_DSS_VENC_TYPE_SVIDEO,
242 };
244 static struct omap_dss_device *pandora_dss_devices[] = {
245         &pandora_lcd_device,
246         &pandora_tv_device,
247 };
249 static struct omap_dss_board_info pandora_dss_data = {
250         .num_devices    = ARRAY_SIZE(pandora_dss_devices),
251         .devices        = pandora_dss_devices,
252         .default_device = &pandora_lcd_device,
253 };
255 static void pandora_wl1251_init_card(struct mmc_card *card)
257         /*
258          * We have TI wl1251 attached to MMC3. Pass this information to
259          * SDIO core because it can't be probed by normal methods.
260          */
261         card->quirks |= MMC_QUIRK_NONSTD_SDIO;
262         card->cccr.wide_bus = 1;
263         card->cis.vendor = 0x104c;
264         card->cis.device = 0x9066;
265         card->cis.blksize = 512;
266         card->cis.max_dtr = 20000000;
269 static struct omap2_hsmmc_info omap3pandora_mmc[] = {
270         {
271                 .mmc            = 1,
272                 .caps           = MMC_CAP_4_BIT_DATA,
273                 .gpio_cd        = -EINVAL,
274                 .gpio_wp        = 126,
275                 .ext_clock      = 0,
276         },
277         {
278                 .mmc            = 2,
279                 .caps           = MMC_CAP_4_BIT_DATA,
280                 .gpio_cd        = -EINVAL,
281                 .gpio_wp        = 127,
282                 .ext_clock      = 1,
283                 .transceiver    = true,
284         },
285         {
286                 .mmc            = 3,
287                 .caps           = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD,
288                 .gpio_cd        = -EINVAL,
289                 .gpio_wp        = -EINVAL,
290                 .init_card      = pandora_wl1251_init_card,
291         },
292         {}      /* Terminator */
293 };
295 static int omap3pandora_twl_gpio_setup(struct device *dev,
296                 unsigned gpio, unsigned ngpio)
298         int ret, gpio_32khz;
300         /* gpio + {0,1} is "mmc{0,1}_cd" (input/IRQ) */
301         omap3pandora_mmc[0].gpio_cd = gpio + 0;
302         omap3pandora_mmc[1].gpio_cd = gpio + 1;
303         omap2_hsmmc_init(omap3pandora_mmc);
305         /* gpio + 13 drives 32kHz buffer for wifi module */
306         gpio_32khz = gpio + 13;
307         ret = gpio_request_one(gpio_32khz, GPIOF_OUT_INIT_HIGH, "wifi 32kHz");
308         if (ret < 0) {
309                 pr_err("Cannot get GPIO line %d, ret=%d\n", gpio_32khz, ret);
310                 return -ENODEV;
311         }
313         return 0;
316 static struct twl4030_gpio_platform_data omap3pandora_gpio_data = {
317         .gpio_base      = OMAP_MAX_GPIO_LINES,
318         .irq_base       = TWL4030_GPIO_IRQ_BASE,
319         .irq_end        = TWL4030_GPIO_IRQ_END,
320         .setup          = omap3pandora_twl_gpio_setup,
321 };
323 static struct regulator_consumer_supply pandora_vmmc1_supply[] = {
324         REGULATOR_SUPPLY("vmmc", "omap_hsmmc.0"),
325 };
327 static struct regulator_consumer_supply pandora_vmmc2_supply[] = {
328         REGULATOR_SUPPLY("vmmc", "omap_hsmmc.1")
329 };
331 static struct regulator_consumer_supply pandora_vmmc3_supply[] = {
332         REGULATOR_SUPPLY("vmmc", "omap_hsmmc.2"),
333 };
335 static struct regulator_consumer_supply pandora_vdds_supplies[] = {
336         REGULATOR_SUPPLY("vdds_sdi", "omapdss"),
337         REGULATOR_SUPPLY("vdds_dsi", "omapdss"),
338         REGULATOR_SUPPLY("vdds_dsi", "omapdss_dsi.0"),
339 };
341 static struct regulator_consumer_supply pandora_vcc_lcd_supply[] = {
342         REGULATOR_SUPPLY("vcc", "display0"),
343 };
345 static struct regulator_consumer_supply pandora_usb_phy_supply[] = {
346         REGULATOR_SUPPLY("hsusb0", "ehci-omap.0"),
347 };
349 /* ads7846 on SPI and 2 nub controllers on I2C */
350 static struct regulator_consumer_supply pandora_vaux4_supplies[] = {
351         REGULATOR_SUPPLY("vcc", "spi1.0"),
352         REGULATOR_SUPPLY("vcc", "3-0066"),
353         REGULATOR_SUPPLY("vcc", "3-0067"),
354 };
356 static struct regulator_consumer_supply pandora_adac_supply[] = {
357         REGULATOR_SUPPLY("vcc", "soc-audio"),
358 };
360 /* VMMC1 for MMC1 pins CMD, CLK, DAT0..DAT3 (20 mA, plus card == max 220 mA) */
361 static struct regulator_init_data pandora_vmmc1 = {
362         .constraints = {
363                 .min_uV                 = 1850000,
364                 .max_uV                 = 3150000,
365                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
366                                         | REGULATOR_MODE_STANDBY,
367                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE
368                                         | REGULATOR_CHANGE_MODE
369                                         | REGULATOR_CHANGE_STATUS,
370         },
371         .num_consumer_supplies  = ARRAY_SIZE(pandora_vmmc1_supply),
372         .consumer_supplies      = pandora_vmmc1_supply,
373 };
375 /* VMMC2 for MMC2 pins CMD, CLK, DAT0..DAT3 (max 100 mA) */
376 static struct regulator_init_data pandora_vmmc2 = {
377         .constraints = {
378                 .min_uV                 = 1850000,
379                 .max_uV                 = 3150000,
380                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
381                                         | REGULATOR_MODE_STANDBY,
382                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE
383                                         | REGULATOR_CHANGE_MODE
384                                         | REGULATOR_CHANGE_STATUS,
385         },
386         .num_consumer_supplies  = ARRAY_SIZE(pandora_vmmc2_supply),
387         .consumer_supplies      = pandora_vmmc2_supply,
388 };
390 /* VAUX1 for LCD */
391 static struct regulator_init_data pandora_vaux1 = {
392         .constraints = {
393                 .min_uV                 = 3000000,
394                 .max_uV                 = 3000000,
395                 .apply_uV               = true,
396                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
397                                         | REGULATOR_MODE_STANDBY,
398                 .valid_ops_mask         = REGULATOR_CHANGE_MODE
399                                         | REGULATOR_CHANGE_STATUS,
400         },
401         .num_consumer_supplies  = ARRAY_SIZE(pandora_vcc_lcd_supply),
402         .consumer_supplies      = pandora_vcc_lcd_supply,
403 };
405 /* VAUX2 for USB host PHY */
406 static struct regulator_init_data pandora_vaux2 = {
407         .constraints = {
408                 .min_uV                 = 1800000,
409                 .max_uV                 = 1800000,
410                 .apply_uV               = true,
411                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
412                                         | REGULATOR_MODE_STANDBY,
413                 .valid_ops_mask         = REGULATOR_CHANGE_MODE
414                                         | REGULATOR_CHANGE_STATUS,
415         },
416         .num_consumer_supplies  = ARRAY_SIZE(pandora_usb_phy_supply),
417         .consumer_supplies      = pandora_usb_phy_supply,
418 };
420 /* VAUX4 for ads7846 and nubs */
421 static struct regulator_init_data pandora_vaux4 = {
422         .constraints = {
423                 .min_uV                 = 2800000,
424                 .max_uV                 = 2800000,
425                 .apply_uV               = true,
426                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
427                                         | REGULATOR_MODE_STANDBY,
428                 .valid_ops_mask         = REGULATOR_CHANGE_MODE
429                                         | REGULATOR_CHANGE_STATUS,
430         },
431         .num_consumer_supplies  = ARRAY_SIZE(pandora_vaux4_supplies),
432         .consumer_supplies      = pandora_vaux4_supplies,
433 };
435 /* VSIM for audio DAC */
436 static struct regulator_init_data pandora_vsim = {
437         .constraints = {
438                 .min_uV                 = 2800000,
439                 .max_uV                 = 2800000,
440                 .apply_uV               = true,
441                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
442                                         | REGULATOR_MODE_STANDBY,
443                 .valid_ops_mask         = REGULATOR_CHANGE_MODE
444                                         | REGULATOR_CHANGE_STATUS,
445         },
446         .num_consumer_supplies  = ARRAY_SIZE(pandora_adac_supply),
447         .consumer_supplies      = pandora_adac_supply,
448 };
450 /* Fixed regulator internal to Wifi module */
451 static struct regulator_init_data pandora_vmmc3 = {
452         .constraints = {
453                 .valid_ops_mask         = REGULATOR_CHANGE_STATUS,
454         },
455         .num_consumer_supplies  = ARRAY_SIZE(pandora_vmmc3_supply),
456         .consumer_supplies      = pandora_vmmc3_supply,
457 };
459 static struct fixed_voltage_config pandora_vwlan = {
460         .supply_name            = "vwlan",
461         .microvolts             = 1800000, /* 1.8V */
462         .gpio                   = PANDORA_WIFI_NRESET_GPIO,
463         .startup_delay          = 50000, /* 50ms */
464         .enable_high            = 1,
465         .enabled_at_boot        = 0,
466         .init_data              = &pandora_vmmc3,
467 };
469 static struct platform_device pandora_vwlan_device = {
470         .name           = "reg-fixed-voltage",
471         .id             = 1,
472         .dev = {
473                 .platform_data = &pandora_vwlan,
474         },
475 };
477 static struct twl4030_bci_platform_data pandora_bci_data;
479 static struct twl4030_platform_data omap3pandora_twldata = {
480         .gpio           = &omap3pandora_gpio_data,
481         .vmmc1          = &pandora_vmmc1,
482         .vmmc2          = &pandora_vmmc2,
483         .vaux1          = &pandora_vaux1,
484         .vaux2          = &pandora_vaux2,
485         .vaux4          = &pandora_vaux4,
486         .vsim           = &pandora_vsim,
487         .keypad         = &pandora_kp_data,
488         .bci            = &pandora_bci_data,
489 };
491 static struct i2c_board_info __initdata omap3pandora_i2c3_boardinfo[] = {
492         {
493                 I2C_BOARD_INFO("bq27500", 0x55),
494                 .flags = I2C_CLIENT_WAKE,
495         },
496 };
498 static int __init omap3pandora_i2c_init(void)
500         omap3_pmic_get_config(&omap3pandora_twldata,
501                         TWL_COMMON_PDATA_USB | TWL_COMMON_PDATA_AUDIO,
502                         TWL_COMMON_REGULATOR_VDAC | TWL_COMMON_REGULATOR_VPLL2);
504         omap3pandora_twldata.vdac->constraints.apply_uV = true;
506         omap3pandora_twldata.vpll2->constraints.apply_uV = true;
507         omap3pandora_twldata.vpll2->num_consumer_supplies =
508                                         ARRAY_SIZE(pandora_vdds_supplies);
509         omap3pandora_twldata.vpll2->consumer_supplies = pandora_vdds_supplies;
511         omap3_pmic_init("tps65950", &omap3pandora_twldata);
512         /* i2c2 pins are not connected */
513         omap_register_i2c_bus(3, 100, omap3pandora_i2c3_boardinfo,
514                         ARRAY_SIZE(omap3pandora_i2c3_boardinfo));
515         return 0;
518 static struct spi_board_info omap3pandora_spi_board_info[] __initdata = {
519         {
520                 .modalias               = "tpo_td043mtea1_panel_spi",
521                 .bus_num                = 1,
522                 .chip_select            = 1,
523                 .max_speed_hz           = 375000,
524                 .platform_data          = &pandora_lcd_device,
525         }
526 };
528 static void __init pandora_wl1251_init(void)
530         struct wl12xx_platform_data pandora_wl1251_pdata;
531         int ret;
533         memset(&pandora_wl1251_pdata, 0, sizeof(pandora_wl1251_pdata));
535         ret = gpio_request_one(PANDORA_WIFI_IRQ_GPIO, GPIOF_IN, "wl1251 irq");
536         if (ret < 0)
537                 goto fail;
539         pandora_wl1251_pdata.irq = gpio_to_irq(PANDORA_WIFI_IRQ_GPIO);
540         if (pandora_wl1251_pdata.irq < 0)
541                 goto fail_irq;
543         pandora_wl1251_pdata.use_eeprom = true;
544         ret = wl12xx_set_platform_data(&pandora_wl1251_pdata);
545         if (ret < 0)
546                 goto fail_irq;
548         return;
550 fail_irq:
551         gpio_free(PANDORA_WIFI_IRQ_GPIO);
552 fail:
553         printk(KERN_ERR "wl1251 board initialisation failed\n");
556 static struct platform_device *omap3pandora_devices[] __initdata = {
557         &pandora_leds_gpio,
558         &pandora_keys_gpio,
559         &pandora_vwlan_device,
560 };
562 static const struct usbhs_omap_board_data usbhs_bdata __initconst = {
564         .port_mode[0] = OMAP_EHCI_PORT_MODE_PHY,
565         .port_mode[1] = OMAP_USBHS_PORT_MODE_UNUSED,
566         .port_mode[2] = OMAP_USBHS_PORT_MODE_UNUSED,
568         .phy_reset  = true,
569         .reset_gpio_port[0]  = 16,
570         .reset_gpio_port[1]  = -EINVAL,
571         .reset_gpio_port[2]  = -EINVAL
572 };
574 #ifdef CONFIG_OMAP_MUX
575 static struct omap_board_mux board_mux[] __initdata = {
576         { .reg_offset = OMAP_MUX_TERMINATOR },
577 };
578 #endif
580 static void __init omap3pandora_init(void)
582         omap3_mux_init(board_mux, OMAP_PACKAGE_CBB);
583         omap3pandora_i2c_init();
584         pandora_wl1251_init();
585         platform_add_devices(omap3pandora_devices,
586                         ARRAY_SIZE(omap3pandora_devices));
587         omap_display_init(&pandora_dss_data);
588         omap_serial_init();
589         omap_sdrc_init(mt46h32m32lf6_sdrc_params,
590                                   mt46h32m32lf6_sdrc_params);
591         spi_register_board_info(omap3pandora_spi_board_info,
592                         ARRAY_SIZE(omap3pandora_spi_board_info));
593         omap_ads7846_init(1, OMAP3_PANDORA_TS_GPIO, 0, NULL);
594         usbhs_init(&usbhs_bdata);
595         usb_musb_init(NULL);
596         gpmc_nand_init(&pandora_nand_data);
598         /* Ensure SDRC pins are mux'd for self-refresh */
599         omap_mux_init_signal("sdrc_cke0", OMAP_PIN_OUTPUT);
600         omap_mux_init_signal("sdrc_cke1", OMAP_PIN_OUTPUT);
603 MACHINE_START(OMAP3_PANDORA, "Pandora Handheld Console")
604         .atag_offset    = 0x100,
605         .reserve        = omap_reserve,
606         .map_io         = omap3_map_io,
607         .init_early     = omap35xx_init_early,
608         .init_irq       = omap3_init_irq,
609         .handle_irq     = omap3_intc_handle_irq,
610         .init_machine   = omap3pandora_init,
611         .timer          = &omap3_timer,
612 MACHINE_END