]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/board-omap3stalker.c
arm:omap:am33xx: fix for CPSW module build
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-omap3stalker.c
1 /*
2  * linux/arch/arm/mach-omap2/board-omap3evm.c
3  *
4  * Copyright (C) 2008 Guangzhou EMA-Tech
5  *
6  * Modified from mach-omap2/board-omap3evm.c
7  *
8  * Initial code: Syed Mohammed Khasim
9  *
10  * This program is free software; you can redistribute it and/or modify
11  * it under the terms of the GNU General Public License version 2 as
12  * published by the Free Software Foundation.
13  */
15 #include <linux/kernel.h>
16 #include <linux/init.h>
17 #include <linux/platform_device.h>
18 #include <linux/delay.h>
19 #include <linux/err.h>
20 #include <linux/clk.h>
21 #include <linux/io.h>
22 #include <linux/leds.h>
23 #include <linux/gpio.h>
24 #include <linux/input.h>
25 #include <linux/gpio_keys.h>
27 #include <linux/regulator/machine.h>
28 #include <linux/i2c/twl.h>
29 #include <linux/mmc/host.h>
31 #include <mach/hardware.h>
32 #include <asm/mach-types.h>
33 #include <asm/mach/arch.h>
34 #include <asm/mach/map.h>
35 #include <asm/mach/flash.h>
37 #include <plat/board.h>
38 #include "common.h"
39 #include <plat/gpmc.h>
40 #include <plat/nand.h>
41 #include <plat/usb.h>
42 #include <video/omapdss.h>
43 #include <video/omap-panel-generic-dpi.h>
44 #include <video/omap-panel-dvi.h>
46 #include <plat/mcspi.h>
47 #include <linux/input/matrix_keypad.h>
48 #include <linux/spi/spi.h>
49 #include <linux/interrupt.h>
50 #include <linux/smsc911x.h>
51 #include <linux/i2c/at24.h>
53 #include "sdram-micron-mt46h32m32lf-6.h"
54 #include "mux.h"
55 #include "hsmmc.h"
56 #include "common-board-devices.h"
58 #if defined(CONFIG_SMSC911X) || defined(CONFIG_SMSC911X_MODULE)
59 #include <plat/gpmc-smsc911x.h>
61 #define OMAP3STALKER_ETHR_START 0x2c000000
62 #define OMAP3STALKER_ETHR_SIZE  1024
63 #define OMAP3STALKER_ETHR_GPIO_IRQ      19
64 #define OMAP3STALKER_SMC911X_CS 5
66 static struct omap_smsc911x_platform_data smsc911x_cfg = {
67         .cs             = OMAP3STALKER_SMC911X_CS,
68         .gpio_irq       = OMAP3STALKER_ETHR_GPIO_IRQ,
69         .gpio_reset     = -EINVAL,
70         .flags          = (SMSC911X_USE_32BIT | SMSC911X_SAVE_MAC_ADDRESS),
71 };
73 static inline void __init omap3stalker_init_eth(void)
74 {
75         struct clk *l3ck;
76         unsigned int rate;
78         l3ck = clk_get(NULL, "l3_ck");
79         if (IS_ERR(l3ck))
80                 rate = 100000000;
81         else
82                 rate = clk_get_rate(l3ck);
84         omap_mux_init_gpio(19, OMAP_PIN_INPUT_PULLUP);
85         gpmc_smsc911x_init(&smsc911x_cfg);
86 }
88 #else
89 static inline void __init omap3stalker_init_eth(void)
90 {
91         return;
92 }
93 #endif
95 /*
96  * OMAP3 DSS control signals
97  */
99 #define DSS_ENABLE_GPIO 199
100 #define LCD_PANEL_BKLIGHT_GPIO  210
101 #define ENABLE_VPLL2_DEV_GRP    0xE0
103 static int lcd_enabled;
104 static int dvi_enabled;
106 static void __init omap3_stalker_display_init(void)
108         return;
111 static int omap3_stalker_enable_tv(struct omap_dss_device *dssdev)
113         return 0;
116 static void omap3_stalker_disable_tv(struct omap_dss_device *dssdev)
120 static struct omap_dss_device omap3_stalker_tv_device = {
121         .name                   = "tv",
122         .driver_name            = "venc",
123         .type                   = OMAP_DISPLAY_TYPE_VENC,
124 #if defined(CONFIG_OMAP2_VENC_OUT_TYPE_SVIDEO)
125         .phy.venc.type          = OMAP_DSS_VENC_TYPE_SVIDEO,
126 #elif defined(CONFIG_OMAP2_VENC_OUT_TYPE_COMPOSITE)
127         .u.venc.type            = OMAP_DSS_VENC_TYPE_COMPOSITE,
128 #endif
129         .platform_enable        = omap3_stalker_enable_tv,
130         .platform_disable       = omap3_stalker_disable_tv,
131 };
133 static int omap3_stalker_enable_dvi(struct omap_dss_device *dssdev)
135         if (lcd_enabled) {
136                 printk(KERN_ERR "cannot enable DVI, LCD is enabled\n");
137                 return -EINVAL;
138         }
139         gpio_set_value(DSS_ENABLE_GPIO, 1);
140         dvi_enabled = 1;
141         return 0;
144 static void omap3_stalker_disable_dvi(struct omap_dss_device *dssdev)
146         gpio_set_value(DSS_ENABLE_GPIO, 0);
147         dvi_enabled = 0;
150 static struct panel_dvi_platform_data dvi_panel = {
151         .platform_enable        = omap3_stalker_enable_dvi,
152         .platform_disable       = omap3_stalker_disable_dvi,
153 };
155 static struct omap_dss_device omap3_stalker_dvi_device = {
156         .name                   = "dvi",
157         .type                   = OMAP_DISPLAY_TYPE_DPI,
158         .driver_name            = "dvi",
159         .data                   = &dvi_panel,
160         .phy.dpi.data_lines     = 24,
161 };
163 static struct omap_dss_device *omap3_stalker_dss_devices[] = {
164         &omap3_stalker_tv_device,
165         &omap3_stalker_dvi_device,
166 };
168 static struct omap_dss_board_info omap3_stalker_dss_data = {
169         .num_devices    = ARRAY_SIZE(omap3_stalker_dss_devices),
170         .devices        = omap3_stalker_dss_devices,
171         .default_device = &omap3_stalker_dvi_device,
172 };
174 static struct regulator_consumer_supply omap3stalker_vmmc1_supply[] = {
175         REGULATOR_SUPPLY("vmmc", "omap_hsmmc.0"),
176 };
178 static struct regulator_consumer_supply omap3stalker_vsim_supply[] = {
179         REGULATOR_SUPPLY("vmmc_aux", "omap_hsmmc.0"),
180 };
182 /* VMMC1 for MMC1 pins CMD, CLK, DAT0..DAT3 (20 mA, plus card == max 220 mA) */
183 static struct regulator_init_data omap3stalker_vmmc1 = {
184         .constraints            = {
185                 .min_uV                 = 1850000,
186                 .max_uV                 = 3150000,
187                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
188                 | REGULATOR_MODE_STANDBY,
189                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE
190                 | REGULATOR_CHANGE_MODE | REGULATOR_CHANGE_STATUS,
191         },
192         .num_consumer_supplies  = ARRAY_SIZE(omap3stalker_vmmc1_supply),
193         .consumer_supplies      = omap3stalker_vmmc1_supply,
194 };
196 /* VSIM for MMC1 pins DAT4..DAT7 (2 mA, plus card == max 50 mA) */
197 static struct regulator_init_data omap3stalker_vsim = {
198         .constraints            = {
199                 .min_uV                 = 1800000,
200                 .max_uV                 = 3000000,
201                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
202                 | REGULATOR_MODE_STANDBY,
203                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE
204                 | REGULATOR_CHANGE_MODE | REGULATOR_CHANGE_STATUS,
205         },
206         .num_consumer_supplies  = ARRAY_SIZE(omap3stalker_vsim_supply),
207         .consumer_supplies      = omap3stalker_vsim_supply,
208 };
210 static struct omap2_hsmmc_info mmc[] = {
211         {
212          .mmc           = 1,
213          .caps          = MMC_CAP_4_BIT_DATA,
214          .gpio_cd       = -EINVAL,
215          .gpio_wp       = 23,
216          },
217         {}                      /* Terminator */
218 };
220 static struct gpio_keys_button gpio_buttons[] = {
221         {
222          .code          = BTN_EXTRA,
223          .gpio          = 18,
224          .desc          = "user",
225          .wakeup        = 1,
226          },
227 };
229 static struct gpio_keys_platform_data gpio_key_info = {
230         .buttons        = gpio_buttons,
231         .nbuttons       = ARRAY_SIZE(gpio_buttons),
232 };
234 static struct platform_device keys_gpio = {
235         .name           = "gpio-keys",
236         .id             = -1,
237         .dev            = {
238                 .platform_data  = &gpio_key_info,
239         },
240 };
242 static struct gpio_led gpio_leds[] = {
243         {
244          .name                  = "stalker:D8:usr0",
245          .default_trigger       = "default-on",
246          .gpio                  = 126,
247          },
248         {
249          .name                  = "stalker:D9:usr1",
250          .default_trigger       = "default-on",
251          .gpio                  = 127,
252          },
253         {
254          .name                  = "stalker:D3:mmc0",
255          .gpio                  = -EINVAL,      /* gets replaced */
256          .active_low            = true,
257          .default_trigger       = "mmc0",
258          },
259         {
260          .name                  = "stalker:D4:heartbeat",
261          .gpio                  = -EINVAL,      /* gets replaced */
262          .active_low            = true,
263          .default_trigger       = "heartbeat",
264          },
265 };
267 static struct gpio_led_platform_data gpio_led_info = {
268         .leds           = gpio_leds,
269         .num_leds       = ARRAY_SIZE(gpio_leds),
270 };
272 static struct platform_device leds_gpio = {
273         .name   = "leds-gpio",
274         .id     = -1,
275         .dev    = {
276                 .platform_data  = &gpio_led_info,
277         },
278 };
280 static int
281 omap3stalker_twl_gpio_setup(struct device *dev,
282                             unsigned gpio, unsigned ngpio)
284         /* gpio + 0 is "mmc0_cd" (input/IRQ) */
285         omap_mux_init_gpio(23, OMAP_PIN_INPUT);
286         mmc[0].gpio_cd = gpio + 0;
287         omap2_hsmmc_init(mmc);
289         /*
290          * Most GPIOs are for USB OTG.  Some are mostly sent to
291          * the P2 connector; notably LEDA for the LCD backlight.
292          */
294         /* TWL4030_GPIO_MAX + 0 == ledA, LCD Backlight control */
295         gpio_request_one(gpio + TWL4030_GPIO_MAX, GPIOF_OUT_INIT_LOW,
296                          "EN_LCD_BKL");
298         /* gpio + 7 == DVI Enable */
299         gpio_request_one(gpio + 7, GPIOF_OUT_INIT_LOW, "EN_DVI");
301         /* TWL4030_GPIO_MAX + 1 == ledB (out, mmc0) */
302         gpio_leds[2].gpio = gpio + TWL4030_GPIO_MAX + 1;
303         /* GPIO + 13 == ledsync (out, heartbeat) */
304         gpio_leds[3].gpio = gpio + 13;
306         platform_device_register(&leds_gpio);
307         return 0;
310 static struct twl4030_gpio_platform_data omap3stalker_gpio_data = {
311         .gpio_base      = OMAP_MAX_GPIO_LINES,
312         .irq_base       = TWL4030_GPIO_IRQ_BASE,
313         .irq_end        = TWL4030_GPIO_IRQ_END,
314         .use_leds       = true,
315         .setup          = omap3stalker_twl_gpio_setup,
316 };
318 static uint32_t board_keymap[] = {
319         KEY(0, 0, KEY_LEFT),
320         KEY(0, 1, KEY_DOWN),
321         KEY(0, 2, KEY_ENTER),
322         KEY(0, 3, KEY_M),
324         KEY(1, 0, KEY_RIGHT),
325         KEY(1, 1, KEY_UP),
326         KEY(1, 2, KEY_I),
327         KEY(1, 3, KEY_N),
329         KEY(2, 0, KEY_A),
330         KEY(2, 1, KEY_E),
331         KEY(2, 2, KEY_J),
332         KEY(2, 3, KEY_O),
334         KEY(3, 0, KEY_B),
335         KEY(3, 1, KEY_F),
336         KEY(3, 2, KEY_K),
337         KEY(3, 3, KEY_P)
338 };
340 static struct matrix_keymap_data board_map_data = {
341         .keymap         = board_keymap,
342         .keymap_size    = ARRAY_SIZE(board_keymap),
343 };
345 static struct twl4030_keypad_data omap3stalker_kp_data = {
346         .keymap_data    = &board_map_data,
347         .rows           = 4,
348         .cols           = 4,
349         .rep            = 1,
350 };
352 static struct twl4030_platform_data omap3stalker_twldata = {
353         /* platform_data for children goes here */
354         .keypad         = &omap3stalker_kp_data,
355         .gpio           = &omap3stalker_gpio_data,
356         .vmmc1          = &omap3stalker_vmmc1,
357         .vsim           = &omap3stalker_vsim,
358 };
360 static struct at24_platform_data fram_info = {
361         .byte_len       = (64 * 1024) / 8,
362         .page_size      = 8192,
363         .flags          = AT24_FLAG_ADDR16 | AT24_FLAG_IRUGO,
364 };
366 static struct i2c_board_info __initdata omap3stalker_i2c_boardinfo3[] = {
367         {
368          I2C_BOARD_INFO("24c64", 0x50),
369          .flags         = I2C_CLIENT_WAKE,
370          .platform_data = &fram_info,
371          },
372 };
374 static int __init omap3_stalker_i2c_init(void)
376         omap3_pmic_get_config(&omap3stalker_twldata,
377                         TWL_COMMON_PDATA_USB | TWL_COMMON_PDATA_MADC |
378                         TWL_COMMON_PDATA_AUDIO,
379                         TWL_COMMON_REGULATOR_VDAC | TWL_COMMON_REGULATOR_VPLL2);
381         omap3stalker_twldata.vdac->constraints.apply_uV = true;
382         omap3stalker_twldata.vpll2->constraints.apply_uV = true;
383         omap3stalker_twldata.vpll2->constraints.name = "VDVI";
385         omap3_pmic_init("twl4030", &omap3stalker_twldata);
386         omap_register_i2c_bus(2, 400, NULL, 0);
387         omap_register_i2c_bus(3, 400, omap3stalker_i2c_boardinfo3,
388                               ARRAY_SIZE(omap3stalker_i2c_boardinfo3));
389         return 0;
392 #define OMAP3_STALKER_TS_GPIO   175
394 static struct omap_board_config_kernel omap3_stalker_config[] __initdata = {
395 };
397 static struct platform_device *omap3_stalker_devices[] __initdata = {
398         &keys_gpio,
399 };
401 static struct usbhs_omap_board_data usbhs_bdata __initconst = {
402         .port_mode[0] = OMAP_USBHS_PORT_MODE_UNUSED,
403         .port_mode[1] = OMAP_EHCI_PORT_MODE_PHY,
404         .port_mode[2] = OMAP_USBHS_PORT_MODE_UNUSED,
406         .phy_reset = true,
407         .reset_gpio_port[0] = -EINVAL,
408         .reset_gpio_port[1] = 21,
409         .reset_gpio_port[2] = -EINVAL,
410 };
412 #ifdef CONFIG_OMAP_MUX
413 static struct omap_board_mux board_mux[] __initdata = {
414         OMAP3_MUX(SYS_NIRQ, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP |
415                   OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_WAKEUPENABLE),
416         OMAP3_MUX(MCSPI1_CS1, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
417                   OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_WAKEUPENABLE),
418         {.reg_offset = OMAP_MUX_TERMINATOR},
419 };
420 #endif
422 static void __init omap3_stalker_init(void)
424         omap3_mux_init(board_mux, OMAP_PACKAGE_CUS);
425         omap_board_config = omap3_stalker_config;
426         omap_board_config_size = ARRAY_SIZE(omap3_stalker_config);
428         omap3_stalker_i2c_init();
430         platform_add_devices(omap3_stalker_devices,
431                              ARRAY_SIZE(omap3_stalker_devices));
433         omap_display_init(&omap3_stalker_dss_data);
435         omap_serial_init();
436         omap_sdrc_init(mt46h32m32lf6_sdrc_params, NULL);
437         usb_musb_init(NULL);
438         usbhs_init(&usbhs_bdata);
439         omap_ads7846_init(1, OMAP3_STALKER_TS_GPIO, 310, NULL);
441         omap_mux_init_gpio(21, OMAP_PIN_OUTPUT);
442         omap_mux_init_gpio(18, OMAP_PIN_INPUT_PULLUP);
444         omap3stalker_init_eth();
445         omap3_stalker_display_init();
446 /* Ensure SDRC pins are mux'd for self-refresh */
447         omap_mux_init_signal("sdr_cke0", OMAP_PIN_OUTPUT);
448         omap_mux_init_signal("sdr_cke1", OMAP_PIN_OUTPUT);
451 MACHINE_START(SBC3530, "OMAP3 STALKER")
452         /* Maintainer: Jason Lam -lzg@ema-tech.com */
453         .atag_offset            = 0x100,
454         .map_io                 = omap3_map_io,
455         .init_early             = omap35xx_init_early,
456         .init_irq               = omap3_init_irq,
457         .handle_irq             = omap3_intc_handle_irq,
458         .init_machine           = omap3_stalker_init,
459         .timer                  = &omap3_secure_timer,
460 MACHINE_END