]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/board-omap3touchbook.c
am335x-evm: beta evm bringup changes for wlan and bt
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / board-omap3touchbook.c
1 /*
2  * linux/arch/arm/mach-omap2/board-omap3touchbook.c
3  *
4  * Copyright (C) 2009 Always Innovating
5  *
6  * Modified from mach-omap2/board-omap3beagleboard.c
7  *
8  * Initial code: GrĂ©goire Gentil, Tim Yamin
9  *
10  * This program is free software; you can redistribute it and/or modify
11  * it under the terms of the GNU General Public License version 2 as
12  * published by the Free Software Foundation.
13  */
15 #include <linux/kernel.h>
16 #include <linux/init.h>
17 #include <linux/platform_device.h>
18 #include <linux/delay.h>
19 #include <linux/err.h>
20 #include <linux/clk.h>
21 #include <linux/io.h>
22 #include <linux/leds.h>
23 #include <linux/gpio.h>
24 #include <linux/input.h>
25 #include <linux/gpio_keys.h>
27 #include <linux/mtd/mtd.h>
28 #include <linux/mtd/partitions.h>
29 #include <linux/mtd/nand.h>
30 #include <linux/mmc/host.h>
32 #include <plat/mcspi.h>
33 #include <linux/spi/spi.h>
35 #include <linux/spi/ads7846.h>
37 #include <linux/regulator/machine.h>
38 #include <linux/i2c/twl.h>
40 #include <mach/hardware.h>
41 #include <asm/mach-types.h>
42 #include <asm/mach/arch.h>
43 #include <asm/mach/map.h>
44 #include <asm/mach/flash.h>
46 #include <plat/board.h>
47 #include "common.h"
48 #include <plat/gpmc.h>
49 #include <plat/nand.h>
50 #include <plat/usb.h>
52 #include "mux.h"
53 #include "hsmmc.h"
54 #include "common-board-devices.h"
56 #include <asm/setup.h>
58 #define OMAP3_AC_GPIO           136
59 #define OMAP3_TS_GPIO           162
60 #define TB_BL_PWM_TIMER         9
61 #define TB_KILL_POWER_GPIO      168
63 static unsigned long touchbook_revision;
65 static struct mtd_partition omap3touchbook_nand_partitions[] = {
66         /* All the partition sizes are listed in terms of NAND block size */
67         {
68                 .name           = "X-Loader",
69                 .offset         = 0,
70                 .size           = 4 * NAND_BLOCK_SIZE,
71                 .mask_flags     = MTD_WRITEABLE,        /* force read-only */
72         },
73         {
74                 .name           = "U-Boot",
75                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x80000 */
76                 .size           = 15 * NAND_BLOCK_SIZE,
77                 .mask_flags     = MTD_WRITEABLE,        /* force read-only */
78         },
79         {
80                 .name           = "U-Boot Env",
81                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x260000 */
82                 .size           = 1 * NAND_BLOCK_SIZE,
83         },
84         {
85                 .name           = "Kernel",
86                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x280000 */
87                 .size           = 32 * NAND_BLOCK_SIZE,
88         },
89         {
90                 .name           = "File System",
91                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x680000 */
92                 .size           = MTDPART_SIZ_FULL,
93         },
94 };
96 #include "sdram-micron-mt46h32m32lf-6.h"
98 static struct omap2_hsmmc_info mmc[] = {
99         {
100                 .mmc            = 1,
101                 .caps           = MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA,
102                 .gpio_wp        = 29,
103         },
104         {}      /* Terminator */
105 };
107 static struct regulator_consumer_supply touchbook_vmmc1_supply[] = {
108         REGULATOR_SUPPLY("vmmc", "omap_hsmmc.0"),
109 };
111 static struct regulator_consumer_supply touchbook_vsim_supply[] = {
112         REGULATOR_SUPPLY("vmmc_aux", "omap_hsmmc.0"),
113 };
115 static struct gpio_led gpio_leds[];
117 static int touchbook_twl_gpio_setup(struct device *dev,
118                 unsigned gpio, unsigned ngpio)
120         if (system_rev >= 0x20 && system_rev <= 0x34301000) {
121                 omap_mux_init_gpio(23, OMAP_PIN_INPUT);
122                 mmc[0].gpio_wp = 23;
123         } else {
124                 omap_mux_init_gpio(29, OMAP_PIN_INPUT);
125         }
126         /* gpio + 0 is "mmc0_cd" (input/IRQ) */
127         mmc[0].gpio_cd = gpio + 0;
128         omap2_hsmmc_init(mmc);
130         /* REVISIT: need ehci-omap hooks for external VBUS
131          * power switch and overcurrent detect
132          */
133         gpio_request_one(gpio + 1, GPIOF_IN, "EHCI_nOC");
135         /* TWL4030_GPIO_MAX + 0 == ledA, EHCI nEN_USB_PWR (out, active low) */
136         gpio_request_one(gpio + TWL4030_GPIO_MAX, GPIOF_OUT_INIT_LOW,
137                          "nEN_USB_PWR");
139         /* TWL4030_GPIO_MAX + 1 == ledB, PMU_STAT (out, active low LED) */
140         gpio_leds[2].gpio = gpio + TWL4030_GPIO_MAX + 1;
142         return 0;
145 static struct twl4030_gpio_platform_data touchbook_gpio_data = {
146         .gpio_base      = OMAP_MAX_GPIO_LINES,
147         .irq_base       = TWL4030_GPIO_IRQ_BASE,
148         .irq_end        = TWL4030_GPIO_IRQ_END,
149         .use_leds       = true,
150         .pullups        = BIT(1),
151         .pulldowns      = BIT(2) | BIT(6) | BIT(7) | BIT(8) | BIT(13)
152                                 | BIT(15) | BIT(16) | BIT(17),
153         .setup          = touchbook_twl_gpio_setup,
154 };
156 static struct regulator_consumer_supply touchbook_vdac_supply[] = {
158         .supply         = "vdac",
159 },
160 };
162 static struct regulator_consumer_supply touchbook_vdvi_supply[] = {
164         .supply         = "vdvi",
165 },
166 };
168 /* VMMC1 for MMC1 pins CMD, CLK, DAT0..DAT3 (20 mA, plus card == max 220 mA) */
169 static struct regulator_init_data touchbook_vmmc1 = {
170         .constraints = {
171                 .min_uV                 = 1850000,
172                 .max_uV                 = 3150000,
173                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
174                                         | REGULATOR_MODE_STANDBY,
175                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE
176                                         | REGULATOR_CHANGE_MODE
177                                         | REGULATOR_CHANGE_STATUS,
178         },
179         .num_consumer_supplies  = ARRAY_SIZE(touchbook_vmmc1_supply),
180         .consumer_supplies      = touchbook_vmmc1_supply,
181 };
183 /* VSIM for MMC1 pins DAT4..DAT7 (2 mA, plus card == max 50 mA) */
184 static struct regulator_init_data touchbook_vsim = {
185         .constraints = {
186                 .min_uV                 = 1800000,
187                 .max_uV                 = 3000000,
188                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
189                                         | REGULATOR_MODE_STANDBY,
190                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE
191                                         | REGULATOR_CHANGE_MODE
192                                         | REGULATOR_CHANGE_STATUS,
193         },
194         .num_consumer_supplies  = ARRAY_SIZE(touchbook_vsim_supply),
195         .consumer_supplies      = touchbook_vsim_supply,
196 };
198 static struct twl4030_platform_data touchbook_twldata = {
199         /* platform_data for children goes here */
200         .gpio           = &touchbook_gpio_data,
201         .vmmc1          = &touchbook_vmmc1,
202         .vsim           = &touchbook_vsim,
203 };
205 static struct i2c_board_info __initdata touchBook_i2c_boardinfo[] = {
206         {
207                 I2C_BOARD_INFO("bq27200", 0x55),
208         },
209 };
211 static int __init omap3_touchbook_i2c_init(void)
213         /* Standard TouchBook bus */
214         omap3_pmic_get_config(&touchbook_twldata,
215                         TWL_COMMON_PDATA_USB | TWL_COMMON_PDATA_AUDIO,
216                         TWL_COMMON_REGULATOR_VDAC | TWL_COMMON_REGULATOR_VPLL2);
218         touchbook_twldata.vdac->num_consumer_supplies =
219                                         ARRAY_SIZE(touchbook_vdac_supply);
220         touchbook_twldata.vdac->consumer_supplies = touchbook_vdac_supply;
222         touchbook_twldata.vpll2->constraints.name = "VDVI";
223         touchbook_twldata.vpll2->num_consumer_supplies =
224                                         ARRAY_SIZE(touchbook_vdvi_supply);
225         touchbook_twldata.vpll2->consumer_supplies = touchbook_vdvi_supply;
227         omap3_pmic_init("twl4030", &touchbook_twldata);
228         /* Additional TouchBook bus */
229         omap_register_i2c_bus(3, 100, touchBook_i2c_boardinfo,
230                         ARRAY_SIZE(touchBook_i2c_boardinfo));
232         return 0;
235 static struct ads7846_platform_data ads7846_pdata = {
236         .x_min                  = 100,
237         .y_min                  = 265,
238         .x_max                  = 3950,
239         .y_max                  = 3750,
240         .x_plate_ohms           = 40,
241         .pressure_max           = 255,
242         .debounce_max           = 10,
243         .debounce_tol           = 5,
244         .debounce_rep           = 1,
245         .gpio_pendown           = OMAP3_TS_GPIO,
246         .keep_vref_on           = 1,
247 };
249 static struct gpio_led gpio_leds[] = {
250         {
251                 .name                   = "touchbook::usr0",
252                 .default_trigger        = "heartbeat",
253                 .gpio                   = 150,
254         },
255         {
256                 .name                   = "touchbook::usr1",
257                 .default_trigger        = "mmc0",
258                 .gpio                   = 149,
259         },
260         {
261                 .name                   = "touchbook::pmu_stat",
262                 .gpio                   = -EINVAL,      /* gets replaced */
263                 .active_low             = true,
264         },
265 };
267 static struct gpio_led_platform_data gpio_led_info = {
268         .leds           = gpio_leds,
269         .num_leds       = ARRAY_SIZE(gpio_leds),
270 };
272 static struct platform_device leds_gpio = {
273         .name   = "leds-gpio",
274         .id     = -1,
275         .dev    = {
276                 .platform_data  = &gpio_led_info,
277         },
278 };
280 static struct gpio_keys_button gpio_buttons[] = {
281         {
282                 .code                   = BTN_EXTRA,
283                 .gpio                   = 7,
284                 .desc                   = "user",
285                 .wakeup                 = 1,
286         },
287         {
288                 .code                   = KEY_POWER,
289                 .gpio                   = 183,
290                 .desc                   = "power",
291                 .wakeup                 = 1,
292         },
293 };
295 static struct gpio_keys_platform_data gpio_key_info = {
296         .buttons        = gpio_buttons,
297         .nbuttons       = ARRAY_SIZE(gpio_buttons),
298 };
300 static struct platform_device keys_gpio = {
301         .name   = "gpio-keys",
302         .id     = -1,
303         .dev    = {
304                 .platform_data  = &gpio_key_info,
305         },
306 };
308 #ifdef CONFIG_OMAP_MUX
309 static struct omap_board_mux board_mux[] __initdata = {
310         { .reg_offset = OMAP_MUX_TERMINATOR },
311 };
312 #endif
314 static struct platform_device *omap3_touchbook_devices[] __initdata = {
315         &leds_gpio,
316         &keys_gpio,
317 };
319 static const struct usbhs_omap_board_data usbhs_bdata __initconst = {
321         .port_mode[0] = OMAP_EHCI_PORT_MODE_PHY,
322         .port_mode[1] = OMAP_EHCI_PORT_MODE_PHY,
323         .port_mode[2] = OMAP_USBHS_PORT_MODE_UNUSED,
325         .phy_reset  = true,
326         .reset_gpio_port[0]  = -EINVAL,
327         .reset_gpio_port[1]  = 147,
328         .reset_gpio_port[2]  = -EINVAL
329 };
331 static void omap3_touchbook_poweroff(void)
333         int pwr_off = TB_KILL_POWER_GPIO;
335         if (gpio_request_one(pwr_off, GPIOF_OUT_INIT_LOW, "DVI reset") < 0)
336                 printk(KERN_ERR "Unable to get kill power GPIO\n");
339 static int __init early_touchbook_revision(char *p)
341         if (!p)
342                 return 0;
344         return strict_strtoul(p, 10, &touchbook_revision);
346 early_param("tbr", early_touchbook_revision);
348 static void __init omap3_touchbook_init(void)
350         omap3_mux_init(board_mux, OMAP_PACKAGE_CBB);
352         pm_power_off = omap3_touchbook_poweroff;
354         omap3_touchbook_i2c_init();
355         platform_add_devices(omap3_touchbook_devices,
356                         ARRAY_SIZE(omap3_touchbook_devices));
357         omap_serial_init();
358         omap_sdrc_init(mt46h32m32lf6_sdrc_params,
359                                   mt46h32m32lf6_sdrc_params);
361         omap_mux_init_gpio(170, OMAP_PIN_INPUT);
362         /* REVISIT leave DVI powered down until it's needed ... */
363         gpio_request_one(176, GPIOF_OUT_INIT_HIGH, "DVI_nPD");
365         /* Touchscreen and accelerometer */
366         omap_ads7846_init(4, OMAP3_TS_GPIO, 310, &ads7846_pdata);
367         usb_musb_init(NULL);
368         usbhs_init(&usbhs_bdata);
369         omap_nand_flash_init(NAND_BUSWIDTH_16, omap3touchbook_nand_partitions,
370                              ARRAY_SIZE(omap3touchbook_nand_partitions));
372         /* Ensure SDRC pins are mux'd for self-refresh */
373         omap_mux_init_signal("sdrc_cke0", OMAP_PIN_OUTPUT);
374         omap_mux_init_signal("sdrc_cke1", OMAP_PIN_OUTPUT);
377 MACHINE_START(TOUCHBOOK, "OMAP3 touchbook Board")
378         /* Maintainer: Gregoire Gentil - http://www.alwaysinnovating.com */
379         .atag_offset    = 0x100,
380         .reserve        = omap_reserve,
381         .map_io         = omap3_map_io,
382         .init_early     = omap3430_init_early,
383         .init_irq       = omap3_init_irq,
384         .handle_irq     = omap3_intc_handle_irq,
385         .init_machine   = omap3_touchbook_init,
386         .timer          = &omap3_secure_timer,
387 MACHINE_END