1 /*
2 * Copyright (C) 2010 Texas Instruments Inc.
3 *
4 * Modified from mach-omap2/board-zoom-peripherals.c
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 as
8 * published by the Free Software Foundation.
9 */
11 #include <linux/kernel.h>
12 #include <linux/init.h>
13 #include <linux/platform_device.h>
14 #include <linux/gpio.h>
15 #include <linux/i2c/twl.h>
16 #include <linux/spi/spi.h>
17 #include <plat/mcspi.h>
18 #include <video/omapdss.h>
20 #define LCD_PANEL_RESET_GPIO_PROD 96
21 #define LCD_PANEL_RESET_GPIO_PILOT 55
22 #define LCD_PANEL_QVGA_GPIO 56
24 static struct gpio zoom_lcd_gpios[] __initdata = {
25 { -EINVAL, GPIOF_OUT_INIT_HIGH, "lcd reset" },
26 { LCD_PANEL_QVGA_GPIO, GPIOF_OUT_INIT_HIGH, "lcd qvga" },
27 };
29 static void __init zoom_lcd_panel_init(void)
30 {
31 zoom_lcd_gpios[0].gpio = (omap_rev() > OMAP3430_REV_ES3_0) ?
32 LCD_PANEL_RESET_GPIO_PROD :
33 LCD_PANEL_RESET_GPIO_PILOT;
35 if (gpio_request_array(zoom_lcd_gpios, ARRAY_SIZE(zoom_lcd_gpios)))
36 pr_err("%s: Failed to get LCD GPIOs.\n", __func__);
37 }
39 static int zoom_panel_enable_lcd(struct omap_dss_device *dssdev)
40 {
41 return 0;
42 }
44 static void zoom_panel_disable_lcd(struct omap_dss_device *dssdev)
45 {
46 }
48 /*
49 * PWMA/B register offsets (TWL4030_MODULE_PWMA)
50 */
51 #define TWL_INTBR_PMBR1 0xD
52 #define TWL_INTBR_GPBR1 0xC
53 #define TWL_LED_PWMON 0x0
54 #define TWL_LED_PWMOFF 0x1
56 static int zoom_set_bl_intensity(struct omap_dss_device *dssdev, int level)
57 {
58 unsigned char c;
59 u8 mux_pwm, enb_pwm;
61 if (level > 100)
62 return -1;
64 twl_i2c_read_u8(TWL4030_MODULE_INTBR, &mux_pwm, TWL_INTBR_PMBR1);
65 twl_i2c_read_u8(TWL4030_MODULE_INTBR, &enb_pwm, TWL_INTBR_GPBR1);
67 if (level == 0) {
68 /* disable pwm1 output and clock */
69 enb_pwm = enb_pwm & 0xF5;
70 /* change pwm1 pin to gpio pin */
71 mux_pwm = mux_pwm & 0xCF;
72 twl_i2c_write_u8(TWL4030_MODULE_INTBR,
73 enb_pwm, TWL_INTBR_GPBR1);
74 twl_i2c_write_u8(TWL4030_MODULE_INTBR,
75 mux_pwm, TWL_INTBR_PMBR1);
76 return 0;
77 }
79 if (!((enb_pwm & 0xA) && (mux_pwm & 0x30))) {
80 /* change gpio pin to pwm1 pin */
81 mux_pwm = mux_pwm | 0x30;
82 /* enable pwm1 output and clock*/
83 enb_pwm = enb_pwm | 0x0A;
84 twl_i2c_write_u8(TWL4030_MODULE_INTBR,
85 mux_pwm, TWL_INTBR_PMBR1);
86 twl_i2c_write_u8(TWL4030_MODULE_INTBR,
87 enb_pwm, TWL_INTBR_GPBR1);
88 }
90 c = ((50 * (100 - level)) / 100) + 1;
91 twl_i2c_write_u8(TWL4030_MODULE_PWM1, 0x7F, TWL_LED_PWMOFF);
92 twl_i2c_write_u8(TWL4030_MODULE_PWM1, c, TWL_LED_PWMON);
94 return 0;
95 }
97 static struct omap_dss_device zoom_lcd_device = {
98 .name = "lcd",
99 .driver_name = "NEC_8048_panel",
100 .type = OMAP_DISPLAY_TYPE_DPI,
101 .phy.dpi.data_lines = 24,
102 .platform_enable = zoom_panel_enable_lcd,
103 .platform_disable = zoom_panel_disable_lcd,
104 .max_backlight_level = 100,
105 .set_backlight = zoom_set_bl_intensity,
106 };
108 static struct omap_dss_device *zoom_dss_devices[] = {
109 &zoom_lcd_device,
110 };
112 static struct omap_dss_board_info zoom_dss_data = {
113 .num_devices = ARRAY_SIZE(zoom_dss_devices),
114 .devices = zoom_dss_devices,
115 .default_device = &zoom_lcd_device,
116 };
118 static struct omap2_mcspi_device_config dss_lcd_mcspi_config = {
119 .turbo_mode = 1,
120 };
122 static struct spi_board_info nec_8048_spi_board_info[] __initdata = {
123 [0] = {
124 .modalias = "nec_8048_spi",
125 .bus_num = 1,
126 .chip_select = 2,
127 .max_speed_hz = 375000,
128 .controller_data = &dss_lcd_mcspi_config,
129 },
130 };
132 void __init zoom_display_init(void)
133 {
134 omap_display_init(&zoom_dss_data);
135 spi_register_board_info(nec_8048_spi_board_info,
136 ARRAY_SIZE(nec_8048_spi_board_info));
137 zoom_lcd_panel_init();
138 }