]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/clkt2xxx_osc.c
ARM: OMAP2+: nand: Fix build breakage
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / clkt2xxx_osc.c
1 /*
2  * OMAP2xxx osc_clk-specific clock code
3  *
4  * Copyright (C) 2005-2008 Texas Instruments, Inc.
5  * Copyright (C) 2004-2010 Nokia Corporation
6  *
7  * Contacts:
8  * Richard Woodruff <r-woodruff2@ti.com>
9  * Paul Walmsley
10  *
11  * Based on earlier work by Tuukka Tikkanen, Tony Lindgren,
12  * Gordon McNutt and RidgeRun, Inc.
13  *
14  * This program is free software; you can redistribute it and/or modify
15  * it under the terms of the GNU General Public License version 2 as
16  * published by the Free Software Foundation.
17  */
18 #undef DEBUG
20 #include <linux/module.h>
21 #include <linux/kernel.h>
22 #include <linux/errno.h>
23 #include <linux/clk.h>
24 #include <linux/io.h>
26 #include <plat/clock.h>
28 #include "clock.h"
29 #include "clock2xxx.h"
30 #include "prm2xxx_3xxx.h"
31 #include "prm-regbits-24xx.h"
33 /*
34  * XXX This does not actually enable the osc_ck, since the osc_ck must
35  * be running for this function to be called.  Instead, this function
36  * is used to disable an autoidle mode on the osc_ck.  The existing
37  * clk_enable/clk_disable()-based usecounting for osc_ck should be
38  * replaced with autoidle-based usecounting.
39  */
40 static int omap2_enable_osc_ck(struct clk *clk)
41 {
42         u32 pcc;
44         pcc = __raw_readl(prcm_clksrc_ctrl);
46         __raw_writel(pcc & ~OMAP_AUTOEXTCLKMODE_MASK, prcm_clksrc_ctrl);
48         return 0;
49 }
51 /*
52  * XXX This does not actually disable the osc_ck, since doing so would
53  * immediately halt the system.  Instead, this function is used to
54  * enable an autoidle mode on the osc_ck.  The existing
55  * clk_enable/clk_disable()-based usecounting for osc_ck should be
56  * replaced with autoidle-based usecounting.
57  */
58 static void omap2_disable_osc_ck(struct clk *clk)
59 {
60         u32 pcc;
62         pcc = __raw_readl(prcm_clksrc_ctrl);
64         __raw_writel(pcc | OMAP_AUTOEXTCLKMODE_MASK, prcm_clksrc_ctrl);
65 }
67 const struct clkops clkops_oscck = {
68         .enable         = omap2_enable_osc_ck,
69         .disable        = omap2_disable_osc_ck,
70 };
72 unsigned long omap2_osc_clk_recalc(struct clk *clk)
73 {
74         return omap2xxx_get_apll_clkin() * omap2xxx_get_sysclkdiv();
75 }