1 /*
2 * linux/arch/arm/mach-omap2/clock.h
3 *
4 * Copyright (C) 2005-2009 Texas Instruments, Inc.
5 * Copyright (C) 2004-2011 Nokia Corporation
6 *
7 * Contacts:
8 * Richard Woodruff <r-woodruff2@ti.com>
9 * Paul Walmsley
10 *
11 * This program is free software; you can redistribute it and/or modify
12 * it under the terms of the GNU General Public License version 2 as
13 * published by the Free Software Foundation.
14 */
16 #ifndef __ARCH_ARM_MACH_OMAP2_CLOCK_H
17 #define __ARCH_ARM_MACH_OMAP2_CLOCK_H
19 #include <linux/kernel.h>
21 #include <plat/clock.h>
23 /* CM_CLKSEL2_PLL.CORE_CLK_SRC bits (2XXX) */
24 #define CORE_CLK_SRC_32K 0x0
25 #define CORE_CLK_SRC_DPLL 0x1
26 #define CORE_CLK_SRC_DPLL_X2 0x2
28 /* OMAP2xxx CM_CLKEN_PLL.EN_DPLL bits - for omap2_get_dpll_rate() */
29 #define OMAP2XXX_EN_DPLL_LPBYPASS 0x1
30 #define OMAP2XXX_EN_DPLL_FRBYPASS 0x2
31 #define OMAP2XXX_EN_DPLL_LOCKED 0x3
33 /* OMAP3xxx CM_CLKEN_PLL*.EN_*_DPLL bits - for omap2_get_dpll_rate() */
34 #define OMAP3XXX_EN_DPLL_LPBYPASS 0x5
35 #define OMAP3XXX_EN_DPLL_FRBYPASS 0x6
36 #define OMAP3XXX_EN_DPLL_LOCKED 0x7
38 /* OMAP4xxx CM_CLKMODE_DPLL*.EN_*_DPLL bits - for omap2_get_dpll_rate() */
39 #define OMAP4XXX_EN_DPLL_MNBYPASS 0x4
41 /* CM_CLKEN_PLL*.EN* bit values - not all are available for every DPLL */
42 #define DPLL_LOW_POWER_STOP 0x1
43 #define DPLL_LOW_POWER_BYPASS 0x5
44 #define DPLL_LOCKED 0x7
46 /* DPLL Type and DCO Selection Flags */
47 #define DPLL_J_TYPE 0x1
49 int omap2_clk_enable(struct clk *clk);
50 void omap2_clk_disable(struct clk *clk);
51 long omap2_clk_round_rate(struct clk *clk, unsigned long rate);
52 int omap2_clk_set_rate(struct clk *clk, unsigned long rate);
53 int omap2_clk_set_parent(struct clk *clk, struct clk *new_parent);
54 long omap2_dpll_round_rate(struct clk *clk, unsigned long target_rate);
55 unsigned long omap3_dpll_recalc(struct clk *clk);
56 unsigned long omap3_clkoutx2_recalc(struct clk *clk);
57 void omap3_dpll_allow_idle(struct clk *clk);
58 void omap3_dpll_deny_idle(struct clk *clk);
59 u32 omap3_dpll_autoidle_read(struct clk *clk);
60 int omap3_noncore_dpll_set_rate(struct clk *clk, unsigned long rate);
61 int omap3_noncore_dpll_enable(struct clk *clk);
62 void omap3_noncore_dpll_disable(struct clk *clk);
63 int omap4_dpllmx_gatectrl_read(struct clk *clk);
64 void omap4_dpllmx_allow_gatectrl(struct clk *clk);
65 void omap4_dpllmx_deny_gatectrl(struct clk *clk);
66 long omap4_dpll_regm4xen_round_rate(struct clk *clk, unsigned long target_rate);
67 unsigned long omap4_dpll_regm4xen_recalc(struct clk *clk);
69 #ifdef CONFIG_OMAP_RESET_CLOCKS
70 void omap2_clk_disable_unused(struct clk *clk);
71 #else
72 #define omap2_clk_disable_unused NULL
73 #endif
75 void omap2_init_clk_clkdm(struct clk *clk);
76 void __init omap2_clk_disable_clkdm_control(void);
78 /* clkt_clksel.c public functions */
79 u32 omap2_clksel_round_rate_div(struct clk *clk, unsigned long target_rate,
80 u32 *new_div);
81 void omap2_init_clksel_parent(struct clk *clk);
82 unsigned long omap2_clksel_recalc(struct clk *clk);
83 long omap2_clksel_round_rate(struct clk *clk, unsigned long target_rate);
84 int omap2_clksel_set_rate(struct clk *clk, unsigned long rate);
85 int omap2_clksel_set_parent(struct clk *clk, struct clk *new_parent);
87 /* clkt_iclk.c public functions */
88 extern void omap2_clkt_iclk_allow_idle(struct clk *clk);
89 extern void omap2_clkt_iclk_deny_idle(struct clk *clk);
91 u32 omap2_get_dpll_rate(struct clk *clk);
92 void omap2_init_dpll_parent(struct clk *clk);
94 int omap2_wait_clock_ready(void __iomem *reg, u32 cval, const char *name);
97 #ifdef CONFIG_ARCH_OMAP2
98 void omap2xxx_clk_prepare_for_reboot(void);
99 #else
100 static inline void omap2xxx_clk_prepare_for_reboot(void)
101 {
102 }
103 #endif
105 #ifdef CONFIG_ARCH_OMAP3
106 void omap3_clk_prepare_for_reboot(void);
107 #else
108 static inline void omap3_clk_prepare_for_reboot(void)
109 {
110 }
111 #endif
113 #ifdef CONFIG_ARCH_OMAP4
114 void omap4_clk_prepare_for_reboot(void);
115 #else
116 static inline void omap4_clk_prepare_for_reboot(void)
117 {
118 }
119 #endif
121 int omap2_dflt_clk_enable(struct clk *clk);
122 void omap2_dflt_clk_disable(struct clk *clk);
123 void omap2_clk_dflt_find_companion(struct clk *clk, void __iomem **other_reg,
124 u8 *other_bit);
125 void omap2_clk_dflt_find_idlest(struct clk *clk, void __iomem **idlest_reg,
126 u8 *idlest_bit, u8 *idlest_val);
127 int omap2_clk_switch_mpurate_at_boot(const char *mpurate_ck_name);
128 void omap2_clk_print_new_rates(const char *hfclkin_ck_name,
129 const char *core_ck_name,
130 const char *mpu_ck_name);
132 extern u16 cpu_mask;
134 extern const struct clkops clkops_omap2_dflt_wait;
135 extern const struct clkops clkops_dummy;
136 extern const struct clkops clkops_omap2_dflt;
138 extern struct clk_functions omap2_clk_functions;
139 extern struct clk *vclk, *sclk;
141 extern const struct clksel_rate gpt_32k_rates[];
142 extern const struct clksel_rate gpt_sys_rates[];
143 extern const struct clksel_rate gfx_l3_rates[];
144 extern const struct clksel_rate dsp_ick_rates[];
146 #if defined(CONFIG_ARCH_OMAP2) && defined(CONFIG_CPU_FREQ)
147 extern void omap2_clk_init_cpufreq_table(struct cpufreq_frequency_table **table);
148 extern void omap2_clk_exit_cpufreq_table(struct cpufreq_frequency_table **table);
149 #else
150 #define omap2_clk_init_cpufreq_table 0
151 #define omap2_clk_exit_cpufreq_table 0
152 #endif
154 extern const struct clkops clkops_omap2_iclk_dflt_wait;
155 extern const struct clkops clkops_omap2_iclk_dflt;
156 extern const struct clkops clkops_omap2_iclk_idle_only;
157 extern const struct clkops clkops_omap2_mdmclk_dflt_wait;
158 extern const struct clkops clkops_omap2xxx_dpll_ops;
159 extern const struct clkops clkops_omap3_noncore_dpll_ops;
160 extern const struct clkops clkops_omap3_core_dpll_ops;
161 extern const struct clkops clkops_omap4_dpllmx_ops;
163 #endif