]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/clock2430.c
ARM: OMAP3+: dpll: Configure autoidle mode only if its supported
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / clock2430.c
1 /*
2  * clock2430.c - OMAP2430-specific clock integration code
3  *
4  * Copyright (C) 2005-2008 Texas Instruments, Inc.
5  * Copyright (C) 2004-2010 Nokia Corporation
6  *
7  * Contacts:
8  * Richard Woodruff <r-woodruff2@ti.com>
9  * Paul Walmsley
10  *
11  * Based on earlier work by Tuukka Tikkanen, Tony Lindgren,
12  * Gordon McNutt and RidgeRun, Inc.
13  *
14  * This program is free software; you can redistribute it and/or modify
15  * it under the terms of the GNU General Public License version 2 as
16  * published by the Free Software Foundation.
17  */
18 #undef DEBUG
20 #include <linux/kernel.h>
21 #include <linux/clk.h>
22 #include <linux/io.h>
24 #include <plat/clock.h>
26 #include "clock.h"
27 #include "clock2xxx.h"
28 #include "cm2xxx_3xxx.h"
29 #include "cm-regbits-24xx.h"
31 /**
32  * omap2430_clk_i2chs_find_idlest - return CM_IDLEST info for 2430 I2CHS
33  * @clk: struct clk * being enabled
34  * @idlest_reg: void __iomem ** to store CM_IDLEST reg address into
35  * @idlest_bit: pointer to a u8 to store the CM_IDLEST bit shift into
36  * @idlest_val: pointer to a u8 to store the CM_IDLEST indicator
37  *
38  * OMAP2430 I2CHS CM_IDLEST bits are in CM_IDLEST1_CORE, but the
39  * CM_*CLKEN bits are in CM_{I,F}CLKEN2_CORE.  This custom function
40  * passes back the correct CM_IDLEST register address for I2CHS
41  * modules.  No return value.
42  */
43 static void omap2430_clk_i2chs_find_idlest(struct clk *clk,
44                                            void __iomem **idlest_reg,
45                                            u8 *idlest_bit,
46                                            u8 *idlest_val)
47 {
48         *idlest_reg = OMAP2430_CM_REGADDR(CORE_MOD, CM_IDLEST);
49         *idlest_bit = clk->enable_bit;
50         *idlest_val = OMAP24XX_CM_IDLEST_VAL;
51 }
53 /* 2430 I2CHS has non-standard IDLEST register */
54 const struct clkops clkops_omap2430_i2chs_wait = {
55         .enable         = omap2_dflt_clk_enable,
56         .disable        = omap2_dflt_clk_disable,
57         .find_idlest    = omap2430_clk_i2chs_find_idlest,
58         .find_companion = omap2_clk_dflt_find_companion,
59 };