]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/clock34xx.c
ARM: OMAP: AM33XX: Low power optimizations
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / clock34xx.c
1 /*
2  * OMAP3-specific clock framework functions
3  *
4  * Copyright (C) 2007-2008 Texas Instruments, Inc.
5  * Copyright (C) 2007-2011 Nokia Corporation
6  *
7  * Paul Walmsley
8  * Jouni Högander
9  *
10  * Parts of this code are based on code written by
11  * Richard Woodruff, Tony Lindgren, Tuukka Tikkanen, Karthik Dasu,
12  * Russell King
13  *
14  * This program is free software; you can redistribute it and/or modify
15  * it under the terms of the GNU General Public License version 2 as
16  * published by the Free Software Foundation.
17  */
18 #undef DEBUG
20 #include <linux/kernel.h>
21 #include <linux/clk.h>
22 #include <linux/io.h>
24 #include <plat/clock.h>
26 #include "clock.h"
27 #include "clock34xx.h"
28 #include "cm2xxx_3xxx.h"
29 #include "cm-regbits-34xx.h"
31 /**
32  * omap3430es2_clk_ssi_find_idlest - return CM_IDLEST info for SSI
33  * @clk: struct clk * being enabled
34  * @idlest_reg: void __iomem ** to store CM_IDLEST reg address into
35  * @idlest_bit: pointer to a u8 to store the CM_IDLEST bit shift into
36  * @idlest_val: pointer to a u8 to store the CM_IDLEST indicator
37  *
38  * The OMAP3430ES2 SSI target CM_IDLEST bit is at a different shift
39  * from the CM_{I,F}CLKEN bit.  Pass back the correct info via
40  * @idlest_reg and @idlest_bit.  No return value.
41  */
42 static void omap3430es2_clk_ssi_find_idlest(struct clk *clk,
43                                             void __iomem **idlest_reg,
44                                             u8 *idlest_bit,
45                                             u8 *idlest_val)
46 {
47         u32 r;
49         r = (((__force u32)clk->enable_reg & ~0xf0) | 0x20);
50         *idlest_reg = (__force void __iomem *)r;
51         *idlest_bit = OMAP3430ES2_ST_SSI_IDLE_SHIFT;
52         *idlest_val = OMAP34XX_CM_IDLEST_VAL;
53 }
55 const struct clkops clkops_omap3430es2_ssi_wait = {
56         .enable         = omap2_dflt_clk_enable,
57         .disable        = omap2_dflt_clk_disable,
58         .find_idlest    = omap3430es2_clk_ssi_find_idlest,
59         .find_companion = omap2_clk_dflt_find_companion,
60 };
62 const struct clkops clkops_omap3430es2_iclk_ssi_wait = {
63         .enable         = omap2_dflt_clk_enable,
64         .disable        = omap2_dflt_clk_disable,
65         .find_idlest    = omap3430es2_clk_ssi_find_idlest,
66         .find_companion = omap2_clk_dflt_find_companion,
67         .allow_idle     = omap2_clkt_iclk_allow_idle,
68         .deny_idle      = omap2_clkt_iclk_deny_idle,
69 };
71 /**
72  * omap3430es2_clk_dss_usbhost_find_idlest - CM_IDLEST info for DSS, USBHOST
73  * @clk: struct clk * being enabled
74  * @idlest_reg: void __iomem ** to store CM_IDLEST reg address into
75  * @idlest_bit: pointer to a u8 to store the CM_IDLEST bit shift into
76  * @idlest_val: pointer to a u8 to store the CM_IDLEST indicator
77  *
78  * Some OMAP modules on OMAP3 ES2+ chips have both initiator and
79  * target IDLEST bits.  For our purposes, we are concerned with the
80  * target IDLEST bits, which exist at a different bit position than
81  * the *CLKEN bit position for these modules (DSS and USBHOST) (The
82  * default find_idlest code assumes that they are at the same
83  * position.)  No return value.
84  */
85 static void omap3430es2_clk_dss_usbhost_find_idlest(struct clk *clk,
86                                                     void __iomem **idlest_reg,
87                                                     u8 *idlest_bit,
88                                                     u8 *idlest_val)
89 {
90         u32 r;
92         r = (((__force u32)clk->enable_reg & ~0xf0) | 0x20);
93         *idlest_reg = (__force void __iomem *)r;
94         /* USBHOST_IDLE has same shift */
95         *idlest_bit = OMAP3430ES2_ST_DSS_IDLE_SHIFT;
96         *idlest_val = OMAP34XX_CM_IDLEST_VAL;
97 }
99 const struct clkops clkops_omap3430es2_dss_usbhost_wait = {
100         .enable         = omap2_dflt_clk_enable,
101         .disable        = omap2_dflt_clk_disable,
102         .find_idlest    = omap3430es2_clk_dss_usbhost_find_idlest,
103         .find_companion = omap2_clk_dflt_find_companion,
104 };
106 const struct clkops clkops_omap3430es2_iclk_dss_usbhost_wait = {
107         .enable         = omap2_dflt_clk_enable,
108         .disable        = omap2_dflt_clk_disable,
109         .find_idlest    = omap3430es2_clk_dss_usbhost_find_idlest,
110         .find_companion = omap2_clk_dflt_find_companion,
111         .allow_idle     = omap2_clkt_iclk_allow_idle,
112         .deny_idle      = omap2_clkt_iclk_deny_idle,
113 };
115 /**
116  * omap3430es2_clk_hsotgusb_find_idlest - return CM_IDLEST info for HSOTGUSB
117  * @clk: struct clk * being enabled
118  * @idlest_reg: void __iomem ** to store CM_IDLEST reg address into
119  * @idlest_bit: pointer to a u8 to store the CM_IDLEST bit shift into
120  * @idlest_val: pointer to a u8 to store the CM_IDLEST indicator
121  *
122  * The OMAP3430ES2 HSOTGUSB target CM_IDLEST bit is at a different
123  * shift from the CM_{I,F}CLKEN bit.  Pass back the correct info via
124  * @idlest_reg and @idlest_bit.  No return value.
125  */
126 static void omap3430es2_clk_hsotgusb_find_idlest(struct clk *clk,
127                                                  void __iomem **idlest_reg,
128                                                  u8 *idlest_bit,
129                                                  u8 *idlest_val)
131         u32 r;
133         r = (((__force u32)clk->enable_reg & ~0xf0) | 0x20);
134         *idlest_reg = (__force void __iomem *)r;
135         *idlest_bit = OMAP3430ES2_ST_HSOTGUSB_IDLE_SHIFT;
136         *idlest_val = OMAP34XX_CM_IDLEST_VAL;
139 const struct clkops clkops_omap3430es2_hsotgusb_wait = {
140         .enable         = omap2_dflt_clk_enable,
141         .disable        = omap2_dflt_clk_disable,
142         .find_idlest    = omap3430es2_clk_hsotgusb_find_idlest,
143         .find_companion = omap2_clk_dflt_find_companion,
144 };
146 const struct clkops clkops_omap3430es2_iclk_hsotgusb_wait = {
147         .enable         = omap2_dflt_clk_enable,
148         .disable        = omap2_dflt_clk_disable,
149         .find_idlest    = omap3430es2_clk_hsotgusb_find_idlest,
150         .find_companion = omap2_clk_dflt_find_companion,
151         .allow_idle     = omap2_clkt_iclk_allow_idle,
152         .deny_idle      = omap2_clkt_iclk_deny_idle,
153 };