1 /*
2 * OMAP3-specific clock framework functions
3 *
4 * Copyright (C) 2007-2008 Texas Instruments, Inc.
5 * Copyright (C) 2007-2010 Nokia Corporation
6 *
7 * Paul Walmsley
8 * Jouni Högander
9 *
10 * Parts of this code are based on code written by
11 * Richard Woodruff, Tony Lindgren, Tuukka Tikkanen, Karthik Dasu
12 *
13 * This program is free software; you can redistribute it and/or modify
14 * it under the terms of the GNU General Public License version 2 as
15 * published by the Free Software Foundation.
16 */
17 #undef DEBUG
19 #include <linux/kernel.h>
20 #include <linux/errno.h>
21 #include <linux/clk.h>
22 #include <linux/io.h>
24 #include <plat/clock.h>
26 #include "clock.h"
27 #include "clock3xxx.h"
28 #include "prm2xxx_3xxx.h"
29 #include "prm-regbits-34xx.h"
30 #include "cm2xxx_3xxx.h"
31 #include "cm-regbits-34xx.h"
33 /*
34 * DPLL5_FREQ_FOR_USBHOST: USBHOST and USBTLL are the only clocks
35 * that are sourced by DPLL5, and both of these require this clock
36 * to be at 120 MHz for proper operation.
37 */
38 #define DPLL5_FREQ_FOR_USBHOST 120000000
40 /* needed by omap3_core_dpll_m2_set_rate() */
41 struct clk *sdrc_ick_p, *arm_fck_p;
43 int omap3_dpll4_set_rate(struct clk *clk, unsigned long rate)
44 {
45 /*
46 * According to the 12-5 CDP code from TI, "Limitation 2.5"
47 * on 3430ES1 prevents us from changing DPLL multipliers or dividers
48 * on DPLL4.
49 */
50 if (omap_rev() == OMAP3430_REV_ES1_0) {
51 pr_err("clock: DPLL4 cannot change rate due to "
52 "silicon 'Limitation 2.5' on 3430ES1.\n");
53 return -EINVAL;
54 }
56 return omap3_noncore_dpll_set_rate(clk, rate);
57 }
59 void __init omap3_clk_lock_dpll5(void)
60 {
61 struct clk *dpll5_clk;
62 struct clk *dpll5_m2_clk;
64 dpll5_clk = clk_get(NULL, "dpll5_ck");
65 clk_set_rate(dpll5_clk, DPLL5_FREQ_FOR_USBHOST);
66 clk_enable(dpll5_clk);
68 /* Program dpll5_m2_clk divider for no division */
69 dpll5_m2_clk = clk_get(NULL, "dpll5_m2_ck");
70 clk_enable(dpll5_m2_clk);
71 clk_set_rate(dpll5_m2_clk, DPLL5_FREQ_FOR_USBHOST);
73 clk_disable(dpll5_m2_clk);
74 clk_disable(dpll5_clk);
75 return;
76 }
78 /* Common clock code */
80 /*
81 * Switch the MPU rate if specified on cmdline. We cannot do this
82 * early until cmdline is parsed. XXX This should be removed from the
83 * clock code and handled by the OPP layer code in the near future.
84 */
85 static int __init omap3xxx_clk_arch_init(void)
86 {
87 int ret;
89 if (!cpu_is_omap34xx())
90 return 0;
92 ret = omap2_clk_switch_mpurate_at_boot("dpll1_ck");
93 if (!ret)
94 omap2_clk_print_new_rates("osc_sys_ck", "core_ck", "arm_fck");
96 return ret;
97 }
99 arch_initcall(omap3xxx_clk_arch_init);