1 /*
2 * arch/arm/plat-omap/include/mach/clockdomain.h
3 *
4 * OMAP2/3 clockdomain framework functions
5 *
6 * Copyright (C) 2008 Texas Instruments, Inc.
7 * Copyright (C) 2008-2011 Nokia Corporation
8 *
9 * Paul Walmsley
10 *
11 * This program is free software; you can redistribute it and/or modify
12 * it under the terms of the GNU General Public License version 2 as
13 * published by the Free Software Foundation.
14 */
16 #ifndef __ARCH_ARM_MACH_OMAP2_CLOCKDOMAIN_H
17 #define __ARCH_ARM_MACH_OMAP2_CLOCKDOMAIN_H
19 #include <linux/init.h>
20 #include <linux/spinlock.h>
22 #include "powerdomain.h"
23 #include <plat/clock.h>
24 #include <plat/omap_hwmod.h>
25 #include <plat/cpu.h>
27 /*
28 * Clockdomain flags
29 *
30 * XXX Document CLKDM_CAN_* flags
31 *
32 * CLKDM_NO_AUTODEPS: Prevent "autodeps" from being added/removed from this
33 * clockdomain. (Currently, this applies to OMAP3 clockdomains only.)
34 */
35 #define CLKDM_CAN_FORCE_SLEEP (1 << 0)
36 #define CLKDM_CAN_FORCE_WAKEUP (1 << 1)
37 #define CLKDM_CAN_ENABLE_AUTO (1 << 2)
38 #define CLKDM_CAN_DISABLE_AUTO (1 << 3)
39 #define CLKDM_NO_AUTODEPS (1 << 4)
41 #define CLKDM_CAN_HWSUP (CLKDM_CAN_ENABLE_AUTO | CLKDM_CAN_DISABLE_AUTO)
42 #define CLKDM_CAN_SWSUP (CLKDM_CAN_FORCE_SLEEP | CLKDM_CAN_FORCE_WAKEUP)
43 #define CLKDM_CAN_HWSUP_SWSUP (CLKDM_CAN_SWSUP | CLKDM_CAN_HWSUP)
45 /**
46 * struct clkdm_autodep - clkdm deps to add when entering/exiting hwsup mode
47 * @clkdm: clockdomain to add wkdep+sleepdep on - set name member only
48 *
49 * A clockdomain that should have wkdeps and sleepdeps added when a
50 * clockdomain should stay active in hwsup mode; and conversely,
51 * removed when the clockdomain should be allowed to go inactive in
52 * hwsup mode.
53 *
54 * Autodeps are deprecated and should be removed after
55 * omap_hwmod-based fine-grained module idle control is added.
56 */
57 struct clkdm_autodep {
58 union {
59 const char *name;
60 struct clockdomain *ptr;
61 } clkdm;
62 };
64 /**
65 * struct clkdm_dep - encode dependencies between clockdomains
66 * @clkdm_name: clockdomain name
67 * @clkdm: pointer to the struct clockdomain of @clkdm_name
68 * @wkdep_usecount: Number of wakeup dependencies causing this clkdm to wake
69 * @sleepdep_usecount: Number of sleep deps that could prevent clkdm from idle
70 *
71 * Statically defined. @clkdm is resolved from @clkdm_name at runtime and
72 * should not be pre-initialized.
73 *
74 * XXX Should also include hardware (fixed) dependencies.
75 */
76 struct clkdm_dep {
77 const char *clkdm_name;
78 struct clockdomain *clkdm;
79 atomic_t wkdep_usecount;
80 atomic_t sleepdep_usecount;
81 };
83 /* Possible flags for struct clockdomain._flags */
84 #define _CLKDM_FLAG_HWSUP_ENABLED BIT(0)
86 /**
87 * struct clockdomain - OMAP clockdomain
88 * @name: clockdomain name
89 * @pwrdm: powerdomain containing this clockdomain
90 * @clktrctrl_reg: CLKSTCTRL reg for the given clock domain
91 * @clktrctrl_mask: CLKTRCTRL/AUTOSTATE field mask in CM_CLKSTCTRL reg
92 * @flags: Clockdomain capability flags
93 * @_flags: Flags for use only by internal clockdomain code
94 * @dep_bit: Bit shift of this clockdomain's PM_WKDEP/CM_SLEEPDEP bit
95 * @prcm_partition: (OMAP4 only) PRCM partition ID for this clkdm's registers
96 * @cm_inst: (OMAP4 only) CM instance register offset
97 * @clkdm_offs: (OMAP4 only) CM clockdomain register offset
98 * @wkdep_srcs: Clockdomains that can be told to wake this powerdomain up
99 * @sleepdep_srcs: Clockdomains that can be told to keep this clkdm from inact
100 * @usecount: Usecount tracking
101 * @node: list_head to link all clockdomains together
102 *
103 * @prcm_partition should be a macro from mach-omap2/prcm44xx.h (OMAP4 only)
104 * @cm_inst should be a macro ending in _INST from the OMAP4 CM instance
105 * definitions (OMAP4 only)
106 * @clkdm_offs should be a macro ending in _CDOFFS from the OMAP4 CM instance
107 * definitions (OMAP4 only)
108 */
109 struct clockdomain {
110 const char *name;
111 union {
112 const char *name;
113 struct powerdomain *ptr;
114 } pwrdm;
115 const u16 clktrctrl_mask;
116 const u8 flags;
117 u8 _flags;
118 const u8 dep_bit;
119 const u8 prcm_partition;
120 const s16 cm_inst;
121 const u16 clkdm_offs;
122 struct clkdm_dep *wkdep_srcs;
123 struct clkdm_dep *sleepdep_srcs;
124 atomic_t usecount;
125 struct list_head node;
126 spinlock_t lock;
127 };
129 /**
130 * struct clkdm_ops - Arch specific function implementations
131 * @clkdm_add_wkdep: Add a wakeup dependency between clk domains
132 * @clkdm_del_wkdep: Delete a wakeup dependency between clk domains
133 * @clkdm_read_wkdep: Read wakeup dependency state between clk domains
134 * @clkdm_clear_all_wkdeps: Remove all wakeup dependencies from the clk domain
135 * @clkdm_add_sleepdep: Add a sleep dependency between clk domains
136 * @clkdm_del_sleepdep: Delete a sleep dependency between clk domains
137 * @clkdm_read_sleepdep: Read sleep dependency state between clk domains
138 * @clkdm_clear_all_sleepdeps: Remove all sleep dependencies from the clk domain
139 * @clkdm_sleep: Force a clockdomain to sleep
140 * @clkdm_wakeup: Force a clockdomain to wakeup
141 * @clkdm_allow_idle: Enable hw supervised idle transitions for clock domain
142 * @clkdm_deny_idle: Disable hw supervised idle transitions for clock domain
143 * @clkdm_clk_enable: Put the clkdm in right state for a clock enable
144 * @clkdm_clk_disable: Put the clkdm in right state for a clock disable
145 */
146 struct clkdm_ops {
147 int (*clkdm_add_wkdep)(struct clockdomain *clkdm1, struct clockdomain *clkdm2);
148 int (*clkdm_del_wkdep)(struct clockdomain *clkdm1, struct clockdomain *clkdm2);
149 int (*clkdm_read_wkdep)(struct clockdomain *clkdm1, struct clockdomain *clkdm2);
150 int (*clkdm_clear_all_wkdeps)(struct clockdomain *clkdm);
151 int (*clkdm_add_sleepdep)(struct clockdomain *clkdm1, struct clockdomain *clkdm2);
152 int (*clkdm_del_sleepdep)(struct clockdomain *clkdm1, struct clockdomain *clkdm2);
153 int (*clkdm_read_sleepdep)(struct clockdomain *clkdm1, struct clockdomain *clkdm2);
154 int (*clkdm_clear_all_sleepdeps)(struct clockdomain *clkdm);
155 int (*clkdm_sleep)(struct clockdomain *clkdm);
156 int (*clkdm_wakeup)(struct clockdomain *clkdm);
157 void (*clkdm_allow_idle)(struct clockdomain *clkdm);
158 void (*clkdm_deny_idle)(struct clockdomain *clkdm);
159 int (*clkdm_clk_enable)(struct clockdomain *clkdm);
160 int (*clkdm_clk_disable)(struct clockdomain *clkdm);
161 };
163 int clkdm_register_platform_funcs(struct clkdm_ops *co);
164 int clkdm_register_autodeps(struct clkdm_autodep *ia);
165 int clkdm_register_clkdms(struct clockdomain **c);
166 int clkdm_complete_init(void);
168 struct clockdomain *clkdm_lookup(const char *name);
170 int clkdm_for_each(int (*fn)(struct clockdomain *clkdm, void *user),
171 void *user);
172 struct powerdomain *clkdm_get_pwrdm(struct clockdomain *clkdm);
174 int clkdm_add_wkdep(struct clockdomain *clkdm1, struct clockdomain *clkdm2);
175 int clkdm_del_wkdep(struct clockdomain *clkdm1, struct clockdomain *clkdm2);
176 int clkdm_read_wkdep(struct clockdomain *clkdm1, struct clockdomain *clkdm2);
177 int clkdm_clear_all_wkdeps(struct clockdomain *clkdm);
178 int clkdm_add_sleepdep(struct clockdomain *clkdm1, struct clockdomain *clkdm2);
179 int clkdm_del_sleepdep(struct clockdomain *clkdm1, struct clockdomain *clkdm2);
180 int clkdm_read_sleepdep(struct clockdomain *clkdm1, struct clockdomain *clkdm2);
181 int clkdm_clear_all_sleepdeps(struct clockdomain *clkdm);
183 void clkdm_allow_idle(struct clockdomain *clkdm);
184 void clkdm_deny_idle(struct clockdomain *clkdm);
185 bool clkdm_in_hwsup(struct clockdomain *clkdm);
187 int clkdm_wakeup(struct clockdomain *clkdm);
188 int clkdm_sleep(struct clockdomain *clkdm);
190 int clkdm_clk_enable(struct clockdomain *clkdm, struct clk *clk);
191 int clkdm_clk_disable(struct clockdomain *clkdm, struct clk *clk);
192 int clkdm_hwmod_enable(struct clockdomain *clkdm, struct omap_hwmod *oh);
193 int clkdm_hwmod_disable(struct clockdomain *clkdm, struct omap_hwmod *oh);
195 extern void __init omap242x_clockdomains_init(void);
196 extern void __init omap243x_clockdomains_init(void);
197 extern void __init omap3xxx_clockdomains_init(void);
198 extern void __init am33xx_clockdomains_init(void);
199 extern void __init omap44xx_clockdomains_init(void);
200 extern void _clkdm_add_autodeps(struct clockdomain *clkdm);
201 extern void _clkdm_del_autodeps(struct clockdomain *clkdm);
203 extern struct clkdm_ops omap2_clkdm_operations;
204 extern struct clkdm_ops omap3_clkdm_operations;
205 extern struct clkdm_ops omap4_clkdm_operations;
207 extern struct clkdm_dep gfx_24xx_wkdeps[];
208 extern struct clkdm_dep dsp_24xx_wkdeps[];
209 extern struct clockdomain wkup_common_clkdm;
210 extern struct clockdomain prm_common_clkdm;
211 extern struct clockdomain cm_common_clkdm;
213 #endif