]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/clockdomain2xxx_3xxx.c
arm: am33xx: Add CPSW MII mac select support
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / clockdomain2xxx_3xxx.c
1 /*
2  * OMAP2 and OMAP3 clockdomain control
3  *
4  * Copyright (C) 2008-2010 Texas Instruments, Inc.
5  * Copyright (C) 2008-2010 Nokia Corporation
6  *
7  * Derived from mach-omap2/clockdomain.c written by Paul Walmsley
8  * Rajendra Nayak <rnayak@ti.com>
9  *
10  * This program is free software; you can redistribute it and/or modify
11  * it under the terms of the GNU General Public License version 2 as
12  * published by the Free Software Foundation.
13  */
15 #include <linux/types.h>
16 #include <plat/prcm.h>
17 #include "prm.h"
18 #include "prm2xxx_3xxx.h"
19 #include "cm.h"
20 #include "cm2xxx_3xxx.h"
21 #include "cm-regbits-24xx.h"
22 #include "cm-regbits-34xx.h"
23 #include "prm-regbits-24xx.h"
24 #include "clockdomain.h"
26 static int omap2_clkdm_add_wkdep(struct clockdomain *clkdm1,
27                                                 struct clockdomain *clkdm2)
28 {
29         omap2_prm_set_mod_reg_bits((1 << clkdm2->dep_bit),
30                                 clkdm1->pwrdm.ptr->prcm_offs, PM_WKDEP);
31         return 0;
32 }
34 static int omap2_clkdm_del_wkdep(struct clockdomain *clkdm1,
35                                                  struct clockdomain *clkdm2)
36 {
37         omap2_prm_clear_mod_reg_bits((1 << clkdm2->dep_bit),
38                                 clkdm1->pwrdm.ptr->prcm_offs, PM_WKDEP);
39         return 0;
40 }
42 static int omap2_clkdm_read_wkdep(struct clockdomain *clkdm1,
43                                                  struct clockdomain *clkdm2)
44 {
45         return omap2_prm_read_mod_bits_shift(clkdm1->pwrdm.ptr->prcm_offs,
46                                 PM_WKDEP, (1 << clkdm2->dep_bit));
47 }
49 static int omap2_clkdm_clear_all_wkdeps(struct clockdomain *clkdm)
50 {
51         struct clkdm_dep *cd;
52         u32 mask = 0;
54         for (cd = clkdm->wkdep_srcs; cd && cd->clkdm_name; cd++) {
55                 if (!cd->clkdm)
56                         continue; /* only happens if data is erroneous */
58                 /* PRM accesses are slow, so minimize them */
59                 mask |= 1 << cd->clkdm->dep_bit;
60                 atomic_set(&cd->wkdep_usecount, 0);
61         }
63         omap2_prm_clear_mod_reg_bits(mask, clkdm->pwrdm.ptr->prcm_offs,
64                                  PM_WKDEP);
65         return 0;
66 }
68 static int omap3_clkdm_add_sleepdep(struct clockdomain *clkdm1,
69                                                  struct clockdomain *clkdm2)
70 {
71         omap2_cm_set_mod_reg_bits((1 << clkdm2->dep_bit),
72                                 clkdm1->pwrdm.ptr->prcm_offs,
73                                 OMAP3430_CM_SLEEPDEP);
74         return 0;
75 }
77 static int omap3_clkdm_del_sleepdep(struct clockdomain *clkdm1,
78                                                  struct clockdomain *clkdm2)
79 {
80         omap2_cm_clear_mod_reg_bits((1 << clkdm2->dep_bit),
81                                 clkdm1->pwrdm.ptr->prcm_offs,
82                                 OMAP3430_CM_SLEEPDEP);
83         return 0;
84 }
86 static int omap3_clkdm_read_sleepdep(struct clockdomain *clkdm1,
87                                                  struct clockdomain *clkdm2)
88 {
89         return omap2_prm_read_mod_bits_shift(clkdm1->pwrdm.ptr->prcm_offs,
90                                 OMAP3430_CM_SLEEPDEP, (1 << clkdm2->dep_bit));
91 }
93 static int omap3_clkdm_clear_all_sleepdeps(struct clockdomain *clkdm)
94 {
95         struct clkdm_dep *cd;
96         u32 mask = 0;
98         for (cd = clkdm->sleepdep_srcs; cd && cd->clkdm_name; cd++) {
99                 if (!cd->clkdm)
100                         continue; /* only happens if data is erroneous */
102                 /* PRM accesses are slow, so minimize them */
103                 mask |= 1 << cd->clkdm->dep_bit;
104                 atomic_set(&cd->sleepdep_usecount, 0);
105         }
106         omap2_prm_clear_mod_reg_bits(mask, clkdm->pwrdm.ptr->prcm_offs,
107                                 OMAP3430_CM_SLEEPDEP);
108         return 0;
111 static int omap2_clkdm_sleep(struct clockdomain *clkdm)
113         omap2_cm_set_mod_reg_bits(OMAP24XX_FORCESTATE_MASK,
114                                 clkdm->pwrdm.ptr->prcm_offs,
115                                 OMAP2_PM_PWSTCTRL);
116         return 0;
119 static int omap2_clkdm_wakeup(struct clockdomain *clkdm)
121         omap2_cm_clear_mod_reg_bits(OMAP24XX_FORCESTATE_MASK,
122                                 clkdm->pwrdm.ptr->prcm_offs,
123                                 OMAP2_PM_PWSTCTRL);
124         return 0;
127 static void omap2_clkdm_allow_idle(struct clockdomain *clkdm)
129         if (atomic_read(&clkdm->usecount) > 0)
130                 _clkdm_add_autodeps(clkdm);
132         omap2xxx_cm_clkdm_enable_hwsup(clkdm->pwrdm.ptr->prcm_offs,
133                                 clkdm->clktrctrl_mask);
136 static void omap2_clkdm_deny_idle(struct clockdomain *clkdm)
138         omap2xxx_cm_clkdm_disable_hwsup(clkdm->pwrdm.ptr->prcm_offs,
139                                 clkdm->clktrctrl_mask);
141         if (atomic_read(&clkdm->usecount) > 0)
142                 _clkdm_del_autodeps(clkdm);
145 static void _enable_hwsup(struct clockdomain *clkdm)
147         if (cpu_is_omap24xx())
148                 omap2xxx_cm_clkdm_enable_hwsup(clkdm->pwrdm.ptr->prcm_offs,
149                                                clkdm->clktrctrl_mask);
150         else if (cpu_is_am33xx())
151                 am33xx_cm_clkdm_enable_hwsup(clkdm->cm_inst, clkdm->clkdm_offs,
152                                                clkdm->clktrctrl_mask);
153         else if (cpu_is_omap34xx())
154                 omap3xxx_cm_clkdm_enable_hwsup(clkdm->pwrdm.ptr->prcm_offs,
155                                                clkdm->clktrctrl_mask);
158 static void _disable_hwsup(struct clockdomain *clkdm)
160         if (cpu_is_omap24xx())
161                 omap2xxx_cm_clkdm_disable_hwsup(clkdm->pwrdm.ptr->prcm_offs,
162                                                 clkdm->clktrctrl_mask);
163         else if (cpu_is_am33xx())
164                 am33xx_cm_clkdm_disable_hwsup(clkdm->cm_inst, clkdm->clkdm_offs,
165                                                clkdm->clktrctrl_mask);
166         else if (cpu_is_omap34xx())
167                 omap3xxx_cm_clkdm_disable_hwsup(clkdm->pwrdm.ptr->prcm_offs,
168                                                 clkdm->clktrctrl_mask);
172 static int omap2_clkdm_clk_enable(struct clockdomain *clkdm)
174         bool hwsup = false;
176         if (!clkdm->clktrctrl_mask)
177                 return 0;
179         hwsup = omap2_cm_is_clkdm_in_hwsup(clkdm->pwrdm.ptr->prcm_offs,
180                                 clkdm->clktrctrl_mask);
182         if (hwsup) {
183                 /* Disable HW transitions when we are changing deps */
184                 _disable_hwsup(clkdm);
185                 _clkdm_add_autodeps(clkdm);
186                 _enable_hwsup(clkdm);
187         } else {
188                 if (clkdm->flags & CLKDM_CAN_FORCE_WAKEUP)
189                         omap2_clkdm_wakeup(clkdm);
190         }
192         return 0;
195 static int omap2_clkdm_clk_disable(struct clockdomain *clkdm)
197         bool hwsup = false;
199         if (!clkdm->clktrctrl_mask)
200                 return 0;
202         hwsup = omap2_cm_is_clkdm_in_hwsup(clkdm->pwrdm.ptr->prcm_offs,
203                                 clkdm->clktrctrl_mask);
205         if (hwsup) {
206                 /* Disable HW transitions when we are changing deps */
207                 _disable_hwsup(clkdm);
208                 _clkdm_del_autodeps(clkdm);
209                 _enable_hwsup(clkdm);
210         } else {
211                 if (clkdm->flags & CLKDM_CAN_FORCE_SLEEP)
212                         omap2_clkdm_sleep(clkdm);
213         }
215         return 0;
218 static int omap3_clkdm_sleep(struct clockdomain *clkdm)
220         if (cpu_is_am33xx())
221                 am33xx_cm_clkdm_force_sleep(clkdm->cm_inst, clkdm->clkdm_offs,
222                                 clkdm->clktrctrl_mask);
223         else
224                 omap3xxx_cm_clkdm_force_sleep(clkdm->pwrdm.ptr->prcm_offs,
225                                 clkdm->clktrctrl_mask);
226         return 0;
229 static int omap3_clkdm_wakeup(struct clockdomain *clkdm)
231         if (cpu_is_am33xx())
232                 am33xx_cm_clkdm_force_wakeup(clkdm->cm_inst, clkdm->clkdm_offs,
233                                 clkdm->clktrctrl_mask);
234         else
235                 omap3xxx_cm_clkdm_force_wakeup(clkdm->pwrdm.ptr->prcm_offs,
236                                 clkdm->clktrctrl_mask);
237         return 0;
240 static void omap3_clkdm_allow_idle(struct clockdomain *clkdm)
242         if (atomic_read(&clkdm->usecount) > 0)
243                 _clkdm_add_autodeps(clkdm);
245         omap3xxx_cm_clkdm_enable_hwsup(clkdm->pwrdm.ptr->prcm_offs,
246                                 clkdm->clktrctrl_mask);
249 static void omap3_clkdm_deny_idle(struct clockdomain *clkdm)
251         omap3xxx_cm_clkdm_disable_hwsup(clkdm->pwrdm.ptr->prcm_offs,
252                                 clkdm->clktrctrl_mask);
254         if (atomic_read(&clkdm->usecount) > 0)
255                 _clkdm_del_autodeps(clkdm);
258 struct clkdm_ops omap2_clkdm_operations = {
259         .clkdm_add_wkdep        = omap2_clkdm_add_wkdep,
260         .clkdm_del_wkdep        = omap2_clkdm_del_wkdep,
261         .clkdm_read_wkdep       = omap2_clkdm_read_wkdep,
262         .clkdm_clear_all_wkdeps = omap2_clkdm_clear_all_wkdeps,
263         .clkdm_sleep            = omap2_clkdm_sleep,
264         .clkdm_wakeup           = omap2_clkdm_wakeup,
265         .clkdm_allow_idle       = omap2_clkdm_allow_idle,
266         .clkdm_deny_idle        = omap2_clkdm_deny_idle,
267         .clkdm_clk_enable       = omap2_clkdm_clk_enable,
268         .clkdm_clk_disable      = omap2_clkdm_clk_disable,
269 };
271 struct clkdm_ops omap3_clkdm_operations = {
272         .clkdm_add_wkdep        = omap2_clkdm_add_wkdep,
273         .clkdm_del_wkdep        = omap2_clkdm_del_wkdep,
274         .clkdm_read_wkdep       = omap2_clkdm_read_wkdep,
275         .clkdm_clear_all_wkdeps = omap2_clkdm_clear_all_wkdeps,
276         .clkdm_add_sleepdep     = omap3_clkdm_add_sleepdep,
277         .clkdm_del_sleepdep     = omap3_clkdm_del_sleepdep,
278         .clkdm_read_sleepdep    = omap3_clkdm_read_sleepdep,
279         .clkdm_clear_all_sleepdeps      = omap3_clkdm_clear_all_sleepdeps,
280         .clkdm_sleep            = omap3_clkdm_sleep,
281         .clkdm_wakeup           = omap3_clkdm_wakeup,
282         .clkdm_allow_idle       = omap3_clkdm_allow_idle,
283         .clkdm_deny_idle        = omap3_clkdm_deny_idle,
284         .clkdm_clk_enable       = omap2_clkdm_clk_enable,
285         .clkdm_clk_disable      = omap2_clkdm_clk_disable,
286 };