]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/clockdomain44xx.c
ARM: OMAP2+: nand: Fix build breakage
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / clockdomain44xx.c
1 /*
2  * OMAP4 clockdomain control
3  *
4  * Copyright (C) 2008-2010 Texas Instruments, Inc.
5  * Copyright (C) 2008-2010 Nokia Corporation
6  *
7  * Derived from mach-omap2/clockdomain.c written by Paul Walmsley
8  * Rajendra Nayak <rnayak@ti.com>
9  *
10  * This program is free software; you can redistribute it and/or modify
11  * it under the terms of the GNU General Public License version 2 as
12  * published by the Free Software Foundation.
13  */
15 #include <linux/kernel.h>
16 #include "clockdomain.h"
17 #include "cminst44xx.h"
18 #include "cm44xx.h"
20 static int omap4_clkdm_add_wkup_sleep_dep(struct clockdomain *clkdm1,
21                                         struct clockdomain *clkdm2)
22 {
23         omap4_cminst_set_inst_reg_bits((1 << clkdm2->dep_bit),
24                                         clkdm1->prcm_partition,
25                                         clkdm1->cm_inst, clkdm1->clkdm_offs +
26                                         OMAP4_CM_STATICDEP);
27         return 0;
28 }
30 static int omap4_clkdm_del_wkup_sleep_dep(struct clockdomain *clkdm1,
31                                         struct clockdomain *clkdm2)
32 {
33         omap4_cminst_clear_inst_reg_bits((1 << clkdm2->dep_bit),
34                                         clkdm1->prcm_partition,
35                                         clkdm1->cm_inst, clkdm1->clkdm_offs +
36                                         OMAP4_CM_STATICDEP);
37         return 0;
38 }
40 static int omap4_clkdm_read_wkup_sleep_dep(struct clockdomain *clkdm1,
41                                         struct clockdomain *clkdm2)
42 {
43         return omap4_cminst_read_inst_reg_bits(clkdm1->prcm_partition,
44                                         clkdm1->cm_inst, clkdm1->clkdm_offs +
45                                         OMAP4_CM_STATICDEP,
46                                         (1 << clkdm2->dep_bit));
47 }
49 static int omap4_clkdm_clear_all_wkup_sleep_deps(struct clockdomain *clkdm)
50 {
51         struct clkdm_dep *cd;
52         u32 mask = 0;
54         for (cd = clkdm->wkdep_srcs; cd && cd->clkdm_name; cd++) {
55                 if (!cd->clkdm)
56                         continue; /* only happens if data is erroneous */
58                 mask |= 1 << cd->clkdm->dep_bit;
59                 atomic_set(&cd->wkdep_usecount, 0);
60         }
62         omap4_cminst_clear_inst_reg_bits(mask, clkdm->prcm_partition,
63                                         clkdm->cm_inst, clkdm->clkdm_offs +
64                                         OMAP4_CM_STATICDEP);
65         return 0;
66 }
68 static int omap4_clkdm_sleep(struct clockdomain *clkdm)
69 {
70         omap4_cminst_clkdm_force_sleep(clkdm->prcm_partition,
71                                         clkdm->cm_inst, clkdm->clkdm_offs);
72         return 0;
73 }
75 static int omap4_clkdm_wakeup(struct clockdomain *clkdm)
76 {
77         omap4_cminst_clkdm_force_wakeup(clkdm->prcm_partition,
78                                         clkdm->cm_inst, clkdm->clkdm_offs);
79         return 0;
80 }
82 static void omap4_clkdm_allow_idle(struct clockdomain *clkdm)
83 {
84         omap4_cminst_clkdm_enable_hwsup(clkdm->prcm_partition,
85                                         clkdm->cm_inst, clkdm->clkdm_offs);
86 }
88 static void omap4_clkdm_deny_idle(struct clockdomain *clkdm)
89 {
90         omap4_cminst_clkdm_disable_hwsup(clkdm->prcm_partition,
91                                         clkdm->cm_inst, clkdm->clkdm_offs);
92 }
94 static int omap4_clkdm_clk_enable(struct clockdomain *clkdm)
95 {
96         if (clkdm->flags & CLKDM_CAN_FORCE_WAKEUP)
97                 return omap4_clkdm_wakeup(clkdm);
99         return 0;
102 static int omap4_clkdm_clk_disable(struct clockdomain *clkdm)
104         bool hwsup = false;
106         hwsup = omap4_cminst_is_clkdm_in_hwsup(clkdm->prcm_partition,
107                                         clkdm->cm_inst, clkdm->clkdm_offs);
109         if (!hwsup && (clkdm->flags & CLKDM_CAN_FORCE_SLEEP))
110                 omap4_clkdm_sleep(clkdm);
112         return 0;
115 struct clkdm_ops omap4_clkdm_operations = {
116         .clkdm_add_wkdep        = omap4_clkdm_add_wkup_sleep_dep,
117         .clkdm_del_wkdep        = omap4_clkdm_del_wkup_sleep_dep,
118         .clkdm_read_wkdep       = omap4_clkdm_read_wkup_sleep_dep,
119         .clkdm_clear_all_wkdeps = omap4_clkdm_clear_all_wkup_sleep_deps,
120         .clkdm_add_sleepdep     = omap4_clkdm_add_wkup_sleep_dep,
121         .clkdm_del_sleepdep     = omap4_clkdm_del_wkup_sleep_dep,
122         .clkdm_read_sleepdep    = omap4_clkdm_read_wkup_sleep_dep,
123         .clkdm_clear_all_sleepdeps      = omap4_clkdm_clear_all_wkup_sleep_deps,
124         .clkdm_sleep            = omap4_clkdm_sleep,
125         .clkdm_wakeup           = omap4_clkdm_wakeup,
126         .clkdm_allow_idle       = omap4_clkdm_allow_idle,
127         .clkdm_deny_idle        = omap4_clkdm_deny_idle,
128         .clkdm_clk_enable       = omap4_clkdm_clk_enable,
129         .clkdm_clk_disable      = omap4_clkdm_clk_disable,
130 };
132 struct clkdm_ops am33xx_clkdm_operations = {
133         .clkdm_sleep            = omap4_clkdm_sleep,
134         .clkdm_wakeup           = omap4_clkdm_wakeup,
135         .clkdm_clk_enable       = omap4_clkdm_clk_enable,
136         .clkdm_clk_disable      = omap4_clkdm_clk_disable,
137 };