1 /*
2 * OMAP2420 clockdomains
3 *
4 * Copyright (C) 2008-2011 Texas Instruments, Inc.
5 * Copyright (C) 2008-2010 Nokia Corporation
6 *
7 * Paul Walmsley, Jouni Högander
8 *
9 * This file contains clockdomains and clockdomain wakeup dependencies
10 * for OMAP2420 chips. Some notes:
11 *
12 * A useful validation rule for struct clockdomain: Any clockdomain
13 * referenced by a wkdep_srcs must have a dep_bit assigned. So
14 * wkdep_srcs are really just software-controllable dependencies.
15 * Non-software-controllable dependencies do exist, but they are not
16 * encoded below (yet).
17 *
18 * 24xx does not support programmable sleep dependencies (SLEEPDEP)
19 *
20 * The overly-specific dep_bit names are due to a bit name collision
21 * with CM_FCLKEN_{DSP,IVA2}. The DSP/IVA2 PM_WKDEP and CM_SLEEPDEP shift
22 * value are the same for all powerdomains: 2
23 *
24 * XXX should dep_bit be a mask, so we can test to see if it is 0 as a
25 * sanity check?
26 * XXX encode hardware fixed wakeup dependencies -- esp. for 3430 CORE
27 */
29 /*
30 * To-Do List
31 * -> Port the Sleep/Wakeup dependencies for the domains
32 * from the Power domain framework
33 */
35 #include <linux/kernel.h>
36 #include <linux/io.h>
38 #include "clockdomain.h"
39 #include "prm2xxx_3xxx.h"
40 #include "cm2xxx_3xxx.h"
41 #include "cm-regbits-24xx.h"
42 #include "prm-regbits-24xx.h"
44 /*
45 * Clockdomain dependencies for wkdeps
46 *
47 * XXX Hardware dependencies (e.g., dependencies that cannot be
48 * changed in software) are not included here yet, but should be.
49 */
51 /* Wakeup dependency source arrays */
53 /* 2420-specific possible wakeup dependencies */
55 /* 2420 PM_WKDEP_MPU: CORE, DSP, WKUP */
56 static struct clkdm_dep mpu_2420_wkdeps[] = {
57 { .clkdm_name = "core_l3_clkdm" },
58 { .clkdm_name = "core_l4_clkdm" },
59 { .clkdm_name = "dsp_clkdm" },
60 { .clkdm_name = "wkup_clkdm" },
61 { NULL },
62 };
64 /* 2420 PM_WKDEP_CORE: DSP, GFX, MPU, WKUP */
65 static struct clkdm_dep core_2420_wkdeps[] = {
66 { .clkdm_name = "dsp_clkdm" },
67 { .clkdm_name = "gfx_clkdm" },
68 { .clkdm_name = "mpu_clkdm" },
69 { .clkdm_name = "wkup_clkdm" },
70 { NULL },
71 };
73 /*
74 * 2420-only clockdomains
75 */
77 static struct clockdomain mpu_2420_clkdm = {
78 .name = "mpu_clkdm",
79 .pwrdm = { .name = "mpu_pwrdm" },
80 .flags = CLKDM_CAN_HWSUP,
81 .wkdep_srcs = mpu_2420_wkdeps,
82 .clktrctrl_mask = OMAP24XX_AUTOSTATE_MPU_MASK,
83 };
85 static struct clockdomain iva1_2420_clkdm = {
86 .name = "iva1_clkdm",
87 .pwrdm = { .name = "dsp_pwrdm" },
88 .flags = CLKDM_CAN_HWSUP_SWSUP,
89 .dep_bit = OMAP24XX_PM_WKDEP_MPU_EN_DSP_SHIFT,
90 .wkdep_srcs = dsp_24xx_wkdeps,
91 .clktrctrl_mask = OMAP2420_AUTOSTATE_IVA_MASK,
92 };
94 static struct clockdomain dsp_2420_clkdm = {
95 .name = "dsp_clkdm",
96 .pwrdm = { .name = "dsp_pwrdm" },
97 .flags = CLKDM_CAN_HWSUP_SWSUP,
98 .clktrctrl_mask = OMAP24XX_AUTOSTATE_DSP_MASK,
99 };
101 static struct clockdomain gfx_2420_clkdm = {
102 .name = "gfx_clkdm",
103 .pwrdm = { .name = "gfx_pwrdm" },
104 .flags = CLKDM_CAN_HWSUP_SWSUP,
105 .wkdep_srcs = gfx_24xx_wkdeps,
106 .clktrctrl_mask = OMAP24XX_AUTOSTATE_GFX_MASK,
107 };
109 static struct clockdomain core_l3_2420_clkdm = {
110 .name = "core_l3_clkdm",
111 .pwrdm = { .name = "core_pwrdm" },
112 .flags = CLKDM_CAN_HWSUP,
113 .wkdep_srcs = core_2420_wkdeps,
114 .clktrctrl_mask = OMAP24XX_AUTOSTATE_L3_MASK,
115 };
117 static struct clockdomain core_l4_2420_clkdm = {
118 .name = "core_l4_clkdm",
119 .pwrdm = { .name = "core_pwrdm" },
120 .flags = CLKDM_CAN_HWSUP,
121 .wkdep_srcs = core_2420_wkdeps,
122 .clktrctrl_mask = OMAP24XX_AUTOSTATE_L4_MASK,
123 };
125 static struct clockdomain dss_2420_clkdm = {
126 .name = "dss_clkdm",
127 .pwrdm = { .name = "core_pwrdm" },
128 .flags = CLKDM_CAN_HWSUP,
129 .clktrctrl_mask = OMAP24XX_AUTOSTATE_DSS_MASK,
130 };
132 static struct clockdomain *clockdomains_omap242x[] __initdata = {
133 &wkup_common_clkdm,
134 &cm_common_clkdm,
135 &prm_common_clkdm,
136 &mpu_2420_clkdm,
137 &iva1_2420_clkdm,
138 &dsp_2420_clkdm,
139 &gfx_2420_clkdm,
140 &core_l3_2420_clkdm,
141 &core_l4_2420_clkdm,
142 &dss_2420_clkdm,
143 NULL,
144 };
146 void __init omap242x_clockdomains_init(void)
147 {
148 if (!cpu_is_omap242x())
149 return;
151 clkdm_register_platform_funcs(&omap2_clkdm_operations);
152 clkdm_register_clkdms(clockdomains_omap242x);
153 clkdm_complete_init();
154 }