1 /*
2 * OMAP2xxx clockdomains
3 *
4 * Copyright (C) 2008-2009 Texas Instruments, Inc.
5 * Copyright (C) 2008-2010 Nokia Corporation
6 *
7 * Paul Walmsley, Jouni Högander
8 *
9 * This file contains clockdomains and clockdomain wakeup dependencies
10 * for OMAP2xxx chips. Some notes:
11 *
12 * A useful validation rule for struct clockdomain: Any clockdomain
13 * referenced by a wkdep_srcs must have a dep_bit assigned. So
14 * wkdep_srcs are really just software-controllable dependencies.
15 * Non-software-controllable dependencies do exist, but they are not
16 * encoded below (yet).
17 *
18 * 24xx does not support programmable sleep dependencies (SLEEPDEP)
19 *
20 * The overly-specific dep_bit names are due to a bit name collision
21 * with CM_FCLKEN_{DSP,IVA2}. The DSP/IVA2 PM_WKDEP and CM_SLEEPDEP shift
22 * value are the same for all powerdomains: 2
23 *
24 * XXX should dep_bit be a mask, so we can test to see if it is 0 as a
25 * sanity check?
26 * XXX encode hardware fixed wakeup dependencies -- esp. for 3430 CORE
27 */
29 /*
30 * To-Do List
31 * -> Port the Sleep/Wakeup dependencies for the domains
32 * from the Power domain framework
33 */
35 #include <linux/kernel.h>
36 #include <linux/io.h>
38 #include "clockdomain.h"
39 #include "prm2xxx_3xxx.h"
40 #include "cm2xxx_3xxx.h"
41 #include "cm-regbits-24xx.h"
42 #include "prm-regbits-24xx.h"
44 /*
45 * Clockdomain dependencies for wkdeps
46 *
47 * XXX Hardware dependencies (e.g., dependencies that cannot be
48 * changed in software) are not included here yet, but should be.
49 */
51 /* Wakeup dependency source arrays */
53 /* 2430-specific possible wakeup dependencies */
55 /* 2430 PM_WKDEP_CORE: DSP, GFX, MPU, WKUP, MDM */
56 static struct clkdm_dep core_2430_wkdeps[] = {
57 { .clkdm_name = "dsp_clkdm" },
58 { .clkdm_name = "gfx_clkdm" },
59 { .clkdm_name = "mpu_clkdm" },
60 { .clkdm_name = "wkup_clkdm" },
61 { .clkdm_name = "mdm_clkdm" },
62 { NULL },
63 };
65 /* 2430 PM_WKDEP_MPU: CORE, DSP, WKUP, MDM */
66 static struct clkdm_dep mpu_2430_wkdeps[] = {
67 { .clkdm_name = "core_l3_clkdm" },
68 { .clkdm_name = "core_l4_clkdm" },
69 { .clkdm_name = "dsp_clkdm" },
70 { .clkdm_name = "wkup_clkdm" },
71 { .clkdm_name = "mdm_clkdm" },
72 { NULL },
73 };
75 /* 2430 PM_WKDEP_MDM: CORE, MPU, WKUP */
76 static struct clkdm_dep mdm_2430_wkdeps[] = {
77 { .clkdm_name = "core_l3_clkdm" },
78 { .clkdm_name = "core_l4_clkdm" },
79 { .clkdm_name = "mpu_clkdm" },
80 { .clkdm_name = "wkup_clkdm" },
81 { NULL },
82 };
84 /*
85 * 2430-only clockdomains
86 */
88 static struct clockdomain mpu_2430_clkdm = {
89 .name = "mpu_clkdm",
90 .pwrdm = { .name = "mpu_pwrdm" },
91 .flags = CLKDM_CAN_HWSUP_SWSUP,
92 .wkdep_srcs = mpu_2430_wkdeps,
93 .clktrctrl_mask = OMAP24XX_AUTOSTATE_MPU_MASK,
94 };
96 /* Another case of bit name collisions between several registers: EN_MDM */
97 static struct clockdomain mdm_clkdm = {
98 .name = "mdm_clkdm",
99 .pwrdm = { .name = "mdm_pwrdm" },
100 .flags = CLKDM_CAN_HWSUP_SWSUP,
101 .dep_bit = OMAP2430_PM_WKDEP_MPU_EN_MDM_SHIFT,
102 .wkdep_srcs = mdm_2430_wkdeps,
103 .clktrctrl_mask = OMAP2430_AUTOSTATE_MDM_MASK,
104 };
106 static struct clockdomain dsp_2430_clkdm = {
107 .name = "dsp_clkdm",
108 .pwrdm = { .name = "dsp_pwrdm" },
109 .flags = CLKDM_CAN_HWSUP_SWSUP,
110 .dep_bit = OMAP24XX_PM_WKDEP_MPU_EN_DSP_SHIFT,
111 .wkdep_srcs = dsp_24xx_wkdeps,
112 .clktrctrl_mask = OMAP24XX_AUTOSTATE_DSP_MASK,
113 };
115 static struct clockdomain gfx_2430_clkdm = {
116 .name = "gfx_clkdm",
117 .pwrdm = { .name = "gfx_pwrdm" },
118 .flags = CLKDM_CAN_HWSUP_SWSUP,
119 .wkdep_srcs = gfx_24xx_wkdeps,
120 .clktrctrl_mask = OMAP24XX_AUTOSTATE_GFX_MASK,
121 };
123 /*
124 * XXX add usecounting for clkdm dependencies, otherwise the presence
125 * of a single dep bit for core_l3_24xx_clkdm and core_l4_24xx_clkdm
126 * could cause trouble
127 */
128 static struct clockdomain core_l3_2430_clkdm = {
129 .name = "core_l3_clkdm",
130 .pwrdm = { .name = "core_pwrdm" },
131 .flags = CLKDM_CAN_HWSUP,
132 .dep_bit = OMAP24XX_EN_CORE_SHIFT,
133 .wkdep_srcs = core_2430_wkdeps,
134 .clktrctrl_mask = OMAP24XX_AUTOSTATE_L3_MASK,
135 };
137 /*
138 * XXX add usecounting for clkdm dependencies, otherwise the presence
139 * of a single dep bit for core_l3_24xx_clkdm and core_l4_24xx_clkdm
140 * could cause trouble
141 */
142 static struct clockdomain core_l4_2430_clkdm = {
143 .name = "core_l4_clkdm",
144 .pwrdm = { .name = "core_pwrdm" },
145 .flags = CLKDM_CAN_HWSUP,
146 .dep_bit = OMAP24XX_EN_CORE_SHIFT,
147 .wkdep_srcs = core_2430_wkdeps,
148 .clktrctrl_mask = OMAP24XX_AUTOSTATE_L4_MASK,
149 };
151 static struct clockdomain dss_2430_clkdm = {
152 .name = "dss_clkdm",
153 .pwrdm = { .name = "core_pwrdm" },
154 .flags = CLKDM_CAN_HWSUP,
155 .clktrctrl_mask = OMAP24XX_AUTOSTATE_DSS_MASK,
156 };
158 static struct clockdomain *clockdomains_omap243x[] __initdata = {
159 &wkup_common_clkdm,
160 &cm_common_clkdm,
161 &prm_common_clkdm,
162 &mpu_2430_clkdm,
163 &mdm_clkdm,
164 &dsp_2430_clkdm,
165 &gfx_2430_clkdm,
166 &core_l3_2430_clkdm,
167 &core_l4_2430_clkdm,
168 &dss_2430_clkdm,
169 NULL,
170 };
172 void __init omap243x_clockdomains_init(void)
173 {
174 if (!cpu_is_omap243x())
175 return;
177 clkdm_register_platform_funcs(&omap2_clkdm_operations);
178 clkdm_register_clkdms(clockdomains_omap243x);
179 clkdm_complete_init();
180 }