]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/clockdomains3xxx_data.c
arm: am33xx: Add CPSW MII mac select support
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / clockdomains3xxx_data.c
1 /*
2  * OMAP3xxx clockdomains
3  *
4  * Copyright (C) 2008-2011 Texas Instruments, Inc.
5  * Copyright (C) 2008-2010 Nokia Corporation
6  *
7  * Paul Walmsley, Jouni Högander
8  *
9  * This file contains clockdomains and clockdomain wakeup/sleep
10  * dependencies for the OMAP3xxx chips.  Some notes:
11  *
12  * A useful validation rule for struct clockdomain: Any clockdomain
13  * referenced by a wkdep_srcs or sleepdep_srcs array must have a
14  * dep_bit assigned.  So wkdep_srcs/sleepdep_srcs are really just
15  * software-controllable dependencies.  Non-software-controllable
16  * dependencies do exist, but they are not encoded below (yet).
17  *
18  * The overly-specific dep_bit names are due to a bit name collision
19  * with CM_FCLKEN_{DSP,IVA2}.  The DSP/IVA2 PM_WKDEP and CM_SLEEPDEP shift
20  * value are the same for all powerdomains: 2
21  *
22  * XXX should dep_bit be a mask, so we can test to see if it is 0 as a
23  * sanity check?
24  * XXX encode hardware fixed wakeup dependencies -- esp. for 3430 CORE
25  */
27 /*
28  * To-Do List
29  * -> Port the Sleep/Wakeup dependencies for the domains
30  *    from the Power domain framework
31  */
33 #include <linux/kernel.h>
34 #include <linux/io.h>
36 #include "clockdomain.h"
37 #include "prm2xxx_3xxx.h"
38 #include "cm2xxx_3xxx.h"
39 #include "cm-regbits-34xx.h"
40 #include "prm-regbits-34xx.h"
42 /*
43  * Clockdomain dependencies for wkdeps/sleepdeps
44  *
45  * XXX Hardware dependencies (e.g., dependencies that cannot be
46  * changed in software) are not included here yet, but should be.
47  */
49 /* OMAP3-specific possible dependencies */
51 /*
52  * 3430ES1 PM_WKDEP_GFX: adds IVA2, removes CORE
53  * 3430ES2 PM_WKDEP_SGX: adds IVA2, removes CORE
54  */
55 static struct clkdm_dep gfx_sgx_3xxx_wkdeps[] = {
56         { .clkdm_name = "iva2_clkdm", },
57         { .clkdm_name = "mpu_clkdm", },
58         { .clkdm_name = "wkup_clkdm", },
59         { NULL },
60 };
62 /* 3430: PM_WKDEP_PER: CORE, IVA2, MPU, WKUP */
63 static struct clkdm_dep per_wkdeps[] = {
64         { .clkdm_name = "core_l3_clkdm" },
65         { .clkdm_name = "core_l4_clkdm" },
66         { .clkdm_name = "iva2_clkdm" },
67         { .clkdm_name = "mpu_clkdm" },
68         { .clkdm_name = "wkup_clkdm" },
69         { NULL },
70 };
72 /* 3430ES2: PM_WKDEP_USBHOST: CORE, IVA2, MPU, WKUP */
73 static struct clkdm_dep usbhost_wkdeps[] = {
74         { .clkdm_name = "core_l3_clkdm" },
75         { .clkdm_name = "core_l4_clkdm" },
76         { .clkdm_name = "iva2_clkdm" },
77         { .clkdm_name = "mpu_clkdm" },
78         { .clkdm_name = "wkup_clkdm" },
79         { NULL },
80 };
82 /* 3430 PM_WKDEP_MPU: CORE, IVA2, DSS, PER */
83 static struct clkdm_dep mpu_3xxx_wkdeps[] = {
84         { .clkdm_name = "core_l3_clkdm" },
85         { .clkdm_name = "core_l4_clkdm" },
86         { .clkdm_name = "iva2_clkdm" },
87         { .clkdm_name = "dss_clkdm" },
88         { .clkdm_name = "per_clkdm" },
89         { NULL },
90 };
92 /* 3430 PM_WKDEP_IVA2: CORE, MPU, WKUP, DSS, PER */
93 static struct clkdm_dep iva2_wkdeps[] = {
94         { .clkdm_name = "core_l3_clkdm" },
95         { .clkdm_name = "core_l4_clkdm" },
96         { .clkdm_name = "mpu_clkdm" },
97         { .clkdm_name = "wkup_clkdm" },
98         { .clkdm_name = "dss_clkdm" },
99         { .clkdm_name = "per_clkdm" },
100         { NULL },
101 };
103 /* 3430 PM_WKDEP_CAM: IVA2, MPU, WKUP */
104 static struct clkdm_dep cam_wkdeps[] = {
105         { .clkdm_name = "iva2_clkdm" },
106         { .clkdm_name = "mpu_clkdm" },
107         { .clkdm_name = "wkup_clkdm" },
108         { NULL },
109 };
111 /* 3430 PM_WKDEP_DSS: IVA2, MPU, WKUP */
112 static struct clkdm_dep dss_wkdeps[] = {
113         { .clkdm_name = "iva2_clkdm" },
114         { .clkdm_name = "mpu_clkdm" },
115         { .clkdm_name = "wkup_clkdm" },
116         { NULL },
117 };
119 /* 3430: PM_WKDEP_NEON: MPU */
120 static struct clkdm_dep neon_wkdeps[] = {
121         { .clkdm_name = "mpu_clkdm" },
122         { NULL },
123 };
125 /* Sleep dependency source arrays for OMAP3-specific clkdms */
127 /* 3430: CM_SLEEPDEP_DSS: MPU, IVA */
128 static struct clkdm_dep dss_sleepdeps[] = {
129         { .clkdm_name = "mpu_clkdm" },
130         { .clkdm_name = "iva2_clkdm" },
131         { NULL },
132 };
134 /* 3430: CM_SLEEPDEP_PER: MPU, IVA */
135 static struct clkdm_dep per_sleepdeps[] = {
136         { .clkdm_name = "mpu_clkdm" },
137         { .clkdm_name = "iva2_clkdm" },
138         { NULL },
139 };
141 /* 3430ES2: CM_SLEEPDEP_USBHOST: MPU, IVA */
142 static struct clkdm_dep usbhost_sleepdeps[] = {
143         { .clkdm_name = "mpu_clkdm" },
144         { .clkdm_name = "iva2_clkdm" },
145         { NULL },
146 };
148 /* 3430: CM_SLEEPDEP_CAM: MPU */
149 static struct clkdm_dep cam_sleepdeps[] = {
150         { .clkdm_name = "mpu_clkdm" },
151         { NULL },
152 };
154 /*
155  * 3430ES1: CM_SLEEPDEP_GFX: MPU
156  * 3430ES2: CM_SLEEPDEP_SGX: MPU
157  * These can share data since they will never be present simultaneously
158  * on the same device.
159  */
160 static struct clkdm_dep gfx_sgx_sleepdeps[] = {
161         { .clkdm_name = "mpu_clkdm" },
162         { NULL },
163 };
165 /*
166  * OMAP3 clockdomains
167  */
169 static struct clockdomain mpu_3xxx_clkdm = {
170         .name           = "mpu_clkdm",
171         .pwrdm          = { .name = "mpu_pwrdm" },
172         .flags          = CLKDM_CAN_HWSUP | CLKDM_CAN_FORCE_WAKEUP,
173         .dep_bit        = OMAP3430_EN_MPU_SHIFT,
174         .wkdep_srcs     = mpu_3xxx_wkdeps,
175         .clktrctrl_mask = OMAP3430_CLKTRCTRL_MPU_MASK,
176 };
178 static struct clockdomain neon_clkdm = {
179         .name           = "neon_clkdm",
180         .pwrdm          = { .name = "neon_pwrdm" },
181         .flags          = CLKDM_CAN_HWSUP_SWSUP,
182         .wkdep_srcs     = neon_wkdeps,
183         .clktrctrl_mask = OMAP3430_CLKTRCTRL_NEON_MASK,
184 };
186 static struct clockdomain iva2_clkdm = {
187         .name           = "iva2_clkdm",
188         .pwrdm          = { .name = "iva2_pwrdm" },
189         .flags          = CLKDM_CAN_HWSUP_SWSUP,
190         .dep_bit        = OMAP3430_PM_WKDEP_MPU_EN_IVA2_SHIFT,
191         .wkdep_srcs     = iva2_wkdeps,
192         .clktrctrl_mask = OMAP3430_CLKTRCTRL_IVA2_MASK,
193 };
195 static struct clockdomain gfx_3430es1_clkdm = {
196         .name           = "gfx_clkdm",
197         .pwrdm          = { .name = "gfx_pwrdm" },
198         .flags          = CLKDM_CAN_HWSUP_SWSUP,
199         .wkdep_srcs     = gfx_sgx_3xxx_wkdeps,
200         .sleepdep_srcs  = gfx_sgx_sleepdeps,
201         .clktrctrl_mask = OMAP3430ES1_CLKTRCTRL_GFX_MASK,
202 };
204 static struct clockdomain sgx_clkdm = {
205         .name           = "sgx_clkdm",
206         .pwrdm          = { .name = "sgx_pwrdm" },
207         .flags          = CLKDM_CAN_HWSUP_SWSUP,
208         .wkdep_srcs     = gfx_sgx_3xxx_wkdeps,
209         .sleepdep_srcs  = gfx_sgx_sleepdeps,
210         .clktrctrl_mask = OMAP3430ES2_CLKTRCTRL_SGX_MASK,
211 };
213 /*
214  * The die-to-die clockdomain was documented in the 34xx ES1 TRM, but
215  * then that information was removed from the 34xx ES2+ TRM.  It is
216  * unclear whether the core is still there, but the clockdomain logic
217  * is there, and must be programmed to an appropriate state if the
218  * CORE clockdomain is to become inactive.
219  */
220 static struct clockdomain d2d_clkdm = {
221         .name           = "d2d_clkdm",
222         .pwrdm          = { .name = "core_pwrdm" },
223         .flags          = CLKDM_CAN_HWSUP_SWSUP,
224         .clktrctrl_mask = OMAP3430ES1_CLKTRCTRL_D2D_MASK,
225 };
227 /*
228  * XXX add usecounting for clkdm dependencies, otherwise the presence
229  * of a single dep bit for core_l3_3xxx_clkdm and core_l4_3xxx_clkdm
230  * could cause trouble
231  */
232 static struct clockdomain core_l3_3xxx_clkdm = {
233         .name           = "core_l3_clkdm",
234         .pwrdm          = { .name = "core_pwrdm" },
235         .flags          = CLKDM_CAN_HWSUP,
236         .dep_bit        = OMAP3430_EN_CORE_SHIFT,
237         .clktrctrl_mask = OMAP3430_CLKTRCTRL_L3_MASK,
238 };
240 /*
241  * XXX add usecounting for clkdm dependencies, otherwise the presence
242  * of a single dep bit for core_l3_3xxx_clkdm and core_l4_3xxx_clkdm
243  * could cause trouble
244  */
245 static struct clockdomain core_l4_3xxx_clkdm = {
246         .name           = "core_l4_clkdm",
247         .pwrdm          = { .name = "core_pwrdm" },
248         .flags          = CLKDM_CAN_HWSUP,
249         .dep_bit        = OMAP3430_EN_CORE_SHIFT,
250         .clktrctrl_mask = OMAP3430_CLKTRCTRL_L4_MASK,
251 };
253 /* Another case of bit name collisions between several registers: EN_DSS */
254 static struct clockdomain dss_3xxx_clkdm = {
255         .name           = "dss_clkdm",
256         .pwrdm          = { .name = "dss_pwrdm" },
257         .flags          = CLKDM_CAN_HWSUP_SWSUP,
258         .dep_bit        = OMAP3430_PM_WKDEP_MPU_EN_DSS_SHIFT,
259         .wkdep_srcs     = dss_wkdeps,
260         .sleepdep_srcs  = dss_sleepdeps,
261         .clktrctrl_mask = OMAP3430_CLKTRCTRL_DSS_MASK,
262 };
264 static struct clockdomain cam_clkdm = {
265         .name           = "cam_clkdm",
266         .pwrdm          = { .name = "cam_pwrdm" },
267         .flags          = CLKDM_CAN_HWSUP_SWSUP,
268         .wkdep_srcs     = cam_wkdeps,
269         .sleepdep_srcs  = cam_sleepdeps,
270         .clktrctrl_mask = OMAP3430_CLKTRCTRL_CAM_MASK,
271 };
273 static struct clockdomain usbhost_clkdm = {
274         .name           = "usbhost_clkdm",
275         .pwrdm          = { .name = "usbhost_pwrdm" },
276         .flags          = CLKDM_CAN_HWSUP_SWSUP,
277         .wkdep_srcs     = usbhost_wkdeps,
278         .sleepdep_srcs  = usbhost_sleepdeps,
279         .clktrctrl_mask = OMAP3430ES2_CLKTRCTRL_USBHOST_MASK,
280 };
282 static struct clockdomain per_clkdm = {
283         .name           = "per_clkdm",
284         .pwrdm          = { .name = "per_pwrdm" },
285         .flags          = CLKDM_CAN_HWSUP_SWSUP,
286         .dep_bit        = OMAP3430_EN_PER_SHIFT,
287         .wkdep_srcs     = per_wkdeps,
288         .sleepdep_srcs  = per_sleepdeps,
289         .clktrctrl_mask = OMAP3430_CLKTRCTRL_PER_MASK,
290 };
292 /*
293  * Disable hw supervised mode for emu_clkdm, because emu_pwrdm is
294  * switched of even if sdti is in use
295  */
296 static struct clockdomain emu_clkdm = {
297         .name           = "emu_clkdm",
298         .pwrdm          = { .name = "emu_pwrdm" },
299         .flags          = /* CLKDM_CAN_ENABLE_AUTO |  */CLKDM_CAN_SWSUP,
300         .clktrctrl_mask = OMAP3430_CLKTRCTRL_EMU_MASK,
301 };
303 static struct clockdomain dpll1_clkdm = {
304         .name           = "dpll1_clkdm",
305         .pwrdm          = { .name = "dpll1_pwrdm" },
306 };
308 static struct clockdomain dpll2_clkdm = {
309         .name           = "dpll2_clkdm",
310         .pwrdm          = { .name = "dpll2_pwrdm" },
311 };
313 static struct clockdomain dpll3_clkdm = {
314         .name           = "dpll3_clkdm",
315         .pwrdm          = { .name = "dpll3_pwrdm" },
316 };
318 static struct clockdomain dpll4_clkdm = {
319         .name           = "dpll4_clkdm",
320         .pwrdm          = { .name = "dpll4_pwrdm" },
321 };
323 static struct clockdomain dpll5_clkdm = {
324         .name           = "dpll5_clkdm",
325         .pwrdm          = { .name = "dpll5_pwrdm" },
326 };
328 /*
329  * Clockdomain hwsup dependencies
330  */
332 static struct clkdm_autodep clkdm_autodeps[] = {
333         {
334                 .clkdm = { .name = "mpu_clkdm" },
335         },
336         {
337                 .clkdm = { .name = "iva2_clkdm" },
338         },
339         {
340                 .clkdm = { .name = NULL },
341         }
342 };
344 /*
345  *
346  */
348 static struct clockdomain *clockdomains_omap3430_common[] __initdata = {
349         &wkup_common_clkdm,
350         &cm_common_clkdm,
351         &prm_common_clkdm,
352         &mpu_3xxx_clkdm,
353         &neon_clkdm,
354         &iva2_clkdm,
355         &d2d_clkdm,
356         &core_l3_3xxx_clkdm,
357         &core_l4_3xxx_clkdm,
358         &dss_3xxx_clkdm,
359         &cam_clkdm,
360         &per_clkdm,
361         &emu_clkdm,
362         &dpll1_clkdm,
363         &dpll2_clkdm,
364         &dpll3_clkdm,
365         &dpll4_clkdm,
366         NULL
367 };
369 static struct clockdomain *clockdomains_omap3430es1[] __initdata = {
370         &gfx_3430es1_clkdm,
371         NULL,
372 };
374 static struct clockdomain *clockdomains_omap3430es2plus[] __initdata = {
375         &sgx_clkdm,
376         &dpll5_clkdm,
377         &usbhost_clkdm,
378         NULL,
379 };
381 void __init omap3xxx_clockdomains_init(void)
383         struct clockdomain **sc;
385         if (!cpu_is_omap34xx())
386                 return;
388         clkdm_register_platform_funcs(&omap3_clkdm_operations);
389         clkdm_register_clkdms(clockdomains_omap3430_common);
391         sc = (omap_rev() == OMAP3430_REV_ES1_0) ? clockdomains_omap3430es1 :
392                 clockdomains_omap3430es2plus;
394         clkdm_register_clkdms(sc);
396         clkdm_register_autodeps(clkdm_autodeps);
397         clkdm_complete_init();