1 /*
2 * OMAP4 CM instance functions
3 *
4 * Copyright (C) 2009 Nokia Corporation
5 * Copyright (C) 2011 Texas Instruments, Inc.
6 * Paul Walmsley
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License version 2 as
10 * published by the Free Software Foundation.
11 *
12 * This is needed since CM instances can be in the PRM, PRCM_MPU, CM1,
13 * or CM2 hardware modules. For example, the EMU_CM CM instance is in
14 * the PRM hardware module. What a mess...
15 */
17 #include <linux/kernel.h>
18 #include <linux/types.h>
19 #include <linux/errno.h>
20 #include <linux/err.h>
21 #include <linux/io.h>
23 #include <plat/common.h>
25 #include "cm.h"
26 #include "cm1_44xx.h"
27 #include "cm2_44xx.h"
28 #include "cm44xx.h"
29 #include "cminst44xx.h"
30 #include "cm-regbits-34xx.h"
31 #include "cm-regbits-44xx.h"
32 #include "prcm44xx.h"
33 #include "prm44xx.h"
34 #include "prcm_mpu44xx.h"
36 /*
37 * CLKCTRL_IDLEST_*: possible values for the CM_*_CLKCTRL.IDLEST bitfield:
38 *
39 * 0x0 func: Module is fully functional, including OCP
40 * 0x1 trans: Module is performing transition: wakeup, or sleep, or sleep
41 * abortion
42 * 0x2 idle: Module is in Idle mode (only OCP part). It is functional if
43 * using separate functional clock
44 * 0x3 disabled: Module is disabled and cannot be accessed
45 *
46 */
47 #define CLKCTRL_IDLEST_FUNCTIONAL 0x0
48 #define CLKCTRL_IDLEST_INTRANSITION 0x1
49 #define CLKCTRL_IDLEST_INTERFACE_IDLE 0x2
50 #define CLKCTRL_IDLEST_DISABLED 0x3
52 static u32 _cm_bases[OMAP4_MAX_PRCM_PARTITIONS] = {
53 [OMAP4430_INVALID_PRCM_PARTITION] = 0,
54 [OMAP4430_PRM_PARTITION] = OMAP4430_PRM_BASE,
55 [OMAP4430_CM1_PARTITION] = OMAP4430_CM1_BASE,
56 [OMAP4430_CM2_PARTITION] = OMAP4430_CM2_BASE,
57 [OMAP4430_SCRM_PARTITION] = 0,
58 [OMAP4430_PRCM_MPU_PARTITION] = OMAP4430_PRCM_MPU_BASE,
59 };
61 /* Private functions */
63 /**
64 * _clkctrl_idlest - read a CM_*_CLKCTRL register; mask & shift IDLEST bitfield
65 * @part: PRCM partition ID that the CM_CLKCTRL register exists in
66 * @inst: CM instance register offset (*_INST macro)
67 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
68 * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
69 *
70 * Return the IDLEST bitfield of a CM_*_CLKCTRL register, shifted down to
71 * bit 0.
72 */
73 static u32 _clkctrl_idlest(u8 part, u16 inst, s16 cdoffs, u16 clkctrl_offs)
74 {
75 u32 v = omap4_cminst_read_inst_reg(part, inst, clkctrl_offs);
76 v &= OMAP4430_IDLEST_MASK;
77 v >>= OMAP4430_IDLEST_SHIFT;
78 return v;
79 }
81 /**
82 * _is_module_ready - can module registers be accessed without causing an abort?
83 * @part: PRCM partition ID that the CM_CLKCTRL register exists in
84 * @inst: CM instance register offset (*_INST macro)
85 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
86 * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
87 *
88 * Returns true if the module's CM_*_CLKCTRL.IDLEST bitfield is either
89 * *FUNCTIONAL or *INTERFACE_IDLE; false otherwise.
90 */
91 static bool _is_module_ready(u8 part, u16 inst, s16 cdoffs, u16 clkctrl_offs)
92 {
93 u32 v;
95 v = _clkctrl_idlest(part, inst, cdoffs, clkctrl_offs);
97 return (v == CLKCTRL_IDLEST_FUNCTIONAL ||
98 v == CLKCTRL_IDLEST_INTERFACE_IDLE) ? true : false;
99 }
101 /* Public functions */
103 /* Read a register in a CM instance */
104 u32 omap4_cminst_read_inst_reg(u8 part, s16 inst, u16 idx)
105 {
106 BUG_ON(part >= OMAP4_MAX_PRCM_PARTITIONS ||
107 part == OMAP4430_INVALID_PRCM_PARTITION ||
108 !_cm_bases[part]);
109 return __raw_readl(OMAP2_L4_IO_ADDRESS(_cm_bases[part] + inst + idx));
110 }
112 /* Write into a register in a CM instance */
113 void omap4_cminst_write_inst_reg(u32 val, u8 part, s16 inst, u16 idx)
114 {
115 BUG_ON(part >= OMAP4_MAX_PRCM_PARTITIONS ||
116 part == OMAP4430_INVALID_PRCM_PARTITION ||
117 !_cm_bases[part]);
118 __raw_writel(val, OMAP2_L4_IO_ADDRESS(_cm_bases[part] + inst + idx));
119 }
121 /* Read-modify-write a register in CM1. Caller must lock */
122 u32 omap4_cminst_rmw_inst_reg_bits(u32 mask, u32 bits, u8 part, s16 inst,
123 s16 idx)
124 {
125 u32 v;
127 v = omap4_cminst_read_inst_reg(part, inst, idx);
128 v &= ~mask;
129 v |= bits;
130 omap4_cminst_write_inst_reg(v, part, inst, idx);
132 return v;
133 }
135 u32 omap4_cminst_set_inst_reg_bits(u32 bits, u8 part, s16 inst, s16 idx)
136 {
137 return omap4_cminst_rmw_inst_reg_bits(bits, bits, part, inst, idx);
138 }
140 u32 omap4_cminst_clear_inst_reg_bits(u32 bits, u8 part, s16 inst, s16 idx)
141 {
142 return omap4_cminst_rmw_inst_reg_bits(bits, 0x0, part, inst, idx);
143 }
145 u32 omap4_cminst_read_inst_reg_bits(u8 part, u16 inst, s16 idx, u32 mask)
146 {
147 u32 v;
149 v = omap4_cminst_read_inst_reg(part, inst, idx);
150 v &= mask;
151 v >>= __ffs(mask);
153 return v;
154 }
156 /*
157 *
158 */
160 /**
161 * _clktrctrl_write - write @c to a CM_CLKSTCTRL.CLKTRCTRL register bitfield
162 * @c: CLKTRCTRL register bitfield (LSB = bit 0, i.e., unshifted)
163 * @part: PRCM partition ID that the CM_CLKSTCTRL register exists in
164 * @inst: CM instance register offset (*_INST macro)
165 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
166 *
167 * @c must be the unshifted value for CLKTRCTRL - i.e., this function
168 * will handle the shift itself.
169 */
170 static void _clktrctrl_write(u8 c, u8 part, s16 inst, u16 cdoffs)
171 {
172 u32 v;
174 v = omap4_cminst_read_inst_reg(part, inst, cdoffs + OMAP4_CM_CLKSTCTRL);
175 v &= ~OMAP4430_CLKTRCTRL_MASK;
176 v |= c << OMAP4430_CLKTRCTRL_SHIFT;
177 omap4_cminst_write_inst_reg(v, part, inst, cdoffs + OMAP4_CM_CLKSTCTRL);
178 }
180 /**
181 * omap4_cminst_is_clkdm_in_hwsup - is a clockdomain in hwsup idle mode?
182 * @part: PRCM partition ID that the CM_CLKSTCTRL register exists in
183 * @inst: CM instance register offset (*_INST macro)
184 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
185 *
186 * Returns true if the clockdomain referred to by (@part, @inst, @cdoffs)
187 * is in hardware-supervised idle mode, or 0 otherwise.
188 */
189 bool omap4_cminst_is_clkdm_in_hwsup(u8 part, s16 inst, u16 cdoffs)
190 {
191 u32 v;
193 v = omap4_cminst_read_inst_reg(part, inst, cdoffs + OMAP4_CM_CLKSTCTRL);
194 v &= OMAP4430_CLKTRCTRL_MASK;
195 v >>= OMAP4430_CLKTRCTRL_SHIFT;
197 return (v == OMAP34XX_CLKSTCTRL_ENABLE_AUTO) ? true : false;
198 }
200 /**
201 * omap4_cminst_clkdm_enable_hwsup - put a clockdomain in hwsup-idle mode
202 * @part: PRCM partition ID that the clockdomain registers exist in
203 * @inst: CM instance register offset (*_INST macro)
204 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
205 *
206 * Put a clockdomain referred to by (@part, @inst, @cdoffs) into
207 * hardware-supervised idle mode. No return value.
208 */
209 void omap4_cminst_clkdm_enable_hwsup(u8 part, s16 inst, u16 cdoffs)
210 {
211 _clktrctrl_write(OMAP34XX_CLKSTCTRL_ENABLE_AUTO, part, inst, cdoffs);
212 }
214 /**
215 * omap4_cminst_clkdm_disable_hwsup - put a clockdomain in swsup-idle mode
216 * @part: PRCM partition ID that the clockdomain registers exist in
217 * @inst: CM instance register offset (*_INST macro)
218 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
219 *
220 * Put a clockdomain referred to by (@part, @inst, @cdoffs) into
221 * software-supervised idle mode, i.e., controlled manually by the
222 * Linux OMAP clockdomain code. No return value.
223 */
224 void omap4_cminst_clkdm_disable_hwsup(u8 part, s16 inst, u16 cdoffs)
225 {
226 _clktrctrl_write(OMAP34XX_CLKSTCTRL_DISABLE_AUTO, part, inst, cdoffs);
227 }
229 /**
230 * omap4_cminst_clkdm_force_sleep - try to put a clockdomain into idle
231 * @part: PRCM partition ID that the clockdomain registers exist in
232 * @inst: CM instance register offset (*_INST macro)
233 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
234 *
235 * Put a clockdomain referred to by (@part, @inst, @cdoffs) into idle
236 * No return value.
237 */
238 void omap4_cminst_clkdm_force_sleep(u8 part, s16 inst, u16 cdoffs)
239 {
240 _clktrctrl_write(OMAP34XX_CLKSTCTRL_FORCE_SLEEP, part, inst, cdoffs);
241 }
243 /**
244 * omap4_cminst_clkdm_force_sleep - try to take a clockdomain out of idle
245 * @part: PRCM partition ID that the clockdomain registers exist in
246 * @inst: CM instance register offset (*_INST macro)
247 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
248 *
249 * Take a clockdomain referred to by (@part, @inst, @cdoffs) out of idle,
250 * waking it up. No return value.
251 */
252 void omap4_cminst_clkdm_force_wakeup(u8 part, s16 inst, u16 cdoffs)
253 {
254 _clktrctrl_write(OMAP34XX_CLKSTCTRL_FORCE_WAKEUP, part, inst, cdoffs);
255 }
257 /*
258 *
259 */
261 /**
262 * omap4_cminst_wait_module_ready - wait for a module to be in 'func' state
263 * @part: PRCM partition ID that the CM_CLKCTRL register exists in
264 * @inst: CM instance register offset (*_INST macro)
265 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
266 * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
267 *
268 * Wait for the module IDLEST to be functional. If the idle state is in any
269 * the non functional state (trans, idle or disabled), module and thus the
270 * sysconfig cannot be accessed and will probably lead to an "imprecise
271 * external abort"
272 */
273 int omap4_cminst_wait_module_ready(u8 part, u16 inst, s16 cdoffs,
274 u16 clkctrl_offs)
275 {
276 int i = 0;
278 if (!clkctrl_offs)
279 return 0;
281 omap_test_timeout(_is_module_ready(part, inst, cdoffs, clkctrl_offs),
282 MAX_MODULE_READY_TIME, i);
284 return (i < MAX_MODULE_READY_TIME) ? 0 : -EBUSY;
285 }
287 /**
288 * omap4_cminst_wait_module_idle - wait for a module to be in 'disabled'
289 * state
290 * @part: PRCM partition ID that the CM_CLKCTRL register exists in
291 * @inst: CM instance register offset (*_INST macro)
292 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
293 * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
294 *
295 * Wait for the module IDLEST to be disabled. Some PRCM transition,
296 * like reset assertion or parent clock de-activation must wait the
297 * module to be fully disabled.
298 */
299 int omap4_cminst_wait_module_idle(u8 part, u16 inst, s16 cdoffs, u16 clkctrl_offs)
300 {
301 int i = 0;
303 if (!clkctrl_offs)
304 return 0;
306 omap_test_timeout((_clkctrl_idlest(part, inst, cdoffs, clkctrl_offs) ==
307 CLKCTRL_IDLEST_DISABLED),
308 MAX_MODULE_READY_TIME, i);
310 return (i < MAX_MODULE_READY_TIME) ? 0 : -EBUSY;
311 }
313 /**
314 * omap4_cminst_module_enable - Enable the modulemode inside CLKCTRL
315 * @mode: Module mode (SW or HW)
316 * @part: PRCM partition ID that the CM_CLKCTRL register exists in
317 * @inst: CM instance register offset (*_INST macro)
318 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
319 * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
320 *
321 * No return value.
322 */
323 void omap4_cminst_module_enable(u8 mode, u8 part, u16 inst, s16 cdoffs,
324 u16 clkctrl_offs)
325 {
326 u32 v;
328 v = omap4_cminst_read_inst_reg(part, inst, clkctrl_offs);
329 v &= ~OMAP4430_MODULEMODE_MASK;
330 v |= mode << OMAP4430_MODULEMODE_SHIFT;
331 omap4_cminst_write_inst_reg(v, part, inst, clkctrl_offs);
332 }
334 /**
335 * omap4_cminst_module_disable - Disable the module inside CLKCTRL
336 * @part: PRCM partition ID that the CM_CLKCTRL register exists in
337 * @inst: CM instance register offset (*_INST macro)
338 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
339 * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
340 *
341 * No return value.
342 */
343 void omap4_cminst_module_disable(u8 part, u16 inst, s16 cdoffs,
344 u16 clkctrl_offs)
345 {
346 u32 v;
348 v = omap4_cminst_read_inst_reg(part, inst, clkctrl_offs);
349 v &= ~OMAP4430_MODULEMODE_MASK;
350 omap4_cminst_write_inst_reg(v, part, inst, clkctrl_offs);
351 }