1 /*
2 * OMAP4 CM instance functions
3 *
4 * Copyright (C) 2009 Nokia Corporation
5 * Paul Walmsley
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 *
11 * This is needed since CM instances can be in the PRM, PRCM_MPU, CM1,
12 * or CM2 hardware modules. For example, the EMU_CM CM instance is in
13 * the PRM hardware module. What a mess...
14 */
16 #include <linux/kernel.h>
17 #include <linux/types.h>
18 #include <linux/errno.h>
19 #include <linux/err.h>
20 #include <linux/io.h>
22 #include <plat/common.h>
24 #include "cm.h"
25 #include "cm1_44xx.h"
26 #include "cm2_44xx.h"
27 #include "cm44xx.h"
28 #include "cminst44xx.h"
29 #include "cm-regbits-34xx.h"
30 #include "cm-regbits-44xx.h"
31 #include "prcm44xx.h"
32 #include "prm44xx.h"
33 #include "prcm_mpu44xx.h"
35 static u32 _cm_bases[OMAP4_MAX_PRCM_PARTITIONS] = {
36 [OMAP4430_INVALID_PRCM_PARTITION] = 0,
37 [OMAP4430_PRM_PARTITION] = OMAP4430_PRM_BASE,
38 [OMAP4430_CM1_PARTITION] = OMAP4430_CM1_BASE,
39 [OMAP4430_CM2_PARTITION] = OMAP4430_CM2_BASE,
40 [OMAP4430_SCRM_PARTITION] = 0,
41 [OMAP4430_PRCM_MPU_PARTITION] = OMAP4430_PRCM_MPU_BASE,
42 };
44 /* Read a register in a CM instance */
45 u32 omap4_cminst_read_inst_reg(u8 part, s16 inst, u16 idx)
46 {
47 BUG_ON(part >= OMAP4_MAX_PRCM_PARTITIONS ||
48 part == OMAP4430_INVALID_PRCM_PARTITION ||
49 !_cm_bases[part]);
50 return __raw_readl(OMAP2_L4_IO_ADDRESS(_cm_bases[part] + inst + idx));
51 }
53 /* Write into a register in a CM instance */
54 void omap4_cminst_write_inst_reg(u32 val, u8 part, s16 inst, u16 idx)
55 {
56 BUG_ON(part >= OMAP4_MAX_PRCM_PARTITIONS ||
57 part == OMAP4430_INVALID_PRCM_PARTITION ||
58 !_cm_bases[part]);
59 __raw_writel(val, OMAP2_L4_IO_ADDRESS(_cm_bases[part] + inst + idx));
60 }
62 /* Read-modify-write a register in CM1. Caller must lock */
63 u32 omap4_cminst_rmw_inst_reg_bits(u32 mask, u32 bits, u8 part, s16 inst,
64 s16 idx)
65 {
66 u32 v;
68 v = omap4_cminst_read_inst_reg(part, inst, idx);
69 v &= ~mask;
70 v |= bits;
71 omap4_cminst_write_inst_reg(v, part, inst, idx);
73 return v;
74 }
76 u32 omap4_cminst_set_inst_reg_bits(u32 bits, u8 part, s16 inst, s16 idx)
77 {
78 return omap4_cminst_rmw_inst_reg_bits(bits, bits, part, inst, idx);
79 }
81 u32 omap4_cminst_clear_inst_reg_bits(u32 bits, u8 part, s16 inst, s16 idx)
82 {
83 return omap4_cminst_rmw_inst_reg_bits(bits, 0x0, part, inst, idx);
84 }
86 u32 omap4_cminst_read_inst_reg_bits(u8 part, u16 inst, s16 idx, u32 mask)
87 {
88 u32 v;
90 v = omap4_cminst_read_inst_reg(part, inst, idx);
91 v &= mask;
92 v >>= __ffs(mask);
94 return v;
95 }
97 /*
98 *
99 */
101 /**
102 * _clktrctrl_write - write @c to a CM_CLKSTCTRL.CLKTRCTRL register bitfield
103 * @c: CLKTRCTRL register bitfield (LSB = bit 0, i.e., unshifted)
104 * @part: PRCM partition ID that the CM_CLKSTCTRL register exists in
105 * @inst: CM instance register offset (*_INST macro)
106 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
107 *
108 * @c must be the unshifted value for CLKTRCTRL - i.e., this function
109 * will handle the shift itself.
110 */
111 static void _clktrctrl_write(u8 c, u8 part, s16 inst, u16 cdoffs)
112 {
113 u32 v;
115 v = omap4_cminst_read_inst_reg(part, inst, cdoffs + OMAP4_CM_CLKSTCTRL);
116 v &= ~OMAP4430_CLKTRCTRL_MASK;
117 v |= c << OMAP4430_CLKTRCTRL_SHIFT;
118 omap4_cminst_write_inst_reg(v, part, inst, cdoffs + OMAP4_CM_CLKSTCTRL);
119 }
121 /**
122 * omap4_cminst_is_clkdm_in_hwsup - is a clockdomain in hwsup idle mode?
123 * @part: PRCM partition ID that the CM_CLKSTCTRL register exists in
124 * @inst: CM instance register offset (*_INST macro)
125 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
126 *
127 * Returns true if the clockdomain referred to by (@part, @inst, @cdoffs)
128 * is in hardware-supervised idle mode, or 0 otherwise.
129 */
130 bool omap4_cminst_is_clkdm_in_hwsup(u8 part, s16 inst, u16 cdoffs)
131 {
132 u32 v;
134 v = omap4_cminst_read_inst_reg(part, inst, cdoffs + OMAP4_CM_CLKSTCTRL);
135 v &= OMAP4430_CLKTRCTRL_MASK;
136 v >>= OMAP4430_CLKTRCTRL_SHIFT;
138 return (v == OMAP34XX_CLKSTCTRL_ENABLE_AUTO) ? true : false;
139 }
141 /**
142 * omap4_cminst_clkdm_enable_hwsup - put a clockdomain in hwsup-idle mode
143 * @part: PRCM partition ID that the clockdomain registers exist in
144 * @inst: CM instance register offset (*_INST macro)
145 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
146 *
147 * Put a clockdomain referred to by (@part, @inst, @cdoffs) into
148 * hardware-supervised idle mode. No return value.
149 */
150 void omap4_cminst_clkdm_enable_hwsup(u8 part, s16 inst, u16 cdoffs)
151 {
152 _clktrctrl_write(OMAP34XX_CLKSTCTRL_ENABLE_AUTO, part, inst, cdoffs);
153 }
155 /**
156 * omap4_cminst_clkdm_disable_hwsup - put a clockdomain in swsup-idle mode
157 * @part: PRCM partition ID that the clockdomain registers exist in
158 * @inst: CM instance register offset (*_INST macro)
159 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
160 *
161 * Put a clockdomain referred to by (@part, @inst, @cdoffs) into
162 * software-supervised idle mode, i.e., controlled manually by the
163 * Linux OMAP clockdomain code. No return value.
164 */
165 void omap4_cminst_clkdm_disable_hwsup(u8 part, s16 inst, u16 cdoffs)
166 {
167 _clktrctrl_write(OMAP34XX_CLKSTCTRL_DISABLE_AUTO, part, inst, cdoffs);
168 }
170 /**
171 * omap4_cminst_clkdm_force_sleep - try to put a clockdomain into idle
172 * @part: PRCM partition ID that the clockdomain registers exist in
173 * @inst: CM instance register offset (*_INST macro)
174 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
175 *
176 * Put a clockdomain referred to by (@part, @inst, @cdoffs) into idle
177 * No return value.
178 */
179 void omap4_cminst_clkdm_force_sleep(u8 part, s16 inst, u16 cdoffs)
180 {
181 _clktrctrl_write(OMAP34XX_CLKSTCTRL_FORCE_SLEEP, part, inst, cdoffs);
182 }
184 /**
185 * omap4_cminst_clkdm_force_sleep - try to take a clockdomain out of idle
186 * @part: PRCM partition ID that the clockdomain registers exist in
187 * @inst: CM instance register offset (*_INST macro)
188 * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
189 *
190 * Take a clockdomain referred to by (@part, @inst, @cdoffs) out of idle,
191 * waking it up. No return value.
192 */
193 void omap4_cminst_clkdm_force_wakeup(u8 part, s16 inst, u16 cdoffs)
194 {
195 _clktrctrl_write(OMAP34XX_CLKSTCTRL_FORCE_WAKEUP, part, inst, cdoffs);
196 }
198 /*
199 *
200 */
202 /**
203 * omap4_cm_wait_module_ready - wait for a module to be in 'func' state
204 * @clkctrl_reg: CLKCTRL module address
205 *
206 * Wait for the module IDLEST to be functional. If the idle state is in any
207 * the non functional state (trans, idle or disabled), module and thus the
208 * sysconfig cannot be accessed and will probably lead to an "imprecise
209 * external abort"
210 *
211 * Module idle state:
212 * 0x0 func: Module is fully functional, including OCP
213 * 0x1 trans: Module is performing transition: wakeup, or sleep, or sleep
214 * abortion
215 * 0x2 idle: Module is in Idle mode (only OCP part). It is functional if
216 * using separate functional clock
217 * 0x3 disabled: Module is disabled and cannot be accessed
218 *
219 */
220 int omap4_cm_wait_module_ready(void __iomem *clkctrl_reg)
221 {
222 int i = 0;
224 if (!clkctrl_reg)
225 return 0;
227 omap_test_timeout((
228 ((__raw_readl(clkctrl_reg) & OMAP4430_IDLEST_MASK) == 0) ||
229 (((__raw_readl(clkctrl_reg) & OMAP4430_IDLEST_MASK) >>
230 OMAP4430_IDLEST_SHIFT) == 0x2)),
231 MAX_MODULE_READY_TIME, i);
233 return (i < MAX_MODULE_READY_TIME) ? 0 : -EBUSY;
234 }