]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/cminst44xx.c
Merge branch 'kbuild' of git://git.kernel.org/pub/scm/linux/kernel/git/mmarek/kbuild-2.6
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / cminst44xx.c
1 /*
2  * OMAP4 CM instance functions
3  *
4  * Copyright (C) 2009 Nokia Corporation
5  * Paul Walmsley
6  *
7  * This program is free software; you can redistribute it and/or modify
8  * it under the terms of the GNU General Public License version 2 as
9  * published by the Free Software Foundation.
10  *
11  * This is needed since CM instances can be in the PRM, PRCM_MPU, CM1,
12  * or CM2 hardware modules.  For example, the EMU_CM CM instance is in
13  * the PRM hardware module.  What a mess...
14  */
16 #include <linux/kernel.h>
17 #include <linux/types.h>
18 #include <linux/errno.h>
19 #include <linux/err.h>
20 #include <linux/io.h>
22 #include <plat/common.h>
24 #include "cm.h"
25 #include "cm1_44xx.h"
26 #include "cm2_44xx.h"
27 #include "cm44xx.h"
28 #include "cminst44xx.h"
29 #include "cm-regbits-34xx.h"
30 #include "cm-regbits-44xx.h"
31 #include "prcm44xx.h"
32 #include "prm44xx.h"
33 #include "prcm_mpu44xx.h"
35 static u32 _cm_bases[OMAP4_MAX_PRCM_PARTITIONS] = {
36         [OMAP4430_INVALID_PRCM_PARTITION]       = 0,
37         [OMAP4430_PRM_PARTITION]                = OMAP4430_PRM_BASE,
38         [OMAP4430_CM1_PARTITION]                = OMAP4430_CM1_BASE,
39         [OMAP4430_CM2_PARTITION]                = OMAP4430_CM2_BASE,
40         [OMAP4430_SCRM_PARTITION]               = 0,
41         [OMAP4430_PRCM_MPU_PARTITION]           = OMAP4430_PRCM_MPU_BASE,
42 };
44 /* Read a register in a CM instance */
45 u32 omap4_cminst_read_inst_reg(u8 part, s16 inst, u16 idx)
46 {
47         BUG_ON(part >= OMAP4_MAX_PRCM_PARTITIONS ||
48                part == OMAP4430_INVALID_PRCM_PARTITION ||
49                !_cm_bases[part]);
50         return __raw_readl(OMAP2_L4_IO_ADDRESS(_cm_bases[part] + inst + idx));
51 }
53 /* Write into a register in a CM instance */
54 void omap4_cminst_write_inst_reg(u32 val, u8 part, s16 inst, u16 idx)
55 {
56         BUG_ON(part >= OMAP4_MAX_PRCM_PARTITIONS ||
57                part == OMAP4430_INVALID_PRCM_PARTITION ||
58                !_cm_bases[part]);
59         __raw_writel(val, OMAP2_L4_IO_ADDRESS(_cm_bases[part] + inst + idx));
60 }
62 /* Read-modify-write a register in CM1. Caller must lock */
63 u32 omap4_cminst_rmw_inst_reg_bits(u32 mask, u32 bits, u8 part, s16 inst,
64                                    s16 idx)
65 {
66         u32 v;
68         v = omap4_cminst_read_inst_reg(part, inst, idx);
69         v &= ~mask;
70         v |= bits;
71         omap4_cminst_write_inst_reg(v, part, inst, idx);
73         return v;
74 }
76 u32 omap4_cminst_set_inst_reg_bits(u32 bits, u8 part, s16 inst, s16 idx)
77 {
78         return omap4_cminst_rmw_inst_reg_bits(bits, bits, part, inst, idx);
79 }
81 u32 omap4_cminst_clear_inst_reg_bits(u32 bits, u8 part, s16 inst, s16 idx)
82 {
83         return omap4_cminst_rmw_inst_reg_bits(bits, 0x0, part, inst, idx);
84 }
86 u32 omap4_cminst_read_inst_reg_bits(u8 part, u16 inst, s16 idx, u32 mask)
87 {
88         u32 v;
90         v = omap4_cminst_read_inst_reg(part, inst, idx);
91         v &= mask;
92         v >>= __ffs(mask);
94         return v;
95 }
97 /*
98  *
99  */
101 /**
102  * _clktrctrl_write - write @c to a CM_CLKSTCTRL.CLKTRCTRL register bitfield
103  * @c: CLKTRCTRL register bitfield (LSB = bit 0, i.e., unshifted)
104  * @part: PRCM partition ID that the CM_CLKSTCTRL register exists in
105  * @inst: CM instance register offset (*_INST macro)
106  * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
107  *
108  * @c must be the unshifted value for CLKTRCTRL - i.e., this function
109  * will handle the shift itself.
110  */
111 static void _clktrctrl_write(u8 c, u8 part, s16 inst, u16 cdoffs)
113         u32 v;
115         v = omap4_cminst_read_inst_reg(part, inst, cdoffs + OMAP4_CM_CLKSTCTRL);
116         v &= ~OMAP4430_CLKTRCTRL_MASK;
117         v |= c << OMAP4430_CLKTRCTRL_SHIFT;
118         omap4_cminst_write_inst_reg(v, part, inst, cdoffs + OMAP4_CM_CLKSTCTRL);
121 /**
122  * omap4_cminst_is_clkdm_in_hwsup - is a clockdomain in hwsup idle mode?
123  * @part: PRCM partition ID that the CM_CLKSTCTRL register exists in
124  * @inst: CM instance register offset (*_INST macro)
125  * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
126  *
127  * Returns true if the clockdomain referred to by (@part, @inst, @cdoffs)
128  * is in hardware-supervised idle mode, or 0 otherwise.
129  */
130 bool omap4_cminst_is_clkdm_in_hwsup(u8 part, s16 inst, u16 cdoffs)
132         u32 v;
134         v = omap4_cminst_read_inst_reg(part, inst, cdoffs + OMAP4_CM_CLKSTCTRL);
135         v &= OMAP4430_CLKTRCTRL_MASK;
136         v >>= OMAP4430_CLKTRCTRL_SHIFT;
138         return (v == OMAP34XX_CLKSTCTRL_ENABLE_AUTO) ? true : false;
141 /**
142  * omap4_cminst_clkdm_enable_hwsup - put a clockdomain in hwsup-idle mode
143  * @part: PRCM partition ID that the clockdomain registers exist in
144  * @inst: CM instance register offset (*_INST macro)
145  * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
146  *
147  * Put a clockdomain referred to by (@part, @inst, @cdoffs) into
148  * hardware-supervised idle mode.  No return value.
149  */
150 void omap4_cminst_clkdm_enable_hwsup(u8 part, s16 inst, u16 cdoffs)
152         _clktrctrl_write(OMAP34XX_CLKSTCTRL_ENABLE_AUTO, part, inst, cdoffs);
155 /**
156  * omap4_cminst_clkdm_disable_hwsup - put a clockdomain in swsup-idle mode
157  * @part: PRCM partition ID that the clockdomain registers exist in
158  * @inst: CM instance register offset (*_INST macro)
159  * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
160  *
161  * Put a clockdomain referred to by (@part, @inst, @cdoffs) into
162  * software-supervised idle mode, i.e., controlled manually by the
163  * Linux OMAP clockdomain code.  No return value.
164  */
165 void omap4_cminst_clkdm_disable_hwsup(u8 part, s16 inst, u16 cdoffs)
167         _clktrctrl_write(OMAP34XX_CLKSTCTRL_DISABLE_AUTO, part, inst, cdoffs);
170 /**
171  * omap4_cminst_clkdm_force_sleep - try to put a clockdomain into idle
172  * @part: PRCM partition ID that the clockdomain registers exist in
173  * @inst: CM instance register offset (*_INST macro)
174  * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
175  *
176  * Put a clockdomain referred to by (@part, @inst, @cdoffs) into idle
177  * No return value.
178  */
179 void omap4_cminst_clkdm_force_sleep(u8 part, s16 inst, u16 cdoffs)
181         _clktrctrl_write(OMAP34XX_CLKSTCTRL_FORCE_SLEEP, part, inst, cdoffs);
184 /**
185  * omap4_cminst_clkdm_force_sleep - try to take a clockdomain out of idle
186  * @part: PRCM partition ID that the clockdomain registers exist in
187  * @inst: CM instance register offset (*_INST macro)
188  * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
189  *
190  * Take a clockdomain referred to by (@part, @inst, @cdoffs) out of idle,
191  * waking it up.  No return value.
192  */
193 void omap4_cminst_clkdm_force_wakeup(u8 part, s16 inst, u16 cdoffs)
195         _clktrctrl_write(OMAP34XX_CLKSTCTRL_FORCE_WAKEUP, part, inst, cdoffs);
198 /*
199  *
200  */
202 /**
203  * omap4_cm_wait_module_ready - wait for a module to be in 'func' state
204  * @clkctrl_reg: CLKCTRL module address
205  *
206  * Wait for the module IDLEST to be functional. If the idle state is in any
207  * the non functional state (trans, idle or disabled), module and thus the
208  * sysconfig cannot be accessed and will probably lead to an "imprecise
209  * external abort"
210  *
211  * Module idle state:
212  *   0x0 func:     Module is fully functional, including OCP
213  *   0x1 trans:    Module is performing transition: wakeup, or sleep, or sleep
214  *                 abortion
215  *   0x2 idle:     Module is in Idle mode (only OCP part). It is functional if
216  *                 using separate functional clock
217  *   0x3 disabled: Module is disabled and cannot be accessed
218  *
219  */
220 int omap4_cm_wait_module_ready(void __iomem *clkctrl_reg)
222         int i = 0;
224         if (!clkctrl_reg)
225                 return 0;
227         omap_test_timeout((
228                 ((__raw_readl(clkctrl_reg) & OMAP4430_IDLEST_MASK) == 0) ||
229                  (((__raw_readl(clkctrl_reg) & OMAP4430_IDLEST_MASK) >>
230                   OMAP4430_IDLEST_SHIFT) == 0x2)),
231                 MAX_MODULE_READY_TIME, i);
233         return (i < MAX_MODULE_READY_TIME) ? 0 : -EBUSY;