]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/common-board-devices.c
ARM: OMAP: AM33XX: Low power optimizations
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / common-board-devices.c
1 /*
2  * common-board-devices.c
3  *
4  * Copyright (C) 2011 CompuLab, Ltd.
5  * Author: Mike Rapoport <mike@compulab.co.il>
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public License
9  * version 2 as published by the Free Software Foundation.
10  *
11  * This program is distributed in the hope that it will be useful, but
12  * WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
14  * General Public License for more details.
15  *
16  * You should have received a copy of the GNU General Public License
17  * along with this program; if not, write to the Free Software
18  * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
19  * 02110-1301 USA
20  *
21  */
23 #include <linux/gpio.h>
24 #include <linux/spi/spi.h>
25 #include <linux/spi/ads7846.h>
27 #include <plat/mcspi.h>
28 #include <plat/nand.h>
30 #include "common-board-devices.h"
32 #if defined(CONFIG_TOUCHSCREEN_ADS7846) || \
33         defined(CONFIG_TOUCHSCREEN_ADS7846_MODULE)
34 static struct omap2_mcspi_device_config ads7846_mcspi_config = {
35         .turbo_mode     = 0,
36 };
38 static struct ads7846_platform_data ads7846_config = {
39         .x_max                  = 0x0fff,
40         .y_max                  = 0x0fff,
41         .x_plate_ohms           = 180,
42         .pressure_max           = 255,
43         .debounce_max           = 10,
44         .debounce_tol           = 3,
45         .debounce_rep           = 1,
46         .gpio_pendown           = -EINVAL,
47         .keep_vref_on           = 1,
48 };
50 static struct spi_board_info ads7846_spi_board_info __initdata = {
51         .modalias               = "ads7846",
52         .bus_num                = -EINVAL,
53         .chip_select            = 0,
54         .max_speed_hz           = 1500000,
55         .controller_data        = &ads7846_mcspi_config,
56         .irq                    = -EINVAL,
57         .platform_data          = &ads7846_config,
58 };
60 void __init omap_ads7846_init(int bus_num, int gpio_pendown, int gpio_debounce,
61                               struct ads7846_platform_data *board_pdata)
62 {
63         struct spi_board_info *spi_bi = &ads7846_spi_board_info;
64         int err;
66         if (board_pdata && board_pdata->get_pendown_state) {
67                 err = gpio_request_one(gpio_pendown, GPIOF_IN, "TSPenDown");
68                 if (err) {
69                         pr_err("Couldn't obtain gpio for TSPenDown: %d\n", err);
70                         return;
71                 }
72                 gpio_export(gpio_pendown, 0);
74                 if (gpio_debounce)
75                         gpio_set_debounce(gpio_pendown, gpio_debounce);
76         }
78         ads7846_config.gpio_pendown = gpio_pendown;
80         spi_bi->bus_num = bus_num;
81         spi_bi->irq     = OMAP_GPIO_IRQ(gpio_pendown);
83         if (board_pdata)
84                 spi_bi->platform_data = board_pdata;
86         spi_register_board_info(&ads7846_spi_board_info, 1);
87 }
88 #else
89 void __init omap_ads7846_init(int bus_num, int gpio_pendown, int gpio_debounce,
90                               struct ads7846_platform_data *board_pdata)
91 {
92 }
93 #endif