]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/common.h
arm:omap:am33xx: fix for CPSW module build
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / common.h
1 /*
2  * Header for code common to all OMAP2+ machines.
3  *
4  * This program is free software; you can redistribute it and/or modify it
5  * under the terms of the GNU General Public License as published by the
6  * Free Software Foundation; either version 2 of the License, or (at your
7  * option) any later version.
8  *
9  * THIS SOFTWARE IS PROVIDED ``AS IS'' AND ANY EXPRESS OR IMPLIED
10  * WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF
11  * MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN
12  * NO EVENT SHALL THE AUTHOR BE LIABLE FOR ANY DIRECT, INDIRECT,
13  * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT
14  * NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF
15  * USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON
16  * ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
17  * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF
18  * THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
19  *
20  * You should have received a copy of the  GNU General Public License along
21  * with this program; if not, write  to the Free Software Foundation, Inc.,
22  * 675 Mass Ave, Cambridge, MA 02139, USA.
23  */
25 #ifndef __ARCH_ARM_MACH_OMAP2PLUS_COMMON_H
26 #define __ARCH_ARM_MACH_OMAP2PLUS_COMMON_H
27 #ifndef __ASSEMBLER__
29 #include <linux/delay.h>
30 #include <plat/common.h>
31 #include <asm/proc-fns.h>
33 #ifdef CONFIG_SOC_OMAP2420
34 extern void omap242x_map_common_io(void);
35 #else
36 static inline void omap242x_map_common_io(void)
37 {
38 }
39 #endif
41 #ifdef CONFIG_SOC_OMAP2430
42 extern void omap243x_map_common_io(void);
43 #else
44 static inline void omap243x_map_common_io(void)
45 {
46 }
47 #endif
49 #ifdef CONFIG_ARCH_OMAP3
50 extern void omap34xx_map_common_io(void);
51 #else
52 static inline void omap34xx_map_common_io(void)
53 {
54 }
55 #endif
57 #ifdef CONFIG_SOC_OMAPTI81XX
58 extern void omapti81xx_map_common_io(void);
59 #else
60 static inline void omapti81xx_map_common_io(void)
61 {
62 }
63 #endif
65 #ifdef CONFIG_SOC_OMAPAM33XX
66 extern void omapam33xx_map_common_io(void);
67 #else
68 static inline void omapam33xx_map_common_io(void)
69 {
70 }
71 #endif
73 #ifdef CONFIG_ARCH_OMAP4
74 extern void omap44xx_map_common_io(void);
75 #else
76 static inline void omap44xx_map_common_io(void)
77 {
78 }
79 #endif
81 extern void omap2_init_common_infrastructure(void);
83 extern struct sys_timer omap2_timer;
84 extern struct sys_timer omap3_timer;
85 extern struct sys_timer omap3_secure_timer;
86 extern struct sys_timer omap3_am33xx_timer;
87 extern struct sys_timer omap4_timer;
89 void omap2420_init_early(void);
90 void omap2430_init_early(void);
91 void omap3430_init_early(void);
92 void omap35xx_init_early(void);
93 void omap3630_init_early(void);
94 void omap3_init_early(void);    /* Do not use this one */
95 void am35xx_init_early(void);
96 void ti81xx_init_early(void);
97 void am33xx_init_early(void);
98 void omap4430_init_early(void);
100 /*
101  * IO bases for various OMAP processors
102  * Except the tap base, rest all the io bases
103  * listed are physical addresses.
104  */
105 struct omap_globals {
106         u32             class;          /* OMAP class to detect */
107         void __iomem    *tap;           /* Control module ID code */
108         void __iomem    *sdrc;           /* SDRAM Controller */
109         void __iomem    *sms;            /* SDRAM Memory Scheduler */
110         void __iomem    *ctrl;           /* System Control Module */
111         void __iomem    *ctrl_pad;      /* PAD Control Module */
112         void __iomem    *prm;            /* Power and Reset Management */
113         void __iomem    *cm;             /* Clock Management */
114         void __iomem    *cm2;
115 };
117 void omap2_set_globals_242x(void);
118 void omap2_set_globals_243x(void);
119 void omap2_set_globals_3xxx(void);
120 void omap2_set_globals_443x(void);
121 void omap2_set_globals_ti81xx(void);
122 void omap2_set_globals_am33xx(void);
124 /* These get called from omap2_set_globals_xxxx(), do not call these */
125 void omap2_set_globals_tap(struct omap_globals *);
126 void omap2_set_globals_sdrc(struct omap_globals *);
127 void omap2_set_globals_control(struct omap_globals *);
128 void omap2_set_globals_prcm(struct omap_globals *);
130 void omap242x_map_io(void);
131 void omap243x_map_io(void);
132 void omap3_map_io(void);
133 void am33xx_map_io(void);
134 void omap4_map_io(void);
135 void ti81xx_map_io(void);
137 /**
138  * omap_test_timeout - busy-loop, testing a condition
139  * @cond: condition to test until it evaluates to true
140  * @timeout: maximum number of microseconds in the timeout
141  * @index: loop index (integer)
142  *
143  * Loop waiting for @cond to become true or until at least @timeout
144  * microseconds have passed.  To use, define some integer @index in the
145  * calling code.  After running, if @index == @timeout, then the loop has
146  * timed out.
147  */
148 #define omap_test_timeout(cond, timeout, index)                 \
149 ({                                                              \
150         for (index = 0; index < timeout; index++) {             \
151                 if (cond)                                       \
152                         break;                                  \
153                 udelay(1);                                      \
154         }                                                       \
155 })
157 extern struct device *omap2_get_mpuss_device(void);
158 extern struct device *omap2_get_iva_device(void);
159 extern struct device *omap2_get_l3_device(void);
160 extern struct device *omap4_get_dsp_device(void);
162 void omap2_init_irq(void);
163 void omap3_init_irq(void);
164 void ti81xx_init_irq(void);
165 extern int omap_irq_pending(void);
166 void omap_intc_save_context(void);
167 void omap_intc_restore_context(void);
168 void omap3_intc_suspend(void);
169 void omap3_intc_prepare_idle(void);
170 void omap3_intc_resume_idle(void);
171 void omap2_intc_handle_irq(struct pt_regs *regs);
172 void omap3_intc_handle_irq(struct pt_regs *regs);
174 #ifdef CONFIG_CACHE_L2X0
175 extern void __iomem *omap4_get_l2cache_base(void);
176 #endif
178 #ifdef CONFIG_SMP
179 extern void __iomem *omap4_get_scu_base(void);
180 #else
181 static inline void __iomem *omap4_get_scu_base(void)
183         return NULL;
185 #endif
187 extern void __init gic_init_irq(void);
188 extern void omap_smc1(u32 fn, u32 arg);
189 extern void __iomem *omap4_get_sar_ram_base(void);
190 extern void omap_do_wfi(void);
192 #ifdef CONFIG_SMP
193 /* Needed for secondary core boot */
194 extern void omap_secondary_startup(void);
195 extern u32 omap_modify_auxcoreboot0(u32 set_mask, u32 clear_mask);
196 extern void omap_auxcoreboot_addr(u32 cpu_addr);
197 extern u32 omap_read_auxcoreboot0(void);
198 #endif
200 #if defined(CONFIG_SMP) && defined(CONFIG_PM)
201 extern int omap4_mpuss_init(void);
202 extern int omap4_enter_lowpower(unsigned int cpu, unsigned int power_state);
203 extern int omap4_finish_suspend(unsigned long cpu_state);
204 extern void omap4_cpu_resume(void);
205 extern int omap4_hotplug_cpu(unsigned int cpu, unsigned int power_state);
206 extern u32 omap4_mpuss_read_prev_context_state(void);
207 #else
208 static inline int omap4_enter_lowpower(unsigned int cpu,
209                                         unsigned int power_state)
211         cpu_do_idle();
212         return 0;
215 static inline int omap4_hotplug_cpu(unsigned int cpu, unsigned int power_state)
217         cpu_do_idle();
218         return 0;
221 static inline int omap4_mpuss_init(void)
223         return 0;
226 static inline int omap4_finish_suspend(unsigned long cpu_state)
228         return 0;
231 static inline void omap4_cpu_resume(void)
232 {}
234 static inline u32 omap4_mpuss_read_prev_context_state(void)
236         return 0;
238 #endif
239 #endif /* __ASSEMBLER__ */
240 #endif /* __ARCH_ARM_MACH_OMAP2PLUS_COMMON_H */