arm:omap:Kconfig: Add edma option
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / devices.c
1 /*
2  * linux/arch/arm/mach-omap2/devices.c
3  *
4  * OMAP2 platform device setup/initialization
5  *
6  * This program is free software; you can redistribute it and/or modify
7  * it under the terms of the GNU General Public License as published by
8  * the Free Software Foundation; either version 2 of the License, or
9  * (at your option) any later version.
10  */
11 #include <linux/gpio.h>
12 #include <linux/kernel.h>
13 #include <linux/init.h>
14 #include <linux/platform_device.h>
15 #include <linux/io.h>
16 #include <linux/clk.h>
17 #include <linux/err.h>
18 #include <linux/slab.h>
19 #include <linux/of.h>
20 #include <linux/davinci_emac.h>
21 #include <linux/cpsw.h>
22 #include <linux/etherdevice.h>
23 #include <linux/dma-mapping.h>
25 #include <mach/hardware.h>
26 #include <mach/irqs.h>
27 #include <asm/mach-types.h>
28 #include <asm/mach/map.h>
29 #include <asm/pmu.h>
31 #include <plat/tc.h>
32 #include <plat/board.h>
33 #include <plat/mcbsp.h>
34 #include <plat/mmc.h>
35 #include <plat/dma.h>
36 #include <plat/omap_hwmod.h>
37 #include <plat/omap_device.h>
38 #include <plat/omap4-keypad.h>
40 #include "mux.h"
41 #include "control.h"
42 #include "devices.h"
44 #define L3_MODULES_MAX_LEN 12
45 #define L3_MODULES 3
47 void am33xx_cpsw_init(void);
49 static int __init omap3_l3_init(void)
50 {
51         int l;
52         struct omap_hwmod *oh;
53         struct platform_device *pdev;
54         char oh_name[L3_MODULES_MAX_LEN];
56         /*
57          * To avoid code running on other OMAPs in
58          * multi-omap builds
59          */
60         if (!(cpu_is_omap34xx()))
61                 return -ENODEV;
63         l = snprintf(oh_name, L3_MODULES_MAX_LEN, "l3_main");
65         oh = omap_hwmod_lookup(oh_name);
67         if (!oh)
68                 pr_err("could not look up %s\n", oh_name);
70         pdev = omap_device_build("omap_l3_smx", 0, oh, NULL, 0,
71                                                            NULL, 0, 0);
73         WARN(IS_ERR(pdev), "could not build omap_device for %s\n", oh_name);
75         return IS_ERR(pdev) ? PTR_ERR(pdev) : 0;
76 }
77 postcore_initcall(omap3_l3_init);
79 static int __init omap4_l3_init(void)
80 {
81         int l, i;
82         struct omap_hwmod *oh[3];
83         struct platform_device *pdev;
84         char oh_name[L3_MODULES_MAX_LEN];
86         /* If dtb is there, the devices will be created dynamically */
87         if (of_have_populated_dt())
88                 return -ENODEV;
90         /*
91          * To avoid code running on other OMAPs in
92          * multi-omap builds
93          */
94         if (!(cpu_is_omap44xx()))
95                 return -ENODEV;
97         for (i = 0; i < L3_MODULES; i++) {
98                 l = snprintf(oh_name, L3_MODULES_MAX_LEN, "l3_main_%d", i+1);
100                 oh[i] = omap_hwmod_lookup(oh_name);
101                 if (!(oh[i]))
102                         pr_err("could not look up %s\n", oh_name);
103         }
105         pdev = omap_device_build_ss("omap_l3_noc", 0, oh, 3, NULL,
106                                                      0, NULL, 0, 0);
108         WARN(IS_ERR(pdev), "could not build omap_device for %s\n", oh_name);
110         return IS_ERR(pdev) ? PTR_ERR(pdev) : 0;
112 postcore_initcall(omap4_l3_init);
114 #if defined(CONFIG_VIDEO_OMAP2) || defined(CONFIG_VIDEO_OMAP2_MODULE)
116 static struct resource omap2cam_resources[] = {
117         {
118                 .start          = OMAP24XX_CAMERA_BASE,
119                 .end            = OMAP24XX_CAMERA_BASE + 0xfff,
120                 .flags          = IORESOURCE_MEM,
121         },
122         {
123                 .start          = INT_24XX_CAM_IRQ,
124                 .flags          = IORESOURCE_IRQ,
125         }
126 };
128 static struct platform_device omap2cam_device = {
129         .name           = "omap24xxcam",
130         .id             = -1,
131         .num_resources  = ARRAY_SIZE(omap2cam_resources),
132         .resource       = omap2cam_resources,
133 };
134 #endif
136 static struct resource omap3isp_resources[] = {
137         {
138                 .start          = OMAP3430_ISP_BASE,
139                 .end            = OMAP3430_ISP_END,
140                 .flags          = IORESOURCE_MEM,
141         },
142         {
143                 .start          = OMAP3430_ISP_CCP2_BASE,
144                 .end            = OMAP3430_ISP_CCP2_END,
145                 .flags          = IORESOURCE_MEM,
146         },
147         {
148                 .start          = OMAP3430_ISP_CCDC_BASE,
149                 .end            = OMAP3430_ISP_CCDC_END,
150                 .flags          = IORESOURCE_MEM,
151         },
152         {
153                 .start          = OMAP3430_ISP_HIST_BASE,
154                 .end            = OMAP3430_ISP_HIST_END,
155                 .flags          = IORESOURCE_MEM,
156         },
157         {
158                 .start          = OMAP3430_ISP_H3A_BASE,
159                 .end            = OMAP3430_ISP_H3A_END,
160                 .flags          = IORESOURCE_MEM,
161         },
162         {
163                 .start          = OMAP3430_ISP_PREV_BASE,
164                 .end            = OMAP3430_ISP_PREV_END,
165                 .flags          = IORESOURCE_MEM,
166         },
167         {
168                 .start          = OMAP3430_ISP_RESZ_BASE,
169                 .end            = OMAP3430_ISP_RESZ_END,
170                 .flags          = IORESOURCE_MEM,
171         },
172         {
173                 .start          = OMAP3430_ISP_SBL_BASE,
174                 .end            = OMAP3430_ISP_SBL_END,
175                 .flags          = IORESOURCE_MEM,
176         },
177         {
178                 .start          = OMAP3430_ISP_CSI2A_REGS1_BASE,
179                 .end            = OMAP3430_ISP_CSI2A_REGS1_END,
180                 .flags          = IORESOURCE_MEM,
181         },
182         {
183                 .start          = OMAP3430_ISP_CSIPHY2_BASE,
184                 .end            = OMAP3430_ISP_CSIPHY2_END,
185                 .flags          = IORESOURCE_MEM,
186         },
187         {
188                 .start          = OMAP3630_ISP_CSI2A_REGS2_BASE,
189                 .end            = OMAP3630_ISP_CSI2A_REGS2_END,
190                 .flags          = IORESOURCE_MEM,
191         },
192         {
193                 .start          = OMAP3630_ISP_CSI2C_REGS1_BASE,
194                 .end            = OMAP3630_ISP_CSI2C_REGS1_END,
195                 .flags          = IORESOURCE_MEM,
196         },
197         {
198                 .start          = OMAP3630_ISP_CSIPHY1_BASE,
199                 .end            = OMAP3630_ISP_CSIPHY1_END,
200                 .flags          = IORESOURCE_MEM,
201         },
202         {
203                 .start          = OMAP3630_ISP_CSI2C_REGS2_BASE,
204                 .end            = OMAP3630_ISP_CSI2C_REGS2_END,
205                 .flags          = IORESOURCE_MEM,
206         },
207         {
208                 .start          = INT_34XX_CAM_IRQ,
209                 .flags          = IORESOURCE_IRQ,
210         }
211 };
213 static struct platform_device omap3isp_device = {
214         .name           = "omap3isp",
215         .id             = -1,
216         .num_resources  = ARRAY_SIZE(omap3isp_resources),
217         .resource       = omap3isp_resources,
218 };
220 int omap3_init_camera(struct isp_platform_data *pdata)
222         omap3isp_device.dev.platform_data = pdata;
223         return platform_device_register(&omap3isp_device);
226 static inline void omap_init_camera(void)
228 #if defined(CONFIG_VIDEO_OMAP2) || defined(CONFIG_VIDEO_OMAP2_MODULE)
229         if (cpu_is_omap24xx())
230                 platform_device_register(&omap2cam_device);
231 #endif
234 int __init omap4_keyboard_init(struct omap4_keypad_platform_data
235                         *sdp4430_keypad_data, struct omap_board_data *bdata)
237         struct platform_device *pdev;
238         struct omap_hwmod *oh;
239         struct omap4_keypad_platform_data *keypad_data;
240         unsigned int id = -1;
241         char *oh_name = "kbd";
242         char *name = "omap4-keypad";
244         oh = omap_hwmod_lookup(oh_name);
245         if (!oh) {
246                 pr_err("Could not look up %s\n", oh_name);
247                 return -ENODEV;
248         }
250         keypad_data = sdp4430_keypad_data;
252         pdev = omap_device_build(name, id, oh, keypad_data,
253                         sizeof(struct omap4_keypad_platform_data), NULL, 0, 0);
255         if (IS_ERR(pdev)) {
256                 WARN(1, "Can't build omap_device for %s:%s.\n",
257                                                 name, oh->name);
258                 return PTR_ERR(pdev);
259         }
260         oh->mux = omap_hwmod_mux_init(bdata->pads, bdata->pads_cnt);
262         return 0;
265 #if defined(CONFIG_OMAP_MBOX_FWK) || defined(CONFIG_OMAP_MBOX_FWK_MODULE)
266 static inline void omap_init_mbox(void)
268         struct omap_hwmod *oh;
269         struct platform_device *pdev;
271         oh = omap_hwmod_lookup("mailbox");
272         if (!oh) {
273                 pr_err("%s: unable to find hwmod\n", __func__);
274                 return;
275         }
277         pdev = omap_device_build("omap-mailbox", -1, oh, NULL, 0, NULL, 0, 0);
278         WARN(IS_ERR(pdev), "%s: could not build device, err %ld\n",
279                                                 __func__, PTR_ERR(pdev));
281 #else
282 static inline void omap_init_mbox(void) { }
283 #endif /* CONFIG_OMAP_MBOX_FWK */
285 static inline void omap_init_sti(void) {}
287 #if defined(CONFIG_SND_SOC) || defined(CONFIG_SND_SOC_MODULE)
289 static struct platform_device omap_pcm = {
290         .name   = "omap-pcm-audio",
291         .id     = -1,
292 };
294 /*
295  * OMAP2420 has 2 McBSP ports
296  * OMAP2430 has 5 McBSP ports
297  * OMAP3 has 5 McBSP ports
298  * OMAP4 has 4 McBSP ports
299  */
300 OMAP_MCBSP_PLATFORM_DEVICE(1);
301 OMAP_MCBSP_PLATFORM_DEVICE(2);
302 OMAP_MCBSP_PLATFORM_DEVICE(3);
303 OMAP_MCBSP_PLATFORM_DEVICE(4);
304 OMAP_MCBSP_PLATFORM_DEVICE(5);
306 static void omap_init_audio(void)
308         platform_device_register(&omap_mcbsp1);
309         platform_device_register(&omap_mcbsp2);
310         if (cpu_is_omap243x() || cpu_is_omap34xx() || cpu_is_omap44xx()) {
311                 platform_device_register(&omap_mcbsp3);
312                 platform_device_register(&omap_mcbsp4);
313         }
314         if (cpu_is_omap243x() || cpu_is_omap34xx())
315                 platform_device_register(&omap_mcbsp5);
317         platform_device_register(&omap_pcm);
320 #else
321 static inline void omap_init_audio(void) {}
322 #endif
324 #if defined(CONFIG_SND_OMAP_SOC_MCPDM) || \
325                 defined(CONFIG_SND_OMAP_SOC_MCPDM_MODULE)
327 static void omap_init_mcpdm(void)
329         struct omap_hwmod *oh;
330         struct platform_device *pdev;
332         oh = omap_hwmod_lookup("mcpdm");
333         if (!oh) {
334                 printk(KERN_ERR "Could not look up mcpdm hw_mod\n");
335                 return;
336         }
338         pdev = omap_device_build("omap-mcpdm", -1, oh, NULL, 0, NULL, 0, 0);
339         WARN(IS_ERR(pdev), "Can't build omap_device for omap-mcpdm.\n");
341 #else
342 static inline void omap_init_mcpdm(void) {}
343 #endif
345 #if defined(CONFIG_SND_OMAP_SOC_DMIC) || \
346                 defined(CONFIG_SND_OMAP_SOC_DMIC_MODULE)
348 static void omap_init_dmic(void)
350         struct omap_hwmod *oh;
351         struct platform_device *pdev;
353         oh = omap_hwmod_lookup("dmic");
354         if (!oh) {
355                 printk(KERN_ERR "Could not look up mcpdm hw_mod\n");
356                 return;
357         }
359         pdev = omap_device_build("omap-dmic", -1, oh, NULL, 0, NULL, 0, 0);
360         WARN(IS_ERR(pdev), "Can't build omap_device for omap-dmic.\n");
362 #else
363 static inline void omap_init_dmic(void) {}
364 #endif
366 #if defined(CONFIG_SPI_OMAP24XX) || defined(CONFIG_SPI_OMAP24XX_MODULE)
368 #include <plat/mcspi.h>
370 static int omap_mcspi_init(struct omap_hwmod *oh, void *unused)
372         struct platform_device *pdev;
373         char *name = "omap2_mcspi";
374         struct omap2_mcspi_platform_config *pdata;
375         static int spi_num;
376         struct omap2_mcspi_dev_attr *mcspi_attrib = oh->dev_attr;
378         pdata = kzalloc(sizeof(*pdata), GFP_KERNEL);
379         if (!pdata) {
380                 pr_err("Memory allocation for McSPI device failed\n");
381                 return -ENOMEM;
382         }
384         pdata->num_cs = mcspi_attrib->num_chipselect;
385         switch (oh->class->rev) {
386         case OMAP2_MCSPI_REV:
387         case OMAP3_MCSPI_REV:
388                         pdata->regs_offset = 0;
389                         break;
390         case OMAP4_MCSPI_REV:
391                         pdata->regs_offset = OMAP4_MCSPI_REG_OFFSET;
392                         break;
393         default:
394                         pr_err("Invalid McSPI Revision value\n");
395                         return -EINVAL;
396         }
398         spi_num++;
399         pdev = omap_device_build(name, spi_num, oh, pdata,
400                                 sizeof(*pdata), NULL, 0, 0);
401         WARN(IS_ERR(pdev), "Can't build omap_device for %s:%s\n",
402                                 name, oh->name);
403         kfree(pdata);
404         return 0;
407 static void omap_init_mcspi(void)
409         omap_hwmod_for_each_by_class("mcspi", omap_mcspi_init, NULL);
412 #else
413 static inline void omap_init_mcspi(void) {}
414 #endif
416 static struct resource omap2_pmu_resource = {
417         .start  = 3,
418         .end    = 3,
419         .flags  = IORESOURCE_IRQ,
420 };
422 static struct resource omap3_pmu_resource = {
423         .start  = INT_34XX_BENCH_MPU_EMUL,
424         .end    = INT_34XX_BENCH_MPU_EMUL,
425         .flags  = IORESOURCE_IRQ,
426 };
428 static struct platform_device omap_pmu_device = {
429         .name           = "arm-pmu",
430         .id             = ARM_PMU_DEVICE_CPU,
431         .num_resources  = 1,
432 };
434 static void omap_init_pmu(void)
436         if (cpu_is_omap24xx())
437                 omap_pmu_device.resource = &omap2_pmu_resource;
438         else if (cpu_is_omap34xx())
439                 omap_pmu_device.resource = &omap3_pmu_resource;
440         else
441                 return;
443         platform_device_register(&omap_pmu_device);
447 #if defined(CONFIG_CRYPTO_DEV_OMAP_SHAM) || defined(CONFIG_CRYPTO_DEV_OMAP_SHAM_MODULE)
449 #ifdef CONFIG_ARCH_OMAP2
450 static struct resource omap2_sham_resources[] = {
451         {
452                 .start  = OMAP24XX_SEC_SHA1MD5_BASE,
453                 .end    = OMAP24XX_SEC_SHA1MD5_BASE + 0x64,
454                 .flags  = IORESOURCE_MEM,
455         },
456         {
457                 .start  = INT_24XX_SHA1MD5,
458                 .flags  = IORESOURCE_IRQ,
459         }
460 };
461 static int omap2_sham_resources_sz = ARRAY_SIZE(omap2_sham_resources);
462 #else
463 #define omap2_sham_resources            NULL
464 #define omap2_sham_resources_sz         0
465 #endif
467 #ifdef CONFIG_ARCH_OMAP3
468 static struct resource omap3_sham_resources[] = {
469         {
470                 .start  = OMAP34XX_SEC_SHA1MD5_BASE,
471                 .end    = OMAP34XX_SEC_SHA1MD5_BASE + 0x64,
472                 .flags  = IORESOURCE_MEM,
473         },
474         {
475                 .start  = INT_34XX_SHA1MD52_IRQ,
476                 .flags  = IORESOURCE_IRQ,
477         },
478         {
479                 .start  = OMAP34XX_DMA_SHA1MD5_RX,
480                 .flags  = IORESOURCE_DMA,
481         }
482 };
483 static int omap3_sham_resources_sz = ARRAY_SIZE(omap3_sham_resources);
484 #else
485 #define omap3_sham_resources            NULL
486 #define omap3_sham_resources_sz         0
487 #endif
489 static struct platform_device sham_device = {
490         .name           = "omap-sham",
491         .id             = -1,
492 };
494 static void omap_init_sham(void)
496         if (cpu_is_omap24xx()) {
497                 sham_device.resource = omap2_sham_resources;
498                 sham_device.num_resources = omap2_sham_resources_sz;
499         } else if (cpu_is_omap34xx()) {
500                 sham_device.resource = omap3_sham_resources;
501                 sham_device.num_resources = omap3_sham_resources_sz;
502         } else {
503                 pr_err("%s: platform not supported\n", __func__);
504                 return;
505         }
506         platform_device_register(&sham_device);
508 #else
509 static inline void omap_init_sham(void) { }
510 #endif
512 #if defined(CONFIG_CRYPTO_DEV_OMAP_AES) || defined(CONFIG_CRYPTO_DEV_OMAP_AES_MODULE)
514 #ifdef CONFIG_ARCH_OMAP2
515 static struct resource omap2_aes_resources[] = {
516         {
517                 .start  = OMAP24XX_SEC_AES_BASE,
518                 .end    = OMAP24XX_SEC_AES_BASE + 0x4C,
519                 .flags  = IORESOURCE_MEM,
520         },
521         {
522                 .start  = OMAP24XX_DMA_AES_TX,
523                 .flags  = IORESOURCE_DMA,
524         },
525         {
526                 .start  = OMAP24XX_DMA_AES_RX,
527                 .flags  = IORESOURCE_DMA,
528         }
529 };
530 static int omap2_aes_resources_sz = ARRAY_SIZE(omap2_aes_resources);
531 #else
532 #define omap2_aes_resources             NULL
533 #define omap2_aes_resources_sz          0
534 #endif
536 #ifdef CONFIG_ARCH_OMAP3
537 static struct resource omap3_aes_resources[] = {
538         {
539                 .start  = OMAP34XX_SEC_AES_BASE,
540                 .end    = OMAP34XX_SEC_AES_BASE + 0x4C,
541                 .flags  = IORESOURCE_MEM,
542         },
543         {
544                 .start  = OMAP34XX_DMA_AES2_TX,
545                 .flags  = IORESOURCE_DMA,
546         },
547         {
548                 .start  = OMAP34XX_DMA_AES2_RX,
549                 .flags  = IORESOURCE_DMA,
550         }
551 };
552 static int omap3_aes_resources_sz = ARRAY_SIZE(omap3_aes_resources);
553 #else
554 #define omap3_aes_resources             NULL
555 #define omap3_aes_resources_sz          0
556 #endif
558 static struct platform_device aes_device = {
559         .name           = "omap-aes",
560         .id             = -1,
561 };
563 static void omap_init_aes(void)
565         if (cpu_is_omap24xx()) {
566                 aes_device.resource = omap2_aes_resources;
567                 aes_device.num_resources = omap2_aes_resources_sz;
568         } else if (cpu_is_omap34xx()) {
569                 aes_device.resource = omap3_aes_resources;
570                 aes_device.num_resources = omap3_aes_resources_sz;
571         } else {
572                 pr_err("%s: platform not supported\n", __func__);
573                 return;
574         }
575         platform_device_register(&aes_device);
578 #else
579 static inline void omap_init_aes(void) { }
580 #endif
582 /*-------------------------------------------------------------------------*/
584 #if defined(CONFIG_MMC_OMAP) || defined(CONFIG_MMC_OMAP_MODULE)
586 static inline void omap242x_mmc_mux(struct omap_mmc_platform_data
587                                                         *mmc_controller)
589         if ((mmc_controller->slots[0].switch_pin > 0) && \
590                 (mmc_controller->slots[0].switch_pin < OMAP_MAX_GPIO_LINES))
591                 omap_mux_init_gpio(mmc_controller->slots[0].switch_pin,
592                                         OMAP_PIN_INPUT_PULLUP);
593         if ((mmc_controller->slots[0].gpio_wp > 0) && \
594                 (mmc_controller->slots[0].gpio_wp < OMAP_MAX_GPIO_LINES))
595                 omap_mux_init_gpio(mmc_controller->slots[0].gpio_wp,
596                                         OMAP_PIN_INPUT_PULLUP);
598         omap_mux_init_signal("sdmmc_cmd", 0);
599         omap_mux_init_signal("sdmmc_clki", 0);
600         omap_mux_init_signal("sdmmc_clko", 0);
601         omap_mux_init_signal("sdmmc_dat0", 0);
602         omap_mux_init_signal("sdmmc_dat_dir0", 0);
603         omap_mux_init_signal("sdmmc_cmd_dir", 0);
604         if (mmc_controller->slots[0].caps & MMC_CAP_4_BIT_DATA) {
605                 omap_mux_init_signal("sdmmc_dat1", 0);
606                 omap_mux_init_signal("sdmmc_dat2", 0);
607                 omap_mux_init_signal("sdmmc_dat3", 0);
608                 omap_mux_init_signal("sdmmc_dat_dir1", 0);
609                 omap_mux_init_signal("sdmmc_dat_dir2", 0);
610                 omap_mux_init_signal("sdmmc_dat_dir3", 0);
611         }
613         /*
614          * Use internal loop-back in MMC/SDIO Module Input Clock
615          * selection
616          */
617         if (mmc_controller->slots[0].internal_clock) {
618                 u32 v = omap_ctrl_readl(OMAP2_CONTROL_DEVCONF0);
619                 v |= (1 << 24);
620                 omap_ctrl_writel(v, OMAP2_CONTROL_DEVCONF0);
621         }
624 void __init omap242x_init_mmc(struct omap_mmc_platform_data **mmc_data)
626         char *name = "mmci-omap";
628         if (!mmc_data[0]) {
629                 pr_err("%s fails: Incomplete platform data\n", __func__);
630                 return;
631         }
633         omap242x_mmc_mux(mmc_data[0]);
634         omap_mmc_add(name, 0, OMAP2_MMC1_BASE, OMAP2420_MMC_SIZE,
635                                         INT_24XX_MMC_IRQ, mmc_data[0]);
638 #endif
640 /*-------------------------------------------------------------------------*/
642 #if defined(CONFIG_HDQ_MASTER_OMAP) || defined(CONFIG_HDQ_MASTER_OMAP_MODULE)
643 #if defined(CONFIG_SOC_OMAP2430) || defined(CONFIG_SOC_OMAP3430)
644 #define OMAP_HDQ_BASE   0x480B2000
645 #endif
646 static struct resource omap_hdq_resources[] = {
647         {
648                 .start          = OMAP_HDQ_BASE,
649                 .end            = OMAP_HDQ_BASE + 0x1C,
650                 .flags          = IORESOURCE_MEM,
651         },
652         {
653                 .start          = INT_24XX_HDQ_IRQ,
654                 .flags          = IORESOURCE_IRQ,
655         },
656 };
657 static struct platform_device omap_hdq_dev = {
658         .name = "omap_hdq",
659         .id = 0,
660         .dev = {
661                 .platform_data = NULL,
662         },
663         .num_resources  = ARRAY_SIZE(omap_hdq_resources),
664         .resource       = omap_hdq_resources,
665 };
666 static inline void omap_hdq_init(void)
668         (void) platform_device_register(&omap_hdq_dev);
670 #else
671 static inline void omap_hdq_init(void) {}
672 #endif
674 /*---------------------------------------------------------------------------*/
676 #if defined(CONFIG_VIDEO_OMAP2_VOUT) || \
677         defined(CONFIG_VIDEO_OMAP2_VOUT_MODULE)
678 #if defined(CONFIG_FB_OMAP2) || defined(CONFIG_FB_OMAP2_MODULE)
679 static struct resource omap_vout_resource[3 - CONFIG_FB_OMAP2_NUM_FBS] = {
680 };
681 #else
682 static struct resource omap_vout_resource[2] = {
683 };
684 #endif
686 static struct platform_device omap_vout_device = {
687         .name           = "omap_vout",
688         .num_resources  = ARRAY_SIZE(omap_vout_resource),
689         .resource       = &omap_vout_resource[0],
690         .id             = -1,
691 };
692 static void omap_init_vout(void)
694         if (platform_device_register(&omap_vout_device) < 0)
695                 printk(KERN_ERR "Unable to register OMAP-VOUT device\n");
697 #else
698 static inline void omap_init_vout(void) {}
699 #endif
701 /*-------------------------------------------------------------------------*/
703 static int __init omap2_init_devices(void)
705         /*
706          * please keep these calls, and their implementations above,
707          * in alphabetical order so they're easier to sort through.
708          */
709         omap_init_audio();
710         omap_init_mcpdm();
711         omap_init_dmic();
712         omap_init_camera();
713         omap_init_mbox();
714         omap_init_mcspi();
715         omap_init_pmu();
716         omap_hdq_init();
717         omap_init_sti();
718         omap_init_sham();
719         omap_init_aes();
720         omap_init_vout();
721         am33xx_cpsw_init();
723         return 0;
725 arch_initcall(omap2_init_devices);
727 #define AM33XX_CPSW_BASE                (0x4A100000)
728 #define AM33XX_CPSW_MDIO_BASE           (0x4A101000)
729 #define AM33XX_CPSW_SS_BASE             (0x4A101200)
730 #define AM33XX_EMAC_MDIO_FREQ           (1000000)
732 static u64 am33xx_cpsw_dmamask = DMA_BIT_MASK(32);
733 /* TODO : Verify the offsets */
734 static struct cpsw_slave_data am33xx_cpsw_slaves[] = {
735         {
736                 .slave_reg_ofs  = 0x208,
737                 .sliver_reg_ofs = 0xd80,
738                 .phy_id         = "0:00",
739         },
740         {
741                 .slave_reg_ofs  = 0x308,
742                 .sliver_reg_ofs = 0xdc0,
743                 .phy_id         = "0:01",
744         },
745 };
747 static struct cpsw_platform_data am33xx_cpsw_pdata = {
748         .ss_reg_ofs             = 0x1200,
749         .channels               = 8,
750         .cpdma_reg_ofs          = 0x800,
751         .slaves                 = 2,
752         .slave_data             = am33xx_cpsw_slaves,
753         .ale_reg_ofs            = 0xd00,
754         .ale_entries            = 1024,
755         .host_port_reg_ofs      = 0x108,
756         .hw_stats_reg_ofs       = 0x900,
757         .bd_ram_ofs             = 0x2000,
758         .bd_ram_size            = SZ_8K,
759         .rx_descs               = 64,
760         .mac_control            = BIT(5), /* MIIEN */
761         .gigabit_en             = 1,
762         .host_port_num          = 0,
763         .no_bd_ram              = false,
764         .version                = CPSW_VERSION_2,
765 };
767 static struct mdio_platform_data am33xx_cpsw_mdiopdata = {
768         .bus_freq       = AM33XX_EMAC_MDIO_FREQ,
769 };
771 static struct resource am33xx_cpsw_mdioresources[] = {
772         {
773                 .start  = AM33XX_CPSW_MDIO_BASE,
774                 .end    = AM33XX_CPSW_MDIO_BASE + SZ_256 - 1,
775                 .flags  = IORESOURCE_MEM,
776         },
777 };
779 static struct platform_device am33xx_cpsw_mdiodevice = {
780         .name           = "davinci_mdio",
781         .id             = 0,
782         .num_resources  = ARRAY_SIZE(am33xx_cpsw_mdioresources),
783         .resource       = am33xx_cpsw_mdioresources,
784         .dev.platform_data = &am33xx_cpsw_mdiopdata,
785 };
787 static struct resource am33xx_cpsw_resources[] = {
788         {
789                 .start  = AM33XX_CPSW_BASE,
790                 .end    = AM33XX_CPSW_BASE + SZ_2K - 1,
791                 .flags  = IORESOURCE_MEM,
792         },
793         {
794                 .start  = AM33XX_CPSW_SS_BASE,
795                 .end    = AM33XX_CPSW_SS_BASE + SZ_256 - 1,
796                 .flags  = IORESOURCE_MEM,
797         },
798         {
799                 .start  = AM33XX_IRQ_CPSW_C0_RX,
800                 .end    = AM33XX_IRQ_CPSW_C0_RX,
801                 .flags  = IORESOURCE_IRQ,
802         },
803         {
804                 .start  = AM33XX_IRQ_CPSW_RX,
805                 .end    = AM33XX_IRQ_CPSW_RX,
806                 .flags  = IORESOURCE_IRQ,
807         },
808         {
809                 .start  = AM33XX_IRQ_CPSW_TX,
810                 .end    = AM33XX_IRQ_CPSW_TX,
811                 .flags  = IORESOURCE_IRQ,
812         },
813         {
814                 .start  = AM33XX_IRQ_CPSW_C0,
815                 .end    = AM33XX_IRQ_CPSW_C0,
816                 .flags  = IORESOURCE_IRQ,
817         },
818 };
820 static struct platform_device am33xx_cpsw_device = {
821         .name           =       "cpsw",
822         .id             =       0,
823         .num_resources  =       ARRAY_SIZE(am33xx_cpsw_resources),
824         .resource       =       am33xx_cpsw_resources,
825         .dev            =       {
826                                         .platform_data  = &am33xx_cpsw_pdata,
827                                         .dma_mask       = &am33xx_cpsw_dmamask,
828                                         .coherent_dma_mask = DMA_BIT_MASK(32),
829                                 },
830 };
832 static unsigned char  am33xx_macid0[ETH_ALEN];
833 static unsigned char  am33xx_macid1[ETH_ALEN];
834 static unsigned int   am33xx_evmid;
836 /*
837 * am33xx_evmid_fillup - set up board evmid
838 * @evmid - evm id which needs to be configured
840 * This function is called to configure board evm id.
841 * IA Motor Control EVM needs special setting of MAC PHY Id.
842 * This function is called when IA Motor Control EVM is detected
843 * during boot-up.
844 */
845 void am33xx_evmid_fillup(unsigned int evmid)
847         am33xx_evmid = evmid;
848         return;
851 /*
852 * am33xx_cpsw_macidfillup - setup mac adrresses
853 * @eeprommacid0 - mac id 0 which needs to be configured
854 * @eeprommacid1 - mac id 1 which needs to be configured
856 * This function is called to configure mac addresses.
857 * Mac addresses are read from eeprom and this function is called
858 * to store those mac adresses in am33xx_macid0 and am33xx_macid1.
859 * In case, mac address read from eFuse are invalid, mac addresses
860 * stored in these variable are used.
861 */
862 void am33xx_cpsw_macidfillup(char *eeprommacid0, char *eeprommacid1)
864         u32 i;
866         /* Fillup these mac addresses with the mac adresses from eeprom */
867         for (i = 0; i < ETH_ALEN; i++) {
868                 am33xx_macid0[i] = eeprommacid0[i];
869                 am33xx_macid1[i] = eeprommacid1[i];
870         }
872         return;
875 void am33xx_cpsw_init(void)
877         u32 mac_lo, mac_hi;
878         u32 i;
880         mac_lo = omap_ctrl_readl(TI81XX_CONTROL_MAC_ID0_LO);
881         mac_hi = omap_ctrl_readl(TI81XX_CONTROL_MAC_ID0_HI);
882         am33xx_cpsw_slaves[0].mac_addr[0] = mac_hi & 0xFF;
883         am33xx_cpsw_slaves[0].mac_addr[1] = (mac_hi & 0xFF00) >> 8;
884         am33xx_cpsw_slaves[0].mac_addr[2] = (mac_hi & 0xFF0000) >> 16;
885         am33xx_cpsw_slaves[0].mac_addr[3] = (mac_hi & 0xFF000000) >> 24;
886         am33xx_cpsw_slaves[0].mac_addr[4] = mac_lo & 0xFF;
887         am33xx_cpsw_slaves[0].mac_addr[5] = (mac_lo & 0xFF00) >> 8;
889         /* Read MACID0 from eeprom if eFuse MACID is invalid */
890         if (!is_valid_ether_addr(am33xx_cpsw_slaves[0].mac_addr)) {
891                 for (i = 0; i < ETH_ALEN; i++)
892                         am33xx_cpsw_slaves[0].mac_addr[i] = am33xx_macid0[i];
893         }
895         mac_lo = omap_ctrl_readl(TI81XX_CONTROL_MAC_ID1_LO);
896         mac_hi = omap_ctrl_readl(TI81XX_CONTROL_MAC_ID1_HI);
897         am33xx_cpsw_slaves[1].mac_addr[0] = mac_hi & 0xFF;
898         am33xx_cpsw_slaves[1].mac_addr[1] = (mac_hi & 0xFF00) >> 8;
899         am33xx_cpsw_slaves[1].mac_addr[2] = (mac_hi & 0xFF0000) >> 16;
900         am33xx_cpsw_slaves[1].mac_addr[3] = (mac_hi & 0xFF000000) >> 24;
901         am33xx_cpsw_slaves[1].mac_addr[4] = mac_lo & 0xFF;
902         am33xx_cpsw_slaves[1].mac_addr[5] = (mac_lo & 0xFF00) >> 8;
904         /* Read MACID1 from eeprom if eFuse MACID is invalid */
905         if (!is_valid_ether_addr(am33xx_cpsw_slaves[1].mac_addr)) {
906                 for (i = 0; i < ETH_ALEN; i++)
907                         am33xx_cpsw_slaves[1].mac_addr[i] = am33xx_macid1[i];
908         }
910         platform_device_register(&am33xx_cpsw_mdiodevice);
911         platform_device_register(&am33xx_cpsw_device);
912         clk_add_alias(NULL, dev_name(&am33xx_cpsw_mdiodevice.dev),
913                         NULL, &am33xx_cpsw_device.dev);
917 #if defined(CONFIG_OMAP_WATCHDOG) || defined(CONFIG_OMAP_WATCHDOG_MODULE)
918 static int __init omap_init_wdt(void)
920         int id = -1;
921         struct platform_device *pdev;
922         struct omap_hwmod *oh;
923         char *oh_name = "wd_timer2";
924         char *dev_name = "omap_wdt";
926         if (!cpu_class_is_omap2())
927                 return 0;
929         oh = omap_hwmod_lookup(oh_name);
930         if (!oh) {
931                 pr_err("Could not look up wd_timer%d hwmod\n", id);
932                 return -EINVAL;
933         }
935         pdev = omap_device_build(dev_name, id, oh, NULL, 0, NULL, 0, 0);
936         WARN(IS_ERR(pdev), "Can't build omap_device for %s:%s.\n",
937                                 dev_name, oh->name);
938         return 0;
940 subsys_initcall(omap_init_wdt);
941 #endif