can: d_can: Add platform data for am33xx device
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / devices.c
1 /*
2  * linux/arch/arm/mach-omap2/devices.c
3  *
4  * OMAP2 platform device setup/initialization
5  *
6  * This program is free software; you can redistribute it and/or modify
7  * it under the terms of the GNU General Public License as published by
8  * the Free Software Foundation; either version 2 of the License, or
9  * (at your option) any later version.
10  */
11 #include <linux/gpio.h>
12 #include <linux/kernel.h>
13 #include <linux/init.h>
14 #include <linux/platform_device.h>
15 #include <linux/io.h>
16 #include <linux/clk.h>
17 #include <linux/err.h>
18 #include <linux/slab.h>
19 #include <linux/of.h>
20 #include <linux/davinci_emac.h>
21 #include <linux/cpsw.h>
22 #include <linux/etherdevice.h>
23 #include <linux/dma-mapping.h>
24 #include <linux/can/platform/d_can.h>
26 #include <mach/hardware.h>
27 #include <mach/irqs.h>
28 #include <mach/board-am335xevm.h>
29 #include <asm/mach-types.h>
30 #include <asm/mach/map.h>
31 #include <asm/pmu.h>
33 #ifdef  CONFIG_OMAP3_EDMA
34 #include <mach/edma.h>
35 #endif
37 #include <asm/hardware/asp.h>
39 #include <plat/tc.h>
40 #include <plat/board.h>
41 #include <plat/mcbsp.h>
42 #include <plat/mmc.h>
43 #include <plat/dma.h>
44 #include <plat/omap_hwmod.h>
45 #include <plat/omap_device.h>
46 #include <plat/omap4-keypad.h>
48 /* LCD controller similar DA8xx */
49 #include <video/da8xx-fb.h>
51 #include "mux.h"
52 #include "control.h"
53 #include "devices.h"
55 #define L3_MODULES_MAX_LEN 12
56 #define L3_MODULES 3
58 static int __init omap3_l3_init(void)
59 {
60         int l;
61         struct omap_hwmod *oh;
62         struct platform_device *pdev;
63         char oh_name[L3_MODULES_MAX_LEN];
65         /*
66          * To avoid code running on other OMAPs in
67          * multi-omap builds
68          */
69         if (!(cpu_is_omap34xx()))
70                 return -ENODEV;
72         l = snprintf(oh_name, L3_MODULES_MAX_LEN, "l3_main");
74         oh = omap_hwmod_lookup(oh_name);
76         if (!oh)
77                 pr_err("could not look up %s\n", oh_name);
79         pdev = omap_device_build("omap_l3_smx", 0, oh, NULL, 0,
80                                                            NULL, 0, 0);
82         WARN(IS_ERR(pdev), "could not build omap_device for %s\n", oh_name);
84         return IS_ERR(pdev) ? PTR_ERR(pdev) : 0;
85 }
86 postcore_initcall(omap3_l3_init);
88 static int __init omap4_l3_init(void)
89 {
90         int l, i;
91         struct omap_hwmod *oh[3];
92         struct platform_device *pdev;
93         char oh_name[L3_MODULES_MAX_LEN];
95         /* If dtb is there, the devices will be created dynamically */
96         if (of_have_populated_dt())
97                 return -ENODEV;
99         /*
100          * To avoid code running on other OMAPs in
101          * multi-omap builds
102          */
103         if (!(cpu_is_omap44xx()))
104                 return -ENODEV;
106         for (i = 0; i < L3_MODULES; i++) {
107                 l = snprintf(oh_name, L3_MODULES_MAX_LEN, "l3_main_%d", i+1);
109                 oh[i] = omap_hwmod_lookup(oh_name);
110                 if (!(oh[i]))
111                         pr_err("could not look up %s\n", oh_name);
112         }
114         pdev = omap_device_build_ss("omap_l3_noc", 0, oh, 3, NULL,
115                                                      0, NULL, 0, 0);
117         WARN(IS_ERR(pdev), "could not build omap_device for %s\n", oh_name);
119         return IS_ERR(pdev) ? PTR_ERR(pdev) : 0;
121 postcore_initcall(omap4_l3_init);
123 #if defined(CONFIG_VIDEO_OMAP2) || defined(CONFIG_VIDEO_OMAP2_MODULE)
125 static struct resource omap2cam_resources[] = {
126         {
127                 .start          = OMAP24XX_CAMERA_BASE,
128                 .end            = OMAP24XX_CAMERA_BASE + 0xfff,
129                 .flags          = IORESOURCE_MEM,
130         },
131         {
132                 .start          = INT_24XX_CAM_IRQ,
133                 .flags          = IORESOURCE_IRQ,
134         }
135 };
137 static struct platform_device omap2cam_device = {
138         .name           = "omap24xxcam",
139         .id             = -1,
140         .num_resources  = ARRAY_SIZE(omap2cam_resources),
141         .resource       = omap2cam_resources,
142 };
143 #endif
144 #define L4_PER_LCDC_PHYS        0x4830E000
146 static struct resource am33xx_lcdc_resources[] = {
147         [0] = { /* registers */
148                 .start  = L4_PER_LCDC_PHYS,
149                 .end    = L4_PER_LCDC_PHYS + SZ_4K - 1,
150                 .flags  = IORESOURCE_MEM,
151         },
152         [1] = { /* interrupt */
153                 .start  = AM33XX_IRQ_LCD,
154                 .end    = AM33XX_IRQ_LCD,
155                 .flags  = IORESOURCE_IRQ,
156         },
157 };
159 static struct platform_device am33xx_lcdc_device = {
160         .name           = "da8xx_lcdc",
161         .id             = 0,
162         .num_resources  = ARRAY_SIZE(am33xx_lcdc_resources),
163         .resource       = am33xx_lcdc_resources,
164 };
166 void __init am33xx_register_lcdc(struct da8xx_lcdc_platform_data *pdata)
168         int ret;
170         am33xx_lcdc_device.dev.platform_data = pdata;
172         ret = platform_device_register(&am33xx_lcdc_device);
173         if (ret)
174                 pr_warning("am33xx_register_lcdc: lcdc registration failed: %d\n",
175                                 ret);
179 #if defined(CONFIG_SND_AM335X_SOC_EVM) || \
180                                 defined(CONFIG_SND_AM335X_SOC_EVM_MODULE)
181 static struct resource am335x_mcasp1_resource[] = {
182         {
183                 .name = "mcasp1",
184                 .start = AM33XX_ASP1_BASE,
185                 .end = AM33XX_ASP1_BASE + (SZ_1K * 12) - 1,
186                 .flags = IORESOURCE_MEM,
187         },
188         /* TX event */
189         {
190                 .start = AM33XX_DMA_MCASP1_X,
191                 .end = AM33XX_DMA_MCASP1_X,
192                 .flags = IORESOURCE_DMA,
193         },
194         /* RX event */
195         {
196                 .start = AM33XX_DMA_MCASP1_R,
197                 .end = AM33XX_DMA_MCASP1_R,
198                 .flags = IORESOURCE_DMA,
199         },
200 };
202 static struct platform_device am335x_mcasp1_device = {
203         .name = "davinci-mcasp",
204         .id = 1,
205         .num_resources = ARRAY_SIZE(am335x_mcasp1_resource),
206         .resource = am335x_mcasp1_resource,
207 };
209 void __init am335x_register_mcasp1(struct snd_platform_data *pdata)
211         am335x_mcasp1_device.dev.platform_data = pdata;
212         platform_device_register(&am335x_mcasp1_device);
215 #else
216 void __init am335x_register_mcasp1(struct snd_platform_data *pdata) {}
217 #endif
219 #if (defined(CONFIG_SND_AM33XX_SOC) || (defined(CONFIG_SND_AM33XX_SOC_MODULE)))
220 struct platform_device am33xx_pcm_device = {
221         .name           = "davinci-pcm-audio",
222         .id             = -1,
223 };
225 static void am33xx_init_pcm(void)
227         platform_device_register(&am33xx_pcm_device);
230 #else
231 static inline void am33xx_init_pcm(void) {}
232 #endif
234 static struct resource omap3isp_resources[] = {
235         {
236                 .start          = OMAP3430_ISP_BASE,
237                 .end            = OMAP3430_ISP_END,
238                 .flags          = IORESOURCE_MEM,
239         },
240         {
241                 .start          = OMAP3430_ISP_CCP2_BASE,
242                 .end            = OMAP3430_ISP_CCP2_END,
243                 .flags          = IORESOURCE_MEM,
244         },
245         {
246                 .start          = OMAP3430_ISP_CCDC_BASE,
247                 .end            = OMAP3430_ISP_CCDC_END,
248                 .flags          = IORESOURCE_MEM,
249         },
250         {
251                 .start          = OMAP3430_ISP_HIST_BASE,
252                 .end            = OMAP3430_ISP_HIST_END,
253                 .flags          = IORESOURCE_MEM,
254         },
255         {
256                 .start          = OMAP3430_ISP_H3A_BASE,
257                 .end            = OMAP3430_ISP_H3A_END,
258                 .flags          = IORESOURCE_MEM,
259         },
260         {
261                 .start          = OMAP3430_ISP_PREV_BASE,
262                 .end            = OMAP3430_ISP_PREV_END,
263                 .flags          = IORESOURCE_MEM,
264         },
265         {
266                 .start          = OMAP3430_ISP_RESZ_BASE,
267                 .end            = OMAP3430_ISP_RESZ_END,
268                 .flags          = IORESOURCE_MEM,
269         },
270         {
271                 .start          = OMAP3430_ISP_SBL_BASE,
272                 .end            = OMAP3430_ISP_SBL_END,
273                 .flags          = IORESOURCE_MEM,
274         },
275         {
276                 .start          = OMAP3430_ISP_CSI2A_REGS1_BASE,
277                 .end            = OMAP3430_ISP_CSI2A_REGS1_END,
278                 .flags          = IORESOURCE_MEM,
279         },
280         {
281                 .start          = OMAP3430_ISP_CSIPHY2_BASE,
282                 .end            = OMAP3430_ISP_CSIPHY2_END,
283                 .flags          = IORESOURCE_MEM,
284         },
285         {
286                 .start          = OMAP3630_ISP_CSI2A_REGS2_BASE,
287                 .end            = OMAP3630_ISP_CSI2A_REGS2_END,
288                 .flags          = IORESOURCE_MEM,
289         },
290         {
291                 .start          = OMAP3630_ISP_CSI2C_REGS1_BASE,
292                 .end            = OMAP3630_ISP_CSI2C_REGS1_END,
293                 .flags          = IORESOURCE_MEM,
294         },
295         {
296                 .start          = OMAP3630_ISP_CSIPHY1_BASE,
297                 .end            = OMAP3630_ISP_CSIPHY1_END,
298                 .flags          = IORESOURCE_MEM,
299         },
300         {
301                 .start          = OMAP3630_ISP_CSI2C_REGS2_BASE,
302                 .end            = OMAP3630_ISP_CSI2C_REGS2_END,
303                 .flags          = IORESOURCE_MEM,
304         },
305         {
306                 .start          = INT_34XX_CAM_IRQ,
307                 .flags          = IORESOURCE_IRQ,
308         }
309 };
311 static struct platform_device omap3isp_device = {
312         .name           = "omap3isp",
313         .id             = -1,
314         .num_resources  = ARRAY_SIZE(omap3isp_resources),
315         .resource       = omap3isp_resources,
316 };
318 int omap3_init_camera(struct isp_platform_data *pdata)
320         omap3isp_device.dev.platform_data = pdata;
321         return platform_device_register(&omap3isp_device);
324 static inline void omap_init_camera(void)
326 #if defined(CONFIG_VIDEO_OMAP2) || defined(CONFIG_VIDEO_OMAP2_MODULE)
327         if (cpu_is_omap24xx())
328                 platform_device_register(&omap2cam_device);
329 #endif
332 int __init omap4_keyboard_init(struct omap4_keypad_platform_data
333                         *sdp4430_keypad_data, struct omap_board_data *bdata)
335         struct platform_device *pdev;
336         struct omap_hwmod *oh;
337         struct omap4_keypad_platform_data *keypad_data;
338         unsigned int id = -1;
339         char *oh_name = "kbd";
340         char *name = "omap4-keypad";
342         oh = omap_hwmod_lookup(oh_name);
343         if (!oh) {
344                 pr_err("Could not look up %s\n", oh_name);
345                 return -ENODEV;
346         }
348         keypad_data = sdp4430_keypad_data;
350         pdev = omap_device_build(name, id, oh, keypad_data,
351                         sizeof(struct omap4_keypad_platform_data), NULL, 0, 0);
353         if (IS_ERR(pdev)) {
354                 WARN(1, "Can't build omap_device for %s:%s.\n",
355                                                 name, oh->name);
356                 return PTR_ERR(pdev);
357         }
358         oh->mux = omap_hwmod_mux_init(bdata->pads, bdata->pads_cnt);
360         return 0;
363 #if defined(CONFIG_OMAP_MBOX_FWK) || defined(CONFIG_OMAP_MBOX_FWK_MODULE)
364 static inline void omap_init_mbox(void)
366         struct omap_hwmod *oh;
367         struct platform_device *pdev;
369         oh = omap_hwmod_lookup("mailbox");
370         if (!oh) {
371                 pr_err("%s: unable to find hwmod\n", __func__);
372                 return;
373         }
375         pdev = omap_device_build("omap-mailbox", -1, oh, NULL, 0, NULL, 0, 0);
376         WARN(IS_ERR(pdev), "%s: could not build device, err %ld\n",
377                                                 __func__, PTR_ERR(pdev));
379 #else
380 static inline void omap_init_mbox(void) { }
381 #endif /* CONFIG_OMAP_MBOX_FWK */
383 static inline void omap_init_sti(void) {}
385 #if defined(CONFIG_SND_SOC) || defined(CONFIG_SND_SOC_MODULE)
387 static struct platform_device omap_pcm = {
388         .name   = "omap-pcm-audio",
389         .id     = -1,
390 };
392 /*
393  * OMAP2420 has 2 McBSP ports
394  * OMAP2430 has 5 McBSP ports
395  * OMAP3 has 5 McBSP ports
396  * OMAP4 has 4 McBSP ports
397  */
398 OMAP_MCBSP_PLATFORM_DEVICE(1);
399 OMAP_MCBSP_PLATFORM_DEVICE(2);
400 OMAP_MCBSP_PLATFORM_DEVICE(3);
401 OMAP_MCBSP_PLATFORM_DEVICE(4);
402 OMAP_MCBSP_PLATFORM_DEVICE(5);
404 static void omap_init_audio(void)
406         platform_device_register(&omap_mcbsp1);
407         platform_device_register(&omap_mcbsp2);
408         if (cpu_is_omap243x() || cpu_is_omap34xx() || cpu_is_omap44xx()) {
409                 platform_device_register(&omap_mcbsp3);
410                 platform_device_register(&omap_mcbsp4);
411         }
412         if (cpu_is_omap243x() || cpu_is_omap34xx())
413                 platform_device_register(&omap_mcbsp5);
415         platform_device_register(&omap_pcm);
418 #else
419 static inline void omap_init_audio(void) {}
420 #endif
422 #if defined(CONFIG_SND_OMAP_SOC_MCPDM) || \
423                 defined(CONFIG_SND_OMAP_SOC_MCPDM_MODULE)
425 static void omap_init_mcpdm(void)
427         struct omap_hwmod *oh;
428         struct platform_device *pdev;
430         oh = omap_hwmod_lookup("mcpdm");
431         if (!oh) {
432                 printk(KERN_ERR "Could not look up mcpdm hw_mod\n");
433                 return;
434         }
436         pdev = omap_device_build("omap-mcpdm", -1, oh, NULL, 0, NULL, 0, 0);
437         WARN(IS_ERR(pdev), "Can't build omap_device for omap-mcpdm.\n");
439 #else
440 static inline void omap_init_mcpdm(void) {}
441 #endif
443 #if defined(CONFIG_SND_OMAP_SOC_DMIC) || \
444                 defined(CONFIG_SND_OMAP_SOC_DMIC_MODULE)
446 static void omap_init_dmic(void)
448         struct omap_hwmod *oh;
449         struct platform_device *pdev;
451         oh = omap_hwmod_lookup("dmic");
452         if (!oh) {
453                 printk(KERN_ERR "Could not look up mcpdm hw_mod\n");
454                 return;
455         }
457         pdev = omap_device_build("omap-dmic", -1, oh, NULL, 0, NULL, 0, 0);
458         WARN(IS_ERR(pdev), "Can't build omap_device for omap-dmic.\n");
460 #else
461 static inline void omap_init_dmic(void) {}
462 #endif
464 #if defined(CONFIG_SPI_OMAP24XX) || defined(CONFIG_SPI_OMAP24XX_MODULE)
466 #include <plat/mcspi.h>
468 static int omap_mcspi_init(struct omap_hwmod *oh, void *unused)
470         struct platform_device *pdev;
471         char *name = "omap2_mcspi";
472         struct omap2_mcspi_platform_config *pdata;
473         static int spi_num;
474         struct omap2_mcspi_dev_attr *mcspi_attrib = oh->dev_attr;
476         pdata = kzalloc(sizeof(*pdata), GFP_KERNEL);
477         if (!pdata) {
478                 pr_err("Memory allocation for McSPI device failed\n");
479                 return -ENOMEM;
480         }
482         pdata->num_cs = mcspi_attrib->num_chipselect;
483         switch (oh->class->rev) {
484         case OMAP2_MCSPI_REV:
485         case OMAP3_MCSPI_REV:
486                         pdata->regs_offset = 0;
487                         break;
488         case OMAP4_MCSPI_REV:
489                         pdata->regs_offset = OMAP4_MCSPI_REG_OFFSET;
490                         break;
491         default:
492                         pr_err("Invalid McSPI Revision value\n");
493                         return -EINVAL;
494         }
496         spi_num++;
497         pdev = omap_device_build(name, spi_num, oh, pdata,
498                                 sizeof(*pdata), NULL, 0, 0);
499         WARN(IS_ERR(pdev), "Can't build omap_device for %s:%s\n",
500                                 name, oh->name);
501         kfree(pdata);
502         return 0;
505 static void omap_init_mcspi(void)
507         omap_hwmod_for_each_by_class("mcspi", omap_mcspi_init, NULL);
510 #else
511 static inline void omap_init_mcspi(void) {}
512 #endif
514 #ifdef CONFIG_SOC_OMAPAM33XX
516 static int omap_elm_init(struct omap_hwmod *oh, void *unused)
518         struct platform_device *pdev;
519         char *name = "omap2_elm";
520         static int elm_num;
523         elm_num++;
524         pdev = omap_device_build(name, elm_num, oh, NULL,
525                                 0,      NULL,
526                                 0, 0);
527         return 0;
530 static void omap_init_elm(void)
533         omap_hwmod_for_each_by_class("elm", omap_elm_init, NULL);
536 #else
537 static void omap_init_elm(void) {}
538 #endif
541 static struct resource omap2_pmu_resource = {
542         .start  = 3,
543         .end    = 3,
544         .flags  = IORESOURCE_IRQ,
545 };
547 static struct resource omap3_pmu_resource = {
548         .start  = INT_34XX_BENCH_MPU_EMUL,
549         .end    = INT_34XX_BENCH_MPU_EMUL,
550         .flags  = IORESOURCE_IRQ,
551 };
553 static struct platform_device omap_pmu_device = {
554         .name           = "arm-pmu",
555         .id             = ARM_PMU_DEVICE_CPU,
556         .num_resources  = 1,
557 };
559 static void omap_init_pmu(void)
561         if (cpu_is_omap24xx())
562                 omap_pmu_device.resource = &omap2_pmu_resource;
563         else if (cpu_is_omap34xx())
564                 omap_pmu_device.resource = &omap3_pmu_resource;
565         else
566                 return;
568         platform_device_register(&omap_pmu_device);
572 #if defined(CONFIG_CRYPTO_DEV_OMAP_SHAM) || defined(CONFIG_CRYPTO_DEV_OMAP_SHAM_MODULE)
574 #ifdef CONFIG_ARCH_OMAP2
575 static struct resource omap2_sham_resources[] = {
576         {
577                 .start  = OMAP24XX_SEC_SHA1MD5_BASE,
578                 .end    = OMAP24XX_SEC_SHA1MD5_BASE + 0x64,
579                 .flags  = IORESOURCE_MEM,
580         },
581         {
582                 .start  = INT_24XX_SHA1MD5,
583                 .flags  = IORESOURCE_IRQ,
584         }
585 };
586 static int omap2_sham_resources_sz = ARRAY_SIZE(omap2_sham_resources);
587 #else
588 #define omap2_sham_resources            NULL
589 #define omap2_sham_resources_sz         0
590 #endif
592 #ifdef CONFIG_ARCH_OMAP3
593 static struct resource omap3_sham_resources[] = {
594         {
595                 .start  = OMAP34XX_SEC_SHA1MD5_BASE,
596                 .end    = OMAP34XX_SEC_SHA1MD5_BASE + 0x64,
597                 .flags  = IORESOURCE_MEM,
598         },
599         {
600                 .start  = INT_34XX_SHA1MD52_IRQ,
601                 .flags  = IORESOURCE_IRQ,
602         },
603         {
604                 .start  = OMAP34XX_DMA_SHA1MD5_RX,
605                 .flags  = IORESOURCE_DMA,
606         }
607 };
608 static int omap3_sham_resources_sz = ARRAY_SIZE(omap3_sham_resources);
609 #else
610 #define omap3_sham_resources            NULL
611 #define omap3_sham_resources_sz         0
612 #endif
614 static struct platform_device sham_device = {
615         .name           = "omap-sham",
616         .id             = -1,
617 };
619 static void omap_init_sham(void)
621         if (cpu_is_omap24xx()) {
622                 sham_device.resource = omap2_sham_resources;
623                 sham_device.num_resources = omap2_sham_resources_sz;
624         } else if (cpu_is_omap34xx()) {
625                 sham_device.resource = omap3_sham_resources;
626                 sham_device.num_resources = omap3_sham_resources_sz;
627         } else {
628                 pr_err("%s: platform not supported\n", __func__);
629                 return;
630         }
631         platform_device_register(&sham_device);
633 #else
634 static inline void omap_init_sham(void) { }
635 #endif
637 #if defined(CONFIG_CRYPTO_DEV_OMAP_AES) || defined(CONFIG_CRYPTO_DEV_OMAP_AES_MODULE)
639 #ifdef CONFIG_ARCH_OMAP2
640 static struct resource omap2_aes_resources[] = {
641         {
642                 .start  = OMAP24XX_SEC_AES_BASE,
643                 .end    = OMAP24XX_SEC_AES_BASE + 0x4C,
644                 .flags  = IORESOURCE_MEM,
645         },
646         {
647                 .start  = OMAP24XX_DMA_AES_TX,
648                 .flags  = IORESOURCE_DMA,
649         },
650         {
651                 .start  = OMAP24XX_DMA_AES_RX,
652                 .flags  = IORESOURCE_DMA,
653         }
654 };
655 static int omap2_aes_resources_sz = ARRAY_SIZE(omap2_aes_resources);
656 #else
657 #define omap2_aes_resources             NULL
658 #define omap2_aes_resources_sz          0
659 #endif
661 #ifdef CONFIG_ARCH_OMAP3
662 static struct resource omap3_aes_resources[] = {
663         {
664                 .start  = OMAP34XX_SEC_AES_BASE,
665                 .end    = OMAP34XX_SEC_AES_BASE + 0x4C,
666                 .flags  = IORESOURCE_MEM,
667         },
668         {
669                 .start  = OMAP34XX_DMA_AES2_TX,
670                 .flags  = IORESOURCE_DMA,
671         },
672         {
673                 .start  = OMAP34XX_DMA_AES2_RX,
674                 .flags  = IORESOURCE_DMA,
675         }
676 };
677 static int omap3_aes_resources_sz = ARRAY_SIZE(omap3_aes_resources);
678 #else
679 #define omap3_aes_resources             NULL
680 #define omap3_aes_resources_sz          0
681 #endif
683 static struct platform_device aes_device = {
684         .name           = "omap-aes",
685         .id             = -1,
686 };
688 static void omap_init_aes(void)
690         if (cpu_is_omap24xx()) {
691                 aes_device.resource = omap2_aes_resources;
692                 aes_device.num_resources = omap2_aes_resources_sz;
693         } else if (cpu_is_omap34xx()) {
694                 aes_device.resource = omap3_aes_resources;
695                 aes_device.num_resources = omap3_aes_resources_sz;
696         } else {
697                 pr_err("%s: platform not supported\n", __func__);
698                 return;
699         }
700         platform_device_register(&aes_device);
703 #else
704 static inline void omap_init_aes(void) { }
705 #endif
707 /*-------------------------------------------------------------------------*/
709 #if defined(CONFIG_MMC_OMAP) || defined(CONFIG_MMC_OMAP_MODULE)
711 static inline void omap242x_mmc_mux(struct omap_mmc_platform_data
712                                                         *mmc_controller)
714         if ((mmc_controller->slots[0].switch_pin > 0) && \
715                 (mmc_controller->slots[0].switch_pin < OMAP_MAX_GPIO_LINES))
716                 omap_mux_init_gpio(mmc_controller->slots[0].switch_pin,
717                                         OMAP_PIN_INPUT_PULLUP);
718         if ((mmc_controller->slots[0].gpio_wp > 0) && \
719                 (mmc_controller->slots[0].gpio_wp < OMAP_MAX_GPIO_LINES))
720                 omap_mux_init_gpio(mmc_controller->slots[0].gpio_wp,
721                                         OMAP_PIN_INPUT_PULLUP);
723         omap_mux_init_signal("sdmmc_cmd", 0);
724         omap_mux_init_signal("sdmmc_clki", 0);
725         omap_mux_init_signal("sdmmc_clko", 0);
726         omap_mux_init_signal("sdmmc_dat0", 0);
727         omap_mux_init_signal("sdmmc_dat_dir0", 0);
728         omap_mux_init_signal("sdmmc_cmd_dir", 0);
729         if (mmc_controller->slots[0].caps & MMC_CAP_4_BIT_DATA) {
730                 omap_mux_init_signal("sdmmc_dat1", 0);
731                 omap_mux_init_signal("sdmmc_dat2", 0);
732                 omap_mux_init_signal("sdmmc_dat3", 0);
733                 omap_mux_init_signal("sdmmc_dat_dir1", 0);
734                 omap_mux_init_signal("sdmmc_dat_dir2", 0);
735                 omap_mux_init_signal("sdmmc_dat_dir3", 0);
736         }
738         /*
739          * Use internal loop-back in MMC/SDIO Module Input Clock
740          * selection
741          */
742         if (mmc_controller->slots[0].internal_clock) {
743                 u32 v = omap_ctrl_readl(OMAP2_CONTROL_DEVCONF0);
744                 v |= (1 << 24);
745                 omap_ctrl_writel(v, OMAP2_CONTROL_DEVCONF0);
746         }
749 void __init omap242x_init_mmc(struct omap_mmc_platform_data **mmc_data)
751         char *name = "mmci-omap";
753         if (!mmc_data[0]) {
754                 pr_err("%s fails: Incomplete platform data\n", __func__);
755                 return;
756         }
758         omap242x_mmc_mux(mmc_data[0]);
759         omap_mmc_add(name, 0, OMAP2_MMC1_BASE, OMAP2420_MMC_SIZE,
760                                         INT_24XX_MMC_IRQ, mmc_data[0]);
763 #endif
765 /*-------------------------------------------------------------------------*/
767 #if defined(CONFIG_HDQ_MASTER_OMAP) || defined(CONFIG_HDQ_MASTER_OMAP_MODULE)
768 #if defined(CONFIG_SOC_OMAP2430) || defined(CONFIG_SOC_OMAP3430)
769 #define OMAP_HDQ_BASE   0x480B2000
770 #endif
771 static struct resource omap_hdq_resources[] = {
772         {
773                 .start          = OMAP_HDQ_BASE,
774                 .end            = OMAP_HDQ_BASE + 0x1C,
775                 .flags          = IORESOURCE_MEM,
776         },
777         {
778                 .start          = INT_24XX_HDQ_IRQ,
779                 .flags          = IORESOURCE_IRQ,
780         },
781 };
782 static struct platform_device omap_hdq_dev = {
783         .name = "omap_hdq",
784         .id = 0,
785         .dev = {
786                 .platform_data = NULL,
787         },
788         .num_resources  = ARRAY_SIZE(omap_hdq_resources),
789         .resource       = omap_hdq_resources,
790 };
791 static inline void omap_hdq_init(void)
793         (void) platform_device_register(&omap_hdq_dev);
795 #else
796 static inline void omap_hdq_init(void) {}
797 #endif
799 /*---------------------------------------------------------------------------*/
801 #if defined(CONFIG_VIDEO_OMAP2_VOUT) || \
802         defined(CONFIG_VIDEO_OMAP2_VOUT_MODULE)
803 #if defined(CONFIG_FB_OMAP2) || defined(CONFIG_FB_OMAP2_MODULE)
804 static struct resource omap_vout_resource[3 - CONFIG_FB_OMAP2_NUM_FBS] = {
805 };
806 #else
807 static struct resource omap_vout_resource[2] = {
808 };
809 #endif
811 static struct platform_device omap_vout_device = {
812         .name           = "omap_vout",
813         .num_resources  = ARRAY_SIZE(omap_vout_resource),
814         .resource       = &omap_vout_resource[0],
815         .id             = -1,
816 };
817 static void omap_init_vout(void)
819         if (platform_device_register(&omap_vout_device) < 0)
820                 printk(KERN_ERR "Unable to register OMAP-VOUT device\n");
822 #else
823 static inline void omap_init_vout(void) {}
824 #endif
826 #if defined(CONFIG_SOC_OMAPAM33XX) && defined(CONFIG_OMAP3_EDMA)
828 #define AM33XX_TPCC_BASE                0x49000000
829 #define AM33XX_TPTC0_BASE               0x49800000
830 #define AM33XX_TPTC1_BASE               0x49900000
831 #define AM33XX_TPTC2_BASE               0x49a00000
833 #define AM33XX_SCM_BASE_EDMA            0x00000f90
835 static struct resource am33xx_edma_resources[] = {
836         {
837                 .name   = "edma_cc0",
838                 .start  = AM33XX_TPCC_BASE,
839                 .end    = AM33XX_TPCC_BASE + SZ_32K - 1,
840                 .flags  = IORESOURCE_MEM,
841         },
842         {
843                 .name   = "edma_tc0",
844                 .start  = AM33XX_TPTC0_BASE,
845                 .end    = AM33XX_TPTC0_BASE + SZ_1K - 1,
846                 .flags  = IORESOURCE_MEM,
847         },
848         {
849                 .name   = "edma_tc1",
850                 .start  = AM33XX_TPTC1_BASE,
851                 .end    = AM33XX_TPTC1_BASE + SZ_1K - 1,
852                 .flags  = IORESOURCE_MEM,
853         },
854         {
855                 .name   = "edma_tc2",
856                 .start  = AM33XX_TPTC2_BASE,
857                 .end    = AM33XX_TPTC2_BASE + SZ_1K - 1,
858                 .flags  = IORESOURCE_MEM,
859         },
860         {
861                 .name   = "edma0",
862                 .start  = AM33XX_IRQ_TPCC0_INT_PO0,
863                 .flags  = IORESOURCE_IRQ,
864         },
865         {
866                 .name   = "edma0_err",
867                 .start  = AM33XX_IRQ_TPCC0_ERRINT_PO,
868                 .flags  = IORESOURCE_IRQ,
869         },
870 };
872 static const s16 am33xx_dma_rsv_chans[][2] = {
873         /* (offset, number) */
874         {0, 2},
875         {14, 2},
876         {26, 6},
877         {48, 4},
878         {56, 8},
879         {-1, -1}
880 };
882 static const s16 am33xx_dma_rsv_slots[][2] = {
883         /* (offset, number) */
884         {0, 2},
885         {14, 2},
886         {26, 6},
887         {48, 4},
888         {56, 8},
889         {64, 127},
890         {-1, -1}
891 };
893 /* Three Transfer Controllers on AM33XX */
894 static const s8 am33xx_queue_tc_mapping[][2] = {
895         /* {event queue no, TC no} */
896         {0, 0},
897         {1, 1},
898         {2, 2},
899         {-1, -1}
900 };
902 static const s8 am33xx_queue_priority_mapping[][2] = {
903         /* {event queue no, Priority} */
904         {0, 0},
905         {1, 1},
906         {2, 2},
907         {-1, -1}
908 };
910 static struct event_to_channel_map am33xx_xbar_event_mapping[] = {
911         /* {xbar event no, Channel} */
912         {1, 12},        /* SDTXEVT1 -> MMCHS2 */
913         {2, 13},        /* SDRXEVT1 -> MMCHS2 */
914         {3, -1},
915         {4, -1},
916         {5, -1},
917         {6, -1},
918         {7, -1},
919         {8, -1},
920         {9, -1},
921         {10, -1},
922         {11, -1},
923         {12, -1},
924         {13, -1},
925         {14, -1},
926         {15, -1},
927         {16, -1},
928         {17, -1},
929         {18, -1},
930         {19, -1},
931         {20, -1},
932         {21, -1},
933         {22, -1},
934         {23, -1},
935         {24, -1},
936         {25, -1},
937         {26, -1},
938         {27, -1},
939         {28, -1},
940         {29, -1},
941         {30, -1},
942         {31, -1},
943         {-1, -1}
944 };
946 /**
947  * map_xbar_event_to_channel - maps a crossbar event to a DMA channel
948  * according to the configuration provided
949  * @event: the event number for which mapping is required
950  * @channel: channel being activated
951  * @xbar_event_mapping: array that has the event to channel map
952  *
953  * Events that are routed by default are not mapped. Only events that
954  * are crossbar mapped are routed to available channels according to
955  * the configuration provided
956  *
957  * Returns zero on success, else negative errno.
958  */
959 int map_xbar_event_to_channel(unsigned int event, unsigned int *channel,
960                         struct event_to_channel_map *xbar_event_mapping)
962         unsigned int ctrl = 0;
963         unsigned int xbar_evt_no = 0;
964         unsigned int val = 0;
965         unsigned int offset = 0;
966         unsigned int mask = 0;
968         ctrl = EDMA_CTLR(event);
969         xbar_evt_no = event - (edma_info[ctrl]->num_channels);
971         if (event < edma_info[ctrl]->num_channels) {
972                 *channel = event;
973         } else if (event < edma_info[ctrl]->num_events) {
974                 *channel = xbar_event_mapping[xbar_evt_no].channel_no;
975                 /* confirm the range */
976                 if (*channel < EDMA_MAX_DMACH)
977                         clear_bit(*channel, edma_info[ctrl]->edma_unused);
978                 mask = (*channel)%4;
979                 offset = (*channel)/4;
980                 offset *= 4;
981                 offset += mask;
982                 val = (unsigned int)__raw_readl(AM33XX_CTRL_REGADDR(
983                                         AM33XX_SCM_BASE_EDMA + offset));
984                 val = val & (~(0xFF));
985                 val = val | (xbar_event_mapping[xbar_evt_no].xbar_event_no);
986                 __raw_writel(val,
987                         AM33XX_CTRL_REGADDR(AM33XX_SCM_BASE_EDMA + offset));
988                 return 0;
989         } else {
990                 return -EINVAL;
991         }
993         return 0;
996 static struct edma_soc_info am33xx_edma_info[] = {
997         {
998                 .n_channel              = 64,
999                 .n_region               = 4,
1000                 .n_slot                 = 256,
1001                 .n_tc                   = 3,
1002                 .n_cc                   = 1,
1003                 .rsv_chans              = am33xx_dma_rsv_chans,
1004                 .rsv_slots              = am33xx_dma_rsv_slots,
1005                 .queue_tc_mapping       = am33xx_queue_tc_mapping,
1006                 .queue_priority_mapping = am33xx_queue_priority_mapping,
1007                 .is_xbar                = 1,
1008                 .n_events               = 95,
1009                 .xbar_event_mapping     = am33xx_xbar_event_mapping,
1010                 .map_xbar_channel       = map_xbar_event_to_channel,
1011         },
1012 };
1014 static struct platform_device am33xx_edma_device = {
1015         .name           = "edma",
1016         .id             = -1,
1017         .dev = {
1018                 .platform_data = am33xx_edma_info,
1019         },
1020         .num_resources  = ARRAY_SIZE(am33xx_edma_resources),
1021         .resource       = am33xx_edma_resources,
1022 };
1024 int __init am33xx_register_edma(void)
1026         struct platform_device *pdev;
1027         static struct clk *edma_clk;
1029         if (cpu_is_am33xx())
1030                 pdev = &am33xx_edma_device;
1031         else {
1032                 pr_err("%s: platform not supported\n", __func__);
1033                 return -ENODEV;
1034         }
1036         edma_clk = clk_get(NULL, "tpcc_ick");
1037         if (IS_ERR(edma_clk)) {
1038                 printk(KERN_ERR "EDMA: Failed to get clock\n");
1039                 return -EBUSY;
1040         }
1041         clk_enable(edma_clk);
1042         edma_clk = clk_get(NULL, "tptc0_ick");
1043         if (IS_ERR(edma_clk)) {
1044                 printk(KERN_ERR "EDMA: Failed to get clock\n");
1045                 return -EBUSY;
1046         }
1047         clk_enable(edma_clk);
1048         edma_clk = clk_get(NULL, "tptc1_ick");
1049         if (IS_ERR(edma_clk)) {
1050                 printk(KERN_ERR "EDMA: Failed to get clock\n");
1051                 return -EBUSY;
1052         }
1053         clk_enable(edma_clk);
1054         edma_clk = clk_get(NULL, "tptc2_ick");
1055         if (IS_ERR(edma_clk)) {
1056                 printk(KERN_ERR "EDMA: Failed to get clock\n");
1057                 return -EBUSY;
1058         }
1059         clk_enable(edma_clk);
1061         return platform_device_register(pdev);
1064 #else
1065 static inline void am33xx_register_edma(void) {}
1066 #endif
1068 /*-------------------------------------------------------------------------*/
1070 static int __init omap2_init_devices(void)
1072         /*
1073          * please keep these calls, and their implementations above,
1074          * in alphabetical order so they're easier to sort through.
1075          */
1076         omap_init_audio();
1077         omap_init_mcpdm();
1078         omap_init_dmic();
1079         omap_init_camera();
1080         omap_init_mbox();
1081         omap_init_mcspi();
1082         omap_init_elm();
1083         omap_init_pmu();
1084         omap_hdq_init();
1085         omap_init_sti();
1086         omap_init_sham();
1087         omap_init_aes();
1088         omap_init_vout();
1089         am33xx_register_edma();
1090         am33xx_init_pcm();
1092         return 0;
1094 arch_initcall(omap2_init_devices);
1096 #define AM33XX_CPSW_BASE                (0x4A100000)
1097 #define AM33XX_CPSW_MDIO_BASE           (0x4A101000)
1098 #define AM33XX_CPSW_SS_BASE             (0x4A101200)
1099 #define AM33XX_EMAC_MDIO_FREQ           (1000000)
1101 static u64 am33xx_cpsw_dmamask = DMA_BIT_MASK(32);
1102 /* TODO : Verify the offsets */
1103 static struct cpsw_slave_data am33xx_cpsw_slaves[] = {
1104         {
1105                 .slave_reg_ofs  = 0x208,
1106                 .sliver_reg_ofs = 0xd80,
1107                 .phy_id         = "0:00",
1108         },
1109         {
1110                 .slave_reg_ofs  = 0x308,
1111                 .sliver_reg_ofs = 0xdc0,
1112                 .phy_id         = "0:01",
1113         },
1114 };
1116 static struct cpsw_platform_data am33xx_cpsw_pdata = {
1117         .ss_reg_ofs             = 0x1200,
1118         .channels               = 8,
1119         .cpdma_reg_ofs          = 0x800,
1120         .slaves                 = 2,
1121         .slave_data             = am33xx_cpsw_slaves,
1122         .ale_reg_ofs            = 0xd00,
1123         .ale_entries            = 1024,
1124         .host_port_reg_ofs      = 0x108,
1125         .hw_stats_reg_ofs       = 0x900,
1126         .bd_ram_ofs             = 0x2000,
1127         .bd_ram_size            = SZ_8K,
1128         .rx_descs               = 64,
1129         .mac_control            = BIT(5), /* MIIEN */
1130         .gigabit_en             = 1,
1131         .host_port_num          = 0,
1132         .no_bd_ram              = false,
1133         .version                = CPSW_VERSION_2,
1134 };
1136 static struct mdio_platform_data am33xx_cpsw_mdiopdata = {
1137         .bus_freq       = AM33XX_EMAC_MDIO_FREQ,
1138 };
1140 static struct resource am33xx_cpsw_mdioresources[] = {
1141         {
1142                 .start  = AM33XX_CPSW_MDIO_BASE,
1143                 .end    = AM33XX_CPSW_MDIO_BASE + SZ_256 - 1,
1144                 .flags  = IORESOURCE_MEM,
1145         },
1146 };
1148 static struct platform_device am33xx_cpsw_mdiodevice = {
1149         .name           = "davinci_mdio",
1150         .id             = 0,
1151         .num_resources  = ARRAY_SIZE(am33xx_cpsw_mdioresources),
1152         .resource       = am33xx_cpsw_mdioresources,
1153         .dev.platform_data = &am33xx_cpsw_mdiopdata,
1154 };
1156 static struct resource am33xx_cpsw_resources[] = {
1157         {
1158                 .start  = AM33XX_CPSW_BASE,
1159                 .end    = AM33XX_CPSW_BASE + SZ_2K - 1,
1160                 .flags  = IORESOURCE_MEM,
1161         },
1162         {
1163                 .start  = AM33XX_CPSW_SS_BASE,
1164                 .end    = AM33XX_CPSW_SS_BASE + SZ_256 - 1,
1165                 .flags  = IORESOURCE_MEM,
1166         },
1167         {
1168                 .start  = AM33XX_IRQ_CPSW_C0_RX,
1169                 .end    = AM33XX_IRQ_CPSW_C0_RX,
1170                 .flags  = IORESOURCE_IRQ,
1171         },
1172         {
1173                 .start  = AM33XX_IRQ_CPSW_RX,
1174                 .end    = AM33XX_IRQ_CPSW_RX,
1175                 .flags  = IORESOURCE_IRQ,
1176         },
1177         {
1178                 .start  = AM33XX_IRQ_CPSW_TX,
1179                 .end    = AM33XX_IRQ_CPSW_TX,
1180                 .flags  = IORESOURCE_IRQ,
1181         },
1182         {
1183                 .start  = AM33XX_IRQ_CPSW_C0,
1184                 .end    = AM33XX_IRQ_CPSW_C0,
1185                 .flags  = IORESOURCE_IRQ,
1186         },
1187 };
1189 static struct platform_device am33xx_cpsw_device = {
1190         .name           =       "cpsw",
1191         .id             =       0,
1192         .num_resources  =       ARRAY_SIZE(am33xx_cpsw_resources),
1193         .resource       =       am33xx_cpsw_resources,
1194         .dev            =       {
1195                                         .platform_data  = &am33xx_cpsw_pdata,
1196                                         .dma_mask       = &am33xx_cpsw_dmamask,
1197                                         .coherent_dma_mask = DMA_BIT_MASK(32),
1198                                 },
1199 };
1201 static unsigned char  am33xx_macid0[ETH_ALEN];
1202 static unsigned char  am33xx_macid1[ETH_ALEN];
1203 static unsigned int   am33xx_evmid;
1205 /*
1206 * am33xx_evmid_fillup - set up board evmid
1207 * @evmid - evm id which needs to be configured
1209 * This function is called to configure board evm id.
1210 * IA Motor Control EVM needs special setting of MAC PHY Id.
1211 * This function is called when IA Motor Control EVM is detected
1212 * during boot-up.
1213 */
1214 void am33xx_evmid_fillup(unsigned int evmid)
1216         am33xx_evmid = evmid;
1217         return;
1220 /*
1221 * am33xx_cpsw_macidfillup - setup mac adrresses
1222 * @eeprommacid0 - mac id 0 which needs to be configured
1223 * @eeprommacid1 - mac id 1 which needs to be configured
1225 * This function is called to configure mac addresses.
1226 * Mac addresses are read from eeprom and this function is called
1227 * to store those mac adresses in am33xx_macid0 and am33xx_macid1.
1228 * In case, mac address read from eFuse are invalid, mac addresses
1229 * stored in these variable are used.
1230 */
1231 void am33xx_cpsw_macidfillup(char *eeprommacid0, char *eeprommacid1)
1233         u32 i;
1235         /* Fillup these mac addresses with the mac adresses from eeprom */
1236         for (i = 0; i < ETH_ALEN; i++) {
1237                 am33xx_macid0[i] = eeprommacid0[i];
1238                 am33xx_macid1[i] = eeprommacid1[i];
1239         }
1241         return;
1244 void am33xx_cpsw_init(unsigned int gigen)
1246         u32 mac_lo, mac_hi;
1247         u32 i;
1249         mac_lo = omap_ctrl_readl(TI81XX_CONTROL_MAC_ID0_LO);
1250         mac_hi = omap_ctrl_readl(TI81XX_CONTROL_MAC_ID0_HI);
1251         am33xx_cpsw_slaves[0].mac_addr[0] = mac_hi & 0xFF;
1252         am33xx_cpsw_slaves[0].mac_addr[1] = (mac_hi & 0xFF00) >> 8;
1253         am33xx_cpsw_slaves[0].mac_addr[2] = (mac_hi & 0xFF0000) >> 16;
1254         am33xx_cpsw_slaves[0].mac_addr[3] = (mac_hi & 0xFF000000) >> 24;
1255         am33xx_cpsw_slaves[0].mac_addr[4] = mac_lo & 0xFF;
1256         am33xx_cpsw_slaves[0].mac_addr[5] = (mac_lo & 0xFF00) >> 8;
1258         /* Read MACID0 from eeprom if eFuse MACID is invalid */
1259         if (!is_valid_ether_addr(am33xx_cpsw_slaves[0].mac_addr)) {
1260                 for (i = 0; i < ETH_ALEN; i++)
1261                         am33xx_cpsw_slaves[0].mac_addr[i] = am33xx_macid0[i];
1262         }
1264         mac_lo = omap_ctrl_readl(TI81XX_CONTROL_MAC_ID1_LO);
1265         mac_hi = omap_ctrl_readl(TI81XX_CONTROL_MAC_ID1_HI);
1266         am33xx_cpsw_slaves[1].mac_addr[0] = mac_hi & 0xFF;
1267         am33xx_cpsw_slaves[1].mac_addr[1] = (mac_hi & 0xFF00) >> 8;
1268         am33xx_cpsw_slaves[1].mac_addr[2] = (mac_hi & 0xFF0000) >> 16;
1269         am33xx_cpsw_slaves[1].mac_addr[3] = (mac_hi & 0xFF000000) >> 24;
1270         am33xx_cpsw_slaves[1].mac_addr[4] = mac_lo & 0xFF;
1271         am33xx_cpsw_slaves[1].mac_addr[5] = (mac_lo & 0xFF00) >> 8;
1273         /* Read MACID1 from eeprom if eFuse MACID is invalid */
1274         if (!is_valid_ether_addr(am33xx_cpsw_slaves[1].mac_addr)) {
1275                 for (i = 0; i < ETH_ALEN; i++)
1276                         am33xx_cpsw_slaves[1].mac_addr[i] = am33xx_macid1[i];
1277         }
1279         if (am33xx_evmid == IND_AUT_MTR_EVM) {
1280                 am33xx_cpsw_slaves[0].phy_id = "0:1e";
1281                 am33xx_cpsw_slaves[1].phy_id = "0:00";
1282         }
1284         am33xx_cpsw_pdata.gigabit_en = gigen;
1286         memcpy(am33xx_cpsw_pdata.mac_addr,
1287                         am33xx_cpsw_slaves[0].mac_addr, ETH_ALEN);
1288         platform_device_register(&am33xx_cpsw_mdiodevice);
1289         platform_device_register(&am33xx_cpsw_device);
1290         clk_add_alias(NULL, dev_name(&am33xx_cpsw_mdiodevice.dev),
1291                         NULL, &am33xx_cpsw_device.dev);
1294 #define AM33XX_D_CAN_RAM_BASE                   0x1000
1295 #define AM33XX_D_CAN_NUM_MSG_OBJS               64
1296 #define AM33XX_CTL_DCAN_RAMINIT_OFFSET          0x644
1297 #define AM33XX_D_CAN_RAMINIT_START(n)           (0x1 << n)
1299 static void d_can_hw_raminit(unsigned int instance)
1301         u32 val;
1303         /* Read the value */
1304         val = __raw_readl(AM33XX_CTRL_REGADDR(AM33XX_CTL_DCAN_RAMINIT_OFFSET));
1306         /* Modify by setting "0" */
1307         val &= ~AM33XX_D_CAN_RAMINIT_START(instance);
1308         __raw_writel(val, AM33XX_CTRL_REGADDR(AM33XX_CTL_DCAN_RAMINIT_OFFSET));
1310         /* Reset to one */
1311         val |= AM33XX_D_CAN_RAMINIT_START(instance);
1312         __raw_writel(val, AM33XX_CTRL_REGADDR(AM33XX_CTL_DCAN_RAMINIT_OFFSET));
1314         /* Give some time delay for transition from 0 -> 1 */
1315         udelay(1);
1318 static struct d_can_platform_data am33xx_evm_d_can0_pdata = {
1319         .d_can_offset           = 0,
1320         .d_can_ram_offset       = AM33XX_D_CAN_RAM_BASE,
1321         .num_of_msg_objs        = AM33XX_D_CAN_NUM_MSG_OBJS,
1322         .dma_support            = false,
1323         .parity_check           = false,
1324         .fck_name               = "dcan0_fck",
1325         .ick_name               = "dcan0_ick",
1326 };
1328 static struct resource am33xx_d_can0_resources[] = {
1329         {
1330                 .start  = AM33XX_D_CAN0_BASE,
1331                 .end    = AM33XX_D_CAN0_BASE + 0x3FFF,
1332                 .flags  = IORESOURCE_MEM,
1333         },
1334         {
1335                 .name   = "int0",
1336                 .start  = AM33XX_IRQ_DCAN0_0,
1337                 .end    = AM33XX_IRQ_DCAN0_0,
1338                 .flags  = IORESOURCE_IRQ,
1339         },
1340         {
1341                 .name   = "int1",
1342                 .start  = AM33XX_IRQ_DCAN0_1,
1343                 .end    = AM33XX_IRQ_DCAN0_1,
1344                 .flags  = IORESOURCE_IRQ,
1345         },
1346 };
1348 static struct platform_device am33xx_d_can0_device = {
1349         .dev            = {
1350                 .platform_data = &am33xx_evm_d_can0_pdata,
1351         },
1352         .name           = "d_can",
1353         .id             = -1,
1354         .num_resources  = ARRAY_SIZE(am33xx_d_can0_resources),
1355         .resource       = am33xx_d_can0_resources,
1356 };
1358 static struct resource am33xx_d_can1_resources[] = {
1359         {
1360                 .start  = AM33XX_D_CAN1_BASE,
1361                 .end    = AM33XX_D_CAN1_BASE + 0x3FFF,
1362                 .flags  = IORESOURCE_MEM,
1363         },
1364         {
1365                 .name   = "int0",
1366                 .start  = AM33XX_IRQ_DCAN1_0,
1367                 .end    = AM33XX_IRQ_DCAN1_0,
1368                 .flags  = IORESOURCE_IRQ,
1369         },
1370         {
1371                 .name   = "int1",
1372                 .start  = AM33XX_IRQ_DCAN1_1,
1373                 .end    = AM33XX_IRQ_DCAN1_1,
1374                 .flags  = IORESOURCE_IRQ,
1375         },
1376 };
1378 static struct d_can_platform_data am33xx_evm_d_can1_pdata = {
1379         .d_can_offset           = 0,
1380         .d_can_ram_offset       = AM33XX_D_CAN_RAM_BASE,
1381         .num_of_msg_objs        = AM33XX_D_CAN_NUM_MSG_OBJS,
1382         .dma_support            = false,
1383         .parity_check           = false,
1384         .fck_name               = "dcan1_fck",
1385         .ick_name               = "dcan1_ick",
1386 };
1388 static struct platform_device am33xx_d_can1_device = {
1389         .dev            = {
1390                 .platform_data = &am33xx_evm_d_can1_pdata,
1391         },
1392         .name           = "d_can",
1393         .id             = -1,
1394         .num_resources  = ARRAY_SIZE(am33xx_d_can1_resources),
1395         .resource       = am33xx_d_can1_resources,
1396 };
1398 void am33xx_d_can_init(unsigned int instance)
1400         switch (instance) {
1401         case 0:
1402                 d_can_hw_raminit(instance);
1403                 platform_device_register(&am33xx_d_can0_device);
1404                 break;
1405         case 1:
1406                 d_can_hw_raminit(instance);
1407                 platform_device_register(&am33xx_d_can1_device);
1408                 break;
1409         default:
1410                 break;
1411         }
1414 #if defined(CONFIG_OMAP_WATCHDOG) || defined(CONFIG_OMAP_WATCHDOG_MODULE)
1415 static int __init omap_init_wdt(void)
1417         int id = -1;
1418         struct platform_device *pdev;
1419         struct omap_hwmod *oh;
1420         char *oh_name = "wd_timer2";
1421         char *dev_name = "omap_wdt";
1423         if (!cpu_class_is_omap2())
1424                 return 0;
1426         oh = omap_hwmod_lookup(oh_name);
1427         if (!oh) {
1428                 pr_err("Could not look up wd_timer%d hwmod\n", id);
1429                 return -EINVAL;
1430         }
1432         pdev = omap_device_build(dev_name, id, oh, NULL, 0, NULL, 0, 0);
1433         WARN(IS_ERR(pdev), "Can't build omap_device for %s:%s.\n",
1434                                 dev_name, oh->name);
1435         return 0;
1437 subsys_initcall(omap_init_wdt);
1438 #endif