1 /*
2 * OMAP2plus display device setup / initialization.
3 *
4 * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/
5 * Senthilvadivu Guruswamy
6 * Sumit Semwal
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License version 2 as
10 * published by the Free Software Foundation.
11 *
12 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
13 * kind, whether express or implied; without even the implied warranty
14 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 */
18 #include <linux/string.h>
19 #include <linux/kernel.h>
20 #include <linux/init.h>
21 #include <linux/platform_device.h>
22 #include <linux/io.h>
23 #include <linux/clk.h>
24 #include <linux/err.h>
25 #include <linux/delay.h>
27 #include <video/omapdss.h>
28 #include <plat/omap_hwmod.h>
29 #include <plat/omap_device.h>
30 #include <plat/omap-pm.h>
31 #include "common.h"
33 #include "control.h"
34 #include "display.h"
36 #define DISPC_CONTROL 0x0040
37 #define DISPC_CONTROL2 0x0238
38 #define DISPC_IRQSTATUS 0x0018
40 #define DSS_SYSCONFIG 0x10
41 #define DSS_SYSSTATUS 0x14
42 #define DSS_CONTROL 0x40
43 #define DSS_SDI_CONTROL 0x44
44 #define DSS_PLL_CONTROL 0x48
46 #define LCD_EN_MASK (0x1 << 0)
47 #define DIGIT_EN_MASK (0x1 << 1)
49 #define FRAMEDONE_IRQ_SHIFT 0
50 #define EVSYNC_EVEN_IRQ_SHIFT 2
51 #define EVSYNC_ODD_IRQ_SHIFT 3
52 #define FRAMEDONE2_IRQ_SHIFT 22
53 #define FRAMEDONETV_IRQ_SHIFT 24
55 /*
56 * FRAMEDONE_IRQ_TIMEOUT: how long (in milliseconds) to wait during DISPC
57 * reset before deciding that something has gone wrong
58 */
59 #define FRAMEDONE_IRQ_TIMEOUT 100
61 static struct platform_device omap_display_device = {
62 .name = "omapdss",
63 .id = -1,
64 .dev = {
65 .platform_data = NULL,
66 },
67 };
69 struct omap_dss_hwmod_data {
70 const char *oh_name;
71 const char *dev_name;
72 const int id;
73 };
75 static const struct omap_dss_hwmod_data omap2_dss_hwmod_data[] __initdata = {
76 { "dss_core", "omapdss_dss", -1 },
77 { "dss_dispc", "omapdss_dispc", -1 },
78 { "dss_rfbi", "omapdss_rfbi", -1 },
79 { "dss_venc", "omapdss_venc", -1 },
80 };
82 static const struct omap_dss_hwmod_data omap3_dss_hwmod_data[] __initdata = {
83 { "dss_core", "omapdss_dss", -1 },
84 { "dss_dispc", "omapdss_dispc", -1 },
85 { "dss_rfbi", "omapdss_rfbi", -1 },
86 { "dss_venc", "omapdss_venc", -1 },
87 { "dss_dsi1", "omapdss_dsi", 0 },
88 };
90 static const struct omap_dss_hwmod_data omap4_dss_hwmod_data[] __initdata = {
91 { "dss_core", "omapdss_dss", -1 },
92 { "dss_dispc", "omapdss_dispc", -1 },
93 { "dss_rfbi", "omapdss_rfbi", -1 },
94 { "dss_venc", "omapdss_venc", -1 },
95 { "dss_dsi1", "omapdss_dsi", 0 },
96 { "dss_dsi2", "omapdss_dsi", 1 },
97 { "dss_hdmi", "omapdss_hdmi", -1 },
98 };
100 static int omap4_dsi_mux_pads(int dsi_id, unsigned lanes)
101 {
102 u32 enable_mask, enable_shift;
103 u32 pipd_mask, pipd_shift;
104 u32 reg;
106 if (dsi_id == 0) {
107 enable_mask = OMAP4_DSI1_LANEENABLE_MASK;
108 enable_shift = OMAP4_DSI1_LANEENABLE_SHIFT;
109 pipd_mask = OMAP4_DSI1_PIPD_MASK;
110 pipd_shift = OMAP4_DSI1_PIPD_SHIFT;
111 } else if (dsi_id == 1) {
112 enable_mask = OMAP4_DSI2_LANEENABLE_MASK;
113 enable_shift = OMAP4_DSI2_LANEENABLE_SHIFT;
114 pipd_mask = OMAP4_DSI2_PIPD_MASK;
115 pipd_shift = OMAP4_DSI2_PIPD_SHIFT;
116 } else {
117 return -ENODEV;
118 }
120 reg = omap4_ctrl_pad_readl(OMAP4_CTRL_MODULE_PAD_CORE_CONTROL_DSIPHY);
122 reg &= ~enable_mask;
123 reg &= ~pipd_mask;
125 reg |= (lanes << enable_shift) & enable_mask;
126 reg |= (lanes << pipd_shift) & pipd_mask;
128 omap4_ctrl_pad_writel(reg, OMAP4_CTRL_MODULE_PAD_CORE_CONTROL_DSIPHY);
130 return 0;
131 }
133 static int omap_dsi_enable_pads(int dsi_id, unsigned lane_mask)
134 {
135 if (cpu_is_omap44xx())
136 return omap4_dsi_mux_pads(dsi_id, lane_mask);
138 return 0;
139 }
141 static void omap_dsi_disable_pads(int dsi_id, unsigned lane_mask)
142 {
143 if (cpu_is_omap44xx())
144 omap4_dsi_mux_pads(dsi_id, 0);
145 }
147 int __init omap_display_init(struct omap_dss_board_info *board_data)
148 {
149 int r = 0;
150 struct omap_hwmod *oh;
151 struct platform_device *pdev;
152 int i, oh_count;
153 struct omap_display_platform_data pdata;
154 const struct omap_dss_hwmod_data *curr_dss_hwmod;
156 memset(&pdata, 0, sizeof(pdata));
158 if (cpu_is_omap24xx()) {
159 curr_dss_hwmod = omap2_dss_hwmod_data;
160 oh_count = ARRAY_SIZE(omap2_dss_hwmod_data);
161 } else if (cpu_is_omap34xx()) {
162 curr_dss_hwmod = omap3_dss_hwmod_data;
163 oh_count = ARRAY_SIZE(omap3_dss_hwmod_data);
164 } else {
165 curr_dss_hwmod = omap4_dss_hwmod_data;
166 oh_count = ARRAY_SIZE(omap4_dss_hwmod_data);
167 }
169 if (board_data->dsi_enable_pads == NULL)
170 board_data->dsi_enable_pads = omap_dsi_enable_pads;
171 if (board_data->dsi_disable_pads == NULL)
172 board_data->dsi_disable_pads = omap_dsi_disable_pads;
174 pdata.board_data = board_data;
175 pdata.board_data->get_context_loss_count =
176 omap_pm_get_dev_context_loss_count;
178 for (i = 0; i < oh_count; i++) {
179 oh = omap_hwmod_lookup(curr_dss_hwmod[i].oh_name);
180 if (!oh) {
181 pr_err("Could not look up %s\n",
182 curr_dss_hwmod[i].oh_name);
183 return -ENODEV;
184 }
186 pdev = omap_device_build(curr_dss_hwmod[i].dev_name,
187 curr_dss_hwmod[i].id, oh, &pdata,
188 sizeof(struct omap_display_platform_data),
189 NULL, 0, 0);
191 if (WARN((IS_ERR(pdev)), "Could not build omap_device for %s\n",
192 curr_dss_hwmod[i].oh_name))
193 return -ENODEV;
194 }
195 omap_display_device.dev.platform_data = board_data;
197 r = platform_device_register(&omap_display_device);
198 if (r < 0)
199 printk(KERN_ERR "Unable to register OMAP-Display device\n");
201 return r;
202 }
204 static void dispc_disable_outputs(void)
205 {
206 u32 v, irq_mask = 0;
207 bool lcd_en, digit_en, lcd2_en = false;
208 int i;
209 struct omap_dss_dispc_dev_attr *da;
210 struct omap_hwmod *oh;
212 oh = omap_hwmod_lookup("dss_dispc");
213 if (!oh) {
214 WARN(1, "display: could not disable outputs during reset - could not find dss_dispc hwmod\n");
215 return;
216 }
218 if (!oh->dev_attr) {
219 pr_err("display: could not disable outputs during reset due to missing dev_attr\n");
220 return;
221 }
223 da = (struct omap_dss_dispc_dev_attr *)oh->dev_attr;
225 /* store value of LCDENABLE and DIGITENABLE bits */
226 v = omap_hwmod_read(oh, DISPC_CONTROL);
227 lcd_en = v & LCD_EN_MASK;
228 digit_en = v & DIGIT_EN_MASK;
230 /* store value of LCDENABLE for LCD2 */
231 if (da->manager_count > 2) {
232 v = omap_hwmod_read(oh, DISPC_CONTROL2);
233 lcd2_en = v & LCD_EN_MASK;
234 }
236 if (!(lcd_en | digit_en | lcd2_en))
237 return; /* no managers currently enabled */
239 /*
240 * If any manager was enabled, we need to disable it before
241 * DSS clocks are disabled or DISPC module is reset
242 */
243 if (lcd_en)
244 irq_mask |= 1 << FRAMEDONE_IRQ_SHIFT;
246 if (digit_en) {
247 if (da->has_framedonetv_irq) {
248 irq_mask |= 1 << FRAMEDONETV_IRQ_SHIFT;
249 } else {
250 irq_mask |= 1 << EVSYNC_EVEN_IRQ_SHIFT |
251 1 << EVSYNC_ODD_IRQ_SHIFT;
252 }
253 }
255 if (lcd2_en)
256 irq_mask |= 1 << FRAMEDONE2_IRQ_SHIFT;
258 /*
259 * clear any previous FRAMEDONE, FRAMEDONETV,
260 * EVSYNC_EVEN/ODD or FRAMEDONE2 interrupts
261 */
262 omap_hwmod_write(irq_mask, oh, DISPC_IRQSTATUS);
264 /* disable LCD and TV managers */
265 v = omap_hwmod_read(oh, DISPC_CONTROL);
266 v &= ~(LCD_EN_MASK | DIGIT_EN_MASK);
267 omap_hwmod_write(v, oh, DISPC_CONTROL);
269 /* disable LCD2 manager */
270 if (da->manager_count > 2) {
271 v = omap_hwmod_read(oh, DISPC_CONTROL2);
272 v &= ~LCD_EN_MASK;
273 omap_hwmod_write(v, oh, DISPC_CONTROL2);
274 }
276 i = 0;
277 while ((omap_hwmod_read(oh, DISPC_IRQSTATUS) & irq_mask) !=
278 irq_mask) {
279 i++;
280 if (i > FRAMEDONE_IRQ_TIMEOUT) {
281 pr_err("didn't get FRAMEDONE1/2 or TV interrupt\n");
282 break;
283 }
284 mdelay(1);
285 }
286 }
288 #define MAX_MODULE_SOFTRESET_WAIT 10000
289 int omap_dss_reset(struct omap_hwmod *oh)
290 {
291 struct omap_hwmod_opt_clk *oc;
292 int c = 0;
293 int i, r;
295 if (!(oh->class->sysc->sysc_flags & SYSS_HAS_RESET_STATUS)) {
296 pr_err("dss_core: hwmod data doesn't contain reset data\n");
297 return -EINVAL;
298 }
300 for (i = oh->opt_clks_cnt, oc = oh->opt_clks; i > 0; i--, oc++)
301 if (oc->_clk)
302 clk_enable(oc->_clk);
304 dispc_disable_outputs();
306 /* clear SDI registers */
307 if (cpu_is_omap3430()) {
308 omap_hwmod_write(0x0, oh, DSS_SDI_CONTROL);
309 omap_hwmod_write(0x0, oh, DSS_PLL_CONTROL);
310 }
312 /*
313 * clear DSS_CONTROL register to switch DSS clock sources to
314 * PRCM clock, if any
315 */
316 omap_hwmod_write(0x0, oh, DSS_CONTROL);
318 omap_test_timeout((omap_hwmod_read(oh, oh->class->sysc->syss_offs)
319 & SYSS_RESETDONE_MASK),
320 MAX_MODULE_SOFTRESET_WAIT, c);
322 if (c == MAX_MODULE_SOFTRESET_WAIT)
323 pr_warning("dss_core: waiting for reset to finish failed\n");
324 else
325 pr_debug("dss_core: softreset done\n");
327 for (i = oh->opt_clks_cnt, oc = oh->opt_clks; i > 0; i--, oc++)
328 if (oc->_clk)
329 clk_disable(oc->_clk);
331 r = (c == MAX_MODULE_SOFTRESET_WAIT) ? -ETIMEDOUT : 0;
333 return r;
334 }