]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/display.c
arm:omap:am33xx: register edma platform
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / display.c
1 /*
2  * OMAP2plus display device setup / initialization.
3  *
4  * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/
5  *      Senthilvadivu Guruswamy
6  *      Sumit Semwal
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License version 2 as
10  * published by the Free Software Foundation.
11  *
12  * This program is distributed "as is" WITHOUT ANY WARRANTY of any
13  * kind, whether express or implied; without even the implied warranty
14  * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
15  * GNU General Public License for more details.
16  */
18 #include <linux/string.h>
19 #include <linux/kernel.h>
20 #include <linux/init.h>
21 #include <linux/platform_device.h>
22 #include <linux/io.h>
23 #include <linux/clk.h>
24 #include <linux/err.h>
25 #include <linux/delay.h>
27 #include <video/omapdss.h>
28 #include <plat/omap_hwmod.h>
29 #include <plat/omap_device.h>
30 #include <plat/omap-pm.h>
31 #include "common.h"
33 #include "control.h"
34 #include "display.h"
36 #define DISPC_CONTROL           0x0040
37 #define DISPC_CONTROL2          0x0238
38 #define DISPC_IRQSTATUS         0x0018
40 #define DSS_SYSCONFIG           0x10
41 #define DSS_SYSSTATUS           0x14
42 #define DSS_CONTROL             0x40
43 #define DSS_SDI_CONTROL         0x44
44 #define DSS_PLL_CONTROL         0x48
46 #define LCD_EN_MASK             (0x1 << 0)
47 #define DIGIT_EN_MASK           (0x1 << 1)
49 #define FRAMEDONE_IRQ_SHIFT     0
50 #define EVSYNC_EVEN_IRQ_SHIFT   2
51 #define EVSYNC_ODD_IRQ_SHIFT    3
52 #define FRAMEDONE2_IRQ_SHIFT    22
53 #define FRAMEDONETV_IRQ_SHIFT   24
55 /*
56  * FRAMEDONE_IRQ_TIMEOUT: how long (in milliseconds) to wait during DISPC
57  *     reset before deciding that something has gone wrong
58  */
59 #define FRAMEDONE_IRQ_TIMEOUT           100
61 static struct platform_device omap_display_device = {
62         .name          = "omapdss",
63         .id            = -1,
64         .dev            = {
65                 .platform_data = NULL,
66         },
67 };
69 struct omap_dss_hwmod_data {
70         const char *oh_name;
71         const char *dev_name;
72         const int id;
73 };
75 static const struct omap_dss_hwmod_data omap2_dss_hwmod_data[] __initdata = {
76         { "dss_core", "omapdss_dss", -1 },
77         { "dss_dispc", "omapdss_dispc", -1 },
78         { "dss_rfbi", "omapdss_rfbi", -1 },
79         { "dss_venc", "omapdss_venc", -1 },
80 };
82 static const struct omap_dss_hwmod_data omap3_dss_hwmod_data[] __initdata = {
83         { "dss_core", "omapdss_dss", -1 },
84         { "dss_dispc", "omapdss_dispc", -1 },
85         { "dss_rfbi", "omapdss_rfbi", -1 },
86         { "dss_venc", "omapdss_venc", -1 },
87         { "dss_dsi1", "omapdss_dsi", 0 },
88 };
90 static const struct omap_dss_hwmod_data omap4_dss_hwmod_data[] __initdata = {
91         { "dss_core", "omapdss_dss", -1 },
92         { "dss_dispc", "omapdss_dispc", -1 },
93         { "dss_rfbi", "omapdss_rfbi", -1 },
94         { "dss_venc", "omapdss_venc", -1 },
95         { "dss_dsi1", "omapdss_dsi", 0 },
96         { "dss_dsi2", "omapdss_dsi", 1 },
97         { "dss_hdmi", "omapdss_hdmi", -1 },
98 };
100 static int omap4_dsi_mux_pads(int dsi_id, unsigned lanes)
102         u32 enable_mask, enable_shift;
103         u32 pipd_mask, pipd_shift;
104         u32 reg;
106         if (dsi_id == 0) {
107                 enable_mask = OMAP4_DSI1_LANEENABLE_MASK;
108                 enable_shift = OMAP4_DSI1_LANEENABLE_SHIFT;
109                 pipd_mask = OMAP4_DSI1_PIPD_MASK;
110                 pipd_shift = OMAP4_DSI1_PIPD_SHIFT;
111         } else if (dsi_id == 1) {
112                 enable_mask = OMAP4_DSI2_LANEENABLE_MASK;
113                 enable_shift = OMAP4_DSI2_LANEENABLE_SHIFT;
114                 pipd_mask = OMAP4_DSI2_PIPD_MASK;
115                 pipd_shift = OMAP4_DSI2_PIPD_SHIFT;
116         } else {
117                 return -ENODEV;
118         }
120         reg = omap4_ctrl_pad_readl(OMAP4_CTRL_MODULE_PAD_CORE_CONTROL_DSIPHY);
122         reg &= ~enable_mask;
123         reg &= ~pipd_mask;
125         reg |= (lanes << enable_shift) & enable_mask;
126         reg |= (lanes << pipd_shift) & pipd_mask;
128         omap4_ctrl_pad_writel(reg, OMAP4_CTRL_MODULE_PAD_CORE_CONTROL_DSIPHY);
130         return 0;
133 static int omap_dsi_enable_pads(int dsi_id, unsigned lane_mask)
135         if (cpu_is_omap44xx())
136                 return omap4_dsi_mux_pads(dsi_id, lane_mask);
138         return 0;
141 static void omap_dsi_disable_pads(int dsi_id, unsigned lane_mask)
143         if (cpu_is_omap44xx())
144                 omap4_dsi_mux_pads(dsi_id, 0);
147 int __init omap_display_init(struct omap_dss_board_info *board_data)
149         int r = 0;
150         struct omap_hwmod *oh;
151         struct platform_device *pdev;
152         int i, oh_count;
153         struct omap_display_platform_data pdata;
154         const struct omap_dss_hwmod_data *curr_dss_hwmod;
156         memset(&pdata, 0, sizeof(pdata));
158         if (cpu_is_omap24xx()) {
159                 curr_dss_hwmod = omap2_dss_hwmod_data;
160                 oh_count = ARRAY_SIZE(omap2_dss_hwmod_data);
161         } else if (cpu_is_omap34xx()) {
162                 curr_dss_hwmod = omap3_dss_hwmod_data;
163                 oh_count = ARRAY_SIZE(omap3_dss_hwmod_data);
164         } else {
165                 curr_dss_hwmod = omap4_dss_hwmod_data;
166                 oh_count = ARRAY_SIZE(omap4_dss_hwmod_data);
167         }
169         if (board_data->dsi_enable_pads == NULL)
170                 board_data->dsi_enable_pads = omap_dsi_enable_pads;
171         if (board_data->dsi_disable_pads == NULL)
172                 board_data->dsi_disable_pads = omap_dsi_disable_pads;
174         pdata.board_data = board_data;
175         pdata.board_data->get_context_loss_count =
176                 omap_pm_get_dev_context_loss_count;
178         for (i = 0; i < oh_count; i++) {
179                 oh = omap_hwmod_lookup(curr_dss_hwmod[i].oh_name);
180                 if (!oh) {
181                         pr_err("Could not look up %s\n",
182                                 curr_dss_hwmod[i].oh_name);
183                         return -ENODEV;
184                 }
186                 pdev = omap_device_build(curr_dss_hwmod[i].dev_name,
187                                 curr_dss_hwmod[i].id, oh, &pdata,
188                                 sizeof(struct omap_display_platform_data),
189                                 NULL, 0, 0);
191                 if (WARN((IS_ERR(pdev)), "Could not build omap_device for %s\n",
192                                 curr_dss_hwmod[i].oh_name))
193                         return -ENODEV;
194         }
195         omap_display_device.dev.platform_data = board_data;
197         r = platform_device_register(&omap_display_device);
198         if (r < 0)
199                 printk(KERN_ERR "Unable to register OMAP-Display device\n");
201         return r;
204 static void dispc_disable_outputs(void)
206         u32 v, irq_mask = 0;
207         bool lcd_en, digit_en, lcd2_en = false;
208         int i;
209         struct omap_dss_dispc_dev_attr *da;
210         struct omap_hwmod *oh;
212         oh = omap_hwmod_lookup("dss_dispc");
213         if (!oh) {
214                 WARN(1, "display: could not disable outputs during reset - could not find dss_dispc hwmod\n");
215                 return;
216         }
218         if (!oh->dev_attr) {
219                 pr_err("display: could not disable outputs during reset due to missing dev_attr\n");
220                 return;
221         }
223         da = (struct omap_dss_dispc_dev_attr *)oh->dev_attr;
225         /* store value of LCDENABLE and DIGITENABLE bits */
226         v = omap_hwmod_read(oh, DISPC_CONTROL);
227         lcd_en = v & LCD_EN_MASK;
228         digit_en = v & DIGIT_EN_MASK;
230         /* store value of LCDENABLE for LCD2 */
231         if (da->manager_count > 2) {
232                 v = omap_hwmod_read(oh, DISPC_CONTROL2);
233                 lcd2_en = v & LCD_EN_MASK;
234         }
236         if (!(lcd_en | digit_en | lcd2_en))
237                 return; /* no managers currently enabled */
239         /*
240          * If any manager was enabled, we need to disable it before
241          * DSS clocks are disabled or DISPC module is reset
242          */
243         if (lcd_en)
244                 irq_mask |= 1 << FRAMEDONE_IRQ_SHIFT;
246         if (digit_en) {
247                 if (da->has_framedonetv_irq) {
248                         irq_mask |= 1 << FRAMEDONETV_IRQ_SHIFT;
249                 } else {
250                         irq_mask |= 1 << EVSYNC_EVEN_IRQ_SHIFT |
251                                 1 << EVSYNC_ODD_IRQ_SHIFT;
252                 }
253         }
255         if (lcd2_en)
256                 irq_mask |= 1 << FRAMEDONE2_IRQ_SHIFT;
258         /*
259          * clear any previous FRAMEDONE, FRAMEDONETV,
260          * EVSYNC_EVEN/ODD or FRAMEDONE2 interrupts
261          */
262         omap_hwmod_write(irq_mask, oh, DISPC_IRQSTATUS);
264         /* disable LCD and TV managers */
265         v = omap_hwmod_read(oh, DISPC_CONTROL);
266         v &= ~(LCD_EN_MASK | DIGIT_EN_MASK);
267         omap_hwmod_write(v, oh, DISPC_CONTROL);
269         /* disable LCD2 manager */
270         if (da->manager_count > 2) {
271                 v = omap_hwmod_read(oh, DISPC_CONTROL2);
272                 v &= ~LCD_EN_MASK;
273                 omap_hwmod_write(v, oh, DISPC_CONTROL2);
274         }
276         i = 0;
277         while ((omap_hwmod_read(oh, DISPC_IRQSTATUS) & irq_mask) !=
278                irq_mask) {
279                 i++;
280                 if (i > FRAMEDONE_IRQ_TIMEOUT) {
281                         pr_err("didn't get FRAMEDONE1/2 or TV interrupt\n");
282                         break;
283                 }
284                 mdelay(1);
285         }
288 #define MAX_MODULE_SOFTRESET_WAIT       10000
289 int omap_dss_reset(struct omap_hwmod *oh)
291         struct omap_hwmod_opt_clk *oc;
292         int c = 0;
293         int i, r;
295         if (!(oh->class->sysc->sysc_flags & SYSS_HAS_RESET_STATUS)) {
296                 pr_err("dss_core: hwmod data doesn't contain reset data\n");
297                 return -EINVAL;
298         }
300         for (i = oh->opt_clks_cnt, oc = oh->opt_clks; i > 0; i--, oc++)
301                 if (oc->_clk)
302                         clk_enable(oc->_clk);
304         dispc_disable_outputs();
306         /* clear SDI registers */
307         if (cpu_is_omap3430()) {
308                 omap_hwmod_write(0x0, oh, DSS_SDI_CONTROL);
309                 omap_hwmod_write(0x0, oh, DSS_PLL_CONTROL);
310         }
312         /*
313          * clear DSS_CONTROL register to switch DSS clock sources to
314          * PRCM clock, if any
315          */
316         omap_hwmod_write(0x0, oh, DSS_CONTROL);
318         omap_test_timeout((omap_hwmod_read(oh, oh->class->sysc->syss_offs)
319                                 & SYSS_RESETDONE_MASK),
320                         MAX_MODULE_SOFTRESET_WAIT, c);
322         if (c == MAX_MODULE_SOFTRESET_WAIT)
323                 pr_warning("dss_core: waiting for reset to finish failed\n");
324         else
325                 pr_debug("dss_core: softreset done\n");
327         for (i = oh->opt_clks_cnt, oc = oh->opt_clks; i > 0; i--, oc++)
328                 if (oc->_clk)
329                         clk_disable(oc->_clk);
331         r = (c == MAX_MODULE_SOFTRESET_WAIT) ? -ETIMEDOUT : 0;
333         return r;