1 /*
2 * OMAP3/4 - specific DPLL control functions
3 *
4 * Copyright (C) 2009-2010 Texas Instruments, Inc.
5 * Copyright (C) 2009-2010 Nokia Corporation
6 *
7 * Written by Paul Walmsley
8 * Testing and integration fixes by Jouni Högander
9 *
10 * 36xx support added by Vishwanath BS, Richard Woodruff, and Nishanth
11 * Menon
12 *
13 * Parts of this code are based on code written by
14 * Richard Woodruff, Tony Lindgren, Tuukka Tikkanen, Karthik Dasu
15 *
16 * This program is free software; you can redistribute it and/or modify
17 * it under the terms of the GNU General Public License version 2 as
18 * published by the Free Software Foundation.
19 */
21 #include <linux/kernel.h>
22 #include <linux/device.h>
23 #include <linux/list.h>
24 #include <linux/errno.h>
25 #include <linux/delay.h>
26 #include <linux/clk.h>
27 #include <linux/io.h>
28 #include <linux/bitops.h>
29 #include <linux/clkdev.h>
31 #include <plat/cpu.h>
32 #include <plat/clock.h>
34 #include "clock.h"
35 #include "cm2xxx_3xxx.h"
36 #include "cm-regbits-34xx.h"
38 /* CM_AUTOIDLE_PLL*.AUTO_* bit values */
39 #define DPLL_AUTOIDLE_DISABLE 0x0
40 #define DPLL_AUTOIDLE_LOW_POWER_STOP 0x1
42 #define MAX_DPLL_WAIT_TRIES 1000000
44 /* Private functions */
46 /* _omap3_dpll_write_clken - write clken_bits arg to a DPLL's enable bits */
47 static void _omap3_dpll_write_clken(struct clk *clk, u8 clken_bits)
48 {
49 const struct dpll_data *dd;
50 u32 v;
52 dd = clk->dpll_data;
54 v = __raw_readl(dd->control_reg);
55 v &= ~dd->enable_mask;
56 v |= clken_bits << __ffs(dd->enable_mask);
57 __raw_writel(v, dd->control_reg);
58 }
60 /* _omap3_wait_dpll_status: wait for a DPLL to enter a specific state */
61 static int _omap3_wait_dpll_status(struct clk *clk, u8 state)
62 {
63 const struct dpll_data *dd;
64 int i = 0;
65 int ret = -EINVAL;
67 dd = clk->dpll_data;
69 state <<= __ffs(dd->idlest_mask);
71 while (((__raw_readl(dd->idlest_reg) & dd->idlest_mask) != state) &&
72 i < MAX_DPLL_WAIT_TRIES) {
73 i++;
74 udelay(1);
75 }
77 if (i == MAX_DPLL_WAIT_TRIES) {
78 printk(KERN_ERR "clock: %s failed transition to '%s'\n",
79 clk->name, (state) ? "locked" : "bypassed");
80 } else {
81 pr_debug("clock: %s transition to '%s' in %d loops\n",
82 clk->name, (state) ? "locked" : "bypassed", i);
84 ret = 0;
85 }
87 return ret;
88 }
90 /* From 3430 TRM ES2 4.7.6.2 */
91 static u16 _omap3_dpll_compute_freqsel(struct clk *clk, u8 n)
92 {
93 unsigned long fint;
94 u16 f = 0;
96 fint = clk->dpll_data->clk_ref->rate / n;
98 pr_debug("clock: fint is %lu\n", fint);
100 if (fint >= 750000 && fint <= 1000000)
101 f = 0x3;
102 else if (fint > 1000000 && fint <= 1250000)
103 f = 0x4;
104 else if (fint > 1250000 && fint <= 1500000)
105 f = 0x5;
106 else if (fint > 1500000 && fint <= 1750000)
107 f = 0x6;
108 else if (fint > 1750000 && fint <= 2100000)
109 f = 0x7;
110 else if (fint > 7500000 && fint <= 10000000)
111 f = 0xB;
112 else if (fint > 10000000 && fint <= 12500000)
113 f = 0xC;
114 else if (fint > 12500000 && fint <= 15000000)
115 f = 0xD;
116 else if (fint > 15000000 && fint <= 17500000)
117 f = 0xE;
118 else if (fint > 17500000 && fint <= 21000000)
119 f = 0xF;
120 else
121 pr_debug("clock: unknown freqsel setting for %d\n", n);
123 return f;
124 }
126 /*
127 * _omap3_noncore_dpll_lock - instruct a DPLL to lock and wait for readiness
128 * @clk: pointer to a DPLL struct clk
129 *
130 * Instructs a non-CORE DPLL to lock. Waits for the DPLL to report
131 * readiness before returning. Will save and restore the DPLL's
132 * autoidle state across the enable, per the CDP code. If the DPLL
133 * locked successfully, return 0; if the DPLL did not lock in the time
134 * allotted, or DPLL3 was passed in, return -EINVAL.
135 */
136 static int _omap3_noncore_dpll_lock(struct clk *clk)
137 {
138 u8 ai;
139 int r;
141 pr_debug("clock: locking DPLL %s\n", clk->name);
143 ai = omap3_dpll_autoidle_read(clk);
145 omap3_dpll_deny_idle(clk);
147 _omap3_dpll_write_clken(clk, DPLL_LOCKED);
149 r = _omap3_wait_dpll_status(clk, 1);
151 if (ai)
152 omap3_dpll_allow_idle(clk);
154 return r;
155 }
157 /*
158 * _omap3_noncore_dpll_bypass - instruct a DPLL to bypass and wait for readiness
159 * @clk: pointer to a DPLL struct clk
160 *
161 * Instructs a non-CORE DPLL to enter low-power bypass mode. In
162 * bypass mode, the DPLL's rate is set equal to its parent clock's
163 * rate. Waits for the DPLL to report readiness before returning.
164 * Will save and restore the DPLL's autoidle state across the enable,
165 * per the CDP code. If the DPLL entered bypass mode successfully,
166 * return 0; if the DPLL did not enter bypass in the time allotted, or
167 * DPLL3 was passed in, or the DPLL does not support low-power bypass,
168 * return -EINVAL.
169 */
170 static int _omap3_noncore_dpll_bypass(struct clk *clk)
171 {
172 int r;
173 u8 ai;
175 if (!(clk->dpll_data->modes & (1 << DPLL_LOW_POWER_BYPASS)))
176 return -EINVAL;
178 pr_debug("clock: configuring DPLL %s for low-power bypass\n",
179 clk->name);
181 ai = omap3_dpll_autoidle_read(clk);
183 _omap3_dpll_write_clken(clk, DPLL_LOW_POWER_BYPASS);
185 r = _omap3_wait_dpll_status(clk, 0);
187 if (ai)
188 omap3_dpll_allow_idle(clk);
189 else
190 omap3_dpll_deny_idle(clk);
192 return r;
193 }
195 /*
196 * _omap3_noncore_dpll_stop - instruct a DPLL to stop
197 * @clk: pointer to a DPLL struct clk
198 *
199 * Instructs a non-CORE DPLL to enter low-power stop. Will save and
200 * restore the DPLL's autoidle state across the stop, per the CDP
201 * code. If DPLL3 was passed in, or the DPLL does not support
202 * low-power stop, return -EINVAL; otherwise, return 0.
203 */
204 static int _omap3_noncore_dpll_stop(struct clk *clk)
205 {
206 u8 ai;
208 if (!(clk->dpll_data->modes & (1 << DPLL_LOW_POWER_STOP)))
209 return -EINVAL;
211 pr_debug("clock: stopping DPLL %s\n", clk->name);
213 ai = omap3_dpll_autoidle_read(clk);
215 _omap3_dpll_write_clken(clk, DPLL_LOW_POWER_STOP);
217 if (ai)
218 omap3_dpll_allow_idle(clk);
219 else
220 omap3_dpll_deny_idle(clk);
222 return 0;
223 }
225 /**
226 * _lookup_dco - Lookup DCO used by j-type DPLL
227 * @clk: pointer to a DPLL struct clk
228 * @dco: digital control oscillator selector
229 * @m: DPLL multiplier to set
230 * @n: DPLL divider to set
231 *
232 * See 36xx TRM section 3.5.3.3.3.2 "Type B DPLL (Low-Jitter)"
233 *
234 * XXX This code is not needed for 3430/AM35xx; can it be optimized
235 * out in non-multi-OMAP builds for those chips?
236 */
237 static void _lookup_dco(struct clk *clk, u8 *dco, u16 m, u8 n)
238 {
239 unsigned long fint, clkinp; /* watch out for overflow */
241 clkinp = clk->parent->rate;
242 fint = (clkinp / n) * m;
244 if (fint < 1000000000)
245 *dco = 2;
246 else
247 *dco = 4;
248 }
250 /**
251 * _lookup_sddiv - Calculate sigma delta divider for j-type DPLL
252 * @clk: pointer to a DPLL struct clk
253 * @sd_div: target sigma-delta divider
254 * @m: DPLL multiplier to set
255 * @n: DPLL divider to set
256 *
257 * See 36xx TRM section 3.5.3.3.3.2 "Type B DPLL (Low-Jitter)"
258 *
259 * XXX This code is not needed for 3430/AM35xx; can it be optimized
260 * out in non-multi-OMAP builds for those chips?
261 */
262 static void _lookup_sddiv(struct clk *clk, u8 *sd_div, u16 m, u8 n)
263 {
264 unsigned long clkinp, sd; /* watch out for overflow */
265 int mod1, mod2;
267 clkinp = clk->parent->rate;
269 /*
270 * target sigma-delta to near 250MHz
271 * sd = ceil[(m/(n+1)) * (clkinp_MHz / 250)]
272 */
273 clkinp /= 100000; /* shift from MHz to 10*Hz for 38.4 and 19.2 */
274 mod1 = (clkinp * m) % (250 * n);
275 sd = (clkinp * m) / (250 * n);
276 mod2 = sd % 10;
277 sd /= 10;
279 if (mod1 || mod2)
280 sd++;
281 *sd_div = sd;
282 }
284 /*
285 * _omap3_noncore_dpll_program - set non-core DPLL M,N values directly
286 * @clk: struct clk * of DPLL to set
287 * @m: DPLL multiplier to set
288 * @n: DPLL divider to set
289 * @freqsel: FREQSEL value to set
290 *
291 * Program the DPLL with the supplied M, N values, and wait for the DPLL to
292 * lock.. Returns -EINVAL upon error, or 0 upon success.
293 */
294 static int omap3_noncore_dpll_program(struct clk *clk, u16 m, u8 n, u16 freqsel)
295 {
296 struct dpll_data *dd = clk->dpll_data;
297 u8 dco, sd_div;
298 u32 v;
300 /* 3430 ES2 TRM: 4.7.6.9 DPLL Programming Sequence */
301 _omap3_noncore_dpll_bypass(clk);
303 /*
304 * Set jitter correction. No jitter correction for OMAP4 and 3630
305 * since freqsel field is no longer present
306 */
307 if (!cpu_is_omap44xx() && !cpu_is_omap3630()) {
308 v = __raw_readl(dd->control_reg);
309 v &= ~dd->freqsel_mask;
310 v |= freqsel << __ffs(dd->freqsel_mask);
311 __raw_writel(v, dd->control_reg);
312 }
314 /* Set DPLL multiplier, divider */
315 v = __raw_readl(dd->mult_div1_reg);
316 v &= ~(dd->mult_mask | dd->div1_mask);
317 v |= m << __ffs(dd->mult_mask);
318 v |= (n - 1) << __ffs(dd->div1_mask);
320 /* Configure dco and sd_div for dplls that have these fields */
321 if (dd->dco_mask) {
322 _lookup_dco(clk, &dco, m, n);
323 v &= ~(dd->dco_mask);
324 v |= dco << __ffs(dd->dco_mask);
325 }
326 if (dd->sddiv_mask) {
327 _lookup_sddiv(clk, &sd_div, m, n);
328 v &= ~(dd->sddiv_mask);
329 v |= sd_div << __ffs(dd->sddiv_mask);
330 }
332 __raw_writel(v, dd->mult_div1_reg);
334 /* We let the clock framework set the other output dividers later */
336 /* REVISIT: Set ramp-up delay? */
338 _omap3_noncore_dpll_lock(clk);
340 return 0;
341 }
343 /* Public functions */
345 /**
346 * omap3_dpll_recalc - recalculate DPLL rate
347 * @clk: DPLL struct clk
348 *
349 * Recalculate and propagate the DPLL rate.
350 */
351 unsigned long omap3_dpll_recalc(struct clk *clk)
352 {
353 return omap2_get_dpll_rate(clk);
354 }
356 /* Non-CORE DPLL (e.g., DPLLs that do not control SDRC) clock functions */
358 /**
359 * omap3_noncore_dpll_enable - instruct a DPLL to enter bypass or lock mode
360 * @clk: pointer to a DPLL struct clk
361 *
362 * Instructs a non-CORE DPLL to enable, e.g., to enter bypass or lock.
363 * The choice of modes depends on the DPLL's programmed rate: if it is
364 * the same as the DPLL's parent clock, it will enter bypass;
365 * otherwise, it will enter lock. This code will wait for the DPLL to
366 * indicate readiness before returning, unless the DPLL takes too long
367 * to enter the target state. Intended to be used as the struct clk's
368 * enable function. If DPLL3 was passed in, or the DPLL does not
369 * support low-power stop, or if the DPLL took too long to enter
370 * bypass or lock, return -EINVAL; otherwise, return 0.
371 */
372 int omap3_noncore_dpll_enable(struct clk *clk)
373 {
374 int r;
375 struct dpll_data *dd;
377 dd = clk->dpll_data;
378 if (!dd)
379 return -EINVAL;
381 if (clk->rate == dd->clk_bypass->rate) {
382 WARN_ON(clk->parent != dd->clk_bypass);
383 r = _omap3_noncore_dpll_bypass(clk);
384 } else {
385 WARN_ON(clk->parent != dd->clk_ref);
386 r = _omap3_noncore_dpll_lock(clk);
387 }
388 /*
389 *FIXME: this is dubious - if clk->rate has changed, what about
390 * propagating?
391 */
392 if (!r)
393 clk->rate = omap2_get_dpll_rate(clk);
395 return r;
396 }
398 /**
399 * omap3_noncore_dpll_disable - instruct a DPLL to enter low-power stop
400 * @clk: pointer to a DPLL struct clk
401 *
402 * Instructs a non-CORE DPLL to enter low-power stop. This function is
403 * intended for use in struct clkops. No return value.
404 */
405 void omap3_noncore_dpll_disable(struct clk *clk)
406 {
407 _omap3_noncore_dpll_stop(clk);
408 }
411 /* Non-CORE DPLL rate set code */
413 /**
414 * omap3_noncore_dpll_set_rate - set non-core DPLL rate
415 * @clk: struct clk * of DPLL to set
416 * @rate: rounded target rate
417 *
418 * Set the DPLL CLKOUT to the target rate. If the DPLL can enter
419 * low-power bypass, and the target rate is the bypass source clock
420 * rate, then configure the DPLL for bypass. Otherwise, round the
421 * target rate if it hasn't been done already, then program and lock
422 * the DPLL. Returns -EINVAL upon error, or 0 upon success.
423 */
424 int omap3_noncore_dpll_set_rate(struct clk *clk, unsigned long rate)
425 {
426 struct clk *new_parent = NULL;
427 u16 freqsel = 0;
428 struct dpll_data *dd;
429 int ret;
431 if (!clk || !rate)
432 return -EINVAL;
434 dd = clk->dpll_data;
435 if (!dd)
436 return -EINVAL;
438 if (rate == omap2_get_dpll_rate(clk))
439 return 0;
441 /*
442 * Ensure both the bypass and ref clocks are enabled prior to
443 * doing anything; we need the bypass clock running to reprogram
444 * the DPLL.
445 */
446 omap2_clk_enable(dd->clk_bypass);
447 omap2_clk_enable(dd->clk_ref);
449 if (dd->clk_bypass->rate == rate &&
450 (clk->dpll_data->modes & (1 << DPLL_LOW_POWER_BYPASS))) {
451 pr_debug("clock: %s: set rate: entering bypass.\n", clk->name);
453 ret = _omap3_noncore_dpll_bypass(clk);
454 if (!ret)
455 new_parent = dd->clk_bypass;
456 } else {
457 if (dd->last_rounded_rate != rate)
458 omap2_dpll_round_rate(clk, rate);
460 if (dd->last_rounded_rate == 0)
461 return -EINVAL;
463 /* No freqsel on OMAP4 and OMAP3630 */
464 if (!cpu_is_omap44xx() && !cpu_is_omap3630()) {
465 freqsel = _omap3_dpll_compute_freqsel(clk,
466 dd->last_rounded_n);
467 if (!freqsel)
468 WARN_ON(1);
469 }
471 pr_debug("clock: %s: set rate: locking rate to %lu.\n",
472 clk->name, rate);
474 ret = omap3_noncore_dpll_program(clk, dd->last_rounded_m,
475 dd->last_rounded_n, freqsel);
476 if (!ret)
477 new_parent = dd->clk_ref;
478 }
479 if (!ret) {
480 /*
481 * Switch the parent clock in the hierarchy, and make sure
482 * that the new parent's usecount is correct. Note: we
483 * enable the new parent before disabling the old to avoid
484 * any unnecessary hardware disable->enable transitions.
485 */
486 if (clk->usecount) {
487 omap2_clk_enable(new_parent);
488 omap2_clk_disable(clk->parent);
489 }
490 clk_reparent(clk, new_parent);
491 clk->rate = rate;
492 }
493 omap2_clk_disable(dd->clk_ref);
494 omap2_clk_disable(dd->clk_bypass);
496 return 0;
497 }
499 /* DPLL autoidle read/set code */
501 /**
502 * omap3_dpll_autoidle_read - read a DPLL's autoidle bits
503 * @clk: struct clk * of the DPLL to read
504 *
505 * Return the DPLL's autoidle bits, shifted down to bit 0. Returns
506 * -EINVAL if passed a null pointer or if the struct clk does not
507 * appear to refer to a DPLL.
508 */
509 u32 omap3_dpll_autoidle_read(struct clk *clk)
510 {
511 const struct dpll_data *dd;
512 u32 v;
514 if (!clk || !clk->dpll_data)
515 return -EINVAL;
517 dd = clk->dpll_data;
519 v = __raw_readl(dd->autoidle_reg);
520 v &= dd->autoidle_mask;
521 v >>= __ffs(dd->autoidle_mask);
523 return v;
524 }
526 /**
527 * omap3_dpll_allow_idle - enable DPLL autoidle bits
528 * @clk: struct clk * of the DPLL to operate on
529 *
530 * Enable DPLL automatic idle control. This automatic idle mode
531 * switching takes effect only when the DPLL is locked, at least on
532 * OMAP3430. The DPLL will enter low-power stop when its downstream
533 * clocks are gated. No return value.
534 */
535 void omap3_dpll_allow_idle(struct clk *clk)
536 {
537 const struct dpll_data *dd;
538 u32 v;
540 if (!clk || !clk->dpll_data)
541 return;
543 dd = clk->dpll_data;
545 /*
546 * REVISIT: CORE DPLL can optionally enter low-power bypass
547 * by writing 0x5 instead of 0x1. Add some mechanism to
548 * optionally enter this mode.
549 */
550 v = __raw_readl(dd->autoidle_reg);
551 v &= ~dd->autoidle_mask;
552 v |= DPLL_AUTOIDLE_LOW_POWER_STOP << __ffs(dd->autoidle_mask);
553 __raw_writel(v, dd->autoidle_reg);
554 }
556 /**
557 * omap3_dpll_deny_idle - prevent DPLL from automatically idling
558 * @clk: struct clk * of the DPLL to operate on
559 *
560 * Disable DPLL automatic idle control. No return value.
561 */
562 void omap3_dpll_deny_idle(struct clk *clk)
563 {
564 const struct dpll_data *dd;
565 u32 v;
567 if (!clk || !clk->dpll_data)
568 return;
570 dd = clk->dpll_data;
572 v = __raw_readl(dd->autoidle_reg);
573 v &= ~dd->autoidle_mask;
574 v |= DPLL_AUTOIDLE_DISABLE << __ffs(dd->autoidle_mask);
575 __raw_writel(v, dd->autoidle_reg);
577 }
579 /* Clock control for DPLL outputs */
581 /**
582 * omap3_clkoutx2_recalc - recalculate DPLL X2 output virtual clock rate
583 * @clk: DPLL output struct clk
584 *
585 * Using parent clock DPLL data, look up DPLL state. If locked, set our
586 * rate to the dpll_clk * 2; otherwise, just use dpll_clk.
587 */
588 unsigned long omap3_clkoutx2_recalc(struct clk *clk)
589 {
590 const struct dpll_data *dd;
591 unsigned long rate;
592 u32 v;
593 struct clk *pclk;
595 /* Walk up the parents of clk, looking for a DPLL */
596 pclk = clk->parent;
597 while (pclk && !pclk->dpll_data)
598 pclk = pclk->parent;
600 /* clk does not have a DPLL as a parent? */
601 WARN_ON(!pclk);
603 dd = pclk->dpll_data;
605 WARN_ON(!dd->enable_mask);
607 v = __raw_readl(dd->control_reg) & dd->enable_mask;
608 v >>= __ffs(dd->enable_mask);
609 if ((v != OMAP3XXX_EN_DPLL_LOCKED) || (dd->flags & DPLL_J_TYPE))
610 rate = clk->parent->rate;
611 else
612 rate = clk->parent->rate * 2;
613 return rate;
614 }