]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/emu.c
ARM: OMAP: AM33XX: Low power optimizations
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / emu.c
1 /*
2  * emu.c
3  *
4  * ETM and ETB CoreSight components' resources as found in OMAP3xxx.
5  *
6  * Copyright (C) 2009 Nokia Corporation.
7  * Alexander Shishkin
8  *
9  * This program is free software; you can redistribute it and/or modify
10  * it under the terms of the GNU General Public License version 2 as
11  * published by the Free Software Foundation.
12  */
14 #include <linux/kernel.h>
15 #include <linux/init.h>
16 #include <linux/types.h>
17 #include <linux/module.h>
18 #include <linux/device.h>
19 #include <linux/amba/bus.h>
20 #include <linux/io.h>
21 #include <linux/clk.h>
22 #include <linux/err.h>
24 MODULE_LICENSE("GPL");
25 MODULE_AUTHOR("Alexander Shishkin");
27 /* Cortex CoreSight components within omap3xxx EMU */
28 #define ETM_BASE        (L4_EMU_34XX_PHYS + 0x10000)
29 #define DBG_BASE        (L4_EMU_34XX_PHYS + 0x11000)
30 #define ETB_BASE        (L4_EMU_34XX_PHYS + 0x1b000)
31 #define DAPCTL          (L4_EMU_34XX_PHYS + 0x1d000)
33 static struct amba_device omap3_etb_device = {
34         .dev            = {
35                 .init_name = "etb",
36         },
37         .res            = {
38                 .start  = ETB_BASE,
39                 .end    = ETB_BASE + SZ_4K - 1,
40                 .flags  = IORESOURCE_MEM,
41         },
42         .periphid       = 0x000bb907,
43 };
45 static struct amba_device omap3_etm_device = {
46         .dev            = {
47                 .init_name = "etm",
48         },
49         .res            = {
50                 .start  = ETM_BASE,
51                 .end    = ETM_BASE + SZ_4K - 1,
52                 .flags  = IORESOURCE_MEM,
53         },
54         .periphid       = 0x102bb921,
55 };
57 static int __init emu_init(void)
58 {
59         if (!cpu_is_omap34xx())
60                 return -ENODEV;
62         amba_device_register(&omap3_etb_device, &iomem_resource);
63         amba_device_register(&omap3_etm_device, &iomem_resource);
65         return 0;
66 }
68 subsys_initcall(emu_init);