1 /*
2 * linux/arch/arm/mach-omap2/gpmc-smsc911x.c
3 *
4 * Copyright (C) 2009 Li-Pro.Net
5 * Stephan Linz <linz@li-pro.net>
6 *
7 * Modified from linux/arch/arm/mach-omap2/gpmc-smc91x.c
8 *
9 * This program is free software; you can redistribute it and/or modify
10 * it under the terms of the GNU General Public License version 2 as
11 * published by the Free Software Foundation.
12 */
13 #define pr_fmt(fmt) "%s: " fmt, __func__
15 #include <linux/kernel.h>
16 #include <linux/platform_device.h>
17 #include <linux/gpio.h>
18 #include <linux/delay.h>
19 #include <linux/interrupt.h>
20 #include <linux/io.h>
21 #include <linux/smsc911x.h>
23 #include <plat/board.h>
24 #include <plat/gpmc.h>
25 #include <plat/gpmc-smsc911x.h>
27 static struct omap_smsc911x_platform_data *gpmc_cfg;
29 static struct resource gpmc_smsc911x_resources[] = {
30 [0] = {
31 .flags = IORESOURCE_MEM,
32 },
33 [1] = {
34 .flags = IORESOURCE_IRQ | IORESOURCE_IRQ_LOWLEVEL,
35 },
36 };
38 static struct smsc911x_platform_config gpmc_smsc911x_config = {
39 .phy_interface = PHY_INTERFACE_MODE_MII,
40 .irq_polarity = SMSC911X_IRQ_POLARITY_ACTIVE_LOW,
41 .irq_type = SMSC911X_IRQ_TYPE_OPEN_DRAIN,
42 .flags = SMSC911X_USE_16BIT,
43 };
45 /*
46 * Initialize smsc911x device connected to the GPMC. Note that we
47 * assume that pin multiplexing is done in the board-*.c file,
48 * or in the bootloader.
49 */
50 void __init gpmc_smsc911x_init(struct omap_smsc911x_platform_data *board_data)
51 {
52 struct platform_device *pdev;
53 unsigned long cs_mem_base;
54 int ret;
56 gpmc_cfg = board_data;
58 if (gpmc_cs_request(gpmc_cfg->cs, SZ_16M, &cs_mem_base) < 0) {
59 pr_err("Failed to request GPMC mem region\n");
60 return;
61 }
63 gpmc_smsc911x_resources[0].start = cs_mem_base + 0x0;
64 gpmc_smsc911x_resources[0].end = cs_mem_base + 0xff;
66 if (gpio_request_one(gpmc_cfg->gpio_irq, GPIOF_IN, "smsc911x irq")) {
67 pr_err("Failed to request IRQ GPIO%d\n", gpmc_cfg->gpio_irq);
68 goto free1;
69 }
71 gpmc_smsc911x_resources[1].start = gpio_to_irq(gpmc_cfg->gpio_irq);
73 if (gpio_is_valid(gpmc_cfg->gpio_reset)) {
74 ret = gpio_request_one(gpmc_cfg->gpio_reset,
75 GPIOF_OUT_INIT_HIGH, "smsc911x reset");
76 if (ret) {
77 pr_err("Failed to request reset GPIO%d\n",
78 gpmc_cfg->gpio_reset);
79 goto free2;
80 }
82 gpio_set_value(gpmc_cfg->gpio_reset, 0);
83 msleep(100);
84 gpio_set_value(gpmc_cfg->gpio_reset, 1);
85 }
87 if (gpmc_cfg->flags)
88 gpmc_smsc911x_config.flags = gpmc_cfg->flags;
90 pdev = platform_device_register_resndata(NULL, "smsc911x", gpmc_cfg->id,
91 gpmc_smsc911x_resources, ARRAY_SIZE(gpmc_smsc911x_resources),
92 &gpmc_smsc911x_config, sizeof(gpmc_smsc911x_config));
93 if (!pdev) {
94 pr_err("Unable to register platform device\n");
95 gpio_free(gpmc_cfg->gpio_reset);
96 goto free2;
97 }
99 return;
101 free2:
102 gpio_free(gpmc_cfg->gpio_irq);
103 free1:
104 gpmc_cs_free(gpmc_cfg->cs);
106 pr_err("Could not initialize smsc911x device\n");
107 }