1 /*
2 * linux/arch/arm/mach-omap2/hsmmc.c
3 *
4 * Copyright (C) 2007-2008 Texas Instruments
5 * Copyright (C) 2008 Nokia Corporation
6 * Author: Texas Instruments
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License version 2 as
10 * published by the Free Software Foundation.
11 */
12 #include <linux/kernel.h>
13 #include <linux/slab.h>
14 #include <linux/string.h>
15 #include <linux/delay.h>
16 #include <linux/gpio.h>
17 #include <mach/hardware.h>
18 #include <plat/mmc.h>
19 #include <plat/omap-pm.h>
20 #include <plat/mux.h>
21 #include <plat/omap_device.h>
23 #include "mux.h"
24 #include "hsmmc.h"
25 #include "control.h"
27 #if defined(CONFIG_MMC_OMAP_HS) || defined(CONFIG_MMC_OMAP_HS_MODULE)
29 static u16 control_pbias_offset;
30 static u16 control_devconf1_offset;
31 static u16 control_mmc1;
33 #define HSMMC_NAME_LEN 9
35 #if defined(CONFIG_ARCH_OMAP3) && defined(CONFIG_PM)
37 static int hsmmc_get_context_loss(struct device *dev)
38 {
39 return omap_pm_get_dev_context_loss_count(dev);
40 }
42 #else
43 #define hsmmc_get_context_loss NULL
44 #endif
46 static void omap_hsmmc1_before_set_reg(struct device *dev, int slot,
47 int power_on, int vdd)
48 {
49 u32 reg, prog_io;
50 struct omap_mmc_platform_data *mmc = dev->platform_data;
52 if (mmc->slots[0].remux)
53 mmc->slots[0].remux(dev, slot, power_on);
55 /*
56 * Assume we power both OMAP VMMC1 (for CMD, CLK, DAT0..3) and the
57 * card with Vcc regulator (from twl4030 or whatever). OMAP has both
58 * 1.8V and 3.0V modes, controlled by the PBIAS register.
59 *
60 * In 8-bit modes, OMAP VMMC1A (for DAT4..7) needs a supply, which
61 * is most naturally TWL VSIM; those pins also use PBIAS.
62 *
63 * FIXME handle VMMC1A as needed ...
64 */
65 if (power_on) {
66 if (cpu_is_omap2430()) {
67 reg = omap_ctrl_readl(OMAP243X_CONTROL_DEVCONF1);
68 if ((1 << vdd) >= MMC_VDD_30_31)
69 reg |= OMAP243X_MMC1_ACTIVE_OVERWRITE;
70 else
71 reg &= ~OMAP243X_MMC1_ACTIVE_OVERWRITE;
72 omap_ctrl_writel(reg, OMAP243X_CONTROL_DEVCONF1);
73 }
75 if (mmc->slots[0].internal_clock) {
76 reg = omap_ctrl_readl(OMAP2_CONTROL_DEVCONF0);
77 reg |= OMAP2_MMCSDIO1ADPCLKISEL;
78 omap_ctrl_writel(reg, OMAP2_CONTROL_DEVCONF0);
79 }
81 reg = omap_ctrl_readl(control_pbias_offset);
82 if (cpu_is_omap3630()) {
83 /* Set MMC I/O to 52Mhz */
84 prog_io = omap_ctrl_readl(OMAP343X_CONTROL_PROG_IO1);
85 prog_io |= OMAP3630_PRG_SDMMC1_SPEEDCTRL;
86 omap_ctrl_writel(prog_io, OMAP343X_CONTROL_PROG_IO1);
87 } else {
88 reg |= OMAP2_PBIASSPEEDCTRL0;
89 }
90 reg &= ~OMAP2_PBIASLITEPWRDNZ0;
91 omap_ctrl_writel(reg, control_pbias_offset);
92 } else {
93 reg = omap_ctrl_readl(control_pbias_offset);
94 reg &= ~OMAP2_PBIASLITEPWRDNZ0;
95 omap_ctrl_writel(reg, control_pbias_offset);
96 }
97 }
99 static void omap_hsmmc1_after_set_reg(struct device *dev, int slot,
100 int power_on, int vdd)
101 {
102 u32 reg;
104 /* 100ms delay required for PBIAS configuration */
105 msleep(100);
107 if (power_on) {
108 reg = omap_ctrl_readl(control_pbias_offset);
109 reg |= (OMAP2_PBIASLITEPWRDNZ0 | OMAP2_PBIASSPEEDCTRL0);
110 if ((1 << vdd) <= MMC_VDD_165_195)
111 reg &= ~OMAP2_PBIASLITEVMODE0;
112 else
113 reg |= OMAP2_PBIASLITEVMODE0;
114 omap_ctrl_writel(reg, control_pbias_offset);
115 } else {
116 reg = omap_ctrl_readl(control_pbias_offset);
117 reg |= (OMAP2_PBIASSPEEDCTRL0 | OMAP2_PBIASLITEPWRDNZ0 |
118 OMAP2_PBIASLITEVMODE0);
119 omap_ctrl_writel(reg, control_pbias_offset);
120 }
121 }
123 static void omap4_hsmmc1_before_set_reg(struct device *dev, int slot,
124 int power_on, int vdd)
125 {
126 u32 reg;
128 /*
129 * Assume we power both OMAP VMMC1 (for CMD, CLK, DAT0..3) and the
130 * card with Vcc regulator (from twl4030 or whatever). OMAP has both
131 * 1.8V and 3.0V modes, controlled by the PBIAS register.
132 */
133 reg = omap4_ctrl_pad_readl(control_pbias_offset);
134 reg &= ~(OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK |
135 OMAP4_MMC1_PWRDNZ_MASK |
136 OMAP4_MMC1_PBIASLITE_VMODE_MASK);
137 omap4_ctrl_pad_writel(reg, control_pbias_offset);
138 }
140 static void omap4_hsmmc1_after_set_reg(struct device *dev, int slot,
141 int power_on, int vdd)
142 {
143 u32 reg;
144 unsigned long timeout;
146 if (power_on) {
147 reg = omap4_ctrl_pad_readl(control_pbias_offset);
148 reg |= OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK;
149 if ((1 << vdd) <= MMC_VDD_165_195)
150 reg &= ~OMAP4_MMC1_PBIASLITE_VMODE_MASK;
151 else
152 reg |= OMAP4_MMC1_PBIASLITE_VMODE_MASK;
153 reg |= (OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK |
154 OMAP4_MMC1_PWRDNZ_MASK);
155 omap4_ctrl_pad_writel(reg, control_pbias_offset);
157 timeout = jiffies + msecs_to_jiffies(5);
158 do {
159 reg = omap4_ctrl_pad_readl(control_pbias_offset);
160 if (!(reg & OMAP4_MMC1_PBIASLITE_VMODE_ERROR_MASK))
161 break;
162 usleep_range(100, 200);
163 } while (!time_after(jiffies, timeout));
165 if (reg & OMAP4_MMC1_PBIASLITE_VMODE_ERROR_MASK) {
166 pr_err("Pbias Voltage is not same as LDO\n");
167 /* Caution : On VMODE_ERROR Power Down MMC IO */
168 reg &= ~(OMAP4_MMC1_PWRDNZ_MASK);
169 omap4_ctrl_pad_writel(reg, control_pbias_offset);
170 }
171 }
172 }
174 static void hsmmc2_select_input_clk_src(struct omap_mmc_platform_data *mmc)
175 {
176 u32 reg;
178 if (mmc->slots[0].internal_clock) {
179 reg = omap_ctrl_readl(control_devconf1_offset);
180 reg |= OMAP2_MMCSDIO2ADPCLKISEL;
181 omap_ctrl_writel(reg, control_devconf1_offset);
182 }
183 }
185 static void hsmmc23_before_set_reg(struct device *dev, int slot,
186 int power_on, int vdd)
187 {
188 struct omap_mmc_platform_data *mmc = dev->platform_data;
190 if (mmc->slots[0].remux)
191 mmc->slots[0].remux(dev, slot, power_on);
193 if (power_on)
194 hsmmc2_select_input_clk_src(mmc);
195 }
197 static int am35x_hsmmc2_set_power(struct device *dev, int slot,
198 int power_on, int vdd)
199 {
200 struct omap_mmc_platform_data *mmc = dev->platform_data;
202 if (power_on)
203 hsmmc2_select_input_clk_src(mmc);
205 return 0;
206 }
208 static int nop_mmc_set_power(struct device *dev, int slot, int power_on,
209 int vdd)
210 {
211 return 0;
212 }
214 static inline void omap_hsmmc_mux(struct omap_mmc_platform_data *mmc_controller,
215 int controller_nr)
216 {
217 if (gpio_is_valid(mmc_controller->slots[0].switch_pin) &&
218 (mmc_controller->slots[0].switch_pin < OMAP_MAX_GPIO_LINES))
219 omap_mux_init_gpio(mmc_controller->slots[0].switch_pin,
220 OMAP_PIN_INPUT_PULLUP);
221 if (gpio_is_valid(mmc_controller->slots[0].gpio_wp) &&
222 (mmc_controller->slots[0].gpio_wp < OMAP_MAX_GPIO_LINES))
223 omap_mux_init_gpio(mmc_controller->slots[0].gpio_wp,
224 OMAP_PIN_INPUT_PULLUP);
225 if (cpu_is_omap34xx()) {
226 if (controller_nr == 0) {
227 omap_mux_init_signal("sdmmc1_clk",
228 OMAP_PIN_INPUT_PULLUP);
229 omap_mux_init_signal("sdmmc1_cmd",
230 OMAP_PIN_INPUT_PULLUP);
231 omap_mux_init_signal("sdmmc1_dat0",
232 OMAP_PIN_INPUT_PULLUP);
233 if (mmc_controller->slots[0].caps &
234 (MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA)) {
235 omap_mux_init_signal("sdmmc1_dat1",
236 OMAP_PIN_INPUT_PULLUP);
237 omap_mux_init_signal("sdmmc1_dat2",
238 OMAP_PIN_INPUT_PULLUP);
239 omap_mux_init_signal("sdmmc1_dat3",
240 OMAP_PIN_INPUT_PULLUP);
241 }
242 if (mmc_controller->slots[0].caps &
243 MMC_CAP_8_BIT_DATA) {
244 omap_mux_init_signal("sdmmc1_dat4",
245 OMAP_PIN_INPUT_PULLUP);
246 omap_mux_init_signal("sdmmc1_dat5",
247 OMAP_PIN_INPUT_PULLUP);
248 omap_mux_init_signal("sdmmc1_dat6",
249 OMAP_PIN_INPUT_PULLUP);
250 omap_mux_init_signal("sdmmc1_dat7",
251 OMAP_PIN_INPUT_PULLUP);
252 }
253 }
254 if (controller_nr == 1) {
255 /* MMC2 */
256 omap_mux_init_signal("sdmmc2_clk",
257 OMAP_PIN_INPUT_PULLUP);
258 omap_mux_init_signal("sdmmc2_cmd",
259 OMAP_PIN_INPUT_PULLUP);
260 omap_mux_init_signal("sdmmc2_dat0",
261 OMAP_PIN_INPUT_PULLUP);
263 /*
264 * For 8 wire configurations, Lines DAT4, 5, 6 and 7
265 * need to be muxed in the board-*.c files
266 */
267 if (mmc_controller->slots[0].caps &
268 (MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA)) {
269 omap_mux_init_signal("sdmmc2_dat1",
270 OMAP_PIN_INPUT_PULLUP);
271 omap_mux_init_signal("sdmmc2_dat2",
272 OMAP_PIN_INPUT_PULLUP);
273 omap_mux_init_signal("sdmmc2_dat3",
274 OMAP_PIN_INPUT_PULLUP);
275 }
276 if (mmc_controller->slots[0].caps &
277 MMC_CAP_8_BIT_DATA) {
278 omap_mux_init_signal("sdmmc2_dat4.sdmmc2_dat4",
279 OMAP_PIN_INPUT_PULLUP);
280 omap_mux_init_signal("sdmmc2_dat5.sdmmc2_dat5",
281 OMAP_PIN_INPUT_PULLUP);
282 omap_mux_init_signal("sdmmc2_dat6.sdmmc2_dat6",
283 OMAP_PIN_INPUT_PULLUP);
284 omap_mux_init_signal("sdmmc2_dat7.sdmmc2_dat7",
285 OMAP_PIN_INPUT_PULLUP);
286 }
287 }
289 /*
290 * For MMC3 the pins need to be muxed in the board-*.c files
291 */
292 }
293 }
295 static int __init omap_hsmmc_pdata_init(struct omap2_hsmmc_info *c,
296 struct omap_mmc_platform_data *mmc)
297 {
298 char *hc_name;
300 hc_name = kzalloc(sizeof(char) * (HSMMC_NAME_LEN + 1), GFP_KERNEL);
301 if (!hc_name) {
302 pr_err("Cannot allocate memory for controller slot name\n");
303 kfree(hc_name);
304 return -ENOMEM;
305 }
307 if (cpu_is_am33xx())
308 mmc->version = MMC_CTRL_VERSION_2;
310 if (c->name)
311 strncpy(hc_name, c->name, HSMMC_NAME_LEN);
312 else
313 snprintf(hc_name, (HSMMC_NAME_LEN + 1), "mmc%islot%i",
314 c->mmc, 1);
315 mmc->slots[0].name = hc_name;
316 mmc->nr_slots = 1;
317 mmc->slots[0].caps = c->caps;
318 mmc->slots[0].pm_caps = c->pm_caps;
319 mmc->slots[0].internal_clock = !c->ext_clock;
320 mmc->dma_mask = 0xffffffff;
321 if (cpu_is_omap44xx())
322 mmc->reg_offset = OMAP4_MMC_REG_OFFSET;
323 else
324 mmc->reg_offset = 0;
326 mmc->get_context_loss_count = hsmmc_get_context_loss;
328 mmc->slots[0].switch_pin = c->gpio_cd;
329 mmc->slots[0].gpio_wp = c->gpio_wp;
331 mmc->slots[0].remux = c->remux;
332 mmc->slots[0].init_card = c->init_card;
334 if (c->cover_only)
335 mmc->slots[0].cover = 1;
337 if (c->nonremovable)
338 mmc->slots[0].nonremovable = 1;
340 if (c->power_saving)
341 mmc->slots[0].power_saving = 1;
343 if (c->no_off)
344 mmc->slots[0].no_off = 1;
346 if (c->no_off_init)
347 mmc->slots[0].no_regulator_off_init = c->no_off_init;
349 if (c->vcc_aux_disable_is_sleep)
350 mmc->slots[0].vcc_aux_disable_is_sleep = 1;
352 /*
353 * NOTE: MMC slots should have a Vcc regulator set up.
354 * This may be from a TWL4030-family chip, another
355 * controllable regulator, or a fixed supply.
356 *
357 * temporary HACK: ocr_mask instead of fixed supply
358 */
359 if (cpu_is_omap3505() || cpu_is_omap3517())
360 mmc->slots[0].ocr_mask = MMC_VDD_165_195 |
361 MMC_VDD_26_27 |
362 MMC_VDD_27_28 |
363 MMC_VDD_29_30 |
364 MMC_VDD_30_31 |
365 MMC_VDD_31_32;
366 else
367 mmc->slots[0].ocr_mask = c->ocr_mask;
369 if (!cpu_is_omap3517() && !cpu_is_omap3505() && !cpu_is_am33xx())
370 mmc->slots[0].features |= HSMMC_HAS_PBIAS;
372 if ((cpu_is_omap44xx() && (omap_rev() > OMAP4430_REV_ES1_0)) ||
373 cpu_is_am33xx())
374 mmc->slots[0].features |= HSMMC_HAS_UPDATED_RESET;
376 switch (c->mmc) {
377 case 1:
378 if (mmc->slots[0].features & HSMMC_HAS_PBIAS) {
379 /* on-chip level shifting via PBIAS0/PBIAS1 */
380 if (cpu_is_omap44xx()) {
381 mmc->slots[0].before_set_reg =
382 omap4_hsmmc1_before_set_reg;
383 mmc->slots[0].after_set_reg =
384 omap4_hsmmc1_after_set_reg;
385 } else {
386 mmc->slots[0].before_set_reg =
387 omap_hsmmc1_before_set_reg;
388 mmc->slots[0].after_set_reg =
389 omap_hsmmc1_after_set_reg;
390 }
391 }
393 if (cpu_is_omap3517() || cpu_is_omap3505() || cpu_is_am33xx())
394 mmc->slots[0].set_power = nop_mmc_set_power;
396 /* OMAP3630 HSMMC1 supports only 4-bit */
397 if (cpu_is_omap3630() &&
398 (c->caps & MMC_CAP_8_BIT_DATA)) {
399 c->caps &= ~MMC_CAP_8_BIT_DATA;
400 c->caps |= MMC_CAP_4_BIT_DATA;
401 mmc->slots[0].caps = c->caps;
402 }
403 break;
404 case 2:
405 if (cpu_is_omap3517() || cpu_is_omap3505())
406 mmc->slots[0].set_power = am35x_hsmmc2_set_power;
408 if (cpu_is_am33xx())
409 mmc->slots[0].set_power = nop_mmc_set_power;
411 if (c->ext_clock)
412 c->transceiver = 1;
413 if (c->transceiver && (c->caps & MMC_CAP_8_BIT_DATA)) {
414 c->caps &= ~MMC_CAP_8_BIT_DATA;
415 c->caps |= MMC_CAP_4_BIT_DATA;
416 }
417 /* FALLTHROUGH */
418 case 3:
419 if (mmc->slots[0].features & HSMMC_HAS_PBIAS) {
420 /* off-chip level shifting, or none */
421 mmc->slots[0].before_set_reg = hsmmc23_before_set_reg;
422 mmc->slots[0].after_set_reg = NULL;
423 }
424 break;
425 case 4:
426 case 5:
427 mmc->slots[0].before_set_reg = NULL;
428 mmc->slots[0].after_set_reg = NULL;
429 break;
430 default:
431 pr_err("MMC%d configuration not supported!\n", c->mmc);
432 kfree(hc_name);
433 return -ENODEV;
434 }
435 return 0;
436 }
438 #define MAX_OMAP_MMC_HWMOD_NAME_LEN 16
440 void __init omap_init_hsmmc(struct omap2_hsmmc_info *hsmmcinfo, int ctrl_nr)
441 {
442 struct omap_hwmod *oh;
443 struct platform_device *pdev;
444 char oh_name[MAX_OMAP_MMC_HWMOD_NAME_LEN];
445 struct omap_mmc_platform_data *mmc_data;
446 struct omap_mmc_dev_attr *mmc_dev_attr;
447 char *name;
448 int l;
450 mmc_data = kzalloc(sizeof(struct omap_mmc_platform_data), GFP_KERNEL);
451 if (!mmc_data) {
452 pr_err("Cannot allocate memory for mmc device!\n");
453 goto done;
454 }
456 if (omap_hsmmc_pdata_init(hsmmcinfo, mmc_data) < 0) {
457 pr_err("%s fails!\n", __func__);
458 goto done;
459 }
461 if (!cpu_is_am33xx())
462 omap_hsmmc_mux(mmc_data, (ctrl_nr - 1));
464 name = "omap_hsmmc";
466 l = snprintf(oh_name, MAX_OMAP_MMC_HWMOD_NAME_LEN,
467 "mmc%d", ctrl_nr);
468 WARN(l >= MAX_OMAP_MMC_HWMOD_NAME_LEN,
469 "String buffer overflow in MMC%d device setup\n", ctrl_nr);
470 oh = omap_hwmod_lookup(oh_name);
471 if (!oh) {
472 pr_err("Could not look up %s\n", oh_name);
473 kfree(mmc_data->slots[0].name);
474 goto done;
475 }
477 if (oh->dev_attr != NULL) {
478 mmc_dev_attr = oh->dev_attr;
479 mmc_data->controller_flags = mmc_dev_attr->flags;
480 }
482 pdev = omap_device_build(name, ctrl_nr - 1, oh, mmc_data,
483 sizeof(struct omap_mmc_platform_data), NULL, 0, false);
484 if (IS_ERR(pdev)) {
485 WARN(1, "Can't build omap_device for %s:%s.\n", name, oh->name);
486 kfree(mmc_data->slots[0].name);
487 goto done;
488 }
489 /*
490 * return device handle to board setup code
491 * required to populate for regulator framework structure
492 */
493 hsmmcinfo->dev = &pdev->dev;
495 done:
496 kfree(mmc_data);
497 }
499 void __init omap2_hsmmc_init(struct omap2_hsmmc_info *controllers)
500 {
501 u32 reg;
503 if (!cpu_is_omap44xx()) {
504 if (cpu_is_omap2430()) {
505 control_pbias_offset = OMAP243X_CONTROL_PBIAS_LITE;
506 control_devconf1_offset = OMAP243X_CONTROL_DEVCONF1;
507 } else {
508 control_pbias_offset = OMAP343X_CONTROL_PBIAS_LITE;
509 control_devconf1_offset = OMAP343X_CONTROL_DEVCONF1;
510 }
511 } else {
512 control_pbias_offset =
513 OMAP4_CTRL_MODULE_PAD_CORE_CONTROL_PBIASLITE;
514 control_mmc1 = OMAP4_CTRL_MODULE_PAD_CORE_CONTROL_MMC1;
515 reg = omap4_ctrl_pad_readl(control_mmc1);
516 reg |= (OMAP4_SDMMC1_PUSTRENGTH_GRP0_MASK |
517 OMAP4_SDMMC1_PUSTRENGTH_GRP1_MASK);
518 reg &= ~(OMAP4_SDMMC1_PUSTRENGTH_GRP2_MASK |
519 OMAP4_SDMMC1_PUSTRENGTH_GRP3_MASK);
520 reg |= (OMAP4_SDMMC1_DR0_SPEEDCTRL_MASK |
521 OMAP4_SDMMC1_DR1_SPEEDCTRL_MASK |
522 OMAP4_SDMMC1_DR2_SPEEDCTRL_MASK);
523 omap4_ctrl_pad_writel(reg, control_mmc1);
524 }
526 for (; controllers->mmc; controllers++)
527 omap_init_hsmmc(controllers, controllers->mmc);
529 }
531 #endif