]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/hsmmc.c
Merge branch 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/benh/powerpc
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / hsmmc.c
1 /*
2  * linux/arch/arm/mach-omap2/hsmmc.c
3  *
4  * Copyright (C) 2007-2008 Texas Instruments
5  * Copyright (C) 2008 Nokia Corporation
6  * Author: Texas Instruments
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License version 2 as
10  * published by the Free Software Foundation.
11  */
12 #include <linux/kernel.h>
13 #include <linux/slab.h>
14 #include <linux/string.h>
15 #include <linux/delay.h>
16 #include <linux/gpio.h>
17 #include <mach/hardware.h>
18 #include <plat/mmc.h>
19 #include <plat/omap-pm.h>
20 #include <plat/mux.h>
21 #include <plat/omap_device.h>
23 #include "mux.h"
24 #include "hsmmc.h"
25 #include "control.h"
27 #if defined(CONFIG_MMC_OMAP_HS) || defined(CONFIG_MMC_OMAP_HS_MODULE)
29 static u16 control_pbias_offset;
30 static u16 control_devconf1_offset;
31 static u16 control_mmc1;
33 #define HSMMC_NAME_LEN  9
35 #if defined(CONFIG_ARCH_OMAP3) && defined(CONFIG_PM)
37 static int hsmmc_get_context_loss(struct device *dev)
38 {
39         return omap_pm_get_dev_context_loss_count(dev);
40 }
42 #else
43 #define hsmmc_get_context_loss NULL
44 #endif
46 static void omap_hsmmc1_before_set_reg(struct device *dev, int slot,
47                                   int power_on, int vdd)
48 {
49         u32 reg, prog_io;
50         struct omap_mmc_platform_data *mmc = dev->platform_data;
52         if (mmc->slots[0].remux)
53                 mmc->slots[0].remux(dev, slot, power_on);
55         /*
56          * Assume we power both OMAP VMMC1 (for CMD, CLK, DAT0..3) and the
57          * card with Vcc regulator (from twl4030 or whatever).  OMAP has both
58          * 1.8V and 3.0V modes, controlled by the PBIAS register.
59          *
60          * In 8-bit modes, OMAP VMMC1A (for DAT4..7) needs a supply, which
61          * is most naturally TWL VSIM; those pins also use PBIAS.
62          *
63          * FIXME handle VMMC1A as needed ...
64          */
65         if (power_on) {
66                 if (cpu_is_omap2430()) {
67                         reg = omap_ctrl_readl(OMAP243X_CONTROL_DEVCONF1);
68                         if ((1 << vdd) >= MMC_VDD_30_31)
69                                 reg |= OMAP243X_MMC1_ACTIVE_OVERWRITE;
70                         else
71                                 reg &= ~OMAP243X_MMC1_ACTIVE_OVERWRITE;
72                         omap_ctrl_writel(reg, OMAP243X_CONTROL_DEVCONF1);
73                 }
75                 if (mmc->slots[0].internal_clock) {
76                         reg = omap_ctrl_readl(OMAP2_CONTROL_DEVCONF0);
77                         reg |= OMAP2_MMCSDIO1ADPCLKISEL;
78                         omap_ctrl_writel(reg, OMAP2_CONTROL_DEVCONF0);
79                 }
81                 reg = omap_ctrl_readl(control_pbias_offset);
82                 if (cpu_is_omap3630()) {
83                         /* Set MMC I/O to 52Mhz */
84                         prog_io = omap_ctrl_readl(OMAP343X_CONTROL_PROG_IO1);
85                         prog_io |= OMAP3630_PRG_SDMMC1_SPEEDCTRL;
86                         omap_ctrl_writel(prog_io, OMAP343X_CONTROL_PROG_IO1);
87                 } else {
88                         reg |= OMAP2_PBIASSPEEDCTRL0;
89                 }
90                 reg &= ~OMAP2_PBIASLITEPWRDNZ0;
91                 omap_ctrl_writel(reg, control_pbias_offset);
92         } else {
93                 reg = omap_ctrl_readl(control_pbias_offset);
94                 reg &= ~OMAP2_PBIASLITEPWRDNZ0;
95                 omap_ctrl_writel(reg, control_pbias_offset);
96         }
97 }
99 static void omap_hsmmc1_after_set_reg(struct device *dev, int slot,
100                                  int power_on, int vdd)
102         u32 reg;
104         /* 100ms delay required for PBIAS configuration */
105         msleep(100);
107         if (power_on) {
108                 reg = omap_ctrl_readl(control_pbias_offset);
109                 reg |= (OMAP2_PBIASLITEPWRDNZ0 | OMAP2_PBIASSPEEDCTRL0);
110                 if ((1 << vdd) <= MMC_VDD_165_195)
111                         reg &= ~OMAP2_PBIASLITEVMODE0;
112                 else
113                         reg |= OMAP2_PBIASLITEVMODE0;
114                 omap_ctrl_writel(reg, control_pbias_offset);
115         } else {
116                 reg = omap_ctrl_readl(control_pbias_offset);
117                 reg |= (OMAP2_PBIASSPEEDCTRL0 | OMAP2_PBIASLITEPWRDNZ0 |
118                         OMAP2_PBIASLITEVMODE0);
119                 omap_ctrl_writel(reg, control_pbias_offset);
120         }
123 static void omap4_hsmmc1_before_set_reg(struct device *dev, int slot,
124                                   int power_on, int vdd)
126         u32 reg;
128         /*
129          * Assume we power both OMAP VMMC1 (for CMD, CLK, DAT0..3) and the
130          * card with Vcc regulator (from twl4030 or whatever).  OMAP has both
131          * 1.8V and 3.0V modes, controlled by the PBIAS register.
132          *
133          * In 8-bit modes, OMAP VMMC1A (for DAT4..7) needs a supply, which
134          * is most naturally TWL VSIM; those pins also use PBIAS.
135          *
136          * FIXME handle VMMC1A as needed ...
137          */
138         reg = omap4_ctrl_pad_readl(control_pbias_offset);
139         reg &= ~(OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK |
140                 OMAP4_MMC1_PWRDNZ_MASK);
141         omap4_ctrl_pad_writel(reg, control_pbias_offset);
144 static void omap4_hsmmc1_after_set_reg(struct device *dev, int slot,
145                                  int power_on, int vdd)
147         u32 reg;
148         unsigned long timeout;
150         if (power_on) {
151                 reg = omap4_ctrl_pad_readl(control_pbias_offset);
152                 reg |= OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK;
153                 if ((1 << vdd) <= MMC_VDD_165_195)
154                         reg &= ~OMAP4_MMC1_PBIASLITE_VMODE_MASK;
155                 else
156                         reg |= OMAP4_MMC1_PBIASLITE_VMODE_MASK;
157                 reg |= (OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK |
158                         OMAP4_MMC1_PWRDNZ_MASK);
159                 omap4_ctrl_pad_writel(reg, control_pbias_offset);
161                 timeout = jiffies + msecs_to_jiffies(5);
162                 do {
163                         reg = omap4_ctrl_pad_readl(control_pbias_offset);
164                         if (!(reg & OMAP4_MMC1_PBIASLITE_VMODE_ERROR_MASK))
165                                 break;
166                         usleep_range(100, 200);
167                 } while (!time_after(jiffies, timeout));
169                 if (reg & OMAP4_MMC1_PBIASLITE_VMODE_ERROR_MASK) {
170                         pr_err("Pbias Voltage is not same as LDO\n");
171                         /* Caution : On VMODE_ERROR Power Down MMC IO */
172                         reg &= ~(OMAP4_MMC1_PWRDNZ_MASK);
173                         omap4_ctrl_pad_writel(reg, control_pbias_offset);
174                 }
175         } else {
176                 reg = omap4_ctrl_pad_readl(control_pbias_offset);
177                 reg |= (OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK |
178                         OMAP4_MMC1_PWRDNZ_MASK |
179                         OMAP4_MMC1_PBIASLITE_VMODE_MASK);
180                 omap4_ctrl_pad_writel(reg, control_pbias_offset);
181         }
184 static void hsmmc23_before_set_reg(struct device *dev, int slot,
185                                    int power_on, int vdd)
187         struct omap_mmc_platform_data *mmc = dev->platform_data;
189         if (mmc->slots[0].remux)
190                 mmc->slots[0].remux(dev, slot, power_on);
192         if (power_on) {
193                 /* Only MMC2 supports a CLKIN */
194                 if (mmc->slots[0].internal_clock) {
195                         u32 reg;
197                         reg = omap_ctrl_readl(control_devconf1_offset);
198                         reg |= OMAP2_MMCSDIO2ADPCLKISEL;
199                         omap_ctrl_writel(reg, control_devconf1_offset);
200                 }
201         }
204 static int nop_mmc_set_power(struct device *dev, int slot, int power_on,
205                                                         int vdd)
207         return 0;
210 static inline void omap_hsmmc_mux(struct omap_mmc_platform_data *mmc_controller,
211                         int controller_nr)
213         if (gpio_is_valid(mmc_controller->slots[0].switch_pin))
214                 omap_mux_init_gpio(mmc_controller->slots[0].switch_pin,
215                                         OMAP_PIN_INPUT_PULLUP);
216         if (gpio_is_valid(mmc_controller->slots[0].gpio_wp))
217                 omap_mux_init_gpio(mmc_controller->slots[0].gpio_wp,
218                                         OMAP_PIN_INPUT_PULLUP);
219         if (cpu_is_omap34xx()) {
220                 if (controller_nr == 0) {
221                         omap_mux_init_signal("sdmmc1_clk",
222                                 OMAP_PIN_INPUT_PULLUP);
223                         omap_mux_init_signal("sdmmc1_cmd",
224                                 OMAP_PIN_INPUT_PULLUP);
225                         omap_mux_init_signal("sdmmc1_dat0",
226                                 OMAP_PIN_INPUT_PULLUP);
227                         if (mmc_controller->slots[0].caps &
228                                 (MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA)) {
229                                 omap_mux_init_signal("sdmmc1_dat1",
230                                         OMAP_PIN_INPUT_PULLUP);
231                                 omap_mux_init_signal("sdmmc1_dat2",
232                                         OMAP_PIN_INPUT_PULLUP);
233                                 omap_mux_init_signal("sdmmc1_dat3",
234                                         OMAP_PIN_INPUT_PULLUP);
235                         }
236                         if (mmc_controller->slots[0].caps &
237                                                 MMC_CAP_8_BIT_DATA) {
238                                 omap_mux_init_signal("sdmmc1_dat4",
239                                         OMAP_PIN_INPUT_PULLUP);
240                                 omap_mux_init_signal("sdmmc1_dat5",
241                                         OMAP_PIN_INPUT_PULLUP);
242                                 omap_mux_init_signal("sdmmc1_dat6",
243                                         OMAP_PIN_INPUT_PULLUP);
244                                 omap_mux_init_signal("sdmmc1_dat7",
245                                         OMAP_PIN_INPUT_PULLUP);
246                         }
247                 }
248                 if (controller_nr == 1) {
249                         /* MMC2 */
250                         omap_mux_init_signal("sdmmc2_clk",
251                                 OMAP_PIN_INPUT_PULLUP);
252                         omap_mux_init_signal("sdmmc2_cmd",
253                                 OMAP_PIN_INPUT_PULLUP);
254                         omap_mux_init_signal("sdmmc2_dat0",
255                                 OMAP_PIN_INPUT_PULLUP);
257                         /*
258                          * For 8 wire configurations, Lines DAT4, 5, 6 and 7
259                          * need to be muxed in the board-*.c files
260                          */
261                         if (mmc_controller->slots[0].caps &
262                                 (MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA)) {
263                                 omap_mux_init_signal("sdmmc2_dat1",
264                                         OMAP_PIN_INPUT_PULLUP);
265                                 omap_mux_init_signal("sdmmc2_dat2",
266                                         OMAP_PIN_INPUT_PULLUP);
267                                 omap_mux_init_signal("sdmmc2_dat3",
268                                         OMAP_PIN_INPUT_PULLUP);
269                         }
270                         if (mmc_controller->slots[0].caps &
271                                                         MMC_CAP_8_BIT_DATA) {
272                                 omap_mux_init_signal("sdmmc2_dat4.sdmmc2_dat4",
273                                         OMAP_PIN_INPUT_PULLUP);
274                                 omap_mux_init_signal("sdmmc2_dat5.sdmmc2_dat5",
275                                         OMAP_PIN_INPUT_PULLUP);
276                                 omap_mux_init_signal("sdmmc2_dat6.sdmmc2_dat6",
277                                         OMAP_PIN_INPUT_PULLUP);
278                                 omap_mux_init_signal("sdmmc2_dat7.sdmmc2_dat7",
279                                         OMAP_PIN_INPUT_PULLUP);
280                         }
281                 }
283                 /*
284                  * For MMC3 the pins need to be muxed in the board-*.c files
285                  */
286         }
289 static int __init omap_hsmmc_pdata_init(struct omap2_hsmmc_info *c,
290                                         struct omap_mmc_platform_data *mmc)
292         char *hc_name;
294         hc_name = kzalloc(sizeof(char) * (HSMMC_NAME_LEN + 1), GFP_KERNEL);
295         if (!hc_name) {
296                 pr_err("Cannot allocate memory for controller slot name\n");
297                 kfree(hc_name);
298                 return -ENOMEM;
299         }
301         if (c->name)
302                 strncpy(hc_name, c->name, HSMMC_NAME_LEN);
303         else
304                 snprintf(hc_name, (HSMMC_NAME_LEN + 1), "mmc%islot%i",
305                                                                 c->mmc, 1);
306         mmc->slots[0].name = hc_name;
307         mmc->nr_slots = 1;
308         mmc->slots[0].caps = c->caps;
309         mmc->slots[0].internal_clock = !c->ext_clock;
310         mmc->dma_mask = 0xffffffff;
311         if (cpu_is_omap44xx())
312                 mmc->reg_offset = OMAP4_MMC_REG_OFFSET;
313         else
314                 mmc->reg_offset = 0;
316         mmc->get_context_loss_count = hsmmc_get_context_loss;
318         mmc->slots[0].switch_pin = c->gpio_cd;
319         mmc->slots[0].gpio_wp = c->gpio_wp;
321         mmc->slots[0].remux = c->remux;
322         mmc->slots[0].init_card = c->init_card;
324         if (c->cover_only)
325                 mmc->slots[0].cover = 1;
327         if (c->nonremovable)
328                 mmc->slots[0].nonremovable = 1;
330         if (c->power_saving)
331                 mmc->slots[0].power_saving = 1;
333         if (c->no_off)
334                 mmc->slots[0].no_off = 1;
336         if (c->no_off_init)
337                 mmc->slots[0].no_regulator_off_init = c->no_off_init;
339         if (c->vcc_aux_disable_is_sleep)
340                 mmc->slots[0].vcc_aux_disable_is_sleep = 1;
342         /*
343          * NOTE:  MMC slots should have a Vcc regulator set up.
344          * This may be from a TWL4030-family chip, another
345          * controllable regulator, or a fixed supply.
346          *
347          * temporary HACK: ocr_mask instead of fixed supply
348          */
349         mmc->slots[0].ocr_mask = c->ocr_mask;
351         if (cpu_is_omap3517() || cpu_is_omap3505())
352                 mmc->slots[0].set_power = nop_mmc_set_power;
353         else
354                 mmc->slots[0].features |= HSMMC_HAS_PBIAS;
356         if (cpu_is_omap44xx() && (omap_rev() > OMAP4430_REV_ES1_0))
357                 mmc->slots[0].features |= HSMMC_HAS_UPDATED_RESET;
359         switch (c->mmc) {
360         case 1:
361                 if (mmc->slots[0].features & HSMMC_HAS_PBIAS) {
362                         /* on-chip level shifting via PBIAS0/PBIAS1 */
363                         if (cpu_is_omap44xx()) {
364                                 mmc->slots[0].before_set_reg =
365                                                 omap4_hsmmc1_before_set_reg;
366                                 mmc->slots[0].after_set_reg =
367                                                 omap4_hsmmc1_after_set_reg;
368                         } else {
369                                 mmc->slots[0].before_set_reg =
370                                                 omap_hsmmc1_before_set_reg;
371                                 mmc->slots[0].after_set_reg =
372                                                 omap_hsmmc1_after_set_reg;
373                         }
374                 }
376                 /* OMAP3630 HSMMC1 supports only 4-bit */
377                 if (cpu_is_omap3630() &&
378                                 (c->caps & MMC_CAP_8_BIT_DATA)) {
379                         c->caps &= ~MMC_CAP_8_BIT_DATA;
380                         c->caps |= MMC_CAP_4_BIT_DATA;
381                         mmc->slots[0].caps = c->caps;
382                 }
383                 break;
384         case 2:
385                 if (c->ext_clock)
386                         c->transceiver = 1;
387                 if (c->transceiver && (c->caps & MMC_CAP_8_BIT_DATA)) {
388                         c->caps &= ~MMC_CAP_8_BIT_DATA;
389                         c->caps |= MMC_CAP_4_BIT_DATA;
390                 }
391                 /* FALLTHROUGH */
392         case 3:
393                 if (mmc->slots[0].features & HSMMC_HAS_PBIAS) {
394                         /* off-chip level shifting, or none */
395                         mmc->slots[0].before_set_reg = hsmmc23_before_set_reg;
396                         mmc->slots[0].after_set_reg = NULL;
397                 }
398                 break;
399         case 4:
400         case 5:
401                 mmc->slots[0].before_set_reg = NULL;
402                 mmc->slots[0].after_set_reg = NULL;
403                 break;
404         default:
405                 pr_err("MMC%d configuration not supported!\n", c->mmc);
406                 kfree(hc_name);
407                 return -ENODEV;
408         }
409         return 0;
412 #define MAX_OMAP_MMC_HWMOD_NAME_LEN             16
414 void __init omap_init_hsmmc(struct omap2_hsmmc_info *hsmmcinfo, int ctrl_nr)
416         struct omap_hwmod *oh;
417         struct platform_device *pdev;
418         char oh_name[MAX_OMAP_MMC_HWMOD_NAME_LEN];
419         struct omap_mmc_platform_data *mmc_data;
420         struct omap_mmc_dev_attr *mmc_dev_attr;
421         char *name;
422         int l;
424         mmc_data = kzalloc(sizeof(struct omap_mmc_platform_data), GFP_KERNEL);
425         if (!mmc_data) {
426                 pr_err("Cannot allocate memory for mmc device!\n");
427                 goto done;
428         }
430         if (omap_hsmmc_pdata_init(hsmmcinfo, mmc_data) < 0) {
431                 pr_err("%s fails!\n", __func__);
432                 goto done;
433         }
434         omap_hsmmc_mux(mmc_data, (ctrl_nr - 1));
436         name = "omap_hsmmc";
438         l = snprintf(oh_name, MAX_OMAP_MMC_HWMOD_NAME_LEN,
439                      "mmc%d", ctrl_nr);
440         WARN(l >= MAX_OMAP_MMC_HWMOD_NAME_LEN,
441              "String buffer overflow in MMC%d device setup\n", ctrl_nr);
442         oh = omap_hwmod_lookup(oh_name);
443         if (!oh) {
444                 pr_err("Could not look up %s\n", oh_name);
445                 kfree(mmc_data->slots[0].name);
446                 goto done;
447         }
449         if (oh->dev_attr != NULL) {
450                 mmc_dev_attr = oh->dev_attr;
451                 mmc_data->controller_flags = mmc_dev_attr->flags;
452         }
454         pdev = omap_device_build(name, ctrl_nr - 1, oh, mmc_data,
455                 sizeof(struct omap_mmc_platform_data), NULL, 0, false);
456         if (IS_ERR(pdev)) {
457                 WARN(1, "Can't build omap_device for %s:%s.\n", name, oh->name);
458                 kfree(mmc_data->slots[0].name);
459                 goto done;
460         }
461         /*
462          * return device handle to board setup code
463          * required to populate for regulator framework structure
464          */
465         hsmmcinfo->dev = &pdev->dev;
467 done:
468         kfree(mmc_data);
471 void __init omap2_hsmmc_init(struct omap2_hsmmc_info *controllers)
473         u32 reg;
475         if (!cpu_is_omap44xx()) {
476                 if (cpu_is_omap2430()) {
477                         control_pbias_offset = OMAP243X_CONTROL_PBIAS_LITE;
478                         control_devconf1_offset = OMAP243X_CONTROL_DEVCONF1;
479                 } else {
480                         control_pbias_offset = OMAP343X_CONTROL_PBIAS_LITE;
481                         control_devconf1_offset = OMAP343X_CONTROL_DEVCONF1;
482                 }
483         } else {
484                 control_pbias_offset =
485                         OMAP4_CTRL_MODULE_PAD_CORE_CONTROL_PBIASLITE;
486                 control_mmc1 = OMAP4_CTRL_MODULE_PAD_CORE_CONTROL_MMC1;
487                 reg = omap4_ctrl_pad_readl(control_mmc1);
488                 reg |= (OMAP4_SDMMC1_PUSTRENGTH_GRP0_MASK |
489                         OMAP4_SDMMC1_PUSTRENGTH_GRP1_MASK);
490                 reg &= ~(OMAP4_SDMMC1_PUSTRENGTH_GRP2_MASK |
491                         OMAP4_SDMMC1_PUSTRENGTH_GRP3_MASK);
492                 reg |= (OMAP4_USBC1_DR0_SPEEDCTRL_MASK|
493                         OMAP4_SDMMC1_DR1_SPEEDCTRL_MASK |
494                         OMAP4_SDMMC1_DR2_SPEEDCTRL_MASK);
495                 omap4_ctrl_pad_writel(reg, control_mmc1);
496         }
498         for (; controllers->mmc; controllers++)
499                 omap_init_hsmmc(controllers, controllers->mmc);
503 #endif