]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/hsmmc.c
Merge remote-tracking branch 'agust/next' into merge
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / hsmmc.c
1 /*
2  * linux/arch/arm/mach-omap2/hsmmc.c
3  *
4  * Copyright (C) 2007-2008 Texas Instruments
5  * Copyright (C) 2008 Nokia Corporation
6  * Author: Texas Instruments
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License version 2 as
10  * published by the Free Software Foundation.
11  */
12 #include <linux/kernel.h>
13 #include <linux/slab.h>
14 #include <linux/string.h>
15 #include <linux/delay.h>
16 #include <linux/gpio.h>
17 #include <mach/hardware.h>
18 #include <plat/mmc.h>
19 #include <plat/omap-pm.h>
20 #include <plat/mux.h>
21 #include <plat/omap_device.h>
23 #include "mux.h"
24 #include "hsmmc.h"
25 #include "control.h"
27 #if defined(CONFIG_MMC_OMAP_HS) || defined(CONFIG_MMC_OMAP_HS_MODULE)
29 static u16 control_pbias_offset;
30 static u16 control_devconf1_offset;
31 static u16 control_mmc1;
33 #define HSMMC_NAME_LEN  9
35 #if defined(CONFIG_ARCH_OMAP3) && defined(CONFIG_PM)
37 static int hsmmc_get_context_loss(struct device *dev)
38 {
39         return omap_pm_get_dev_context_loss_count(dev);
40 }
42 #else
43 #define hsmmc_get_context_loss NULL
44 #endif
46 static void omap_hsmmc1_before_set_reg(struct device *dev, int slot,
47                                   int power_on, int vdd)
48 {
49         u32 reg, prog_io;
50         struct omap_mmc_platform_data *mmc = dev->platform_data;
52         if (mmc->slots[0].remux)
53                 mmc->slots[0].remux(dev, slot, power_on);
55         /*
56          * Assume we power both OMAP VMMC1 (for CMD, CLK, DAT0..3) and the
57          * card with Vcc regulator (from twl4030 or whatever).  OMAP has both
58          * 1.8V and 3.0V modes, controlled by the PBIAS register.
59          *
60          * In 8-bit modes, OMAP VMMC1A (for DAT4..7) needs a supply, which
61          * is most naturally TWL VSIM; those pins also use PBIAS.
62          *
63          * FIXME handle VMMC1A as needed ...
64          */
65         if (power_on) {
66                 if (cpu_is_omap2430()) {
67                         reg = omap_ctrl_readl(OMAP243X_CONTROL_DEVCONF1);
68                         if ((1 << vdd) >= MMC_VDD_30_31)
69                                 reg |= OMAP243X_MMC1_ACTIVE_OVERWRITE;
70                         else
71                                 reg &= ~OMAP243X_MMC1_ACTIVE_OVERWRITE;
72                         omap_ctrl_writel(reg, OMAP243X_CONTROL_DEVCONF1);
73                 }
75                 if (mmc->slots[0].internal_clock) {
76                         reg = omap_ctrl_readl(OMAP2_CONTROL_DEVCONF0);
77                         reg |= OMAP2_MMCSDIO1ADPCLKISEL;
78                         omap_ctrl_writel(reg, OMAP2_CONTROL_DEVCONF0);
79                 }
81                 reg = omap_ctrl_readl(control_pbias_offset);
82                 if (cpu_is_omap3630()) {
83                         /* Set MMC I/O to 52Mhz */
84                         prog_io = omap_ctrl_readl(OMAP343X_CONTROL_PROG_IO1);
85                         prog_io |= OMAP3630_PRG_SDMMC1_SPEEDCTRL;
86                         omap_ctrl_writel(prog_io, OMAP343X_CONTROL_PROG_IO1);
87                 } else {
88                         reg |= OMAP2_PBIASSPEEDCTRL0;
89                 }
90                 reg &= ~OMAP2_PBIASLITEPWRDNZ0;
91                 omap_ctrl_writel(reg, control_pbias_offset);
92         } else {
93                 reg = omap_ctrl_readl(control_pbias_offset);
94                 reg &= ~OMAP2_PBIASLITEPWRDNZ0;
95                 omap_ctrl_writel(reg, control_pbias_offset);
96         }
97 }
99 static void omap_hsmmc1_after_set_reg(struct device *dev, int slot,
100                                  int power_on, int vdd)
102         u32 reg;
104         /* 100ms delay required for PBIAS configuration */
105         msleep(100);
107         if (power_on) {
108                 reg = omap_ctrl_readl(control_pbias_offset);
109                 reg |= (OMAP2_PBIASLITEPWRDNZ0 | OMAP2_PBIASSPEEDCTRL0);
110                 if ((1 << vdd) <= MMC_VDD_165_195)
111                         reg &= ~OMAP2_PBIASLITEVMODE0;
112                 else
113                         reg |= OMAP2_PBIASLITEVMODE0;
114                 omap_ctrl_writel(reg, control_pbias_offset);
115         } else {
116                 reg = omap_ctrl_readl(control_pbias_offset);
117                 reg |= (OMAP2_PBIASSPEEDCTRL0 | OMAP2_PBIASLITEPWRDNZ0 |
118                         OMAP2_PBIASLITEVMODE0);
119                 omap_ctrl_writel(reg, control_pbias_offset);
120         }
123 static void omap4_hsmmc1_before_set_reg(struct device *dev, int slot,
124                                   int power_on, int vdd)
126         u32 reg;
128         /*
129          * Assume we power both OMAP VMMC1 (for CMD, CLK, DAT0..3) and the
130          * card with Vcc regulator (from twl4030 or whatever).  OMAP has both
131          * 1.8V and 3.0V modes, controlled by the PBIAS register.
132          */
133         reg = omap4_ctrl_pad_readl(control_pbias_offset);
134         reg &= ~(OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK |
135                 OMAP4_MMC1_PWRDNZ_MASK |
136                 OMAP4_MMC1_PBIASLITE_VMODE_MASK);
137         omap4_ctrl_pad_writel(reg, control_pbias_offset);
140 static void omap4_hsmmc1_after_set_reg(struct device *dev, int slot,
141                                  int power_on, int vdd)
143         u32 reg;
144         unsigned long timeout;
146         if (power_on) {
147                 reg = omap4_ctrl_pad_readl(control_pbias_offset);
148                 reg |= OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK;
149                 if ((1 << vdd) <= MMC_VDD_165_195)
150                         reg &= ~OMAP4_MMC1_PBIASLITE_VMODE_MASK;
151                 else
152                         reg |= OMAP4_MMC1_PBIASLITE_VMODE_MASK;
153                 reg |= (OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK |
154                         OMAP4_MMC1_PWRDNZ_MASK);
155                 omap4_ctrl_pad_writel(reg, control_pbias_offset);
157                 timeout = jiffies + msecs_to_jiffies(5);
158                 do {
159                         reg = omap4_ctrl_pad_readl(control_pbias_offset);
160                         if (!(reg & OMAP4_MMC1_PBIASLITE_VMODE_ERROR_MASK))
161                                 break;
162                         usleep_range(100, 200);
163                 } while (!time_after(jiffies, timeout));
165                 if (reg & OMAP4_MMC1_PBIASLITE_VMODE_ERROR_MASK) {
166                         pr_err("Pbias Voltage is not same as LDO\n");
167                         /* Caution : On VMODE_ERROR Power Down MMC IO */
168                         reg &= ~(OMAP4_MMC1_PWRDNZ_MASK);
169                         omap4_ctrl_pad_writel(reg, control_pbias_offset);
170                 }
171         }
174 static void hsmmc23_before_set_reg(struct device *dev, int slot,
175                                    int power_on, int vdd)
177         struct omap_mmc_platform_data *mmc = dev->platform_data;
179         if (mmc->slots[0].remux)
180                 mmc->slots[0].remux(dev, slot, power_on);
182         if (power_on) {
183                 /* Only MMC2 supports a CLKIN */
184                 if (mmc->slots[0].internal_clock) {
185                         u32 reg;
187                         reg = omap_ctrl_readl(control_devconf1_offset);
188                         reg |= OMAP2_MMCSDIO2ADPCLKISEL;
189                         omap_ctrl_writel(reg, control_devconf1_offset);
190                 }
191         }
194 static int nop_mmc_set_power(struct device *dev, int slot, int power_on,
195                                                         int vdd)
197         return 0;
200 static inline void omap_hsmmc_mux(struct omap_mmc_platform_data *mmc_controller,
201                         int controller_nr)
203         if (gpio_is_valid(mmc_controller->slots[0].switch_pin))
204                 omap_mux_init_gpio(mmc_controller->slots[0].switch_pin,
205                                         OMAP_PIN_INPUT_PULLUP);
206         if (gpio_is_valid(mmc_controller->slots[0].gpio_wp))
207                 omap_mux_init_gpio(mmc_controller->slots[0].gpio_wp,
208                                         OMAP_PIN_INPUT_PULLUP);
209         if (cpu_is_omap34xx()) {
210                 if (controller_nr == 0) {
211                         omap_mux_init_signal("sdmmc1_clk",
212                                 OMAP_PIN_INPUT_PULLUP);
213                         omap_mux_init_signal("sdmmc1_cmd",
214                                 OMAP_PIN_INPUT_PULLUP);
215                         omap_mux_init_signal("sdmmc1_dat0",
216                                 OMAP_PIN_INPUT_PULLUP);
217                         if (mmc_controller->slots[0].caps &
218                                 (MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA)) {
219                                 omap_mux_init_signal("sdmmc1_dat1",
220                                         OMAP_PIN_INPUT_PULLUP);
221                                 omap_mux_init_signal("sdmmc1_dat2",
222                                         OMAP_PIN_INPUT_PULLUP);
223                                 omap_mux_init_signal("sdmmc1_dat3",
224                                         OMAP_PIN_INPUT_PULLUP);
225                         }
226                         if (mmc_controller->slots[0].caps &
227                                                 MMC_CAP_8_BIT_DATA) {
228                                 omap_mux_init_signal("sdmmc1_dat4",
229                                         OMAP_PIN_INPUT_PULLUP);
230                                 omap_mux_init_signal("sdmmc1_dat5",
231                                         OMAP_PIN_INPUT_PULLUP);
232                                 omap_mux_init_signal("sdmmc1_dat6",
233                                         OMAP_PIN_INPUT_PULLUP);
234                                 omap_mux_init_signal("sdmmc1_dat7",
235                                         OMAP_PIN_INPUT_PULLUP);
236                         }
237                 }
238                 if (controller_nr == 1) {
239                         /* MMC2 */
240                         omap_mux_init_signal("sdmmc2_clk",
241                                 OMAP_PIN_INPUT_PULLUP);
242                         omap_mux_init_signal("sdmmc2_cmd",
243                                 OMAP_PIN_INPUT_PULLUP);
244                         omap_mux_init_signal("sdmmc2_dat0",
245                                 OMAP_PIN_INPUT_PULLUP);
247                         /*
248                          * For 8 wire configurations, Lines DAT4, 5, 6 and 7
249                          * need to be muxed in the board-*.c files
250                          */
251                         if (mmc_controller->slots[0].caps &
252                                 (MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA)) {
253                                 omap_mux_init_signal("sdmmc2_dat1",
254                                         OMAP_PIN_INPUT_PULLUP);
255                                 omap_mux_init_signal("sdmmc2_dat2",
256                                         OMAP_PIN_INPUT_PULLUP);
257                                 omap_mux_init_signal("sdmmc2_dat3",
258                                         OMAP_PIN_INPUT_PULLUP);
259                         }
260                         if (mmc_controller->slots[0].caps &
261                                                         MMC_CAP_8_BIT_DATA) {
262                                 omap_mux_init_signal("sdmmc2_dat4.sdmmc2_dat4",
263                                         OMAP_PIN_INPUT_PULLUP);
264                                 omap_mux_init_signal("sdmmc2_dat5.sdmmc2_dat5",
265                                         OMAP_PIN_INPUT_PULLUP);
266                                 omap_mux_init_signal("sdmmc2_dat6.sdmmc2_dat6",
267                                         OMAP_PIN_INPUT_PULLUP);
268                                 omap_mux_init_signal("sdmmc2_dat7.sdmmc2_dat7",
269                                         OMAP_PIN_INPUT_PULLUP);
270                         }
271                 }
273                 /*
274                  * For MMC3 the pins need to be muxed in the board-*.c files
275                  */
276         }
279 static int __init omap_hsmmc_pdata_init(struct omap2_hsmmc_info *c,
280                                         struct omap_mmc_platform_data *mmc)
282         char *hc_name;
284         hc_name = kzalloc(sizeof(char) * (HSMMC_NAME_LEN + 1), GFP_KERNEL);
285         if (!hc_name) {
286                 pr_err("Cannot allocate memory for controller slot name\n");
287                 kfree(hc_name);
288                 return -ENOMEM;
289         }
291         if (c->name)
292                 strncpy(hc_name, c->name, HSMMC_NAME_LEN);
293         else
294                 snprintf(hc_name, (HSMMC_NAME_LEN + 1), "mmc%islot%i",
295                                                                 c->mmc, 1);
296         mmc->slots[0].name = hc_name;
297         mmc->nr_slots = 1;
298         mmc->slots[0].caps = c->caps;
299         mmc->slots[0].internal_clock = !c->ext_clock;
300         mmc->dma_mask = 0xffffffff;
301         if (cpu_is_omap44xx())
302                 mmc->reg_offset = OMAP4_MMC_REG_OFFSET;
303         else
304                 mmc->reg_offset = 0;
306         mmc->get_context_loss_count = hsmmc_get_context_loss;
308         mmc->slots[0].switch_pin = c->gpio_cd;
309         mmc->slots[0].gpio_wp = c->gpio_wp;
311         mmc->slots[0].remux = c->remux;
312         mmc->slots[0].init_card = c->init_card;
314         if (c->cover_only)
315                 mmc->slots[0].cover = 1;
317         if (c->nonremovable)
318                 mmc->slots[0].nonremovable = 1;
320         if (c->power_saving)
321                 mmc->slots[0].power_saving = 1;
323         if (c->no_off)
324                 mmc->slots[0].no_off = 1;
326         if (c->no_off_init)
327                 mmc->slots[0].no_regulator_off_init = c->no_off_init;
329         if (c->vcc_aux_disable_is_sleep)
330                 mmc->slots[0].vcc_aux_disable_is_sleep = 1;
332         /*
333          * NOTE:  MMC slots should have a Vcc regulator set up.
334          * This may be from a TWL4030-family chip, another
335          * controllable regulator, or a fixed supply.
336          *
337          * temporary HACK: ocr_mask instead of fixed supply
338          */
339         mmc->slots[0].ocr_mask = c->ocr_mask;
341         if (cpu_is_omap3517() || cpu_is_omap3505())
342                 mmc->slots[0].set_power = nop_mmc_set_power;
343         else
344                 mmc->slots[0].features |= HSMMC_HAS_PBIAS;
346         if (cpu_is_omap44xx() && (omap_rev() > OMAP4430_REV_ES1_0))
347                 mmc->slots[0].features |= HSMMC_HAS_UPDATED_RESET;
349         switch (c->mmc) {
350         case 1:
351                 if (mmc->slots[0].features & HSMMC_HAS_PBIAS) {
352                         /* on-chip level shifting via PBIAS0/PBIAS1 */
353                         if (cpu_is_omap44xx()) {
354                                 mmc->slots[0].before_set_reg =
355                                                 omap4_hsmmc1_before_set_reg;
356                                 mmc->slots[0].after_set_reg =
357                                                 omap4_hsmmc1_after_set_reg;
358                         } else {
359                                 mmc->slots[0].before_set_reg =
360                                                 omap_hsmmc1_before_set_reg;
361                                 mmc->slots[0].after_set_reg =
362                                                 omap_hsmmc1_after_set_reg;
363                         }
364                 }
366                 /* OMAP3630 HSMMC1 supports only 4-bit */
367                 if (cpu_is_omap3630() &&
368                                 (c->caps & MMC_CAP_8_BIT_DATA)) {
369                         c->caps &= ~MMC_CAP_8_BIT_DATA;
370                         c->caps |= MMC_CAP_4_BIT_DATA;
371                         mmc->slots[0].caps = c->caps;
372                 }
373                 break;
374         case 2:
375                 if (c->ext_clock)
376                         c->transceiver = 1;
377                 if (c->transceiver && (c->caps & MMC_CAP_8_BIT_DATA)) {
378                         c->caps &= ~MMC_CAP_8_BIT_DATA;
379                         c->caps |= MMC_CAP_4_BIT_DATA;
380                 }
381                 /* FALLTHROUGH */
382         case 3:
383                 if (mmc->slots[0].features & HSMMC_HAS_PBIAS) {
384                         /* off-chip level shifting, or none */
385                         mmc->slots[0].before_set_reg = hsmmc23_before_set_reg;
386                         mmc->slots[0].after_set_reg = NULL;
387                 }
388                 break;
389         case 4:
390         case 5:
391                 mmc->slots[0].before_set_reg = NULL;
392                 mmc->slots[0].after_set_reg = NULL;
393                 break;
394         default:
395                 pr_err("MMC%d configuration not supported!\n", c->mmc);
396                 kfree(hc_name);
397                 return -ENODEV;
398         }
399         return 0;
402 #define MAX_OMAP_MMC_HWMOD_NAME_LEN             16
404 void __init omap_init_hsmmc(struct omap2_hsmmc_info *hsmmcinfo, int ctrl_nr)
406         struct omap_hwmod *oh;
407         struct platform_device *pdev;
408         char oh_name[MAX_OMAP_MMC_HWMOD_NAME_LEN];
409         struct omap_mmc_platform_data *mmc_data;
410         struct omap_mmc_dev_attr *mmc_dev_attr;
411         char *name;
412         int l;
414         mmc_data = kzalloc(sizeof(struct omap_mmc_platform_data), GFP_KERNEL);
415         if (!mmc_data) {
416                 pr_err("Cannot allocate memory for mmc device!\n");
417                 goto done;
418         }
420         if (omap_hsmmc_pdata_init(hsmmcinfo, mmc_data) < 0) {
421                 pr_err("%s fails!\n", __func__);
422                 goto done;
423         }
424         omap_hsmmc_mux(mmc_data, (ctrl_nr - 1));
426         name = "omap_hsmmc";
428         l = snprintf(oh_name, MAX_OMAP_MMC_HWMOD_NAME_LEN,
429                      "mmc%d", ctrl_nr);
430         WARN(l >= MAX_OMAP_MMC_HWMOD_NAME_LEN,
431              "String buffer overflow in MMC%d device setup\n", ctrl_nr);
432         oh = omap_hwmod_lookup(oh_name);
433         if (!oh) {
434                 pr_err("Could not look up %s\n", oh_name);
435                 kfree(mmc_data->slots[0].name);
436                 goto done;
437         }
439         if (oh->dev_attr != NULL) {
440                 mmc_dev_attr = oh->dev_attr;
441                 mmc_data->controller_flags = mmc_dev_attr->flags;
442         }
444         pdev = omap_device_build(name, ctrl_nr - 1, oh, mmc_data,
445                 sizeof(struct omap_mmc_platform_data), NULL, 0, false);
446         if (IS_ERR(pdev)) {
447                 WARN(1, "Can't build omap_device for %s:%s.\n", name, oh->name);
448                 kfree(mmc_data->slots[0].name);
449                 goto done;
450         }
451         /*
452          * return device handle to board setup code
453          * required to populate for regulator framework structure
454          */
455         hsmmcinfo->dev = &pdev->dev;
457 done:
458         kfree(mmc_data);
461 void __init omap2_hsmmc_init(struct omap2_hsmmc_info *controllers)
463         u32 reg;
465         if (!cpu_is_omap44xx()) {
466                 if (cpu_is_omap2430()) {
467                         control_pbias_offset = OMAP243X_CONTROL_PBIAS_LITE;
468                         control_devconf1_offset = OMAP243X_CONTROL_DEVCONF1;
469                 } else {
470                         control_pbias_offset = OMAP343X_CONTROL_PBIAS_LITE;
471                         control_devconf1_offset = OMAP343X_CONTROL_DEVCONF1;
472                 }
473         } else {
474                 control_pbias_offset =
475                         OMAP4_CTRL_MODULE_PAD_CORE_CONTROL_PBIASLITE;
476                 control_mmc1 = OMAP4_CTRL_MODULE_PAD_CORE_CONTROL_MMC1;
477                 reg = omap4_ctrl_pad_readl(control_mmc1);
478                 reg |= (OMAP4_SDMMC1_PUSTRENGTH_GRP0_MASK |
479                         OMAP4_SDMMC1_PUSTRENGTH_GRP1_MASK);
480                 reg &= ~(OMAP4_SDMMC1_PUSTRENGTH_GRP2_MASK |
481                         OMAP4_SDMMC1_PUSTRENGTH_GRP3_MASK);
482                 reg |= (OMAP4_SDMMC1_DR0_SPEEDCTRL_MASK |
483                         OMAP4_SDMMC1_DR1_SPEEDCTRL_MASK |
484                         OMAP4_SDMMC1_DR2_SPEEDCTRL_MASK);
485                 omap4_ctrl_pad_writel(reg, control_mmc1);
486         }
488         for (; controllers->mmc; controllers++)
489                 omap_init_hsmmc(controllers, controllers->mmc);
493 #endif