]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/hsmmc.h
arm: am33xx: Add CPSW MII mac select support
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / hsmmc.h
1 /*
2  * MMC definitions for OMAP2
3  *
4  * This program is free software; you can redistribute it and/or modify
5  * it under the terms of the GNU General Public License version 2 as
6  * published by the Free Software Foundation.
7  */
9 struct mmc_card;
11 struct omap2_hsmmc_info {
12         u8      mmc;            /* controller 1/2/3 */
13         u32     caps;           /* 4/8 wires and any additional host
14                                  * capabilities OR'd (ref. linux/mmc/host.h) */
15         u32     pm_caps;        /* PM capabilities */
16         bool    transceiver;    /* MMC-2 option */
17         bool    ext_clock;      /* use external pin for input clock */
18         bool    cover_only;     /* No card detect - just cover switch */
19         bool    nonremovable;   /* Nonremovable e.g. eMMC */
20         bool    power_saving;   /* Try to sleep or power off when possible */
21         bool    no_off;         /* power_saving and power is not to go off */
22         bool    no_off_init;    /* no power off when not in MMC sleep state */
23         bool    vcc_aux_disable_is_sleep; /* Regulator off remapped to sleep */
24         int     gpio_cd;        /* or -EINVAL */
25         int     gpio_wp;        /* or -EINVAL */
26         char    *name;          /* or NULL for default */
27         struct device *dev;     /* returned: pointer to mmc adapter */
28         int     ocr_mask;       /* temporary HACK */
29         /* Remux (pad configuration) when powering on/off */
30         void (*remux)(struct device *dev, int slot, int power_on);
31         /* init some special card */
32         void (*init_card)(struct mmc_card *card);
33 };
35 #if defined(CONFIG_MMC_OMAP_HS) || defined(CONFIG_MMC_OMAP_HS_MODULE)
37 void omap2_hsmmc_init(struct omap2_hsmmc_info *);
39 #else
41 static inline void omap2_hsmmc_init(struct omap2_hsmmc_info *info)
42 {
43 }
45 #endif