1 /*
2 * MMC definitions for OMAP2
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 struct mmc_card;
11 struct omap2_hsmmc_info {
12 u8 mmc; /* controller 1/2/3 */
13 u32 caps; /* 4/8 wires and any additional host
14 * capabilities OR'd (ref. linux/mmc/host.h) */
15 u32 pm_caps; /* PM capabilities */
16 bool transceiver; /* MMC-2 option */
17 bool ext_clock; /* use external pin for input clock */
18 bool cover_only; /* No card detect - just cover switch */
19 bool nonremovable; /* Nonremovable e.g. eMMC */
20 bool power_saving; /* Try to sleep or power off when possible */
21 bool no_off; /* power_saving and power is not to go off */
22 bool no_off_init; /* no power off when not in MMC sleep state */
23 bool vcc_aux_disable_is_sleep; /* Regulator off remapped to sleep */
24 int gpio_cd; /* or -EINVAL */
25 int gpio_wp; /* or -EINVAL */
26 char *name; /* or NULL for default */
27 struct device *dev; /* returned: pointer to mmc adapter */
28 int ocr_mask; /* temporary HACK */
29 /* Remux (pad configuration) when powering on/off */
30 void (*remux)(struct device *dev, int slot, int power_on);
31 /* init some special card */
32 void (*init_card)(struct mmc_card *card);
33 };
35 #if defined(CONFIG_MMC_OMAP_HS) || defined(CONFIG_MMC_OMAP_HS_MODULE)
37 void omap2_hsmmc_init(struct omap2_hsmmc_info *);
39 #else
41 static inline void omap2_hsmmc_init(struct omap2_hsmmc_info *info)
42 {
43 }
45 #endif