arm:omap:am33xx: Update EVM Detection and handling
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / include / mach / board-am335xevm.h
1 /*
2  * Code for supporting AM335X EVM.
3  *
4  * Copyright (C) {2011} Texas Instruments Incorporated - http://www.ti.com/
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License as
8  * published by the Free Software Foundation version 2.
9  *
10  * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11  * kind, whether express or implied; without even the implied warranty
12  * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
13  * GNU General Public License for more details.
14  */
16 #ifndef _BOARD_AM335X_H
17 #define _BOARD_AM335X_H
19 #define BASEBOARD_I2C_ADDR      0x50
20 #define DAUG_BOARD_I2C_ADDR     0x51
21 #define LCD_BOARD_I2C_ADDR      0x52
23 #define LOW_COST_EVM            0
24 #define GEN_PURP_EVM            1
25 #define IND_AUT_MTR_EVM         2
26 #define IP_PHN_EVM                      3
28 /* REVIST : check posibility of PROFILE_(x) syntax usage */
29 #define PROFILE_NONE    -1      /* Few EVM doesn't have profiles */
30 #define PROFILE_0               (0x1 << 0)
31 #define PROFILE_1               (0x1 << 1)
32 #define PROFILE_2               (0x1 << 2)
33 #define PROFILE_3               (0x1 << 3)
34 #define PROFILE_4               (0x1 << 4)
35 #define PROFILE_5               (0x1 << 5)
36 #define PROFILE_6               (0x1 << 6)
37 #define PROFILE_7               (0x1 << 7)
38 #define PROFILE_ALL             0xFF
40 #endif