ARM: OMAP: Covert to device_initcall
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / mailbox.c
1 /*
2  * Mailbox reservation modules for OMAP2/3
3  *
4  * Copyright (C) 2006-2009 Nokia Corporation
5  * Written by: Hiroshi DOYU <Hiroshi.DOYU@nokia.com>
6  *        and  Paul Mundt
7  *
8  * This file is subject to the terms and conditions of the GNU General Public
9  * License.  See the file "COPYING" in the main directory of this archive
10  * for more details.
11  */
13 #include <linux/module.h>
14 #include <linux/clk.h>
15 #include <linux/err.h>
16 #include <linux/platform_device.h>
17 #include <linux/io.h>
18 #include <linux/pm_runtime.h>
19 #include <plat/mailbox.h>
20 #include <mach/irqs.h>
22 #define MAILBOX_REVISION                0x000
23 #define MAILBOX_MESSAGE(m)              (0x040 + 0x4 * (m))
24 #define MAILBOX_FIFOSTATUS(m)           (0x080 + 0x4 * (m))
25 #define MAILBOX_MSGSTATUS(m)            (0x0c0 + 0x4 * (m))
26 #define MAILBOX_IRQSTATUS(u)            (0x100 + 0x8 * (u))
27 #define MAILBOX_IRQENABLE(u)            (0x104 + 0x8 * (u))
29 #define OMAP4_MAILBOX_IRQSTATUS(u)      (0x104 + 0x10 * (u))
30 #define OMAP4_MAILBOX_IRQENABLE(u)      (0x108 + 0x10 * (u))
31 #define OMAP4_MAILBOX_IRQENABLE_CLR(u)  (0x10c + 0x10 * (u))
33 #define MAILBOX_IRQ_NEWMSG(m)           (1 << (2 * (m)))
34 #define MAILBOX_IRQ_NOTFULL(m)          (1 << (2 * (m) + 1))
36 /* TODO: This can and should be based on #users and #sub-modules */
37 #define MBOX_REG_SIZE                   0x120
39 #define OMAP4_MBOX_REG_SIZE             0x130
41 #define AM33XX_MBOX_REG_SIZE            0x140
43 #define MBOX_NR_REGS                    (MBOX_REG_SIZE / sizeof(u32))
44 #define OMAP4_MBOX_NR_REGS              (OMAP4_MBOX_REG_SIZE / sizeof(u32))
45 #define AM33XX_MBOX_NR_REGS             (AM33XX_MBOX_REG_SIZE / sizeof(u32))
47 static void __iomem *mbox_base;
49 struct omap_mbox2_fifo {
50         unsigned long msg;
51         unsigned long fifo_stat;
52         unsigned long msg_stat;
53 };
55 struct omap_mbox2_priv {
56         struct omap_mbox2_fifo tx_fifo;
57         struct omap_mbox2_fifo rx_fifo;
58         unsigned long irqenable;
59         unsigned long irqstatus;
60         u32 newmsg_bit;
61         u32 notfull_bit;
62         u32 ctx[OMAP4_MBOX_NR_REGS];
63         unsigned long irqdisable;
64 };
66 static void omap2_mbox_enable_irq(struct omap_mbox *mbox,
67                                   omap_mbox_type_t irq);
69 static inline unsigned int mbox_read_reg(size_t ofs)
70 {
71         return __raw_readl(mbox_base + ofs);
72 }
74 static inline void mbox_write_reg(u32 val, size_t ofs)
75 {
76         __raw_writel(val, mbox_base + ofs);
77 }
79 /* Mailbox H/W preparations */
80 static int omap2_mbox_startup(struct omap_mbox *mbox)
81 {
82         u32 l;
84         pm_runtime_enable(mbox->dev->parent);
85         pm_runtime_get_sync(mbox->dev->parent);
87         l = mbox_read_reg(MAILBOX_REVISION);
88         pr_debug("omap mailbox rev %d.%d\n", (l & 0xf0) >> 4, (l & 0x0f));
90         omap2_mbox_enable_irq(mbox, IRQ_RX);
92         return 0;
93 }
95 static void omap2_mbox_shutdown(struct omap_mbox *mbox)
96 {
97         pm_runtime_put_sync(mbox->dev->parent);
98         pm_runtime_disable(mbox->dev->parent);
99 }
101 /* Mailbox FIFO handle functions */
102 static mbox_msg_t omap2_mbox_fifo_read(struct omap_mbox *mbox)
104         struct omap_mbox2_fifo *fifo =
105                 &((struct omap_mbox2_priv *)mbox->priv)->rx_fifo;
106         return (mbox_msg_t) mbox_read_reg(fifo->msg);
109 static void omap2_mbox_fifo_write(struct omap_mbox *mbox, mbox_msg_t msg)
111         struct omap_mbox2_fifo *fifo =
112                 &((struct omap_mbox2_priv *)mbox->priv)->tx_fifo;
113         mbox_write_reg(msg, fifo->msg);
116 static int omap2_mbox_fifo_empty(struct omap_mbox *mbox)
118         struct omap_mbox2_fifo *fifo =
119                 &((struct omap_mbox2_priv *)mbox->priv)->rx_fifo;
120         return (mbox_read_reg(fifo->msg_stat) == 0);
123 static int omap2_mbox_fifo_full(struct omap_mbox *mbox)
125         struct omap_mbox2_fifo *fifo =
126                 &((struct omap_mbox2_priv *)mbox->priv)->tx_fifo;
127         return mbox_read_reg(fifo->fifo_stat);
130 static int omap2_mbox_fifo_needs_flush(struct omap_mbox *mbox)
132         struct omap_mbox2_fifo *fifo =
133                 &((struct omap_mbox2_priv *)mbox->priv)->tx_fifo;
134         return (mbox_read_reg(fifo->msg_stat) == 0);
137 static mbox_msg_t omap2_mbox_fifo_readback(struct omap_mbox *mbox)
139         struct omap_mbox2_fifo *fifo =
140                 &((struct omap_mbox2_priv *)mbox->priv)->tx_fifo;
141         return (mbox_msg_t) mbox_read_reg(fifo->msg);
144 /* Mailbox IRQ handle functions */
145 static void omap2_mbox_enable_irq(struct omap_mbox *mbox,
146                 omap_mbox_type_t irq)
148         struct omap_mbox2_priv *p = mbox->priv;
149         u32 l, bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
151         l = mbox_read_reg(p->irqenable);
152         l |= bit;
153         mbox_write_reg(l, p->irqenable);
156 static void omap2_mbox_disable_irq(struct omap_mbox *mbox,
157                 omap_mbox_type_t irq)
159         struct omap_mbox2_priv *p = mbox->priv;
160         u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
162         if (!cpu_is_omap44xx() && !cpu_is_am33xx())
163                 bit = mbox_read_reg(p->irqdisable) & ~bit;
165         mbox_write_reg(bit, p->irqdisable);
168 static void omap2_mbox_ack_irq(struct omap_mbox *mbox,
169                 omap_mbox_type_t irq)
171         struct omap_mbox2_priv *p = mbox->priv;
172         u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
174         mbox_write_reg(bit, p->irqstatus);
176         /* Flush posted write for irq status to avoid spurious interrupts */
177         mbox_read_reg(p->irqstatus);
180 static int omap2_mbox_is_irq(struct omap_mbox *mbox,
181                 omap_mbox_type_t irq)
183         struct omap_mbox2_priv *p = mbox->priv;
184         u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
185         u32 enable = mbox_read_reg(p->irqenable);
186         u32 status = mbox_read_reg(p->irqstatus);
188         return (int)(enable & status & bit);
191 static void omap2_mbox_save_ctx(struct omap_mbox *mbox)
193         int i;
194         struct omap_mbox2_priv *p = mbox->priv;
195         int nr_regs;
196         if (cpu_is_omap44xx())
197                 nr_regs = OMAP4_MBOX_NR_REGS;
198         else
199                 nr_regs = MBOX_NR_REGS;
200         for (i = 0; i < nr_regs; i++) {
201                 p->ctx[i] = mbox_read_reg(i * sizeof(u32));
203                 dev_dbg(mbox->dev, "%s: [%02x] %08x\n", __func__,
204                         i, p->ctx[i]);
205         }
208 static void omap2_mbox_restore_ctx(struct omap_mbox *mbox)
210         int i;
211         struct omap_mbox2_priv *p = mbox->priv;
212         int nr_regs;
213         if (cpu_is_omap44xx())
214                 nr_regs = OMAP4_MBOX_NR_REGS;
215         else
216                 nr_regs = MBOX_NR_REGS;
217         for (i = 0; i < nr_regs; i++) {
218                 mbox_write_reg(p->ctx[i], i * sizeof(u32));
220                 dev_dbg(mbox->dev, "%s: [%02x] %08x\n", __func__,
221                         i, p->ctx[i]);
222         }
225 static struct omap_mbox_ops omap2_mbox_ops = {
226         .type                   = OMAP_MBOX_TYPE2,
227         .startup                = omap2_mbox_startup,
228         .shutdown               = omap2_mbox_shutdown,
229         .fifo_read              = omap2_mbox_fifo_read,
230         .fifo_write             = omap2_mbox_fifo_write,
231         .fifo_empty             = omap2_mbox_fifo_empty,
232         .fifo_full              = omap2_mbox_fifo_full,
233         .fifo_needs_flush       = omap2_mbox_fifo_needs_flush,
234         .fifo_readback          = omap2_mbox_fifo_readback,
235         .enable_irq             = omap2_mbox_enable_irq,
236         .disable_irq            = omap2_mbox_disable_irq,
237         .ack_irq                = omap2_mbox_ack_irq,
238         .is_irq                 = omap2_mbox_is_irq,
239         .save_ctx               = omap2_mbox_save_ctx,
240         .restore_ctx            = omap2_mbox_restore_ctx,
241 };
243 /*
244  * MAILBOX 0: ARM -> DSP,
245  * MAILBOX 1: ARM <- DSP.
246  * MAILBOX 2: ARM -> IVA,
247  * MAILBOX 3: ARM <- IVA.
248  */
250 /* FIXME: the following structs should be filled automatically by the user id */
252 /* DSP */
253 static struct omap_mbox2_priv omap2_mbox_dsp_priv = {
254         .tx_fifo = {
255                 .msg            = MAILBOX_MESSAGE(0),
256                 .fifo_stat      = MAILBOX_FIFOSTATUS(0),
257         },
258         .rx_fifo = {
259                 .msg            = MAILBOX_MESSAGE(1),
260                 .msg_stat       = MAILBOX_MSGSTATUS(1),
261         },
262         .irqenable      = MAILBOX_IRQENABLE(0),
263         .irqstatus      = MAILBOX_IRQSTATUS(0),
264         .notfull_bit    = MAILBOX_IRQ_NOTFULL(0),
265         .newmsg_bit     = MAILBOX_IRQ_NEWMSG(1),
266         .irqdisable     = MAILBOX_IRQENABLE(0),
267 };
269 struct omap_mbox mbox_dsp_info = {
270         .name   = "dsp",
271         .ops    = &omap2_mbox_ops,
272         .priv   = &omap2_mbox_dsp_priv,
273 };
275 struct omap_mbox *omap3_mboxes[] = { &mbox_dsp_info, NULL };
277 /* IVA */
278 static struct omap_mbox2_priv omap2_mbox_iva_priv = {
279         .tx_fifo = {
280                 .msg            = MAILBOX_MESSAGE(2),
281                 .fifo_stat      = MAILBOX_FIFOSTATUS(2),
282         },
283         .rx_fifo = {
284                 .msg            = MAILBOX_MESSAGE(3),
285                 .msg_stat       = MAILBOX_MSGSTATUS(3),
286         },
287         .irqenable      = MAILBOX_IRQENABLE(3),
288         .irqstatus      = MAILBOX_IRQSTATUS(3),
289         .notfull_bit    = MAILBOX_IRQ_NOTFULL(2),
290         .newmsg_bit     = MAILBOX_IRQ_NEWMSG(3),
291         .irqdisable     = MAILBOX_IRQENABLE(3),
292 };
294 static struct omap_mbox mbox_iva_info = {
295         .name   = "iva",
296         .ops    = &omap2_mbox_ops,
297         .priv   = &omap2_mbox_iva_priv,
298 };
300 struct omap_mbox *omap2_mboxes[] = { &mbox_dsp_info, &mbox_iva_info, NULL };
302 /* A8 -> Wakeup-M3 */
303 static struct omap_mbox2_priv omap2_mbox_m3_priv = {
304         .tx_fifo = {
305                 .msg            = MAILBOX_MESSAGE(0),
306                 .fifo_stat      = MAILBOX_FIFOSTATUS(0),
307                 .msg_stat       = MAILBOX_MSGSTATUS(0),
308         },
309         /* TODO: No M3->A8 so this needs to be removed */
310         .rx_fifo = {
311                 .msg            = MAILBOX_MESSAGE(1),
312                 .msg_stat       = MAILBOX_MSGSTATUS(1),
313         },
314         .irqenable      = OMAP4_MAILBOX_IRQENABLE(3),
315         .irqstatus      = OMAP4_MAILBOX_IRQSTATUS(3),
316         .notfull_bit    = MAILBOX_IRQ_NOTFULL(0),
317         .newmsg_bit     = MAILBOX_IRQ_NEWMSG(0),
318         .irqdisable     = OMAP4_MAILBOX_IRQENABLE_CLR(3),
319 };
321 struct omap_mbox wkup_m3_info = {
322         .name   = "wkup_m3",
323         .ops    = &omap2_mbox_ops,
324         .priv   = &omap2_mbox_m3_priv,
325 };
327 struct omap_mbox *am33xx_mboxes[] = { &wkup_m3_info, NULL };
329 /* OMAP4 */
330 static struct omap_mbox2_priv omap2_mbox_1_priv = {
331         .tx_fifo = {
332                 .msg            = MAILBOX_MESSAGE(0),
333                 .fifo_stat      = MAILBOX_FIFOSTATUS(0),
334         },
335         .rx_fifo = {
336                 .msg            = MAILBOX_MESSAGE(1),
337                 .msg_stat       = MAILBOX_MSGSTATUS(1),
338         },
339         .irqenable      = OMAP4_MAILBOX_IRQENABLE(0),
340         .irqstatus      = OMAP4_MAILBOX_IRQSTATUS(0),
341         .notfull_bit    = MAILBOX_IRQ_NOTFULL(0),
342         .newmsg_bit     = MAILBOX_IRQ_NEWMSG(1),
343         .irqdisable     = OMAP4_MAILBOX_IRQENABLE_CLR(0),
344 };
346 struct omap_mbox mbox_1_info = {
347         .name   = "mailbox-1",
348         .ops    = &omap2_mbox_ops,
349         .priv   = &omap2_mbox_1_priv,
350 };
352 static struct omap_mbox2_priv omap2_mbox_2_priv = {
353         .tx_fifo = {
354                 .msg            = MAILBOX_MESSAGE(3),
355                 .fifo_stat      = MAILBOX_FIFOSTATUS(3),
356         },
357         .rx_fifo = {
358                 .msg            = MAILBOX_MESSAGE(2),
359                 .msg_stat       = MAILBOX_MSGSTATUS(2),
360         },
361         .irqenable      = OMAP4_MAILBOX_IRQENABLE(0),
362         .irqstatus      = OMAP4_MAILBOX_IRQSTATUS(0),
363         .notfull_bit    = MAILBOX_IRQ_NOTFULL(3),
364         .newmsg_bit     = MAILBOX_IRQ_NEWMSG(2),
365         .irqdisable     = OMAP4_MAILBOX_IRQENABLE_CLR(0),
366 };
368 struct omap_mbox mbox_2_info = {
369         .name   = "mailbox-2",
370         .ops    = &omap2_mbox_ops,
371         .priv   = &omap2_mbox_2_priv,
372 };
374 struct omap_mbox *omap4_mboxes[] = { &mbox_1_info, &mbox_2_info, NULL };
376 static int __devinit omap2_mbox_probe(struct platform_device *pdev)
378         struct resource *mem;
379         int ret;
380         struct omap_mbox **list;
382         if (false)
383                 ;
384         else if (cpu_is_omap34xx() && !cpu_is_am33xx()) {
385                 list = omap3_mboxes;
387                 list[0]->irq = platform_get_irq(pdev, 0);
388         } else if (cpu_is_am33xx()) {
389                 list = am33xx_mboxes;
391                 list[0]->irq = platform_get_irq(pdev, 0);
392         }
393         else if (cpu_is_omap2430()) {
394                 list = omap2_mboxes;
396                 list[0]->irq = platform_get_irq(pdev, 0);
397         } else if (cpu_is_omap2420()) {
398                 list = omap2_mboxes;
400                 list[0]->irq = platform_get_irq_byname(pdev, "dsp");
401                 list[1]->irq = platform_get_irq_byname(pdev, "iva");
402         }
403         else if (cpu_is_omap44xx()) {
404                 list = omap4_mboxes;
406                 list[0]->irq = list[1]->irq = platform_get_irq(pdev, 0);
407         }
408         else {
409                 pr_err("%s: platform not supported\n", __func__);
410                 return -ENODEV;
411         }
413         mem = platform_get_resource(pdev, IORESOURCE_MEM, 0);
414         mbox_base = ioremap(mem->start, resource_size(mem));
415         if (!mbox_base)
416                 return -ENOMEM;
418         ret = omap_mbox_register(&pdev->dev, list);
419         if (ret) {
420                 iounmap(mbox_base);
421                 return ret;
422         }
424         return 0;
427 static int __devexit omap2_mbox_remove(struct platform_device *pdev)
429         omap_mbox_unregister();
430         iounmap(mbox_base);
431         return 0;
434 static struct platform_driver omap2_mbox_driver = {
435         .probe = omap2_mbox_probe,
436         .remove = __devexit_p(omap2_mbox_remove),
437         .driver = {
438                 .name = "omap-mailbox",
439         },
440 };
442 static int __init omap2_mbox_init(void)
444         return platform_driver_register(&omap2_mbox_driver);
447 static void __exit omap2_mbox_exit(void)
449         platform_driver_unregister(&omap2_mbox_driver);
452 device_initcall(omap2_mbox_init);
453 module_exit(omap2_mbox_exit);
455 MODULE_LICENSE("GPL v2");
456 MODULE_DESCRIPTION("omap mailbox: omap2/3/4 architecture specific functions");
457 MODULE_AUTHOR("Hiroshi DOYU <Hiroshi.DOYU@nokia.com>");
458 MODULE_AUTHOR("Paul Mundt");
459 MODULE_ALIAS("platform:omap2-mailbox");