1 /*
2 * Mailbox reservation modules for OMAP2/3
3 *
4 * Copyright (C) 2006-2009 Nokia Corporation
5 * Written by: Hiroshi DOYU <Hiroshi.DOYU@nokia.com>
6 * and Paul Mundt
7 *
8 * This file is subject to the terms and conditions of the GNU General Public
9 * License. See the file "COPYING" in the main directory of this archive
10 * for more details.
11 */
13 #include <linux/clk.h>
14 #include <linux/err.h>
15 #include <linux/platform_device.h>
16 #include <linux/io.h>
17 #include <linux/pm_runtime.h>
18 #include <plat/mailbox.h>
19 #include <mach/irqs.h>
21 #define MAILBOX_REVISION 0x000
22 #define MAILBOX_MESSAGE(m) (0x040 + 4 * (m))
23 #define MAILBOX_FIFOSTATUS(m) (0x080 + 4 * (m))
24 #define MAILBOX_MSGSTATUS(m) (0x0c0 + 4 * (m))
25 #define MAILBOX_IRQSTATUS(u) (0x100 + 8 * (u))
26 #define MAILBOX_IRQENABLE(u) (0x104 + 8 * (u))
28 #define OMAP4_MAILBOX_IRQSTATUS(u) (0x104 + 10 * (u))
29 #define OMAP4_MAILBOX_IRQENABLE(u) (0x108 + 10 * (u))
30 #define OMAP4_MAILBOX_IRQENABLE_CLR(u) (0x10c + 10 * (u))
32 #define MAILBOX_IRQ_NEWMSG(m) (1 << (2 * (m)))
33 #define MAILBOX_IRQ_NOTFULL(m) (1 << (2 * (m) + 1))
35 #define MBOX_REG_SIZE 0x120
37 #define OMAP4_MBOX_REG_SIZE 0x130
39 #define MBOX_NR_REGS (MBOX_REG_SIZE / sizeof(u32))
40 #define OMAP4_MBOX_NR_REGS (OMAP4_MBOX_REG_SIZE / sizeof(u32))
42 static void __iomem *mbox_base;
44 struct omap_mbox2_fifo {
45 unsigned long msg;
46 unsigned long fifo_stat;
47 unsigned long msg_stat;
48 };
50 struct omap_mbox2_priv {
51 struct omap_mbox2_fifo tx_fifo;
52 struct omap_mbox2_fifo rx_fifo;
53 unsigned long irqenable;
54 unsigned long irqstatus;
55 u32 newmsg_bit;
56 u32 notfull_bit;
57 u32 ctx[OMAP4_MBOX_NR_REGS];
58 unsigned long irqdisable;
59 };
61 static void omap2_mbox_enable_irq(struct omap_mbox *mbox,
62 omap_mbox_type_t irq);
64 static inline unsigned int mbox_read_reg(size_t ofs)
65 {
66 return __raw_readl(mbox_base + ofs);
67 }
69 static inline void mbox_write_reg(u32 val, size_t ofs)
70 {
71 __raw_writel(val, mbox_base + ofs);
72 }
74 /* Mailbox H/W preparations */
75 static int omap2_mbox_startup(struct omap_mbox *mbox)
76 {
77 u32 l;
79 pm_runtime_enable(mbox->dev->parent);
80 pm_runtime_get_sync(mbox->dev->parent);
82 l = mbox_read_reg(MAILBOX_REVISION);
83 pr_debug("omap mailbox rev %d.%d\n", (l & 0xf0) >> 4, (l & 0x0f));
85 omap2_mbox_enable_irq(mbox, IRQ_RX);
87 return 0;
88 }
90 static void omap2_mbox_shutdown(struct omap_mbox *mbox)
91 {
92 pm_runtime_put_sync(mbox->dev->parent);
93 pm_runtime_disable(mbox->dev->parent);
94 }
96 /* Mailbox FIFO handle functions */
97 static mbox_msg_t omap2_mbox_fifo_read(struct omap_mbox *mbox)
98 {
99 struct omap_mbox2_fifo *fifo =
100 &((struct omap_mbox2_priv *)mbox->priv)->rx_fifo;
101 return (mbox_msg_t) mbox_read_reg(fifo->msg);
102 }
104 static void omap2_mbox_fifo_write(struct omap_mbox *mbox, mbox_msg_t msg)
105 {
106 struct omap_mbox2_fifo *fifo =
107 &((struct omap_mbox2_priv *)mbox->priv)->tx_fifo;
108 mbox_write_reg(msg, fifo->msg);
109 }
111 static int omap2_mbox_fifo_empty(struct omap_mbox *mbox)
112 {
113 struct omap_mbox2_fifo *fifo =
114 &((struct omap_mbox2_priv *)mbox->priv)->rx_fifo;
115 return (mbox_read_reg(fifo->msg_stat) == 0);
116 }
118 static int omap2_mbox_fifo_full(struct omap_mbox *mbox)
119 {
120 struct omap_mbox2_fifo *fifo =
121 &((struct omap_mbox2_priv *)mbox->priv)->tx_fifo;
122 return mbox_read_reg(fifo->fifo_stat);
123 }
125 /* Mailbox IRQ handle functions */
126 static void omap2_mbox_enable_irq(struct omap_mbox *mbox,
127 omap_mbox_type_t irq)
128 {
129 struct omap_mbox2_priv *p = mbox->priv;
130 u32 l, bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
132 l = mbox_read_reg(p->irqenable);
133 l |= bit;
134 mbox_write_reg(l, p->irqenable);
135 }
137 static void omap2_mbox_disable_irq(struct omap_mbox *mbox,
138 omap_mbox_type_t irq)
139 {
140 struct omap_mbox2_priv *p = mbox->priv;
141 u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
143 if (!cpu_is_omap44xx())
144 bit = mbox_read_reg(p->irqdisable) & ~bit;
146 mbox_write_reg(bit, p->irqdisable);
147 }
149 static void omap2_mbox_ack_irq(struct omap_mbox *mbox,
150 omap_mbox_type_t irq)
151 {
152 struct omap_mbox2_priv *p = mbox->priv;
153 u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
155 mbox_write_reg(bit, p->irqstatus);
157 /* Flush posted write for irq status to avoid spurious interrupts */
158 mbox_read_reg(p->irqstatus);
159 }
161 static int omap2_mbox_is_irq(struct omap_mbox *mbox,
162 omap_mbox_type_t irq)
163 {
164 struct omap_mbox2_priv *p = mbox->priv;
165 u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
166 u32 enable = mbox_read_reg(p->irqenable);
167 u32 status = mbox_read_reg(p->irqstatus);
169 return (int)(enable & status & bit);
170 }
172 static void omap2_mbox_save_ctx(struct omap_mbox *mbox)
173 {
174 int i;
175 struct omap_mbox2_priv *p = mbox->priv;
176 int nr_regs;
177 if (cpu_is_omap44xx())
178 nr_regs = OMAP4_MBOX_NR_REGS;
179 else
180 nr_regs = MBOX_NR_REGS;
181 for (i = 0; i < nr_regs; i++) {
182 p->ctx[i] = mbox_read_reg(i * sizeof(u32));
184 dev_dbg(mbox->dev, "%s: [%02x] %08x\n", __func__,
185 i, p->ctx[i]);
186 }
187 }
189 static void omap2_mbox_restore_ctx(struct omap_mbox *mbox)
190 {
191 int i;
192 struct omap_mbox2_priv *p = mbox->priv;
193 int nr_regs;
194 if (cpu_is_omap44xx())
195 nr_regs = OMAP4_MBOX_NR_REGS;
196 else
197 nr_regs = MBOX_NR_REGS;
198 for (i = 0; i < nr_regs; i++) {
199 mbox_write_reg(p->ctx[i], i * sizeof(u32));
201 dev_dbg(mbox->dev, "%s: [%02x] %08x\n", __func__,
202 i, p->ctx[i]);
203 }
204 }
206 static struct omap_mbox_ops omap2_mbox_ops = {
207 .type = OMAP_MBOX_TYPE2,
208 .startup = omap2_mbox_startup,
209 .shutdown = omap2_mbox_shutdown,
210 .fifo_read = omap2_mbox_fifo_read,
211 .fifo_write = omap2_mbox_fifo_write,
212 .fifo_empty = omap2_mbox_fifo_empty,
213 .fifo_full = omap2_mbox_fifo_full,
214 .enable_irq = omap2_mbox_enable_irq,
215 .disable_irq = omap2_mbox_disable_irq,
216 .ack_irq = omap2_mbox_ack_irq,
217 .is_irq = omap2_mbox_is_irq,
218 .save_ctx = omap2_mbox_save_ctx,
219 .restore_ctx = omap2_mbox_restore_ctx,
220 };
222 /*
223 * MAILBOX 0: ARM -> DSP,
224 * MAILBOX 1: ARM <- DSP.
225 * MAILBOX 2: ARM -> IVA,
226 * MAILBOX 3: ARM <- IVA.
227 */
229 /* FIXME: the following structs should be filled automatically by the user id */
231 #if defined(CONFIG_ARCH_OMAP3) || defined(CONFIG_ARCH_OMAP2)
232 /* DSP */
233 static struct omap_mbox2_priv omap2_mbox_dsp_priv = {
234 .tx_fifo = {
235 .msg = MAILBOX_MESSAGE(0),
236 .fifo_stat = MAILBOX_FIFOSTATUS(0),
237 },
238 .rx_fifo = {
239 .msg = MAILBOX_MESSAGE(1),
240 .msg_stat = MAILBOX_MSGSTATUS(1),
241 },
242 .irqenable = MAILBOX_IRQENABLE(0),
243 .irqstatus = MAILBOX_IRQSTATUS(0),
244 .notfull_bit = MAILBOX_IRQ_NOTFULL(0),
245 .newmsg_bit = MAILBOX_IRQ_NEWMSG(1),
246 .irqdisable = MAILBOX_IRQENABLE(0),
247 };
249 struct omap_mbox mbox_dsp_info = {
250 .name = "dsp",
251 .ops = &omap2_mbox_ops,
252 .priv = &omap2_mbox_dsp_priv,
253 };
254 #endif
256 #if defined(CONFIG_ARCH_OMAP3)
257 struct omap_mbox *omap3_mboxes[] = { &mbox_dsp_info, NULL };
258 #endif
260 #if defined(CONFIG_SOC_OMAP2420)
261 /* IVA */
262 static struct omap_mbox2_priv omap2_mbox_iva_priv = {
263 .tx_fifo = {
264 .msg = MAILBOX_MESSAGE(2),
265 .fifo_stat = MAILBOX_FIFOSTATUS(2),
266 },
267 .rx_fifo = {
268 .msg = MAILBOX_MESSAGE(3),
269 .msg_stat = MAILBOX_MSGSTATUS(3),
270 },
271 .irqenable = MAILBOX_IRQENABLE(3),
272 .irqstatus = MAILBOX_IRQSTATUS(3),
273 .notfull_bit = MAILBOX_IRQ_NOTFULL(2),
274 .newmsg_bit = MAILBOX_IRQ_NEWMSG(3),
275 .irqdisable = MAILBOX_IRQENABLE(3),
276 };
278 static struct omap_mbox mbox_iva_info = {
279 .name = "iva",
280 .ops = &omap2_mbox_ops,
281 .priv = &omap2_mbox_iva_priv,
282 };
284 struct omap_mbox *omap2_mboxes[] = { &mbox_dsp_info, &mbox_iva_info, NULL };
285 #endif
287 #if defined(CONFIG_ARCH_OMAP4)
288 /* OMAP4 */
289 static struct omap_mbox2_priv omap2_mbox_1_priv = {
290 .tx_fifo = {
291 .msg = MAILBOX_MESSAGE(0),
292 .fifo_stat = MAILBOX_FIFOSTATUS(0),
293 },
294 .rx_fifo = {
295 .msg = MAILBOX_MESSAGE(1),
296 .msg_stat = MAILBOX_MSGSTATUS(1),
297 },
298 .irqenable = OMAP4_MAILBOX_IRQENABLE(0),
299 .irqstatus = OMAP4_MAILBOX_IRQSTATUS(0),
300 .notfull_bit = MAILBOX_IRQ_NOTFULL(0),
301 .newmsg_bit = MAILBOX_IRQ_NEWMSG(1),
302 .irqdisable = OMAP4_MAILBOX_IRQENABLE_CLR(0),
303 };
305 struct omap_mbox mbox_1_info = {
306 .name = "mailbox-1",
307 .ops = &omap2_mbox_ops,
308 .priv = &omap2_mbox_1_priv,
309 };
311 static struct omap_mbox2_priv omap2_mbox_2_priv = {
312 .tx_fifo = {
313 .msg = MAILBOX_MESSAGE(3),
314 .fifo_stat = MAILBOX_FIFOSTATUS(3),
315 },
316 .rx_fifo = {
317 .msg = MAILBOX_MESSAGE(2),
318 .msg_stat = MAILBOX_MSGSTATUS(2),
319 },
320 .irqenable = OMAP4_MAILBOX_IRQENABLE(0),
321 .irqstatus = OMAP4_MAILBOX_IRQSTATUS(0),
322 .notfull_bit = MAILBOX_IRQ_NOTFULL(3),
323 .newmsg_bit = MAILBOX_IRQ_NEWMSG(2),
324 .irqdisable = OMAP4_MAILBOX_IRQENABLE_CLR(0),
325 };
327 struct omap_mbox mbox_2_info = {
328 .name = "mailbox-2",
329 .ops = &omap2_mbox_ops,
330 .priv = &omap2_mbox_2_priv,
331 };
333 struct omap_mbox *omap4_mboxes[] = { &mbox_1_info, &mbox_2_info, NULL };
334 #endif
336 static int __devinit omap2_mbox_probe(struct platform_device *pdev)
337 {
338 struct resource *mem;
339 int ret;
340 struct omap_mbox **list;
342 if (false)
343 ;
344 #if defined(CONFIG_ARCH_OMAP3)
345 else if (cpu_is_omap34xx()) {
346 list = omap3_mboxes;
348 list[0]->irq = platform_get_irq(pdev, 0);
349 }
350 #endif
351 #if defined(CONFIG_ARCH_OMAP2)
352 else if (cpu_is_omap2430()) {
353 list = omap2_mboxes;
355 list[0]->irq = platform_get_irq(pdev, 0);
356 } else if (cpu_is_omap2420()) {
357 list = omap2_mboxes;
359 list[0]->irq = platform_get_irq_byname(pdev, "dsp");
360 list[1]->irq = platform_get_irq_byname(pdev, "iva");
361 }
362 #endif
363 #if defined(CONFIG_ARCH_OMAP4)
364 else if (cpu_is_omap44xx()) {
365 list = omap4_mboxes;
367 list[0]->irq = list[1]->irq = platform_get_irq(pdev, 0);
368 }
369 #endif
370 else {
371 pr_err("%s: platform not supported\n", __func__);
372 return -ENODEV;
373 }
375 mem = platform_get_resource(pdev, IORESOURCE_MEM, 0);
376 mbox_base = ioremap(mem->start, resource_size(mem));
377 if (!mbox_base)
378 return -ENOMEM;
380 ret = omap_mbox_register(&pdev->dev, list);
381 if (ret) {
382 iounmap(mbox_base);
383 return ret;
384 }
386 return 0;
387 }
389 static int __devexit omap2_mbox_remove(struct platform_device *pdev)
390 {
391 omap_mbox_unregister();
392 iounmap(mbox_base);
393 return 0;
394 }
396 static struct platform_driver omap2_mbox_driver = {
397 .probe = omap2_mbox_probe,
398 .remove = __devexit_p(omap2_mbox_remove),
399 .driver = {
400 .name = "omap-mailbox",
401 },
402 };
404 static int __init omap2_mbox_init(void)
405 {
406 return platform_driver_register(&omap2_mbox_driver);
407 }
409 static void __exit omap2_mbox_exit(void)
410 {
411 platform_driver_unregister(&omap2_mbox_driver);
412 }
414 module_init(omap2_mbox_init);
415 module_exit(omap2_mbox_exit);
417 MODULE_LICENSE("GPL v2");
418 MODULE_DESCRIPTION("omap mailbox: omap2/3/4 architecture specific functions");
419 MODULE_AUTHOR("Hiroshi DOYU <Hiroshi.DOYU@nokia.com>");
420 MODULE_AUTHOR("Paul Mundt");
421 MODULE_ALIAS("platform:omap2-mailbox");