1 /*
2 * Mailbox reservation modules for OMAP2/3
3 *
4 * Copyright (C) 2006-2009 Nokia Corporation
5 * Written by: Hiroshi DOYU <Hiroshi.DOYU@nokia.com>
6 * and Paul Mundt
7 *
8 * This file is subject to the terms and conditions of the GNU General Public
9 * License. See the file "COPYING" in the main directory of this archive
10 * for more details.
11 */
13 #include <linux/module.h>
14 #include <linux/clk.h>
15 #include <linux/err.h>
16 #include <linux/platform_device.h>
17 #include <linux/io.h>
18 #include <linux/pm_runtime.h>
19 #include <plat/mailbox.h>
20 #include <mach/irqs.h>
22 #define MAILBOX_REVISION 0x000
23 #define MAILBOX_MESSAGE(m) (0x040 + 4 * (m))
24 #define MAILBOX_FIFOSTATUS(m) (0x080 + 4 * (m))
25 #define MAILBOX_MSGSTATUS(m) (0x0c0 + 4 * (m))
26 #define MAILBOX_IRQSTATUS(u) (0x100 + 8 * (u))
27 #define MAILBOX_IRQENABLE(u) (0x104 + 8 * (u))
29 #define OMAP4_MAILBOX_IRQSTATUS(u) (0x104 + 10 * (u))
30 #define OMAP4_MAILBOX_IRQENABLE(u) (0x108 + 10 * (u))
31 #define OMAP4_MAILBOX_IRQENABLE_CLR(u) (0x10c + 10 * (u))
33 #define MAILBOX_IRQ_NEWMSG(m) (1 << (2 * (m)))
34 #define MAILBOX_IRQ_NOTFULL(m) (1 << (2 * (m) + 1))
36 #define MBOX_REG_SIZE 0x120
38 #define OMAP4_MBOX_REG_SIZE 0x130
40 #define MBOX_NR_REGS (MBOX_REG_SIZE / sizeof(u32))
41 #define OMAP4_MBOX_NR_REGS (OMAP4_MBOX_REG_SIZE / sizeof(u32))
43 static void __iomem *mbox_base;
45 struct omap_mbox2_fifo {
46 unsigned long msg;
47 unsigned long fifo_stat;
48 unsigned long msg_stat;
49 };
51 struct omap_mbox2_priv {
52 struct omap_mbox2_fifo tx_fifo;
53 struct omap_mbox2_fifo rx_fifo;
54 unsigned long irqenable;
55 unsigned long irqstatus;
56 u32 newmsg_bit;
57 u32 notfull_bit;
58 u32 ctx[OMAP4_MBOX_NR_REGS];
59 unsigned long irqdisable;
60 };
62 static void omap2_mbox_enable_irq(struct omap_mbox *mbox,
63 omap_mbox_type_t irq);
65 static inline unsigned int mbox_read_reg(size_t ofs)
66 {
67 return __raw_readl(mbox_base + ofs);
68 }
70 static inline void mbox_write_reg(u32 val, size_t ofs)
71 {
72 __raw_writel(val, mbox_base + ofs);
73 }
75 /* Mailbox H/W preparations */
76 static int omap2_mbox_startup(struct omap_mbox *mbox)
77 {
78 u32 l;
80 pm_runtime_enable(mbox->dev->parent);
81 pm_runtime_get_sync(mbox->dev->parent);
83 l = mbox_read_reg(MAILBOX_REVISION);
84 pr_debug("omap mailbox rev %d.%d\n", (l & 0xf0) >> 4, (l & 0x0f));
86 omap2_mbox_enable_irq(mbox, IRQ_RX);
88 return 0;
89 }
91 static void omap2_mbox_shutdown(struct omap_mbox *mbox)
92 {
93 pm_runtime_put_sync(mbox->dev->parent);
94 pm_runtime_disable(mbox->dev->parent);
95 }
97 /* Mailbox FIFO handle functions */
98 static mbox_msg_t omap2_mbox_fifo_read(struct omap_mbox *mbox)
99 {
100 struct omap_mbox2_fifo *fifo =
101 &((struct omap_mbox2_priv *)mbox->priv)->rx_fifo;
102 return (mbox_msg_t) mbox_read_reg(fifo->msg);
103 }
105 static void omap2_mbox_fifo_write(struct omap_mbox *mbox, mbox_msg_t msg)
106 {
107 struct omap_mbox2_fifo *fifo =
108 &((struct omap_mbox2_priv *)mbox->priv)->tx_fifo;
109 mbox_write_reg(msg, fifo->msg);
110 }
112 static int omap2_mbox_fifo_empty(struct omap_mbox *mbox)
113 {
114 struct omap_mbox2_fifo *fifo =
115 &((struct omap_mbox2_priv *)mbox->priv)->rx_fifo;
116 return (mbox_read_reg(fifo->msg_stat) == 0);
117 }
119 static int omap2_mbox_fifo_full(struct omap_mbox *mbox)
120 {
121 struct omap_mbox2_fifo *fifo =
122 &((struct omap_mbox2_priv *)mbox->priv)->tx_fifo;
123 return mbox_read_reg(fifo->fifo_stat);
124 }
126 /* Mailbox IRQ handle functions */
127 static void omap2_mbox_enable_irq(struct omap_mbox *mbox,
128 omap_mbox_type_t irq)
129 {
130 struct omap_mbox2_priv *p = mbox->priv;
131 u32 l, bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
133 l = mbox_read_reg(p->irqenable);
134 l |= bit;
135 mbox_write_reg(l, p->irqenable);
136 }
138 static void omap2_mbox_disable_irq(struct omap_mbox *mbox,
139 omap_mbox_type_t irq)
140 {
141 struct omap_mbox2_priv *p = mbox->priv;
142 u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
144 if (!cpu_is_omap44xx())
145 bit = mbox_read_reg(p->irqdisable) & ~bit;
147 mbox_write_reg(bit, p->irqdisable);
148 }
150 static void omap2_mbox_ack_irq(struct omap_mbox *mbox,
151 omap_mbox_type_t irq)
152 {
153 struct omap_mbox2_priv *p = mbox->priv;
154 u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
156 mbox_write_reg(bit, p->irqstatus);
158 /* Flush posted write for irq status to avoid spurious interrupts */
159 mbox_read_reg(p->irqstatus);
160 }
162 static int omap2_mbox_is_irq(struct omap_mbox *mbox,
163 omap_mbox_type_t irq)
164 {
165 struct omap_mbox2_priv *p = mbox->priv;
166 u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
167 u32 enable = mbox_read_reg(p->irqenable);
168 u32 status = mbox_read_reg(p->irqstatus);
170 return (int)(enable & status & bit);
171 }
173 static void omap2_mbox_save_ctx(struct omap_mbox *mbox)
174 {
175 int i;
176 struct omap_mbox2_priv *p = mbox->priv;
177 int nr_regs;
178 if (cpu_is_omap44xx())
179 nr_regs = OMAP4_MBOX_NR_REGS;
180 else
181 nr_regs = MBOX_NR_REGS;
182 for (i = 0; i < nr_regs; i++) {
183 p->ctx[i] = mbox_read_reg(i * sizeof(u32));
185 dev_dbg(mbox->dev, "%s: [%02x] %08x\n", __func__,
186 i, p->ctx[i]);
187 }
188 }
190 static void omap2_mbox_restore_ctx(struct omap_mbox *mbox)
191 {
192 int i;
193 struct omap_mbox2_priv *p = mbox->priv;
194 int nr_regs;
195 if (cpu_is_omap44xx())
196 nr_regs = OMAP4_MBOX_NR_REGS;
197 else
198 nr_regs = MBOX_NR_REGS;
199 for (i = 0; i < nr_regs; i++) {
200 mbox_write_reg(p->ctx[i], i * sizeof(u32));
202 dev_dbg(mbox->dev, "%s: [%02x] %08x\n", __func__,
203 i, p->ctx[i]);
204 }
205 }
207 static struct omap_mbox_ops omap2_mbox_ops = {
208 .type = OMAP_MBOX_TYPE2,
209 .startup = omap2_mbox_startup,
210 .shutdown = omap2_mbox_shutdown,
211 .fifo_read = omap2_mbox_fifo_read,
212 .fifo_write = omap2_mbox_fifo_write,
213 .fifo_empty = omap2_mbox_fifo_empty,
214 .fifo_full = omap2_mbox_fifo_full,
215 .enable_irq = omap2_mbox_enable_irq,
216 .disable_irq = omap2_mbox_disable_irq,
217 .ack_irq = omap2_mbox_ack_irq,
218 .is_irq = omap2_mbox_is_irq,
219 .save_ctx = omap2_mbox_save_ctx,
220 .restore_ctx = omap2_mbox_restore_ctx,
221 };
223 /*
224 * MAILBOX 0: ARM -> DSP,
225 * MAILBOX 1: ARM <- DSP.
226 * MAILBOX 2: ARM -> IVA,
227 * MAILBOX 3: ARM <- IVA.
228 */
230 /* FIXME: the following structs should be filled automatically by the user id */
232 #if defined(CONFIG_ARCH_OMAP3) || defined(CONFIG_ARCH_OMAP2)
233 /* DSP */
234 static struct omap_mbox2_priv omap2_mbox_dsp_priv = {
235 .tx_fifo = {
236 .msg = MAILBOX_MESSAGE(0),
237 .fifo_stat = MAILBOX_FIFOSTATUS(0),
238 },
239 .rx_fifo = {
240 .msg = MAILBOX_MESSAGE(1),
241 .msg_stat = MAILBOX_MSGSTATUS(1),
242 },
243 .irqenable = MAILBOX_IRQENABLE(0),
244 .irqstatus = MAILBOX_IRQSTATUS(0),
245 .notfull_bit = MAILBOX_IRQ_NOTFULL(0),
246 .newmsg_bit = MAILBOX_IRQ_NEWMSG(1),
247 .irqdisable = MAILBOX_IRQENABLE(0),
248 };
250 struct omap_mbox mbox_dsp_info = {
251 .name = "dsp",
252 .ops = &omap2_mbox_ops,
253 .priv = &omap2_mbox_dsp_priv,
254 };
255 #endif
257 #if defined(CONFIG_ARCH_OMAP3)
258 struct omap_mbox *omap3_mboxes[] = { &mbox_dsp_info, NULL };
259 #endif
261 #if defined(CONFIG_SOC_OMAP2420)
262 /* IVA */
263 static struct omap_mbox2_priv omap2_mbox_iva_priv = {
264 .tx_fifo = {
265 .msg = MAILBOX_MESSAGE(2),
266 .fifo_stat = MAILBOX_FIFOSTATUS(2),
267 },
268 .rx_fifo = {
269 .msg = MAILBOX_MESSAGE(3),
270 .msg_stat = MAILBOX_MSGSTATUS(3),
271 },
272 .irqenable = MAILBOX_IRQENABLE(3),
273 .irqstatus = MAILBOX_IRQSTATUS(3),
274 .notfull_bit = MAILBOX_IRQ_NOTFULL(2),
275 .newmsg_bit = MAILBOX_IRQ_NEWMSG(3),
276 .irqdisable = MAILBOX_IRQENABLE(3),
277 };
279 static struct omap_mbox mbox_iva_info = {
280 .name = "iva",
281 .ops = &omap2_mbox_ops,
282 .priv = &omap2_mbox_iva_priv,
283 };
285 struct omap_mbox *omap2_mboxes[] = { &mbox_dsp_info, &mbox_iva_info, NULL };
286 #endif
288 #if defined(CONFIG_ARCH_OMAP4)
289 /* OMAP4 */
290 static struct omap_mbox2_priv omap2_mbox_1_priv = {
291 .tx_fifo = {
292 .msg = MAILBOX_MESSAGE(0),
293 .fifo_stat = MAILBOX_FIFOSTATUS(0),
294 },
295 .rx_fifo = {
296 .msg = MAILBOX_MESSAGE(1),
297 .msg_stat = MAILBOX_MSGSTATUS(1),
298 },
299 .irqenable = OMAP4_MAILBOX_IRQENABLE(0),
300 .irqstatus = OMAP4_MAILBOX_IRQSTATUS(0),
301 .notfull_bit = MAILBOX_IRQ_NOTFULL(0),
302 .newmsg_bit = MAILBOX_IRQ_NEWMSG(1),
303 .irqdisable = OMAP4_MAILBOX_IRQENABLE_CLR(0),
304 };
306 struct omap_mbox mbox_1_info = {
307 .name = "mailbox-1",
308 .ops = &omap2_mbox_ops,
309 .priv = &omap2_mbox_1_priv,
310 };
312 static struct omap_mbox2_priv omap2_mbox_2_priv = {
313 .tx_fifo = {
314 .msg = MAILBOX_MESSAGE(3),
315 .fifo_stat = MAILBOX_FIFOSTATUS(3),
316 },
317 .rx_fifo = {
318 .msg = MAILBOX_MESSAGE(2),
319 .msg_stat = MAILBOX_MSGSTATUS(2),
320 },
321 .irqenable = OMAP4_MAILBOX_IRQENABLE(0),
322 .irqstatus = OMAP4_MAILBOX_IRQSTATUS(0),
323 .notfull_bit = MAILBOX_IRQ_NOTFULL(3),
324 .newmsg_bit = MAILBOX_IRQ_NEWMSG(2),
325 .irqdisable = OMAP4_MAILBOX_IRQENABLE_CLR(0),
326 };
328 struct omap_mbox mbox_2_info = {
329 .name = "mailbox-2",
330 .ops = &omap2_mbox_ops,
331 .priv = &omap2_mbox_2_priv,
332 };
334 struct omap_mbox *omap4_mboxes[] = { &mbox_1_info, &mbox_2_info, NULL };
335 #endif
337 static int __devinit omap2_mbox_probe(struct platform_device *pdev)
338 {
339 struct resource *mem;
340 int ret;
341 struct omap_mbox **list;
343 if (false)
344 ;
345 #if defined(CONFIG_ARCH_OMAP3)
346 else if (cpu_is_omap34xx()) {
347 list = omap3_mboxes;
349 list[0]->irq = platform_get_irq(pdev, 0);
350 }
351 #endif
352 #if defined(CONFIG_ARCH_OMAP2)
353 else if (cpu_is_omap2430()) {
354 list = omap2_mboxes;
356 list[0]->irq = platform_get_irq(pdev, 0);
357 } else if (cpu_is_omap2420()) {
358 list = omap2_mboxes;
360 list[0]->irq = platform_get_irq_byname(pdev, "dsp");
361 list[1]->irq = platform_get_irq_byname(pdev, "iva");
362 }
363 #endif
364 #if defined(CONFIG_ARCH_OMAP4)
365 else if (cpu_is_omap44xx()) {
366 list = omap4_mboxes;
368 list[0]->irq = list[1]->irq = platform_get_irq(pdev, 0);
369 }
370 #endif
371 else {
372 pr_err("%s: platform not supported\n", __func__);
373 return -ENODEV;
374 }
376 mem = platform_get_resource(pdev, IORESOURCE_MEM, 0);
377 mbox_base = ioremap(mem->start, resource_size(mem));
378 if (!mbox_base)
379 return -ENOMEM;
381 ret = omap_mbox_register(&pdev->dev, list);
382 if (ret) {
383 iounmap(mbox_base);
384 return ret;
385 }
387 return 0;
388 }
390 static int __devexit omap2_mbox_remove(struct platform_device *pdev)
391 {
392 omap_mbox_unregister();
393 iounmap(mbox_base);
394 return 0;
395 }
397 static struct platform_driver omap2_mbox_driver = {
398 .probe = omap2_mbox_probe,
399 .remove = __devexit_p(omap2_mbox_remove),
400 .driver = {
401 .name = "omap-mailbox",
402 },
403 };
405 static int __init omap2_mbox_init(void)
406 {
407 return platform_driver_register(&omap2_mbox_driver);
408 }
410 static void __exit omap2_mbox_exit(void)
411 {
412 platform_driver_unregister(&omap2_mbox_driver);
413 }
415 module_init(omap2_mbox_init);
416 module_exit(omap2_mbox_exit);
418 MODULE_LICENSE("GPL v2");
419 MODULE_DESCRIPTION("omap mailbox: omap2/3/4 architecture specific functions");
420 MODULE_AUTHOR("Hiroshi DOYU <Hiroshi.DOYU@nokia.com>");
421 MODULE_AUTHOR("Paul Mundt");
422 MODULE_ALIAS("platform:omap2-mailbox");