1 /*
2 * linux/arch/arm/mach-omap2/mcbsp.c
3 *
4 * Copyright (C) 2008 Instituto Nokia de Tecnologia
5 * Contact: Eduardo Valentin <eduardo.valentin@indt.org.br>
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 *
11 * Multichannel mode not supported.
12 */
13 #include <linux/module.h>
14 #include <linux/init.h>
15 #include <linux/clk.h>
16 #include <linux/err.h>
17 #include <linux/io.h>
18 #include <linux/platform_device.h>
19 #include <linux/slab.h>
21 #include <mach/irqs.h>
22 #include <plat/dma.h>
23 #include <plat/cpu.h>
24 #include <plat/mcbsp.h>
25 #include <plat/omap_device.h>
26 #include <linux/pm_runtime.h>
28 #include "control.h"
30 /*
31 * FIXME: Find a mechanism to enable/disable runtime the McBSP ICLK autoidle.
32 * Sidetone needs non-gated ICLK and sidetone autoidle is broken.
33 */
34 #include "cm2xxx_3xxx.h"
35 #include "cm-regbits-34xx.h"
37 /* McBSP internal signal muxing function */
38 static int omap2_mcbsp1_mux_rx_clk(struct device *dev, const char *signal,
39 const char *src)
40 {
41 u32 v;
43 v = omap_ctrl_readl(OMAP2_CONTROL_DEVCONF0);
45 if (!strcmp(signal, "clkr")) {
46 if (!strcmp(src, "clkr"))
47 v &= ~OMAP2_MCBSP1_CLKR_MASK;
48 else if (!strcmp(src, "clkx"))
49 v |= OMAP2_MCBSP1_CLKR_MASK;
50 else
51 return -EINVAL;
52 } else if (!strcmp(signal, "fsr")) {
53 if (!strcmp(src, "fsr"))
54 v &= ~OMAP2_MCBSP1_FSR_MASK;
55 else if (!strcmp(src, "fsx"))
56 v |= OMAP2_MCBSP1_FSR_MASK;
57 else
58 return -EINVAL;
59 } else {
60 return -EINVAL;
61 }
63 omap_ctrl_writel(v, OMAP2_CONTROL_DEVCONF0);
65 return 0;
66 }
68 /* McBSP CLKS source switching function */
69 static int omap2_mcbsp_set_clk_src(struct device *dev, struct clk *clk,
70 const char *src)
71 {
72 struct clk *fck_src;
73 char *fck_src_name;
74 int r;
76 if (!strcmp(src, "clks_ext"))
77 fck_src_name = "pad_fck";
78 else if (!strcmp(src, "clks_fclk"))
79 fck_src_name = "prcm_fck";
80 else
81 return -EINVAL;
83 fck_src = clk_get(dev, fck_src_name);
84 if (IS_ERR_OR_NULL(fck_src)) {
85 pr_err("omap-mcbsp: %s: could not clk_get() %s\n", "clks",
86 fck_src_name);
87 return -EINVAL;
88 }
90 pm_runtime_put_sync(dev);
92 r = clk_set_parent(clk, fck_src);
93 if (IS_ERR_VALUE(r)) {
94 pr_err("omap-mcbsp: %s: could not clk_set_parent() to %s\n",
95 "clks", fck_src_name);
96 clk_put(fck_src);
97 return -EINVAL;
98 }
100 pm_runtime_get_sync(dev);
102 clk_put(fck_src);
104 return 0;
105 }
107 static int omap3_enable_st_clock(unsigned int id, bool enable)
108 {
109 unsigned int w;
111 /*
112 * Sidetone uses McBSP ICLK - which must not idle when sidetones
113 * are enabled or sidetones start sounding ugly.
114 */
115 w = omap2_cm_read_mod_reg(OMAP3430_PER_MOD, CM_AUTOIDLE);
116 if (enable)
117 w &= ~(1 << (id - 2));
118 else
119 w |= 1 << (id - 2);
120 omap2_cm_write_mod_reg(w, OMAP3430_PER_MOD, CM_AUTOIDLE);
122 return 0;
123 }
125 static int omap_init_mcbsp(struct omap_hwmod *oh, void *unused)
126 {
127 int id, count = 1;
128 char *name = "omap-mcbsp";
129 struct omap_hwmod *oh_device[2];
130 struct omap_mcbsp_platform_data *pdata = NULL;
131 struct platform_device *pdev;
133 sscanf(oh->name, "mcbsp%d", &id);
135 pdata = kzalloc(sizeof(struct omap_mcbsp_platform_data), GFP_KERNEL);
136 if (!pdata) {
137 pr_err("%s: No memory for mcbsp\n", __func__);
138 return -ENOMEM;
139 }
141 pdata->reg_step = 4;
142 if (oh->class->rev < MCBSP_CONFIG_TYPE2) {
143 pdata->reg_size = 2;
144 } else {
145 pdata->reg_size = 4;
146 pdata->has_ccr = true;
147 }
148 pdata->set_clk_src = omap2_mcbsp_set_clk_src;
149 if (id == 1)
150 pdata->mux_signal = omap2_mcbsp1_mux_rx_clk;
152 if (oh->class->rev == MCBSP_CONFIG_TYPE3) {
153 if (id == 2)
154 /* The FIFO has 1024 + 256 locations */
155 pdata->buffer_size = 0x500;
156 else
157 /* The FIFO has 128 locations */
158 pdata->buffer_size = 0x80;
159 }
161 if (oh->class->rev >= MCBSP_CONFIG_TYPE3)
162 pdata->has_wakeup = true;
164 oh_device[0] = oh;
166 if (oh->dev_attr) {
167 oh_device[1] = omap_hwmod_lookup((
168 (struct omap_mcbsp_dev_attr *)(oh->dev_attr))->sidetone);
169 pdata->enable_st_clock = omap3_enable_st_clock;
170 count++;
171 }
172 pdev = omap_device_build_ss(name, id, oh_device, count, pdata,
173 sizeof(*pdata), NULL, 0, false);
174 kfree(pdata);
175 if (IS_ERR(pdev)) {
176 pr_err("%s: Can't build omap_device for %s:%s.\n", __func__,
177 name, oh->name);
178 return PTR_ERR(pdev);
179 }
180 omap_mcbsp_count++;
181 return 0;
182 }
184 static int __init omap2_mcbsp_init(void)
185 {
186 omap_hwmod_for_each_by_class("mcbsp", omap_init_mcbsp, NULL);
188 mcbsp_ptr = kzalloc(omap_mcbsp_count * sizeof(struct omap_mcbsp *),
189 GFP_KERNEL);
190 if (!mcbsp_ptr)
191 return -ENOMEM;
193 return omap_mcbsp_init();
194 }
195 arch_initcall(omap2_mcbsp_init);