]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/mcbsp.c
ARM: OMAP: AM33XX: Remove autoidle regs
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / mcbsp.c
1 /*
2  * linux/arch/arm/mach-omap2/mcbsp.c
3  *
4  * Copyright (C) 2008 Instituto Nokia de Tecnologia
5  * Contact: Eduardo Valentin <eduardo.valentin@indt.org.br>
6  *
7  * This program is free software; you can redistribute it and/or modify
8  * it under the terms of the GNU General Public License version 2 as
9  * published by the Free Software Foundation.
10  *
11  * Multichannel mode not supported.
12  */
13 #include <linux/module.h>
14 #include <linux/init.h>
15 #include <linux/clk.h>
16 #include <linux/err.h>
17 #include <linux/io.h>
18 #include <linux/platform_device.h>
19 #include <linux/slab.h>
21 #include <mach/irqs.h>
22 #include <plat/dma.h>
23 #include <plat/cpu.h>
24 #include <plat/mcbsp.h>
25 #include <plat/omap_device.h>
26 #include <linux/pm_runtime.h>
28 #include "control.h"
30 /*
31  * FIXME: Find a mechanism to enable/disable runtime the McBSP ICLK autoidle.
32  * Sidetone needs non-gated ICLK and sidetone autoidle is broken.
33  */
34 #include "cm2xxx_3xxx.h"
35 #include "cm-regbits-34xx.h"
37 /* McBSP internal signal muxing function */
38 static int omap2_mcbsp1_mux_rx_clk(struct device *dev, const char *signal,
39                                    const char *src)
40 {
41         u32 v;
43         v = omap_ctrl_readl(OMAP2_CONTROL_DEVCONF0);
45         if (!strcmp(signal, "clkr")) {
46                 if (!strcmp(src, "clkr"))
47                         v &= ~OMAP2_MCBSP1_CLKR_MASK;
48                 else if (!strcmp(src, "clkx"))
49                         v |= OMAP2_MCBSP1_CLKR_MASK;
50                 else
51                         return -EINVAL;
52         } else if (!strcmp(signal, "fsr")) {
53                 if (!strcmp(src, "fsr"))
54                         v &= ~OMAP2_MCBSP1_FSR_MASK;
55                 else if (!strcmp(src, "fsx"))
56                         v |= OMAP2_MCBSP1_FSR_MASK;
57                 else
58                         return -EINVAL;
59         } else {
60                 return -EINVAL;
61         }
63         omap_ctrl_writel(v, OMAP2_CONTROL_DEVCONF0);
65         return 0;
66 }
68 /* McBSP CLKS source switching function */
69 static int omap2_mcbsp_set_clk_src(struct device *dev, struct clk *clk,
70                                    const char *src)
71 {
72         struct clk *fck_src;
73         char *fck_src_name;
74         int r;
76         if (!strcmp(src, "clks_ext"))
77                 fck_src_name = "pad_fck";
78         else if (!strcmp(src, "clks_fclk"))
79                 fck_src_name = "prcm_fck";
80         else
81                 return -EINVAL;
83         fck_src = clk_get(dev, fck_src_name);
84         if (IS_ERR_OR_NULL(fck_src)) {
85                 pr_err("omap-mcbsp: %s: could not clk_get() %s\n", "clks",
86                        fck_src_name);
87                 return -EINVAL;
88         }
90         pm_runtime_put_sync(dev);
92         r = clk_set_parent(clk, fck_src);
93         if (IS_ERR_VALUE(r)) {
94                 pr_err("omap-mcbsp: %s: could not clk_set_parent() to %s\n",
95                        "clks", fck_src_name);
96                 clk_put(fck_src);
97                 return -EINVAL;
98         }
100         pm_runtime_get_sync(dev);
102         clk_put(fck_src);
104         return 0;
107 static int omap3_enable_st_clock(unsigned int id, bool enable)
109         unsigned int w;
111         /*
112          * Sidetone uses McBSP ICLK - which must not idle when sidetones
113          * are enabled or sidetones start sounding ugly.
114          */
115         w = omap2_cm_read_mod_reg(OMAP3430_PER_MOD, CM_AUTOIDLE);
116         if (enable)
117                 w &= ~(1 << (id - 2));
118         else
119                 w |= 1 << (id - 2);
120         omap2_cm_write_mod_reg(w, OMAP3430_PER_MOD, CM_AUTOIDLE);
122         return 0;
125 static int omap_init_mcbsp(struct omap_hwmod *oh, void *unused)
127         int id, count = 1;
128         char *name = "omap-mcbsp";
129         struct omap_hwmod *oh_device[2];
130         struct omap_mcbsp_platform_data *pdata = NULL;
131         struct platform_device *pdev;
133         sscanf(oh->name, "mcbsp%d", &id);
135         pdata = kzalloc(sizeof(struct omap_mcbsp_platform_data), GFP_KERNEL);
136         if (!pdata) {
137                 pr_err("%s: No memory for mcbsp\n", __func__);
138                 return -ENOMEM;
139         }
141         pdata->reg_step = 4;
142         if (oh->class->rev < MCBSP_CONFIG_TYPE2) {
143                 pdata->reg_size = 2;
144         } else {
145                 pdata->reg_size = 4;
146                 pdata->has_ccr = true;
147         }
148         pdata->set_clk_src = omap2_mcbsp_set_clk_src;
149         if (id == 1)
150                 pdata->mux_signal = omap2_mcbsp1_mux_rx_clk;
152         if (oh->class->rev == MCBSP_CONFIG_TYPE3) {
153                 if (id == 2)
154                         /* The FIFO has 1024 + 256 locations */
155                         pdata->buffer_size = 0x500;
156                 else
157                         /* The FIFO has 128 locations */
158                         pdata->buffer_size = 0x80;
159         }
161         if (oh->class->rev >= MCBSP_CONFIG_TYPE3)
162                 pdata->has_wakeup = true;
164         oh_device[0] = oh;
166         if (oh->dev_attr) {
167                 oh_device[1] = omap_hwmod_lookup((
168                 (struct omap_mcbsp_dev_attr *)(oh->dev_attr))->sidetone);
169                 pdata->enable_st_clock = omap3_enable_st_clock;
170                 count++;
171         }
172         pdev = omap_device_build_ss(name, id, oh_device, count, pdata,
173                                 sizeof(*pdata), NULL, 0, false);
174         kfree(pdata);
175         if (IS_ERR(pdev))  {
176                 pr_err("%s: Can't build omap_device for %s:%s.\n", __func__,
177                                         name, oh->name);
178                 return PTR_ERR(pdev);
179         }
180         omap_mcbsp_count++;
181         return 0;
184 static int __init omap2_mcbsp_init(void)
186         omap_hwmod_for_each_by_class("mcbsp", omap_init_mcbsp, NULL);
188         mcbsp_ptr = kzalloc(omap_mcbsp_count * sizeof(struct omap_mcbsp *),
189                                                                 GFP_KERNEL);
190         if (!mcbsp_ptr)
191                 return -ENOMEM;
193         return omap_mcbsp_init();
195 arch_initcall(omap2_mcbsp_init);