]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/mux.h
ARM: OMAP: AM33XX: Remove autoidle regs
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / mux.h
1 /*
2  * Copyright (C) 2009 Nokia
3  * Copyright (C) 2009-2010 Texas Instruments
4  *
5  * This program is free software; you can redistribute it and/or modify
6  * it under the terms of the GNU General Public License version 2 as
7  * published by the Free Software Foundation.
8  */
10 #include "mux2420.h"
11 #include "mux2430.h"
12 #include "mux34xx.h"
13 #include "mux44xx.h"
14 #include "mux33xx.h"
16 #define OMAP_MUX_TERMINATOR     0xffff
18 /* 34xx mux mode options for each pin. See TRM for options */
19 #define OMAP_MUX_MODE0      0
20 #define OMAP_MUX_MODE1      1
21 #define OMAP_MUX_MODE2      2
22 #define OMAP_MUX_MODE3      3
23 #define OMAP_MUX_MODE4      4
24 #define OMAP_MUX_MODE5      5
25 #define OMAP_MUX_MODE6      6
26 #define OMAP_MUX_MODE7      7
28 /* 24xx/34xx mux bit defines */
29 #define OMAP_PULL_ENA                   (1 << 3)
30 #define OMAP_PULL_UP                    (1 << 4)
31 #define OMAP_ALTELECTRICALSEL           (1 << 5)
33 /* 34xx specific mux bit defines */
34 #define OMAP_INPUT_EN                   (1 << 8)
35 #define OMAP_OFF_EN                     (1 << 9)
36 #define OMAP_OFFOUT_EN                  (1 << 10)
37 #define OMAP_OFFOUT_VAL                 (1 << 11)
38 #define OMAP_OFF_PULL_EN                (1 << 12)
39 #define OMAP_OFF_PULL_UP                (1 << 13)
40 #define OMAP_WAKEUP_EN                  (1 << 14)
42 /* 44xx specific mux bit defines */
43 #define OMAP_WAKEUP_EVENT               (1 << 15)
45 /* am33xx specific mux bit defines */
46 #define AM33XX_SLEWCTRL_FAST            (0 << 6)
47 #define AM33XX_SLEWCTRL_SLOW            (1 << 6)
48 #define AM33XX_INPUT_EN                 (1 << 5)
49 #define AM33XX_PULL_UP                  (1 << 4)
50 /* bit 3: 0 - enable, 1 - disable for pull enable */
51 #define AM33XX_PULL_DISA                (1 << 3)
52 #define AM33XX_PULL_ENBL                (0 << 3)
54 /* Definition of output pin could have pull disabled, but
55  * this has not been done due to two reasons
56  * 1. AM33XX_MUX will take care of it
57  * 2. If pull was disabled for out macro, combining out & in pull on macros
58  *    would disable pull resistor and AM33XX_MUX cannot take care of the
59  *    correct pull setting and unintentionally pull would get disabled
60  */
61 #define AM33XX_PIN_OUTPUT               (0)
62 #define AM33XX_PIN_OUTPUT_PULLUP        (AM33XX_PULL_UP)
63 #define AM33XX_PIN_INPUT                (AM33XX_INPUT_EN | AM33XX_PULL_DISA)
64 #define AM33XX_PIN_INPUT_PULLUP         (AM33XX_INPUT_EN | AM33XX_PULL_UP)
65 #define AM33XX_PIN_INPUT_PULLDOWN       (AM33XX_INPUT_EN)
67 /* Active pin states */
68 #define OMAP_PIN_OUTPUT                 0
69 #define OMAP_PIN_INPUT                  OMAP_INPUT_EN
70 #define OMAP_PIN_INPUT_PULLUP           (OMAP_PULL_ENA | OMAP_INPUT_EN \
71                                                 | OMAP_PULL_UP)
72 #define OMAP_PIN_INPUT_PULLDOWN         (OMAP_PULL_ENA | OMAP_INPUT_EN)
74 /* Off mode states */
75 #define OMAP_PIN_OFF_NONE               0
76 #define OMAP_PIN_OFF_OUTPUT_HIGH        (OMAP_OFF_EN | OMAP_OFFOUT_EN \
77                                                 | OMAP_OFFOUT_VAL)
78 #define OMAP_PIN_OFF_OUTPUT_LOW         (OMAP_OFF_EN | OMAP_OFFOUT_EN)
79 #define OMAP_PIN_OFF_INPUT_PULLUP       (OMAP_OFF_EN | OMAP_OFF_PULL_EN \
80                                                 | OMAP_OFF_PULL_UP)
81 #define OMAP_PIN_OFF_INPUT_PULLDOWN     (OMAP_OFF_EN | OMAP_OFF_PULL_EN)
82 #define OMAP_PIN_OFF_WAKEUPENABLE       OMAP_WAKEUP_EN
84 #define OMAP_MODE_GPIO(x)       (((x) & OMAP_MUX_MODE7) == OMAP_MUX_MODE4)
86 /* Flags for omapX_mux_init */
87 #define OMAP_PACKAGE_MASK               0xffff
88 #define OMAP_PACKAGE_CBS                8               /* 547-pin 0.40 0.40 */
89 #define OMAP_PACKAGE_CBL                7               /* 547-pin 0.40 0.40 */
90 #define OMAP_PACKAGE_CBP                6               /* 515-pin 0.40 0.50 */
91 #define OMAP_PACKAGE_CUS                5               /* 423-pin 0.65 */
92 #define OMAP_PACKAGE_CBB                4               /* 515-pin 0.40 0.50 */
93 #define OMAP_PACKAGE_CBC                3               /* 515-pin 0.50 0.65 */
94 #define OMAP_PACKAGE_ZAC                2               /* 24xx 447-pin POP */
95 #define OMAP_PACKAGE_ZAF                1               /* 2420 447-pin SIP */
98 #define OMAP_MUX_NR_MODES               8               /* Available modes */
99 #define OMAP_MUX_NR_SIDES               2               /* Bottom & top */
101 /*
102  * omap_mux_init flags definition:
103  *
104  * OMAP_MUX_REG_8BIT: Ensure that access to padconf is done in 8 bits.
105  * The default value is 16 bits.
106  * OMAP_MUX_GPIO_IN_MODE3: The GPIO is selected in mode3.
107  * The default is mode4.
108  */
109 #define OMAP_MUX_REG_8BIT               (1 << 0)
110 #define OMAP_MUX_GPIO_IN_MODE3          (1 << 1)
112 /**
113  * struct omap_board_data - board specific device data
114  * @id: instance id
115  * @flags: additional flags for platform init code
116  * @pads: array of device specific pads
117  * @pads_cnt: ARRAY_SIZE() of pads
118  */
119 struct omap_board_data {
120         int                     id;
121         u32                     flags;
122         struct omap_device_pad  *pads;
123         int                     pads_cnt;
124 };
126 /**
127  * struct mux_partition - contain partition related information
128  * @name: name of the current partition
129  * @flags: flags specific to this partition
130  * @phys: physical address
131  * @size: partition size
132  * @base: virtual address after ioremap
133  * @muxmodes: list of nodes that belong to a partition
134  * @node: list node for the partitions linked list
135  */
136 struct omap_mux_partition {
137         const char              *name;
138         u32                     flags;
139         u32                     phys;
140         u32                     size;
141         void __iomem            *base;
142         struct list_head        muxmodes;
143         struct list_head        node;
144 };
146 /**
147  * struct omap_mux - data for omap mux register offset and it's value
148  * @reg_offset: mux register offset from the mux base
149  * @gpio:       GPIO number
150  * @muxnames:   available signal modes for a ball
151  * @balls:      available balls on the package
152  * @partition:  mux partition
153  */
154 struct omap_mux {
155         u16     reg_offset;
156         u16     gpio;
157 #ifdef CONFIG_OMAP_MUX
158         char    *muxnames[OMAP_MUX_NR_MODES];
159 #ifdef CONFIG_DEBUG_FS
160         char    *balls[OMAP_MUX_NR_SIDES];
161 #endif
162 #endif
163 };
165 /**
166  * struct omap_ball - data for balls on omap package
167  * @reg_offset: mux register offset from the mux base
168  * @balls:      available balls on the package
169  */
170 struct omap_ball {
171         u16     reg_offset;
172         char    *balls[OMAP_MUX_NR_SIDES];
173 };
175 /**
176  * struct omap_board_mux - data for initializing mux registers
177  * @reg_offset: mux register offset from the mux base
178  * @mux_value:  desired mux value to set
179  */
180 struct omap_board_mux {
181         u16     reg_offset;
182         u16     value;
183 };
185 #define OMAP_DEVICE_PAD_REMUX           BIT(1)  /* Dynamically remux a pad,
186                                                    needs enable, idle and off
187                                                    values */
188 #define OMAP_DEVICE_PAD_WAKEUP          BIT(0)  /* Pad is wake-up capable */
190 /**
191  * struct omap_device_pad - device specific pad configuration
192  * @name:               signal name
193  * @flags:              pad specific runtime flags
194  * @enable:             runtime value for a pad
195  * @idle:               idle value for a pad
196  * @off:                off value for a pad, defaults to safe mode
197  * @partition:          mux partition
198  * @mux:                mux register
199  */
200 struct omap_device_pad {
201         char                            *name;
202         u8                              flags;
203         u16                             enable;
204         u16                             idle;
205         u16                             off;
206         struct omap_mux_partition       *partition;
207         struct omap_mux                 *mux;
208 };
210 struct omap_hwmod_mux_info;
212 #define OMAP_MUX_STATIC(signal, mode)                                   \
213 {                                                                       \
214         .name   = (signal),                                             \
215         .enable = (mode),                                               \
218 #if defined(CONFIG_OMAP_MUX)
220 /**
221  * omap_mux_init_gpio - initialize a signal based on the GPIO number
222  * @gpio:               GPIO number
223  * @val:                Options for the mux register value
224  */
225 int omap_mux_init_gpio(int gpio, int val);
227 /**
228  * omap_mux_init_signal - initialize a signal based on the signal name
229  * @muxname:            Mux name in mode0_name.signal_name format
230  * @val:                Options for the mux register value
231  */
232 int omap_mux_init_signal(const char *muxname, int val);
234 /**
235  * omap_hwmod_mux_init - initialize hwmod specific mux data
236  * @bpads:              Board specific device signal names
237  * @nr_pads:            Number of signal names for the device
238  */
239 extern struct omap_hwmod_mux_info *
240 omap_hwmod_mux_init(struct omap_device_pad *bpads, int nr_pads);
242 /**
243  * omap_hwmod_mux - omap hwmod specific pin muxing
244  * @hmux:               Pads for a hwmod
245  * @state:              Desired _HWMOD_STATE
246  *
247  * Called only from omap_hwmod.c, do not use.
248  */
249 void omap_hwmod_mux(struct omap_hwmod_mux_info *hmux, u8 state);
251 #else
253 static inline int omap_mux_init_gpio(int gpio, int val)
255         return 0;
257 static inline int omap_mux_init_signal(char *muxname, int val)
259         return 0;
262 static inline struct omap_hwmod_mux_info *
263 omap_hwmod_mux_init(struct omap_device_pad *bpads, int nr_pads)
265         return NULL;
268 static inline void omap_hwmod_mux(struct omap_hwmod_mux_info *hmux, u8 state)
272 static struct omap_board_mux *board_mux __initdata __maybe_unused;
274 #endif
276 /**
277  * omap_mux_get_gpio() - get mux register value based on GPIO number
278  * @gpio:               GPIO number
279  *
280  */
281 u16 omap_mux_get_gpio(int gpio);
283 /**
284  * omap_mux_set_gpio() - set mux register value based on GPIO number
285  * @val:                New mux register value
286  * @gpio:               GPIO number
287  *
288  */
289 void omap_mux_set_gpio(u16 val, int gpio);
291 /**
292  * omap_mux_get() - get a mux partition by name
293  * @name:               Name of the mux partition
294  *
295  */
296 struct omap_mux_partition *omap_mux_get(const char *name);
298 /**
299  * omap_mux_read() - read mux register
300  * @partition:          Mux partition
301  * @mux_offset:         Offset of the mux register
302  *
303  */
304 u16 omap_mux_read(struct omap_mux_partition *p, u16 mux_offset);
306 /**
307  * omap_mux_write() - write mux register
308  * @partition:          Mux partition
309  * @val:                New mux register value
310  * @mux_offset:         Offset of the mux register
311  *
312  * This should be only needed for dynamic remuxing of non-gpio signals.
313  */
314 void omap_mux_write(struct omap_mux_partition *p, u16 val, u16 mux_offset);
316 /**
317  * omap_mux_write_array() - write an array of mux registers
318  * @partition:          Mux partition
319  * @board_mux:          Array of mux registers terminated by MAP_MUX_TERMINATOR
320  *
321  * This should be only needed for dynamic remuxing of non-gpio signals.
322  */
323 void omap_mux_write_array(struct omap_mux_partition *p,
324                           struct omap_board_mux *board_mux);
326 /**
327  * omap2420_mux_init() - initialize mux system with board specific set
328  * @board_mux:          Board specific mux table
329  * @flags:              OMAP package type used for the board
330  */
331 int omap2420_mux_init(struct omap_board_mux *board_mux, int flags);
333 /**
334  * omap2430_mux_init() - initialize mux system with board specific set
335  * @board_mux:          Board specific mux table
336  * @flags:              OMAP package type used for the board
337  */
338 int omap2430_mux_init(struct omap_board_mux *board_mux, int flags);
340 /**
341  * omap3_mux_init() - initialize mux system with board specific set
342  * @board_mux:          Board specific mux table
343  * @flags:              OMAP package type used for the board
344  */
345 int omap3_mux_init(struct omap_board_mux *board_mux, int flags);
347 /**
348  * omap4_mux_init() - initialize mux system with board specific set
349  * @board_subset:       Board specific mux table
350  * @board_wkup_subset:  Board specific mux table for wakeup instance
351  * @flags:              OMAP package type used for the board
352  */
353 int omap4_mux_init(struct omap_board_mux *board_subset,
354         struct omap_board_mux *board_wkup_subset, int flags);
356 /**
357  * am33xx_mux_init() - initialize mux system along with board specific set
358  * @board_mux:          Board specific mux table
359  */
360 int am33xx_mux_init(struct omap_board_mux *board_mux);
362 /**
363  * omap_mux_init - private mux init function, do not call
364  */
365 int omap_mux_init(const char *name, u32 flags,
366                   u32 mux_pbase, u32 mux_size,
367                   struct omap_mux *superset,
368                   struct omap_mux *package_subset,
369                   struct omap_board_mux *board_mux,
370                   struct omap_ball *package_balls);