1 /*
2 * OMAP MPUSS low power code
3 *
4 * Copyright (C) 2011 Texas Instruments, Inc.
5 * Santosh Shilimkar <santosh.shilimkar@ti.com>
6 *
7 * OMAP4430 MPUSS mainly consists of dual Cortex-A9 with per-CPU
8 * Local timer and Watchdog, GIC, SCU, PL310 L2 cache controller,
9 * CPU0 and CPU1 LPRM modules.
10 * CPU0, CPU1 and MPUSS each have there own power domain and
11 * hence multiple low power combinations of MPUSS are possible.
12 *
13 * The CPU0 and CPU1 can't support Closed switch Retention (CSWR)
14 * because the mode is not supported by hw constraints of dormant
15 * mode. While waking up from the dormant mode, a reset signal
16 * to the Cortex-A9 processor must be asserted by the external
17 * power controller.
18 *
19 * With architectural inputs and hardware recommendations, only
20 * below modes are supported from power gain vs latency point of view.
21 *
22 * CPU0 CPU1 MPUSS
23 * ----------------------------------------------
24 * ON ON ON
25 * ON(Inactive) OFF ON(Inactive)
26 * OFF OFF CSWR
27 * OFF OFF OSWR
28 * OFF OFF OFF(Device OFF *TBD)
29 * ----------------------------------------------
30 *
31 * Note: CPU0 is the master core and it is the last CPU to go down
32 * and first to wake-up when MPUSS low power states are excercised
33 *
34 *
35 * This program is free software; you can redistribute it and/or modify
36 * it under the terms of the GNU General Public License version 2 as
37 * published by the Free Software Foundation.
38 */
40 #include <linux/kernel.h>
41 #include <linux/io.h>
42 #include <linux/errno.h>
43 #include <linux/linkage.h>
44 #include <linux/smp.h>
46 #include <asm/cacheflush.h>
47 #include <asm/tlbflush.h>
48 #include <asm/smp_scu.h>
49 #include <asm/system.h>
50 #include <asm/pgalloc.h>
51 #include <asm/suspend.h>
52 #include <asm/hardware/cache-l2x0.h>
54 #include <plat/omap44xx.h>
56 #include "common.h"
57 #include "omap4-sar-layout.h"
58 #include "pm.h"
59 #include "prcm_mpu44xx.h"
60 #include "prminst44xx.h"
61 #include "prcm44xx.h"
62 #include "prm44xx.h"
63 #include "prm-regbits-44xx.h"
65 #ifdef CONFIG_SMP
67 struct omap4_cpu_pm_info {
68 struct powerdomain *pwrdm;
69 void __iomem *scu_sar_addr;
70 void __iomem *wkup_sar_addr;
71 void __iomem *l2x0_sar_addr;
72 };
74 static DEFINE_PER_CPU(struct omap4_cpu_pm_info, omap4_pm_info);
75 static struct powerdomain *mpuss_pd;
76 static void __iomem *sar_base;
78 /*
79 * Program the wakeup routine address for the CPU0 and CPU1
80 * used for OFF or DORMANT wakeup.
81 */
82 static inline void set_cpu_wakeup_addr(unsigned int cpu_id, u32 addr)
83 {
84 struct omap4_cpu_pm_info *pm_info = &per_cpu(omap4_pm_info, cpu_id);
86 __raw_writel(addr, pm_info->wkup_sar_addr);
87 }
89 /*
90 * Set the CPUx powerdomain's previous power state
91 */
92 static inline void set_cpu_next_pwrst(unsigned int cpu_id,
93 unsigned int power_state)
94 {
95 struct omap4_cpu_pm_info *pm_info = &per_cpu(omap4_pm_info, cpu_id);
97 pwrdm_set_next_pwrst(pm_info->pwrdm, power_state);
98 }
100 /*
101 * Read CPU's previous power state
102 */
103 static inline unsigned int read_cpu_prev_pwrst(unsigned int cpu_id)
104 {
105 struct omap4_cpu_pm_info *pm_info = &per_cpu(omap4_pm_info, cpu_id);
107 return pwrdm_read_prev_pwrst(pm_info->pwrdm);
108 }
110 /*
111 * Clear the CPUx powerdomain's previous power state
112 */
113 static inline void clear_cpu_prev_pwrst(unsigned int cpu_id)
114 {
115 struct omap4_cpu_pm_info *pm_info = &per_cpu(omap4_pm_info, cpu_id);
117 pwrdm_clear_all_prev_pwrst(pm_info->pwrdm);
118 }
120 /*
121 * Store the SCU power status value to scratchpad memory
122 */
123 static void scu_pwrst_prepare(unsigned int cpu_id, unsigned int cpu_state)
124 {
125 struct omap4_cpu_pm_info *pm_info = &per_cpu(omap4_pm_info, cpu_id);
126 u32 scu_pwr_st;
128 switch (cpu_state) {
129 case PWRDM_POWER_RET:
130 scu_pwr_st = SCU_PM_DORMANT;
131 break;
132 case PWRDM_POWER_OFF:
133 scu_pwr_st = SCU_PM_POWEROFF;
134 break;
135 case PWRDM_POWER_ON:
136 case PWRDM_POWER_INACTIVE:
137 default:
138 scu_pwr_st = SCU_PM_NORMAL;
139 break;
140 }
142 __raw_writel(scu_pwr_st, pm_info->scu_sar_addr);
143 }
145 /* Helper functions for MPUSS OSWR */
146 static inline void mpuss_clear_prev_logic_pwrst(void)
147 {
148 u32 reg;
150 reg = omap4_prminst_read_inst_reg(OMAP4430_PRM_PARTITION,
151 OMAP4430_PRM_MPU_INST, OMAP4_RM_MPU_MPU_CONTEXT_OFFSET);
152 omap4_prminst_write_inst_reg(reg, OMAP4430_PRM_PARTITION,
153 OMAP4430_PRM_MPU_INST, OMAP4_RM_MPU_MPU_CONTEXT_OFFSET);
154 }
156 static inline void cpu_clear_prev_logic_pwrst(unsigned int cpu_id)
157 {
158 u32 reg;
160 if (cpu_id) {
161 reg = omap4_prcm_mpu_read_inst_reg(OMAP4430_PRCM_MPU_CPU1_INST,
162 OMAP4_RM_CPU1_CPU1_CONTEXT_OFFSET);
163 omap4_prcm_mpu_write_inst_reg(reg, OMAP4430_PRCM_MPU_CPU1_INST,
164 OMAP4_RM_CPU1_CPU1_CONTEXT_OFFSET);
165 } else {
166 reg = omap4_prcm_mpu_read_inst_reg(OMAP4430_PRCM_MPU_CPU0_INST,
167 OMAP4_RM_CPU0_CPU0_CONTEXT_OFFSET);
168 omap4_prcm_mpu_write_inst_reg(reg, OMAP4430_PRCM_MPU_CPU0_INST,
169 OMAP4_RM_CPU0_CPU0_CONTEXT_OFFSET);
170 }
171 }
173 /**
174 * omap4_mpuss_read_prev_context_state:
175 * Function returns the MPUSS previous context state
176 */
177 u32 omap4_mpuss_read_prev_context_state(void)
178 {
179 u32 reg;
181 reg = omap4_prminst_read_inst_reg(OMAP4430_PRM_PARTITION,
182 OMAP4430_PRM_MPU_INST, OMAP4_RM_MPU_MPU_CONTEXT_OFFSET);
183 reg &= OMAP4430_LOSTCONTEXT_DFF_MASK;
184 return reg;
185 }
187 /*
188 * Store the CPU cluster state for L2X0 low power operations.
189 */
190 static void l2x0_pwrst_prepare(unsigned int cpu_id, unsigned int save_state)
191 {
192 struct omap4_cpu_pm_info *pm_info = &per_cpu(omap4_pm_info, cpu_id);
194 __raw_writel(save_state, pm_info->l2x0_sar_addr);
195 }
197 /*
198 * Save the L2X0 AUXCTRL and POR value to SAR memory. Its used to
199 * in every restore MPUSS OFF path.
200 */
201 #ifdef CONFIG_CACHE_L2X0
202 static void save_l2x0_context(void)
203 {
204 u32 val;
205 void __iomem *l2x0_base = omap4_get_l2cache_base();
207 val = __raw_readl(l2x0_base + L2X0_AUX_CTRL);
208 __raw_writel(val, sar_base + L2X0_AUXCTRL_OFFSET);
209 val = __raw_readl(l2x0_base + L2X0_PREFETCH_CTRL);
210 __raw_writel(val, sar_base + L2X0_PREFETCH_CTRL_OFFSET);
211 }
212 #else
213 static void save_l2x0_context(void)
214 {}
215 #endif
217 /**
218 * omap4_enter_lowpower: OMAP4 MPUSS Low Power Entry Function
219 * The purpose of this function is to manage low power programming
220 * of OMAP4 MPUSS subsystem
221 * @cpu : CPU ID
222 * @power_state: Low power state.
223 *
224 * MPUSS states for the context save:
225 * save_state =
226 * 0 - Nothing lost and no need to save: MPUSS INACTIVE
227 * 1 - CPUx L1 and logic lost: MPUSS CSWR
228 * 2 - CPUx L1 and logic lost + GIC lost: MPUSS OSWR
229 * 3 - CPUx L1 and logic lost + GIC + L2 lost: DEVICE OFF
230 */
231 int omap4_enter_lowpower(unsigned int cpu, unsigned int power_state)
232 {
233 unsigned int save_state = 0;
234 unsigned int wakeup_cpu;
236 if (omap_rev() == OMAP4430_REV_ES1_0)
237 return -ENXIO;
239 switch (power_state) {
240 case PWRDM_POWER_ON:
241 case PWRDM_POWER_INACTIVE:
242 save_state = 0;
243 break;
244 case PWRDM_POWER_OFF:
245 save_state = 1;
246 break;
247 case PWRDM_POWER_RET:
248 default:
249 /*
250 * CPUx CSWR is invalid hardware state. Also CPUx OSWR
251 * doesn't make much scense, since logic is lost and $L1
252 * needs to be cleaned because of coherency. This makes
253 * CPUx OSWR equivalent to CPUX OFF and hence not supported
254 */
255 WARN_ON(1);
256 return -ENXIO;
257 }
259 pwrdm_pre_transition();
261 /*
262 * Check MPUSS next state and save interrupt controller if needed.
263 * In MPUSS OSWR or device OFF, interrupt controller contest is lost.
264 */
265 mpuss_clear_prev_logic_pwrst();
266 pwrdm_clear_all_prev_pwrst(mpuss_pd);
267 if ((pwrdm_read_next_pwrst(mpuss_pd) == PWRDM_POWER_RET) &&
268 (pwrdm_read_logic_retst(mpuss_pd) == PWRDM_POWER_OFF))
269 save_state = 2;
271 clear_cpu_prev_pwrst(cpu);
272 cpu_clear_prev_logic_pwrst(cpu);
273 set_cpu_next_pwrst(cpu, power_state);
274 set_cpu_wakeup_addr(cpu, virt_to_phys(omap4_cpu_resume));
275 scu_pwrst_prepare(cpu, power_state);
276 l2x0_pwrst_prepare(cpu, save_state);
278 /*
279 * Call low level function with targeted low power state.
280 */
281 cpu_suspend(save_state, omap4_finish_suspend);
283 /*
284 * Restore the CPUx power state to ON otherwise CPUx
285 * power domain can transitions to programmed low power
286 * state while doing WFI outside the low powe code. On
287 * secure devices, CPUx does WFI which can result in
288 * domain transition
289 */
290 wakeup_cpu = smp_processor_id();
291 set_cpu_next_pwrst(wakeup_cpu, PWRDM_POWER_ON);
293 pwrdm_post_transition();
295 return 0;
296 }
298 /**
299 * omap4_hotplug_cpu: OMAP4 CPU hotplug entry
300 * @cpu : CPU ID
301 * @power_state: CPU low power state.
302 */
303 int omap4_hotplug_cpu(unsigned int cpu, unsigned int power_state)
304 {
305 unsigned int cpu_state = 0;
307 if (omap_rev() == OMAP4430_REV_ES1_0)
308 return -ENXIO;
310 if (power_state == PWRDM_POWER_OFF)
311 cpu_state = 1;
313 clear_cpu_prev_pwrst(cpu);
314 set_cpu_next_pwrst(cpu, power_state);
315 set_cpu_wakeup_addr(cpu, virt_to_phys(omap_secondary_startup));
316 scu_pwrst_prepare(cpu, power_state);
318 /*
319 * CPU never retuns back if targetted power state is OFF mode.
320 * CPU ONLINE follows normal CPU ONLINE ptah via
321 * omap_secondary_startup().
322 */
323 omap4_finish_suspend(cpu_state);
325 set_cpu_next_pwrst(cpu, PWRDM_POWER_ON);
326 return 0;
327 }
330 /*
331 * Initialise OMAP4 MPUSS
332 */
333 int __init omap4_mpuss_init(void)
334 {
335 struct omap4_cpu_pm_info *pm_info;
337 if (omap_rev() == OMAP4430_REV_ES1_0) {
338 WARN(1, "Power Management not supported on OMAP4430 ES1.0\n");
339 return -ENODEV;
340 }
342 sar_base = omap4_get_sar_ram_base();
344 /* Initilaise per CPU PM information */
345 pm_info = &per_cpu(omap4_pm_info, 0x0);
346 pm_info->scu_sar_addr = sar_base + SCU_OFFSET0;
347 pm_info->wkup_sar_addr = sar_base + CPU0_WAKEUP_NS_PA_ADDR_OFFSET;
348 pm_info->l2x0_sar_addr = sar_base + L2X0_SAVE_OFFSET0;
349 pm_info->pwrdm = pwrdm_lookup("cpu0_pwrdm");
350 if (!pm_info->pwrdm) {
351 pr_err("Lookup failed for CPU0 pwrdm\n");
352 return -ENODEV;
353 }
355 /* Clear CPU previous power domain state */
356 pwrdm_clear_all_prev_pwrst(pm_info->pwrdm);
357 cpu_clear_prev_logic_pwrst(0);
359 /* Initialise CPU0 power domain state to ON */
360 pwrdm_set_next_pwrst(pm_info->pwrdm, PWRDM_POWER_ON);
362 pm_info = &per_cpu(omap4_pm_info, 0x1);
363 pm_info->scu_sar_addr = sar_base + SCU_OFFSET1;
364 pm_info->wkup_sar_addr = sar_base + CPU1_WAKEUP_NS_PA_ADDR_OFFSET;
365 pm_info->l2x0_sar_addr = sar_base + L2X0_SAVE_OFFSET1;
366 pm_info->pwrdm = pwrdm_lookup("cpu1_pwrdm");
367 if (!pm_info->pwrdm) {
368 pr_err("Lookup failed for CPU1 pwrdm\n");
369 return -ENODEV;
370 }
372 /* Clear CPU previous power domain state */
373 pwrdm_clear_all_prev_pwrst(pm_info->pwrdm);
374 cpu_clear_prev_logic_pwrst(1);
376 /* Initialise CPU1 power domain state to ON */
377 pwrdm_set_next_pwrst(pm_info->pwrdm, PWRDM_POWER_ON);
379 mpuss_pd = pwrdm_lookup("mpu_pwrdm");
380 if (!mpuss_pd) {
381 pr_err("Failed to lookup MPUSS power domain\n");
382 return -ENODEV;
383 }
384 pwrdm_clear_all_prev_pwrst(mpuss_pd);
385 mpuss_clear_prev_logic_pwrst();
387 /* Save device type on scratchpad for low level code to use */
388 if (omap_type() != OMAP2_DEVICE_TYPE_GP)
389 __raw_writel(1, sar_base + OMAP_TYPE_OFFSET);
390 else
391 __raw_writel(0, sar_base + OMAP_TYPE_OFFSET);
393 save_l2x0_context();
395 return 0;
396 }
398 #endif