1 /*
2 * OMAP44xx secure APIs file.
3 *
4 * Copyright (C) 2010 Texas Instruments, Inc.
5 * Written by Santosh Shilimkar <santosh.shilimkar@ti.com>
6 *
7 *
8 * This program is free software,you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License version 2 as
10 * published by the Free Software Foundation.
11 */
13 #include <linux/linkage.h>
15 /*
16 * This is common routine to manage secure monitor API
17 * used to modify the PL310 secure registers.
18 * 'r0' contains the value to be modified and 'r12' contains
19 * the monitor API number. It uses few CPU registers
20 * internally and hence they need be backed up including
21 * link register "lr".
22 * Function signature : void omap_smc1(u32 fn, u32 arg)
23 */
25 ENTRY(omap_smc1)
26 stmfd sp!, {r2-r12, lr}
27 mov r12, r0
28 mov r0, r1
29 dsb
30 smc #0
31 ldmfd sp!, {r2-r12, pc}
32 ENDPROC(omap_smc1)
34 /**
35 * u32 omap_smc2(u32 id, u32 falg, u32 pargs)
36 * Low level common routine for secure HAL and PPA APIs.
37 * @id: Application ID of HAL APIs
38 * @flag: Flag to indicate the criticality of operation
39 * @pargs: Physical address of parameter list starting
40 * with number of parametrs
41 */
42 ENTRY(omap_smc2)
43 stmfd sp!, {r4-r12, lr}
44 mov r3, r2
45 mov r2, r1
46 mov r1, #0x0 @ Process ID
47 mov r6, #0xff
48 mov r12, #0x00 @ Secure Service ID
49 mov r7, #0
50 mcr p15, 0, r7, c7, c5, 6
51 dsb
52 dmb
53 smc #0
54 ldmfd sp!, {r4-r12, pc}
55 ENDPROC(omap_smc2)
57 ENTRY(omap_modify_auxcoreboot0)
58 stmfd sp!, {r1-r12, lr}
59 ldr r12, =0x104
60 dsb
61 smc #0
62 ldmfd sp!, {r1-r12, pc}
63 ENDPROC(omap_modify_auxcoreboot0)
65 ENTRY(omap_auxcoreboot_addr)
66 stmfd sp!, {r2-r12, lr}
67 ldr r12, =0x105
68 dsb
69 smc #0
70 ldmfd sp!, {r2-r12, pc}
71 ENDPROC(omap_auxcoreboot_addr)
73 ENTRY(omap_read_auxcoreboot0)
74 stmfd sp!, {r2-r12, lr}
75 ldr r12, =0x103
76 dsb
77 smc #0
78 mov r0, r0, lsr #9
79 ldmfd sp!, {r2-r12, pc}
80 ENDPROC(omap_read_auxcoreboot0)