1 /*
2 * OMAP WakeupGen Source file
3 *
4 * OMAP WakeupGen is the interrupt controller extension used along
5 * with ARM GIC to wake the CPU out from low power states on
6 * external interrupts. It is responsible for generating wakeup
7 * event from the incoming interrupts and enable bits. It is
8 * implemented in MPU always ON power domain. During normal operation,
9 * WakeupGen delivers external interrupts directly to the GIC.
10 *
11 * Copyright (C) 2011 Texas Instruments, Inc.
12 * Santosh Shilimkar <santosh.shilimkar@ti.com>
13 *
14 * This program is free software; you can redistribute it and/or modify
15 * it under the terms of the GNU General Public License version 2 as
16 * published by the Free Software Foundation.
17 */
19 #include <linux/kernel.h>
20 #include <linux/init.h>
21 #include <linux/io.h>
22 #include <linux/irq.h>
23 #include <linux/platform_device.h>
24 #include <linux/cpu.h>
25 #include <linux/notifier.h>
26 #include <linux/cpu_pm.h>
28 #include <asm/hardware/gic.h>
30 #include <mach/omap-wakeupgen.h>
31 #include <mach/omap-secure.h>
33 #include "omap4-sar-layout.h"
34 #include "common.h"
36 #define NR_REG_BANKS 4
37 #define MAX_IRQS 128
38 #define WKG_MASK_ALL 0x00000000
39 #define WKG_UNMASK_ALL 0xffffffff
40 #define CPU_ENA_OFFSET 0x400
41 #define CPU0_ID 0x0
42 #define CPU1_ID 0x1
44 static void __iomem *wakeupgen_base;
45 static void __iomem *sar_base;
46 static DEFINE_PER_CPU(u32 [NR_REG_BANKS], irqmasks);
47 static DEFINE_SPINLOCK(wakeupgen_lock);
48 static unsigned int irq_target_cpu[NR_IRQS];
50 /*
51 * Static helper functions.
52 */
53 static inline u32 wakeupgen_readl(u8 idx, u32 cpu)
54 {
55 return __raw_readl(wakeupgen_base + OMAP_WKG_ENB_A_0 +
56 (cpu * CPU_ENA_OFFSET) + (idx * 4));
57 }
59 static inline void wakeupgen_writel(u32 val, u8 idx, u32 cpu)
60 {
61 __raw_writel(val, wakeupgen_base + OMAP_WKG_ENB_A_0 +
62 (cpu * CPU_ENA_OFFSET) + (idx * 4));
63 }
65 static inline void sar_writel(u32 val, u32 offset, u8 idx)
66 {
67 __raw_writel(val, sar_base + offset + (idx * 4));
68 }
70 static void _wakeupgen_set_all(unsigned int cpu, unsigned int reg)
71 {
72 u8 i;
74 for (i = 0; i < NR_REG_BANKS; i++)
75 wakeupgen_writel(reg, i, cpu);
76 }
78 static inline int _wakeupgen_get_irq_info(u32 irq, u32 *bit_posn, u8 *reg_index)
79 {
80 unsigned int spi_irq;
82 /*
83 * PPIs and SGIs are not supported.
84 */
85 if (irq < OMAP44XX_IRQ_GIC_START)
86 return -EINVAL;
88 /*
89 * Subtract the GIC offset.
90 */
91 spi_irq = irq - OMAP44XX_IRQ_GIC_START;
92 if (spi_irq > MAX_IRQS) {
93 pr_err("omap wakeupGen: Invalid IRQ%d\n", irq);
94 return -EINVAL;
95 }
97 /*
98 * Each WakeupGen register controls 32 interrupt.
99 * i.e. 1 bit per SPI IRQ
100 */
101 *reg_index = spi_irq >> 5;
102 *bit_posn = spi_irq %= 32;
104 return 0;
105 }
107 static void _wakeupgen_clear(unsigned int irq, unsigned int cpu)
108 {
109 u32 val, bit_number;
110 u8 i;
112 if (_wakeupgen_get_irq_info(irq, &bit_number, &i))
113 return;
115 val = wakeupgen_readl(i, cpu);
116 val &= ~BIT(bit_number);
117 wakeupgen_writel(val, i, cpu);
118 }
120 static void _wakeupgen_set(unsigned int irq, unsigned int cpu)
121 {
122 u32 val, bit_number;
123 u8 i;
125 if (_wakeupgen_get_irq_info(irq, &bit_number, &i))
126 return;
128 val = wakeupgen_readl(i, cpu);
129 val |= BIT(bit_number);
130 wakeupgen_writel(val, i, cpu);
131 }
133 static void _wakeupgen_save_masks(unsigned int cpu)
134 {
135 u8 i;
137 for (i = 0; i < NR_REG_BANKS; i++)
138 per_cpu(irqmasks, cpu)[i] = wakeupgen_readl(i, cpu);
139 }
141 static void _wakeupgen_restore_masks(unsigned int cpu)
142 {
143 u8 i;
145 for (i = 0; i < NR_REG_BANKS; i++)
146 wakeupgen_writel(per_cpu(irqmasks, cpu)[i], i, cpu);
147 }
149 /*
150 * Architecture specific Mask extension
151 */
152 static void wakeupgen_mask(struct irq_data *d)
153 {
154 unsigned long flags;
156 spin_lock_irqsave(&wakeupgen_lock, flags);
157 _wakeupgen_clear(d->irq, irq_target_cpu[d->irq]);
158 spin_unlock_irqrestore(&wakeupgen_lock, flags);
159 }
161 /*
162 * Architecture specific Unmask extension
163 */
164 static void wakeupgen_unmask(struct irq_data *d)
165 {
166 unsigned long flags;
168 spin_lock_irqsave(&wakeupgen_lock, flags);
169 _wakeupgen_set(d->irq, irq_target_cpu[d->irq]);
170 spin_unlock_irqrestore(&wakeupgen_lock, flags);
171 }
173 /*
174 * Mask or unmask all interrupts on given CPU.
175 * 0 = Mask all interrupts on the 'cpu'
176 * 1 = Unmask all interrupts on the 'cpu'
177 * Ensure that the initial mask is maintained. This is faster than
178 * iterating through GIC registers to arrive at the correct masks.
179 */
180 static void wakeupgen_irqmask_all(unsigned int cpu, unsigned int set)
181 {
182 unsigned long flags;
184 spin_lock_irqsave(&wakeupgen_lock, flags);
185 if (set) {
186 _wakeupgen_save_masks(cpu);
187 _wakeupgen_set_all(cpu, WKG_MASK_ALL);
188 } else {
189 _wakeupgen_set_all(cpu, WKG_UNMASK_ALL);
190 _wakeupgen_restore_masks(cpu);
191 }
192 spin_unlock_irqrestore(&wakeupgen_lock, flags);
193 }
195 #ifdef CONFIG_CPU_PM
196 /*
197 * Save WakeupGen interrupt context in SAR BANK3. Restore is done by
198 * ROM code. WakeupGen IP is integrated along with GIC to manage the
199 * interrupt wakeups from CPU low power states. It manages
200 * masking/unmasking of Shared peripheral interrupts(SPI). So the
201 * interrupt enable/disable control should be in sync and consistent
202 * at WakeupGen and GIC so that interrupts are not lost.
203 */
204 static void irq_save_context(void)
205 {
206 u32 i, val;
208 if (omap_rev() == OMAP4430_REV_ES1_0)
209 return;
211 if (!sar_base)
212 sar_base = omap4_get_sar_ram_base();
214 for (i = 0; i < NR_REG_BANKS; i++) {
215 /* Save the CPUx interrupt mask for IRQ 0 to 127 */
216 val = wakeupgen_readl(i, 0);
217 sar_writel(val, WAKEUPGENENB_OFFSET_CPU0, i);
218 val = wakeupgen_readl(i, 1);
219 sar_writel(val, WAKEUPGENENB_OFFSET_CPU1, i);
221 /*
222 * Disable the secure interrupts for CPUx. The restore
223 * code blindly restores secure and non-secure interrupt
224 * masks from SAR RAM. Secure interrupts are not suppose
225 * to be enabled from HLOS. So overwrite the SAR location
226 * so that the secure interrupt remains disabled.
227 */
228 sar_writel(0x0, WAKEUPGENENB_SECURE_OFFSET_CPU0, i);
229 sar_writel(0x0, WAKEUPGENENB_SECURE_OFFSET_CPU1, i);
230 }
232 /* Save AuxBoot* registers */
233 val = __raw_readl(wakeupgen_base + OMAP_AUX_CORE_BOOT_0);
234 __raw_writel(val, sar_base + AUXCOREBOOT0_OFFSET);
235 val = __raw_readl(wakeupgen_base + OMAP_AUX_CORE_BOOT_0);
236 __raw_writel(val, sar_base + AUXCOREBOOT1_OFFSET);
238 /* Save SyncReq generation logic */
239 val = __raw_readl(wakeupgen_base + OMAP_AUX_CORE_BOOT_0);
240 __raw_writel(val, sar_base + AUXCOREBOOT0_OFFSET);
241 val = __raw_readl(wakeupgen_base + OMAP_AUX_CORE_BOOT_0);
242 __raw_writel(val, sar_base + AUXCOREBOOT1_OFFSET);
244 /* Save SyncReq generation logic */
245 val = __raw_readl(wakeupgen_base + OMAP_PTMSYNCREQ_MASK);
246 __raw_writel(val, sar_base + PTMSYNCREQ_MASK_OFFSET);
247 val = __raw_readl(wakeupgen_base + OMAP_PTMSYNCREQ_EN);
248 __raw_writel(val, sar_base + PTMSYNCREQ_EN_OFFSET);
250 /* Set the Backup Bit Mask status */
251 val = __raw_readl(sar_base + SAR_BACKUP_STATUS_OFFSET);
252 val |= SAR_BACKUP_STATUS_WAKEUPGEN;
253 __raw_writel(val, sar_base + SAR_BACKUP_STATUS_OFFSET);
254 }
256 /*
257 * Clear WakeupGen SAR backup status.
258 */
259 void irq_sar_clear(void)
260 {
261 u32 val;
262 val = __raw_readl(sar_base + SAR_BACKUP_STATUS_OFFSET);
263 val &= ~SAR_BACKUP_STATUS_WAKEUPGEN;
264 __raw_writel(val, sar_base + SAR_BACKUP_STATUS_OFFSET);
265 }
267 /*
268 * Save GIC and Wakeupgen interrupt context using secure API
269 * for HS/EMU devices.
270 */
271 static void irq_save_secure_context(void)
272 {
273 u32 ret;
274 ret = omap_secure_dispatcher(OMAP4_HAL_SAVEGIC_INDEX,
275 FLAG_START_CRITICAL,
276 0, 0, 0, 0, 0);
277 if (ret != API_HAL_RET_VALUE_OK)
278 pr_err("GIC and Wakeupgen context save failed\n");
279 }
280 #endif
282 #ifdef CONFIG_HOTPLUG_CPU
283 static int __cpuinit irq_cpu_hotplug_notify(struct notifier_block *self,
284 unsigned long action, void *hcpu)
285 {
286 unsigned int cpu = (unsigned int)hcpu;
288 switch (action) {
289 case CPU_ONLINE:
290 wakeupgen_irqmask_all(cpu, 0);
291 break;
292 case CPU_DEAD:
293 wakeupgen_irqmask_all(cpu, 1);
294 break;
295 }
296 return NOTIFY_OK;
297 }
299 static struct notifier_block __refdata irq_hotplug_notifier = {
300 .notifier_call = irq_cpu_hotplug_notify,
301 };
303 static void __init irq_hotplug_init(void)
304 {
305 register_hotcpu_notifier(&irq_hotplug_notifier);
306 }
307 #else
308 static void __init irq_hotplug_init(void)
309 {}
310 #endif
312 #ifdef CONFIG_CPU_PM
313 static int irq_notifier(struct notifier_block *self, unsigned long cmd, void *v)
314 {
315 switch (cmd) {
316 case CPU_CLUSTER_PM_ENTER:
317 if (omap_type() == OMAP2_DEVICE_TYPE_GP)
318 irq_save_context();
319 else
320 irq_save_secure_context();
321 break;
322 case CPU_CLUSTER_PM_EXIT:
323 if (omap_type() == OMAP2_DEVICE_TYPE_GP)
324 irq_sar_clear();
325 break;
326 }
327 return NOTIFY_OK;
328 }
330 static struct notifier_block irq_notifier_block = {
331 .notifier_call = irq_notifier,
332 };
334 static void __init irq_pm_init(void)
335 {
336 cpu_pm_register_notifier(&irq_notifier_block);
337 }
338 #else
339 static void __init irq_pm_init(void)
340 {}
341 #endif
343 /*
344 * Initialise the wakeupgen module.
345 */
346 int __init omap_wakeupgen_init(void)
347 {
348 int i;
349 unsigned int boot_cpu = smp_processor_id();
351 /* Not supported on OMAP4 ES1.0 silicon */
352 if (omap_rev() == OMAP4430_REV_ES1_0) {
353 WARN(1, "WakeupGen: Not supported on OMAP4430 ES1.0\n");
354 return -EPERM;
355 }
357 /* Static mapping, never released */
358 wakeupgen_base = ioremap(OMAP44XX_WKUPGEN_BASE, SZ_4K);
359 if (WARN_ON(!wakeupgen_base))
360 return -ENOMEM;
362 /* Clear all IRQ bitmasks at wakeupGen level */
363 for (i = 0; i < NR_REG_BANKS; i++) {
364 wakeupgen_writel(0, i, CPU0_ID);
365 wakeupgen_writel(0, i, CPU1_ID);
366 }
368 /*
369 * Override GIC architecture specific functions to add
370 * OMAP WakeupGen interrupt controller along with GIC
371 */
372 gic_arch_extn.irq_mask = wakeupgen_mask;
373 gic_arch_extn.irq_unmask = wakeupgen_unmask;
374 gic_arch_extn.flags = IRQCHIP_MASK_ON_SUSPEND | IRQCHIP_SKIP_SET_WAKE;
376 /*
377 * FIXME: Add support to set_smp_affinity() once the core
378 * GIC code has necessary hooks in place.
379 */
381 /* Associate all the IRQs to boot CPU like GIC init does. */
382 for (i = 0; i < NR_IRQS; i++)
383 irq_target_cpu[i] = boot_cpu;
385 irq_hotplug_init();
386 irq_pm_init();
388 return 0;
389 }