[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / omap_hwmod_2xxx_3xxx_ipblock_data.c
1 /*
2 * omap_hwmod_2xxx_3xxx_ipblock_data.c - common IP block data for OMAP2/3
3 *
4 * Copyright (C) 2011 Nokia Corporation
5 * Paul Walmsley
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 */
11 #include <plat/omap_hwmod.h>
12 #include <plat/serial.h>
13 #include <plat/dma.h>
14 #include <plat/common.h>
16 #include <mach/irqs.h>
18 #include "omap_hwmod_common_data.h"
20 /* UART */
22 static struct omap_hwmod_class_sysconfig omap2_uart_sysc = {
23 .rev_offs = 0x50,
24 .sysc_offs = 0x54,
25 .syss_offs = 0x58,
26 .sysc_flags = (SYSC_HAS_SIDLEMODE |
27 SYSC_HAS_ENAWAKEUP | SYSC_HAS_SOFTRESET |
28 SYSC_HAS_AUTOIDLE | SYSS_HAS_RESET_STATUS),
29 .idlemodes = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
30 .sysc_fields = &omap_hwmod_sysc_type1,
31 };
33 struct omap_hwmod_class omap2_uart_class = {
34 .name = "uart",
35 .sysc = &omap2_uart_sysc,
36 };
38 /*
39 * 'dss' class
40 * display sub-system
41 */
43 static struct omap_hwmod_class_sysconfig omap2_dss_sysc = {
44 .rev_offs = 0x0000,
45 .sysc_offs = 0x0010,
46 .syss_offs = 0x0014,
47 .sysc_flags = (SYSC_HAS_SOFTRESET | SYSC_HAS_AUTOIDLE |
48 SYSS_HAS_RESET_STATUS),
49 .sysc_fields = &omap_hwmod_sysc_type1,
50 };
52 struct omap_hwmod_class omap2_dss_hwmod_class = {
53 .name = "dss",
54 .sysc = &omap2_dss_sysc,
55 .reset = omap_dss_reset,
56 };
58 /*
59 * 'dispc' class
60 * display controller
61 */
63 static struct omap_hwmod_class_sysconfig omap2_dispc_sysc = {
64 .rev_offs = 0x0000,
65 .sysc_offs = 0x0010,
66 .syss_offs = 0x0014,
67 .sysc_flags = (SYSC_HAS_SIDLEMODE | SYSC_HAS_MIDLEMODE |
68 SYSC_HAS_SOFTRESET | SYSC_HAS_AUTOIDLE),
69 .idlemodes = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART |
70 MSTANDBY_FORCE | MSTANDBY_NO | MSTANDBY_SMART),
71 .sysc_fields = &omap_hwmod_sysc_type1,
72 };
74 struct omap_hwmod_class omap2_dispc_hwmod_class = {
75 .name = "dispc",
76 .sysc = &omap2_dispc_sysc,
77 };
79 /*
80 * 'rfbi' class
81 * remote frame buffer interface
82 */
84 static struct omap_hwmod_class_sysconfig omap2_rfbi_sysc = {
85 .rev_offs = 0x0000,
86 .sysc_offs = 0x0010,
87 .syss_offs = 0x0014,
88 .sysc_flags = (SYSC_HAS_SIDLEMODE | SYSC_HAS_SOFTRESET |
89 SYSC_HAS_AUTOIDLE),
90 .idlemodes = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
91 .sysc_fields = &omap_hwmod_sysc_type1,
92 };
94 struct omap_hwmod_class omap2_rfbi_hwmod_class = {
95 .name = "rfbi",
96 .sysc = &omap2_rfbi_sysc,
97 };
99 /*
100 * 'venc' class
101 * video encoder
102 */
104 struct omap_hwmod_class omap2_venc_hwmod_class = {
105 .name = "venc",
106 };
109 /* Common DMA request line data */
110 struct omap_hwmod_dma_info omap2_uart1_sdma_reqs[] = {
111 { .name = "rx", .dma_req = OMAP24XX_DMA_UART1_RX, },
112 { .name = "tx", .dma_req = OMAP24XX_DMA_UART1_TX, },
113 { .dma_req = -1 }
114 };
116 struct omap_hwmod_dma_info omap2_uart2_sdma_reqs[] = {
117 { .name = "rx", .dma_req = OMAP24XX_DMA_UART2_RX, },
118 { .name = "tx", .dma_req = OMAP24XX_DMA_UART2_TX, },
119 { .dma_req = -1 }
120 };
122 struct omap_hwmod_dma_info omap2_uart3_sdma_reqs[] = {
123 { .name = "rx", .dma_req = OMAP24XX_DMA_UART3_RX, },
124 { .name = "tx", .dma_req = OMAP24XX_DMA_UART3_TX, },
125 { .dma_req = -1 }
126 };
128 struct omap_hwmod_dma_info omap2_i2c1_sdma_reqs[] = {
129 { .name = "tx", .dma_req = OMAP24XX_DMA_I2C1_TX },
130 { .name = "rx", .dma_req = OMAP24XX_DMA_I2C1_RX },
131 { .dma_req = -1 }
132 };
134 struct omap_hwmod_dma_info omap2_i2c2_sdma_reqs[] = {
135 { .name = "tx", .dma_req = OMAP24XX_DMA_I2C2_TX },
136 { .name = "rx", .dma_req = OMAP24XX_DMA_I2C2_RX },
137 { .dma_req = -1 }
138 };
140 struct omap_hwmod_dma_info omap2_mcspi1_sdma_reqs[] = {
141 { .name = "tx0", .dma_req = 35 }, /* DMA_SPI1_TX0 */
142 { .name = "rx0", .dma_req = 36 }, /* DMA_SPI1_RX0 */
143 { .name = "tx1", .dma_req = 37 }, /* DMA_SPI1_TX1 */
144 { .name = "rx1", .dma_req = 38 }, /* DMA_SPI1_RX1 */
145 { .name = "tx2", .dma_req = 39 }, /* DMA_SPI1_TX2 */
146 { .name = "rx2", .dma_req = 40 }, /* DMA_SPI1_RX2 */
147 { .name = "tx3", .dma_req = 41 }, /* DMA_SPI1_TX3 */
148 { .name = "rx3", .dma_req = 42 }, /* DMA_SPI1_RX3 */
149 { .dma_req = -1 }
150 };
152 struct omap_hwmod_dma_info omap2_mcspi2_sdma_reqs[] = {
153 { .name = "tx0", .dma_req = 43 }, /* DMA_SPI2_TX0 */
154 { .name = "rx0", .dma_req = 44 }, /* DMA_SPI2_RX0 */
155 { .name = "tx1", .dma_req = 45 }, /* DMA_SPI2_TX1 */
156 { .name = "rx1", .dma_req = 46 }, /* DMA_SPI2_RX1 */
157 { .dma_req = -1 }
158 };
160 struct omap_hwmod_dma_info omap2_mcbsp1_sdma_reqs[] = {
161 { .name = "rx", .dma_req = 32 },
162 { .name = "tx", .dma_req = 31 },
163 { .dma_req = -1 }
164 };
166 struct omap_hwmod_dma_info omap2_mcbsp2_sdma_reqs[] = {
167 { .name = "rx", .dma_req = 34 },
168 { .name = "tx", .dma_req = 33 },
169 { .dma_req = -1 }
170 };
172 struct omap_hwmod_dma_info omap2_mcbsp3_sdma_reqs[] = {
173 { .name = "rx", .dma_req = 18 },
174 { .name = "tx", .dma_req = 17 },
175 { .dma_req = -1 }
176 };
178 /* Other IP block data */
181 /*
182 * omap_hwmod class data
183 */
185 struct omap_hwmod_class l3_hwmod_class = {
186 .name = "l3"
187 };
189 struct omap_hwmod_class l4_hwmod_class = {
190 .name = "l4"
191 };
193 struct omap_hwmod_class mpu_hwmod_class = {
194 .name = "mpu"
195 };
197 struct omap_hwmod_class iva_hwmod_class = {
198 .name = "iva"
199 };
201 /* Common MPU IRQ line data */
203 struct omap_hwmod_irq_info omap2_timer1_mpu_irqs[] = {
204 { .irq = 37, },
205 { .irq = -1 }
206 };
208 struct omap_hwmod_irq_info omap2_timer2_mpu_irqs[] = {
209 { .irq = 38, },
210 { .irq = -1 }
211 };
213 struct omap_hwmod_irq_info omap2_timer3_mpu_irqs[] = {
214 { .irq = 39, },
215 { .irq = -1 }
216 };
218 struct omap_hwmod_irq_info omap2_timer4_mpu_irqs[] = {
219 { .irq = 40, },
220 { .irq = -1 }
221 };
223 struct omap_hwmod_irq_info omap2_timer5_mpu_irqs[] = {
224 { .irq = 41, },
225 { .irq = -1 }
226 };
228 struct omap_hwmod_irq_info omap2_timer6_mpu_irqs[] = {
229 { .irq = 42, },
230 { .irq = -1 }
231 };
233 struct omap_hwmod_irq_info omap2_timer7_mpu_irqs[] = {
234 { .irq = 43, },
235 { .irq = -1 }
236 };
238 struct omap_hwmod_irq_info omap2_timer8_mpu_irqs[] = {
239 { .irq = 44, },
240 { .irq = -1 }
241 };
243 struct omap_hwmod_irq_info omap2_timer9_mpu_irqs[] = {
244 { .irq = 45, },
245 { .irq = -1 }
246 };
248 struct omap_hwmod_irq_info omap2_timer10_mpu_irqs[] = {
249 { .irq = 46, },
250 { .irq = -1 }
251 };
253 struct omap_hwmod_irq_info omap2_timer11_mpu_irqs[] = {
254 { .irq = 47, },
255 { .irq = -1 }
256 };
258 struct omap_hwmod_irq_info omap2_uart1_mpu_irqs[] = {
259 { .irq = INT_24XX_UART1_IRQ, },
260 { .irq = -1 }
261 };
263 struct omap_hwmod_irq_info omap2_uart2_mpu_irqs[] = {
264 { .irq = INT_24XX_UART2_IRQ, },
265 { .irq = -1 }
266 };
268 struct omap_hwmod_irq_info omap2_uart3_mpu_irqs[] = {
269 { .irq = INT_24XX_UART3_IRQ, },
270 { .irq = -1 }
271 };
273 struct omap_hwmod_irq_info omap2_dispc_irqs[] = {
274 { .irq = 25 },
275 { .irq = -1 }
276 };
278 struct omap_hwmod_irq_info omap2_i2c1_mpu_irqs[] = {
279 { .irq = INT_24XX_I2C1_IRQ, },
280 { .irq = -1 }
281 };
283 struct omap_hwmod_irq_info omap2_i2c2_mpu_irqs[] = {
284 { .irq = INT_24XX_I2C2_IRQ, },
285 { .irq = -1 }
286 };
288 struct omap_hwmod_irq_info omap2_gpio1_irqs[] = {
289 { .irq = 29 }, /* INT_24XX_GPIO_BANK1 */
290 { .irq = -1 }
291 };
293 struct omap_hwmod_irq_info omap2_gpio2_irqs[] = {
294 { .irq = 30 }, /* INT_24XX_GPIO_BANK2 */
295 { .irq = -1 }
296 };
298 struct omap_hwmod_irq_info omap2_gpio3_irqs[] = {
299 { .irq = 31 }, /* INT_24XX_GPIO_BANK3 */
300 { .irq = -1 }
301 };
303 struct omap_hwmod_irq_info omap2_gpio4_irqs[] = {
304 { .irq = 32 }, /* INT_24XX_GPIO_BANK4 */
305 { .irq = -1 }
306 };
308 struct omap_hwmod_irq_info omap2_dma_system_irqs[] = {
309 { .name = "0", .irq = 12 }, /* INT_24XX_SDMA_IRQ0 */
310 { .name = "1", .irq = 13 }, /* INT_24XX_SDMA_IRQ1 */
311 { .name = "2", .irq = 14 }, /* INT_24XX_SDMA_IRQ2 */
312 { .name = "3", .irq = 15 }, /* INT_24XX_SDMA_IRQ3 */
313 { .irq = -1 }
314 };
316 struct omap_hwmod_irq_info omap2_mcspi1_mpu_irqs[] = {
317 { .irq = 65 },
318 { .irq = -1 }
319 };
321 struct omap_hwmod_irq_info omap2_mcspi2_mpu_irqs[] = {
322 { .irq = 66 },
323 { .irq = -1 }
324 };