1 /*
2 * omap_hwmod_2xxx_ipblock_data.c - common IP block data for OMAP2xxx
3 *
4 * Copyright (C) 2011 Nokia Corporation
5 * Paul Walmsley
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 */
11 #include <plat/omap_hwmod.h>
12 #include <plat/serial.h>
13 #include <plat/dma.h>
14 #include <plat/dmtimer.h>
15 #include <plat/mcspi.h>
17 #include <mach/irqs.h>
19 #include "omap_hwmod_common_data.h"
20 #include "wd_timer.h"
22 struct omap_hwmod_irq_info omap2xxx_timer12_mpu_irqs[] = {
23 { .irq = 48, },
24 { .irq = -1 }
25 };
27 struct omap_hwmod_dma_info omap2xxx_dss_sdma_chs[] = {
28 { .name = "dispc", .dma_req = 5 },
29 { .dma_req = -1 }
30 };
31 /* OMAP2xxx Timer Common */
32 static struct omap_hwmod_class_sysconfig omap2xxx_timer_sysc = {
33 .rev_offs = 0x0000,
34 .sysc_offs = 0x0010,
35 .syss_offs = 0x0014,
36 .sysc_flags = (SYSC_HAS_SIDLEMODE | SYSC_HAS_CLOCKACTIVITY |
37 SYSC_HAS_ENAWAKEUP | SYSC_HAS_SOFTRESET |
38 SYSC_HAS_AUTOIDLE),
39 .idlemodes = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
40 .sysc_fields = &omap_hwmod_sysc_type1,
41 };
43 struct omap_hwmod_class omap2xxx_timer_hwmod_class = {
44 .name = "timer",
45 .sysc = &omap2xxx_timer_sysc,
46 .rev = OMAP_TIMER_IP_VERSION_1,
47 };
49 /*
50 * 'wd_timer' class
51 * 32-bit watchdog upward counter that generates a pulse on the reset pin on
52 * overflow condition
53 */
55 static struct omap_hwmod_class_sysconfig omap2xxx_wd_timer_sysc = {
56 .rev_offs = 0x0000,
57 .sysc_offs = 0x0010,
58 .syss_offs = 0x0014,
59 .sysc_flags = (SYSC_HAS_EMUFREE | SYSC_HAS_SOFTRESET |
60 SYSC_HAS_AUTOIDLE | SYSS_HAS_RESET_STATUS),
61 .sysc_fields = &omap_hwmod_sysc_type1,
62 };
64 struct omap_hwmod_class omap2xxx_wd_timer_hwmod_class = {
65 .name = "wd_timer",
66 .sysc = &omap2xxx_wd_timer_sysc,
67 .pre_shutdown = &omap2_wd_timer_disable
68 };
70 /*
71 * 'gpio' class
72 * general purpose io module
73 */
74 static struct omap_hwmod_class_sysconfig omap2xxx_gpio_sysc = {
75 .rev_offs = 0x0000,
76 .sysc_offs = 0x0010,
77 .syss_offs = 0x0014,
78 .sysc_flags = (SYSC_HAS_ENAWAKEUP | SYSC_HAS_SIDLEMODE |
79 SYSC_HAS_SOFTRESET | SYSC_HAS_AUTOIDLE |
80 SYSS_HAS_RESET_STATUS),
81 .idlemodes = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
82 .sysc_fields = &omap_hwmod_sysc_type1,
83 };
85 struct omap_hwmod_class omap2xxx_gpio_hwmod_class = {
86 .name = "gpio",
87 .sysc = &omap2xxx_gpio_sysc,
88 .rev = 0,
89 };
91 /* system dma */
92 static struct omap_hwmod_class_sysconfig omap2xxx_dma_sysc = {
93 .rev_offs = 0x0000,
94 .sysc_offs = 0x002c,
95 .syss_offs = 0x0028,
96 .sysc_flags = (SYSC_HAS_SOFTRESET | SYSC_HAS_MIDLEMODE |
97 SYSC_HAS_CLOCKACTIVITY | SYSC_HAS_EMUFREE |
98 SYSC_HAS_AUTOIDLE | SYSS_HAS_RESET_STATUS),
99 .idlemodes = (MSTANDBY_FORCE | MSTANDBY_NO | MSTANDBY_SMART),
100 .sysc_fields = &omap_hwmod_sysc_type1,
101 };
103 struct omap_hwmod_class omap2xxx_dma_hwmod_class = {
104 .name = "dma",
105 .sysc = &omap2xxx_dma_sysc,
106 };
108 /*
109 * 'mailbox' class
110 * mailbox module allowing communication between the on-chip processors
111 * using a queued mailbox-interrupt mechanism.
112 */
114 static struct omap_hwmod_class_sysconfig omap2xxx_mailbox_sysc = {
115 .rev_offs = 0x000,
116 .sysc_offs = 0x010,
117 .syss_offs = 0x014,
118 .sysc_flags = (SYSC_HAS_CLOCKACTIVITY | SYSC_HAS_SIDLEMODE |
119 SYSC_HAS_SOFTRESET | SYSC_HAS_AUTOIDLE),
120 .idlemodes = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
121 .sysc_fields = &omap_hwmod_sysc_type1,
122 };
124 struct omap_hwmod_class omap2xxx_mailbox_hwmod_class = {
125 .name = "mailbox",
126 .sysc = &omap2xxx_mailbox_sysc,
127 };
129 /*
130 * 'mcspi' class
131 * multichannel serial port interface (mcspi) / master/slave synchronous serial
132 * bus
133 */
135 static struct omap_hwmod_class_sysconfig omap2xxx_mcspi_sysc = {
136 .rev_offs = 0x0000,
137 .sysc_offs = 0x0010,
138 .syss_offs = 0x0014,
139 .sysc_flags = (SYSC_HAS_CLOCKACTIVITY | SYSC_HAS_SIDLEMODE |
140 SYSC_HAS_ENAWAKEUP | SYSC_HAS_SOFTRESET |
141 SYSC_HAS_AUTOIDLE | SYSS_HAS_RESET_STATUS),
142 .idlemodes = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
143 .sysc_fields = &omap_hwmod_sysc_type1,
144 };
146 struct omap_hwmod_class omap2xxx_mcspi_class = {
147 .name = "mcspi",
148 .sysc = &omap2xxx_mcspi_sysc,
149 .rev = OMAP2_MCSPI_REV,
150 };