]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/omap_hwmod_2xxx_ipblock_data.c
am335x-evm: beta evm bringup changes for wlan and bt
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / omap_hwmod_2xxx_ipblock_data.c
1 /*
2  * omap_hwmod_2xxx_ipblock_data.c - common IP block data for OMAP2xxx
3  *
4  * Copyright (C) 2011 Nokia Corporation
5  * Paul Walmsley
6  *
7  * This program is free software; you can redistribute it and/or modify
8  * it under the terms of the GNU General Public License version 2 as
9  * published by the Free Software Foundation.
10  */
11 #include <plat/omap_hwmod.h>
12 #include <plat/serial.h>
13 #include <plat/dma.h>
14 #include <plat/dmtimer.h>
15 #include <plat/mcspi.h>
17 #include <mach/irqs.h>
19 #include "omap_hwmod_common_data.h"
20 #include "wd_timer.h"
22 struct omap_hwmod_irq_info omap2xxx_timer12_mpu_irqs[] = {
23         { .irq = 48, },
24         { .irq = -1 }
25 };
27 struct omap_hwmod_dma_info omap2xxx_dss_sdma_chs[] = {
28         { .name = "dispc", .dma_req = 5 },
29         { .dma_req = -1 }
30 };
31 /* OMAP2xxx Timer Common */
32 static struct omap_hwmod_class_sysconfig omap2xxx_timer_sysc = {
33         .rev_offs       = 0x0000,
34         .sysc_offs      = 0x0010,
35         .syss_offs      = 0x0014,
36         .sysc_flags     = (SYSC_HAS_SIDLEMODE | SYSC_HAS_CLOCKACTIVITY |
37                            SYSC_HAS_ENAWAKEUP | SYSC_HAS_SOFTRESET |
38                            SYSC_HAS_AUTOIDLE),
39         .idlemodes      = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
40         .sysc_fields    = &omap_hwmod_sysc_type1,
41 };
43 struct omap_hwmod_class omap2xxx_timer_hwmod_class = {
44         .name   = "timer",
45         .sysc   = &omap2xxx_timer_sysc,
46         .rev    = OMAP_TIMER_IP_VERSION_1,
47 };
49 /*
50  * 'wd_timer' class
51  * 32-bit watchdog upward counter that generates a pulse on the reset pin on
52  * overflow condition
53  */
55 static struct omap_hwmod_class_sysconfig omap2xxx_wd_timer_sysc = {
56         .rev_offs       = 0x0000,
57         .sysc_offs      = 0x0010,
58         .syss_offs      = 0x0014,
59         .sysc_flags     = (SYSC_HAS_EMUFREE | SYSC_HAS_SOFTRESET |
60                            SYSC_HAS_AUTOIDLE | SYSS_HAS_RESET_STATUS),
61         .sysc_fields    = &omap_hwmod_sysc_type1,
62 };
64 struct omap_hwmod_class omap2xxx_wd_timer_hwmod_class = {
65         .name           = "wd_timer",
66         .sysc           = &omap2xxx_wd_timer_sysc,
67         .pre_shutdown   = &omap2_wd_timer_disable
68 };
70 /*
71  * 'gpio' class
72  * general purpose io module
73  */
74 static struct omap_hwmod_class_sysconfig omap2xxx_gpio_sysc = {
75         .rev_offs       = 0x0000,
76         .sysc_offs      = 0x0010,
77         .syss_offs      = 0x0014,
78         .sysc_flags     = (SYSC_HAS_ENAWAKEUP | SYSC_HAS_SIDLEMODE |
79                            SYSC_HAS_SOFTRESET | SYSC_HAS_AUTOIDLE |
80                            SYSS_HAS_RESET_STATUS),
81         .idlemodes      = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
82         .sysc_fields    = &omap_hwmod_sysc_type1,
83 };
85 struct omap_hwmod_class omap2xxx_gpio_hwmod_class = {
86         .name = "gpio",
87         .sysc = &omap2xxx_gpio_sysc,
88         .rev = 0,
89 };
91 /* system dma */
92 static struct omap_hwmod_class_sysconfig omap2xxx_dma_sysc = {
93         .rev_offs       = 0x0000,
94         .sysc_offs      = 0x002c,
95         .syss_offs      = 0x0028,
96         .sysc_flags     = (SYSC_HAS_SOFTRESET | SYSC_HAS_MIDLEMODE |
97                            SYSC_HAS_CLOCKACTIVITY | SYSC_HAS_EMUFREE |
98                            SYSC_HAS_AUTOIDLE | SYSS_HAS_RESET_STATUS),
99         .idlemodes      = (MSTANDBY_FORCE | MSTANDBY_NO | MSTANDBY_SMART),
100         .sysc_fields    = &omap_hwmod_sysc_type1,
101 };
103 struct omap_hwmod_class omap2xxx_dma_hwmod_class = {
104         .name   = "dma",
105         .sysc   = &omap2xxx_dma_sysc,
106 };
108 /*
109  * 'mailbox' class
110  * mailbox module allowing communication between the on-chip processors
111  * using a queued mailbox-interrupt mechanism.
112  */
114 static struct omap_hwmod_class_sysconfig omap2xxx_mailbox_sysc = {
115         .rev_offs       = 0x000,
116         .sysc_offs      = 0x010,
117         .syss_offs      = 0x014,
118         .sysc_flags     = (SYSC_HAS_CLOCKACTIVITY | SYSC_HAS_SIDLEMODE |
119                            SYSC_HAS_SOFTRESET | SYSC_HAS_AUTOIDLE),
120         .idlemodes      = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
121         .sysc_fields    = &omap_hwmod_sysc_type1,
122 };
124 struct omap_hwmod_class omap2xxx_mailbox_hwmod_class = {
125         .name   = "mailbox",
126         .sysc   = &omap2xxx_mailbox_sysc,
127 };
129 /*
130  * 'mcspi' class
131  * multichannel serial port interface (mcspi) / master/slave synchronous serial
132  * bus
133  */
135 static struct omap_hwmod_class_sysconfig omap2xxx_mcspi_sysc = {
136         .rev_offs       = 0x0000,
137         .sysc_offs      = 0x0010,
138         .syss_offs      = 0x0014,
139         .sysc_flags     = (SYSC_HAS_CLOCKACTIVITY | SYSC_HAS_SIDLEMODE |
140                                 SYSC_HAS_ENAWAKEUP | SYSC_HAS_SOFTRESET |
141                                 SYSC_HAS_AUTOIDLE | SYSS_HAS_RESET_STATUS),
142         .idlemodes      = (SIDLE_FORCE | SIDLE_NO | SIDLE_SMART),
143         .sysc_fields    = &omap_hwmod_sysc_type1,
144 };
146 struct omap_hwmod_class omap2xxx_mcspi_class = {
147         .name   = "mcspi",
148         .sysc   = &omap2xxx_mcspi_sysc,
149         .rev    = OMAP2_MCSPI_REV,
150 };