1 /*
2 * omap_hwmod common data structures
3 *
4 * Copyright (C) 2010 Texas Instruments, Inc.
5 * Thara Gopinath <thara@ti.com>
6 * BenoƮt Cousson
7 *
8 * Copyright (C) 2010 Nokia Corporation
9 * Paul Walmsley
10 *
11 * This program is free software; you can redistribute it and/or modify
12 * it under the terms of the GNU General Public License version 2 as
13 * published by the Free Software Foundation.
14 *
15 * This data/structures are to be used while defining OMAP on-chip module
16 * data and their integration with other OMAP modules and Linux.
17 */
19 #include <plat/omap_hwmod.h>
21 #include "omap_hwmod_common_data.h"
23 /**
24 * struct omap_hwmod_sysc_type1 - TYPE1 sysconfig scheme.
25 *
26 * To be used by hwmod structure to specify the sysconfig offsets
27 * if the device ip is compliant with the original PRCM protocol
28 * defined for OMAP2420.
29 */
30 struct omap_hwmod_sysc_fields omap_hwmod_sysc_type1 = {
31 .midle_shift = SYSC_TYPE1_MIDLEMODE_SHIFT,
32 .clkact_shift = SYSC_TYPE1_CLOCKACTIVITY_SHIFT,
33 .sidle_shift = SYSC_TYPE1_SIDLEMODE_SHIFT,
34 .enwkup_shift = SYSC_TYPE1_ENAWAKEUP_SHIFT,
35 .srst_shift = SYSC_TYPE1_SOFTRESET_SHIFT,
36 .autoidle_shift = SYSC_TYPE1_AUTOIDLE_SHIFT,
37 };
39 /**
40 * struct omap_hwmod_sysc_type2 - TYPE2 sysconfig scheme.
41 *
42 * To be used by hwmod structure to specify the sysconfig offsets if the
43 * device ip is compliant with the new PRCM protocol defined for new
44 * OMAP4 IPs.
45 */
46 struct omap_hwmod_sysc_fields omap_hwmod_sysc_type2 = {
47 .midle_shift = SYSC_TYPE2_MIDLEMODE_SHIFT,
48 .sidle_shift = SYSC_TYPE2_SIDLEMODE_SHIFT,
49 .srst_shift = SYSC_TYPE2_SOFTRESET_SHIFT,
50 };
52 struct omap_dss_dispc_dev_attr omap2_3_dss_dispc_dev_attr = {
53 .manager_count = 2,
54 .has_framedonetv_irq = 0
55 };