1 /*
2 * OMAP4XXX L3 Interconnect error handling driver
3 *
4 * Copyright (C) 2011 Texas Corporation
5 * Santosh Shilimkar <santosh.shilimkar@ti.com>
6 * Sricharan <r.sricharan@ti.com>
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License as published by
10 * the Free Software Foundation; either version 2 of the License, or
11 * (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307
21 * USA
22 */
23 #include <linux/module.h>
24 #include <linux/init.h>
25 #include <linux/io.h>
26 #include <linux/platform_device.h>
27 #include <linux/interrupt.h>
28 #include <linux/kernel.h>
29 #include <linux/slab.h>
31 #include "omap_l3_noc.h"
33 /*
34 * Interrupt Handler for L3 error detection.
35 * 1) Identify the L3 clockdomain partition to which the error belongs to.
36 * 2) Identify the slave where the error information is logged
37 * 3) Print the logged information.
38 * 4) Add dump stack to provide kernel trace.
39 *
40 * Two Types of errors :
41 * 1) Custom errors in L3 :
42 * Target like DMM/FW/EMIF generates SRESP=ERR error
43 * 2) Standard L3 error:
44 * - Unsupported CMD.
45 * L3 tries to access target while it is idle
46 * - OCP disconnect.
47 * - Address hole error:
48 * If DSS/ISS/FDIF/USBHOSTFS access a target where they
49 * do not have connectivity, the error is logged in
50 * their default target which is DMM2.
51 *
52 * On High Secure devices, firewall errors are possible and those
53 * can be trapped as well. But the trapping is implemented as part
54 * secure software and hence need not be implemented here.
55 */
56 static irqreturn_t l3_interrupt_handler(int irq, void *_l3)
57 {
59 struct omap4_l3 *l3 = _l3;
60 int inttype, i, k;
61 int err_src = 0;
62 u32 std_err_main, err_reg, clear, masterid;
63 void __iomem *base, *l3_targ_base;
64 char *target_name, *master_name = "UN IDENTIFIED";
66 /* Get the Type of interrupt */
67 inttype = irq == l3->app_irq ? L3_APPLICATION_ERROR : L3_DEBUG_ERROR;
69 for (i = 0; i < L3_MODULES; i++) {
70 /*
71 * Read the regerr register of the clock domain
72 * to determine the source
73 */
74 base = l3->l3_base[i];
75 err_reg = __raw_readl(base + l3_flagmux[i] +
76 + L3_FLAGMUX_REGERR0 + (inttype << 3));
78 /* Get the corresponding error and analyse */
79 if (err_reg) {
80 /* Identify the source from control status register */
81 err_src = __ffs(err_reg);
83 /* Read the stderrlog_main_source from clk domain */
84 l3_targ_base = base + *(l3_targ[i] + err_src);
85 std_err_main = __raw_readl(l3_targ_base +
86 L3_TARG_STDERRLOG_MAIN);
87 masterid = __raw_readl(l3_targ_base +
88 L3_TARG_STDERRLOG_MSTADDR);
90 switch (std_err_main & CUSTOM_ERROR) {
91 case STANDARD_ERROR:
92 target_name =
93 l3_targ_inst_name[i][err_src];
94 WARN(true, "L3 standard error: TARGET:%s at address 0x%x\n",
95 target_name,
96 __raw_readl(l3_targ_base +
97 L3_TARG_STDERRLOG_SLVOFSLSB));
98 /* clear the std error log*/
99 clear = std_err_main | CLEAR_STDERR_LOG;
100 writel(clear, l3_targ_base +
101 L3_TARG_STDERRLOG_MAIN);
102 break;
104 case CUSTOM_ERROR:
105 target_name =
106 l3_targ_inst_name[i][err_src];
107 for (k = 0; k < NUM_OF_L3_MASTERS; k++) {
108 if (masterid == l3_masters[k].id)
109 master_name =
110 l3_masters[k].name;
111 }
112 WARN(true, "L3 custom error: MASTER:%s TARGET:%s\n",
113 master_name, target_name);
114 /* clear the std error log*/
115 clear = std_err_main | CLEAR_STDERR_LOG;
116 writel(clear, l3_targ_base +
117 L3_TARG_STDERRLOG_MAIN);
118 break;
120 default:
121 /* Nothing to be handled here as of now */
122 break;
123 }
124 /* Error found so break the for loop */
125 break;
126 }
127 }
128 return IRQ_HANDLED;
129 }
131 static int __devinit omap4_l3_probe(struct platform_device *pdev)
132 {
133 static struct omap4_l3 *l3;
134 struct resource *res;
135 int ret;
137 l3 = kzalloc(sizeof(*l3), GFP_KERNEL);
138 if (!l3)
139 return -ENOMEM;
141 platform_set_drvdata(pdev, l3);
142 res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
143 if (!res) {
144 dev_err(&pdev->dev, "couldn't find resource 0\n");
145 ret = -ENODEV;
146 goto err0;
147 }
149 l3->l3_base[0] = ioremap(res->start, resource_size(res));
150 if (!l3->l3_base[0]) {
151 dev_err(&pdev->dev, "ioremap failed\n");
152 ret = -ENOMEM;
153 goto err0;
154 }
156 res = platform_get_resource(pdev, IORESOURCE_MEM, 1);
157 if (!res) {
158 dev_err(&pdev->dev, "couldn't find resource 1\n");
159 ret = -ENODEV;
160 goto err1;
161 }
163 l3->l3_base[1] = ioremap(res->start, resource_size(res));
164 if (!l3->l3_base[1]) {
165 dev_err(&pdev->dev, "ioremap failed\n");
166 ret = -ENOMEM;
167 goto err1;
168 }
170 res = platform_get_resource(pdev, IORESOURCE_MEM, 2);
171 if (!res) {
172 dev_err(&pdev->dev, "couldn't find resource 2\n");
173 ret = -ENODEV;
174 goto err2;
175 }
177 l3->l3_base[2] = ioremap(res->start, resource_size(res));
178 if (!l3->l3_base[2]) {
179 dev_err(&pdev->dev, "ioremap failed\n");
180 ret = -ENOMEM;
181 goto err2;
182 }
184 /*
185 * Setup interrupt Handlers
186 */
187 l3->debug_irq = platform_get_irq(pdev, 0);
188 ret = request_irq(l3->debug_irq,
189 l3_interrupt_handler,
190 IRQF_DISABLED, "l3-dbg-irq", l3);
191 if (ret) {
192 pr_crit("L3: request_irq failed to register for 0x%x\n",
193 OMAP44XX_IRQ_L3_DBG);
194 goto err3;
195 }
197 l3->app_irq = platform_get_irq(pdev, 1);
198 ret = request_irq(l3->app_irq,
199 l3_interrupt_handler,
200 IRQF_DISABLED, "l3-app-irq", l3);
201 if (ret) {
202 pr_crit("L3: request_irq failed to register for 0x%x\n",
203 OMAP44XX_IRQ_L3_APP);
204 goto err4;
205 }
207 return 0;
209 err4:
210 free_irq(l3->debug_irq, l3);
211 err3:
212 iounmap(l3->l3_base[2]);
213 err2:
214 iounmap(l3->l3_base[1]);
215 err1:
216 iounmap(l3->l3_base[0]);
217 err0:
218 kfree(l3);
219 return ret;
220 }
222 static int __devexit omap4_l3_remove(struct platform_device *pdev)
223 {
224 struct omap4_l3 *l3 = platform_get_drvdata(pdev);
226 free_irq(l3->app_irq, l3);
227 free_irq(l3->debug_irq, l3);
228 iounmap(l3->l3_base[0]);
229 iounmap(l3->l3_base[1]);
230 iounmap(l3->l3_base[2]);
231 kfree(l3);
233 return 0;
234 }
236 #if defined(CONFIG_OF)
237 static const struct of_device_id l3_noc_match[] = {
238 {.compatible = "ti,omap4-l3-noc", },
239 {},
240 };
241 MODULE_DEVICE_TABLE(of, l3_noc_match);
242 #else
243 #define l3_noc_match NULL
244 #endif
246 static struct platform_driver omap4_l3_driver = {
247 .probe = omap4_l3_probe,
248 .remove = __devexit_p(omap4_l3_remove),
249 .driver = {
250 .name = "omap_l3_noc",
251 .owner = THIS_MODULE,
252 .of_match_table = l3_noc_match,
253 },
254 };
256 static int __init omap4_l3_init(void)
257 {
258 return platform_driver_register(&omap4_l3_driver);
259 }
260 postcore_initcall_sync(omap4_l3_init);
262 static void __exit omap4_l3_exit(void)
263 {
264 platform_driver_unregister(&omap4_l3_driver);
265 }
266 module_exit(omap4_l3_exit);