1 /*
2 * This file configures the internal USB PHY in OMAP4430. Used
3 * with TWL6030 transceiver and MUSB on OMAP4430.
4 *
5 * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 *
11 * Author: Hema HK <hemahk@ti.com>
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 675 Mass Ave, Cambridge, MA 02139, USA.
21 *
22 */
24 #include <linux/types.h>
25 #include <linux/delay.h>
26 #include <linux/clk.h>
27 #include <linux/io.h>
28 #include <linux/err.h>
29 #include <linux/usb.h>
31 #include <plat/usb.h>
32 #include <plat/am33xx.h>
33 #include <plat/ti81xx.h>
34 #include "control.h"
36 /* OMAP control module register for UTMI PHY */
37 #define CONTROL_DEV_CONF 0x300
38 #define PHY_PD 0x1
40 #define USBOTGHS_CONTROL 0x33c
41 #define AVALID BIT(0)
42 #define BVALID BIT(1)
43 #define VBUSVALID BIT(2)
44 #define SESSEND BIT(3)
45 #define IDDIG BIT(4)
47 static struct clk *phyclk, *clk48m, *clk32k;
48 static void __iomem *ctrl_base;
49 static int usbotghs_control;
51 int omap4430_phy_init(struct device *dev)
52 {
53 ctrl_base = ioremap(OMAP443X_SCM_BASE, SZ_1K);
54 if (!ctrl_base) {
55 pr_err("control module ioremap failed\n");
56 return -ENOMEM;
57 }
58 /* Power down the phy */
59 __raw_writel(PHY_PD, ctrl_base + CONTROL_DEV_CONF);
61 if (!dev) {
62 iounmap(ctrl_base);
63 return 0;
64 }
66 phyclk = clk_get(dev, "ocp2scp_usb_phy_ick");
67 if (IS_ERR(phyclk)) {
68 dev_err(dev, "cannot clk_get ocp2scp_usb_phy_ick\n");
69 iounmap(ctrl_base);
70 return PTR_ERR(phyclk);
71 }
73 clk48m = clk_get(dev, "ocp2scp_usb_phy_phy_48m");
74 if (IS_ERR(clk48m)) {
75 dev_err(dev, "cannot clk_get ocp2scp_usb_phy_phy_48m\n");
76 clk_put(phyclk);
77 iounmap(ctrl_base);
78 return PTR_ERR(clk48m);
79 }
81 clk32k = clk_get(dev, "usb_phy_cm_clk32k");
82 if (IS_ERR(clk32k)) {
83 dev_err(dev, "cannot clk_get usb_phy_cm_clk32k\n");
84 clk_put(phyclk);
85 clk_put(clk48m);
86 iounmap(ctrl_base);
87 return PTR_ERR(clk32k);
88 }
89 return 0;
90 }
92 int omap4430_phy_set_clk(struct device *dev, int on)
93 {
94 static int state;
96 if (on && !state) {
97 /* Enable the phy clocks */
98 clk_enable(phyclk);
99 clk_enable(clk48m);
100 clk_enable(clk32k);
101 state = 1;
102 } else if (state) {
103 /* Disable the phy clocks */
104 clk_disable(phyclk);
105 clk_disable(clk48m);
106 clk_disable(clk32k);
107 state = 0;
108 }
109 return 0;
110 }
112 int omap4430_phy_power(struct device *dev, int ID, int on)
113 {
114 if (on) {
115 if (ID)
116 /* enable VBUS valid, IDDIG groung */
117 __raw_writel(AVALID | VBUSVALID, ctrl_base +
118 USBOTGHS_CONTROL);
119 else
120 /*
121 * Enable VBUS Valid, AValid and IDDIG
122 * high impedance
123 */
124 __raw_writel(IDDIG | AVALID | VBUSVALID,
125 ctrl_base + USBOTGHS_CONTROL);
126 } else {
127 /* Enable session END and IDIG to high impedance. */
128 __raw_writel(SESSEND | IDDIG, ctrl_base +
129 USBOTGHS_CONTROL);
130 }
131 return 0;
132 }
134 int omap4430_phy_suspend(struct device *dev, int suspend)
135 {
136 if (suspend) {
137 /* Disable the clocks */
138 omap4430_phy_set_clk(dev, 0);
139 /* Power down the phy */
140 __raw_writel(PHY_PD, ctrl_base + CONTROL_DEV_CONF);
142 /* save the context */
143 usbotghs_control = __raw_readl(ctrl_base + USBOTGHS_CONTROL);
144 } else {
145 /* Enable the internel phy clcoks */
146 omap4430_phy_set_clk(dev, 1);
147 /* power on the phy */
148 if (__raw_readl(ctrl_base + CONTROL_DEV_CONF) & PHY_PD) {
149 __raw_writel(~PHY_PD, ctrl_base + CONTROL_DEV_CONF);
150 mdelay(200);
151 }
153 /* restore the context */
154 __raw_writel(usbotghs_control, ctrl_base + USBOTGHS_CONTROL);
155 }
157 return 0;
158 }
160 int omap4430_phy_exit(struct device *dev)
161 {
162 if (ctrl_base)
163 iounmap(ctrl_base);
164 if (phyclk)
165 clk_put(phyclk);
166 if (clk48m)
167 clk_put(clk48m);
168 if (clk32k)
169 clk_put(clk32k);
171 return 0;
172 }
174 void am35x_musb_reset(void)
175 {
176 u32 regval;
178 /* Reset the musb interface */
179 regval = omap_ctrl_readl(AM35XX_CONTROL_IP_SW_RESET);
181 regval |= AM35XX_USBOTGSS_SW_RST;
182 omap_ctrl_writel(regval, AM35XX_CONTROL_IP_SW_RESET);
184 regval &= ~AM35XX_USBOTGSS_SW_RST;
185 omap_ctrl_writel(regval, AM35XX_CONTROL_IP_SW_RESET);
187 regval = omap_ctrl_readl(AM35XX_CONTROL_IP_SW_RESET);
188 }
190 void am35x_musb_phy_power(u8 id, u8 on)
191 {
192 unsigned long timeout = jiffies + msecs_to_jiffies(100);
193 u32 devconf2;
195 if (on) {
196 /*
197 * Start the on-chip PHY and its PLL.
198 */
199 devconf2 = omap_ctrl_readl(AM35XX_CONTROL_DEVCONF2);
201 devconf2 &= ~(CONF2_RESET | CONF2_PHYPWRDN | CONF2_OTGPWRDN);
202 devconf2 |= CONF2_PHY_PLLON;
204 omap_ctrl_writel(devconf2, AM35XX_CONTROL_DEVCONF2);
206 pr_info(KERN_INFO "Waiting for PHY clock good...\n");
207 while (!(omap_ctrl_readl(AM35XX_CONTROL_DEVCONF2)
208 & CONF2_PHYCLKGD)) {
209 cpu_relax();
211 if (time_after(jiffies, timeout)) {
212 pr_err(KERN_ERR "musb PHY clock good timed out\n");
213 break;
214 }
215 }
216 } else {
217 /*
218 * Power down the on-chip PHY.
219 */
220 devconf2 = omap_ctrl_readl(AM35XX_CONTROL_DEVCONF2);
222 devconf2 &= ~CONF2_PHY_PLLON;
223 devconf2 |= CONF2_PHYPWRDN | CONF2_OTGPWRDN;
224 omap_ctrl_writel(devconf2, AM35XX_CONTROL_DEVCONF2);
225 }
226 }
228 void am35x_musb_clear_irq(void)
229 {
230 u32 regval;
232 regval = omap_ctrl_readl(AM35XX_CONTROL_LVL_INTR_CLEAR);
233 regval |= AM35XX_USBOTGSS_INT_CLR;
234 omap_ctrl_writel(regval, AM35XX_CONTROL_LVL_INTR_CLEAR);
235 regval = omap_ctrl_readl(AM35XX_CONTROL_LVL_INTR_CLEAR);
236 }
238 void am35x_set_mode(u8 musb_mode)
239 {
240 u32 devconf2 = omap_ctrl_readl(AM35XX_CONTROL_DEVCONF2);
242 devconf2 &= ~CONF2_OTGMODE;
243 switch (musb_mode) {
244 #ifdef CONFIG_USB_MUSB_HDRC_HCD
245 case MUSB_HOST: /* Force VBUS valid, ID = 0 */
246 devconf2 |= CONF2_FORCE_HOST;
247 break;
248 #endif
249 #ifdef CONFIG_USB_GADGET_MUSB_HDRC
250 case MUSB_PERIPHERAL: /* Force VBUS valid, ID = 1 */
251 devconf2 |= CONF2_FORCE_DEVICE;
252 break;
253 #endif
254 #ifdef CONFIG_USB_MUSB_OTG
255 case MUSB_OTG: /* Don't override the VBUS/ID comparators */
256 devconf2 |= CONF2_NO_OVERRIDE;
257 break;
258 #endif
259 default:
260 pr_info(KERN_INFO "Unsupported mode %u\n", musb_mode);
261 }
263 omap_ctrl_writel(devconf2, AM35XX_CONTROL_DEVCONF2);
264 }
266 void ti81xx_musb_phy_power(u8 id, u8 on)
267 {
268 void __iomem *scm_base = NULL;
269 u32 usbphycfg;
271 if (cpu_is_ti816x())
272 scm_base = ioremap(TI81XX_SCM_BASE, SZ_2K);
273 else if (cpu_is_am33xx())
274 scm_base = ioremap(AM33XX_SCM_BASE, SZ_2K);
276 if (!scm_base) {
277 pr_err("system control module ioremap failed\n");
278 return;
279 }
281 usbphycfg = __raw_readl(scm_base + (id ? USBCTRL1 : USBCTRL0));
283 if (on) {
284 if (cpu_is_ti816x()) {
285 usbphycfg |= id ? TI816X_USBPHY1_NORMAL_MODE :
286 TI816X_USBPHY0_NORMAL_MODE;
287 usbphycfg &= ~TI816X_USBPHY_REFCLK_OSC;
288 } else if (cpu_is_am33xx()) {
289 usbphycfg &= ~(USBPHY_CM_PWRDN | USBPHY_OTG_PWRDN);
290 usbphycfg |= (USBPHY_OTGVDET_EN | USBPHY_OTGSESSEND_EN);
291 }
292 } else {
293 if (cpu_is_ti816x())
294 usbphycfg &= ~((id ? TI816X_USBPHY1_NORMAL_MODE :
295 TI816X_USBPHY0_NORMAL_MODE)
296 | TI816X_USBPHY_REFCLK_OSC);
297 else if (cpu_is_am33xx())
298 usbphycfg |= USBPHY_CM_PWRDN | USBPHY_OTG_PWRDN;
300 }
301 __raw_writel(usbphycfg, scm_base + (id ? USBCTRL1 : USBCTRL0));
303 iounmap(scm_base);
304 }