1 /**
2 * OMAP and TWL PMIC specific intializations.
3 *
4 * Copyright (C) 2010 Texas Instruments Incorporated.
5 * Thara Gopinath
6 * Copyright (C) 2009 Texas Instruments Incorporated.
7 * Nishanth Menon
8 * Copyright (C) 2009 Nokia Corporation
9 * Paul Walmsley
10 *
11 * This program is free software; you can redistribute it and/or modify
12 * it under the terms of the GNU General Public License version 2 as
13 * published by the Free Software Foundation.
14 */
16 #include <linux/err.h>
17 #include <linux/io.h>
18 #include <linux/kernel.h>
19 #include <linux/i2c/twl.h>
21 #include "voltage.h"
23 #include "pm.h"
25 #define OMAP3_SRI2C_SLAVE_ADDR 0x12
26 #define OMAP3_VDD_MPU_SR_CONTROL_REG 0x00
27 #define OMAP3_VDD_CORE_SR_CONTROL_REG 0x01
28 #define OMAP3_VP_CONFIG_ERROROFFSET 0x00
29 #define OMAP3_VP_VSTEPMIN_VSTEPMIN 0x1
30 #define OMAP3_VP_VSTEPMAX_VSTEPMAX 0x04
31 #define OMAP3_VP_VLIMITTO_TIMEOUT_US 200
33 #define OMAP3430_VP1_VLIMITTO_VDDMIN 0x14
34 #define OMAP3430_VP1_VLIMITTO_VDDMAX 0x42
35 #define OMAP3430_VP2_VLIMITTO_VDDMIN 0x18
36 #define OMAP3430_VP2_VLIMITTO_VDDMAX 0x2c
38 #define OMAP3630_VP1_VLIMITTO_VDDMIN 0x18
39 #define OMAP3630_VP1_VLIMITTO_VDDMAX 0x3c
40 #define OMAP3630_VP2_VLIMITTO_VDDMIN 0x18
41 #define OMAP3630_VP2_VLIMITTO_VDDMAX 0x30
43 #define OMAP4_SRI2C_SLAVE_ADDR 0x12
44 #define OMAP4_VDD_MPU_SR_VOLT_REG 0x55
45 #define OMAP4_VDD_MPU_SR_CMD_REG 0x56
46 #define OMAP4_VDD_IVA_SR_VOLT_REG 0x5B
47 #define OMAP4_VDD_IVA_SR_CMD_REG 0x5C
48 #define OMAP4_VDD_CORE_SR_VOLT_REG 0x61
49 #define OMAP4_VDD_CORE_SR_CMD_REG 0x62
51 #define OMAP4_VP_CONFIG_ERROROFFSET 0x00
52 #define OMAP4_VP_VSTEPMIN_VSTEPMIN 0x01
53 #define OMAP4_VP_VSTEPMAX_VSTEPMAX 0x04
54 #define OMAP4_VP_VLIMITTO_TIMEOUT_US 200
56 #define OMAP4_VP_MPU_VLIMITTO_VDDMIN 0xA
57 #define OMAP4_VP_MPU_VLIMITTO_VDDMAX 0x39
58 #define OMAP4_VP_IVA_VLIMITTO_VDDMIN 0xA
59 #define OMAP4_VP_IVA_VLIMITTO_VDDMAX 0x2D
60 #define OMAP4_VP_CORE_VLIMITTO_VDDMIN 0xA
61 #define OMAP4_VP_CORE_VLIMITTO_VDDMAX 0x28
63 static bool is_offset_valid;
64 static u8 smps_offset;
65 /*
66 * Flag to ensure Smartreflex bit in TWL
67 * being cleared in board file is not overwritten.
68 */
69 static bool __initdata twl_sr_enable_autoinit;
71 #define TWL4030_DCDC_GLOBAL_CFG 0x06
72 #define REG_SMPS_OFFSET 0xE0
73 #define SMARTREFLEX_ENABLE BIT(3)
75 static unsigned long twl4030_vsel_to_uv(const u8 vsel)
76 {
77 return (((vsel * 125) + 6000)) * 100;
78 }
80 static u8 twl4030_uv_to_vsel(unsigned long uv)
81 {
82 return DIV_ROUND_UP(uv - 600000, 12500);
83 }
85 static unsigned long twl6030_vsel_to_uv(const u8 vsel)
86 {
87 /*
88 * In TWL6030 depending on the value of SMPS_OFFSET
89 * efuse register the voltage range supported in
90 * standard mode can be either between 0.6V - 1.3V or
91 * 0.7V - 1.4V. In TWL6030 ES1.0 SMPS_OFFSET efuse
92 * is programmed to all 0's where as starting from
93 * TWL6030 ES1.1 the efuse is programmed to 1
94 */
95 if (!is_offset_valid) {
96 twl_i2c_read_u8(TWL6030_MODULE_ID0, &smps_offset,
97 REG_SMPS_OFFSET);
98 is_offset_valid = true;
99 }
101 if (!vsel)
102 return 0;
103 /*
104 * There is no specific formula for voltage to vsel
105 * conversion above 1.3V. There are special hardcoded
106 * values for voltages above 1.3V. Currently we are
107 * hardcoding only for 1.35 V which is used for 1GH OPP for
108 * OMAP4430.
109 */
110 if (vsel == 0x3A)
111 return 1350000;
113 if (smps_offset & 0x8)
114 return ((((vsel - 1) * 1266) + 70900)) * 10;
115 else
116 return ((((vsel - 1) * 1266) + 60770)) * 10;
117 }
119 static u8 twl6030_uv_to_vsel(unsigned long uv)
120 {
121 /*
122 * In TWL6030 depending on the value of SMPS_OFFSET
123 * efuse register the voltage range supported in
124 * standard mode can be either between 0.6V - 1.3V or
125 * 0.7V - 1.4V. In TWL6030 ES1.0 SMPS_OFFSET efuse
126 * is programmed to all 0's where as starting from
127 * TWL6030 ES1.1 the efuse is programmed to 1
128 */
129 if (!is_offset_valid) {
130 twl_i2c_read_u8(TWL6030_MODULE_ID0, &smps_offset,
131 REG_SMPS_OFFSET);
132 is_offset_valid = true;
133 }
135 if (!uv)
136 return 0x00;
137 /*
138 * There is no specific formula for voltage to vsel
139 * conversion above 1.3V. There are special hardcoded
140 * values for voltages above 1.3V. Currently we are
141 * hardcoding only for 1.35 V which is used for 1GH OPP for
142 * OMAP4430.
143 */
144 if (uv > twl6030_vsel_to_uv(0x39)) {
145 if (uv == 1350000)
146 return 0x3A;
147 pr_err("%s:OUT OF RANGE! non mapped vsel for %ld Vs max %ld\n",
148 __func__, uv, twl6030_vsel_to_uv(0x39));
149 return 0x3A;
150 }
152 if (smps_offset & 0x8)
153 return DIV_ROUND_UP(uv - 709000, 12660) + 1;
154 else
155 return DIV_ROUND_UP(uv - 607700, 12660) + 1;
156 }
158 static struct omap_voltdm_pmic omap3_mpu_pmic = {
159 .slew_rate = 4000,
160 .step_size = 12500,
161 .on_volt = 1200000,
162 .onlp_volt = 1000000,
163 .ret_volt = 975000,
164 .off_volt = 600000,
165 .volt_setup_time = 0xfff,
166 .vp_erroroffset = OMAP3_VP_CONFIG_ERROROFFSET,
167 .vp_vstepmin = OMAP3_VP_VSTEPMIN_VSTEPMIN,
168 .vp_vstepmax = OMAP3_VP_VSTEPMAX_VSTEPMAX,
169 .vp_vddmin = OMAP3430_VP1_VLIMITTO_VDDMIN,
170 .vp_vddmax = OMAP3430_VP1_VLIMITTO_VDDMAX,
171 .vp_timeout_us = OMAP3_VP_VLIMITTO_TIMEOUT_US,
172 .i2c_slave_addr = OMAP3_SRI2C_SLAVE_ADDR,
173 .volt_reg_addr = OMAP3_VDD_MPU_SR_CONTROL_REG,
174 .i2c_high_speed = true,
175 .vsel_to_uv = twl4030_vsel_to_uv,
176 .uv_to_vsel = twl4030_uv_to_vsel,
177 };
179 static struct omap_voltdm_pmic omap3_core_pmic = {
180 .slew_rate = 4000,
181 .step_size = 12500,
182 .on_volt = 1200000,
183 .onlp_volt = 1000000,
184 .ret_volt = 975000,
185 .off_volt = 600000,
186 .volt_setup_time = 0xfff,
187 .vp_erroroffset = OMAP3_VP_CONFIG_ERROROFFSET,
188 .vp_vstepmin = OMAP3_VP_VSTEPMIN_VSTEPMIN,
189 .vp_vstepmax = OMAP3_VP_VSTEPMAX_VSTEPMAX,
190 .vp_vddmin = OMAP3430_VP2_VLIMITTO_VDDMIN,
191 .vp_vddmax = OMAP3430_VP2_VLIMITTO_VDDMAX,
192 .vp_timeout_us = OMAP3_VP_VLIMITTO_TIMEOUT_US,
193 .i2c_slave_addr = OMAP3_SRI2C_SLAVE_ADDR,
194 .volt_reg_addr = OMAP3_VDD_CORE_SR_CONTROL_REG,
195 .i2c_high_speed = true,
196 .vsel_to_uv = twl4030_vsel_to_uv,
197 .uv_to_vsel = twl4030_uv_to_vsel,
198 };
200 static struct omap_voltdm_pmic omap4_mpu_pmic = {
201 .slew_rate = 4000,
202 .step_size = 12660,
203 .on_volt = 1375000,
204 .onlp_volt = 1375000,
205 .ret_volt = 830000,
206 .off_volt = 0,
207 .volt_setup_time = 0,
208 .vp_erroroffset = OMAP4_VP_CONFIG_ERROROFFSET,
209 .vp_vstepmin = OMAP4_VP_VSTEPMIN_VSTEPMIN,
210 .vp_vstepmax = OMAP4_VP_VSTEPMAX_VSTEPMAX,
211 .vp_vddmin = OMAP4_VP_MPU_VLIMITTO_VDDMIN,
212 .vp_vddmax = OMAP4_VP_MPU_VLIMITTO_VDDMAX,
213 .vp_timeout_us = OMAP4_VP_VLIMITTO_TIMEOUT_US,
214 .i2c_slave_addr = OMAP4_SRI2C_SLAVE_ADDR,
215 .volt_reg_addr = OMAP4_VDD_MPU_SR_VOLT_REG,
216 .cmd_reg_addr = OMAP4_VDD_MPU_SR_CMD_REG,
217 .i2c_high_speed = true,
218 .vsel_to_uv = twl6030_vsel_to_uv,
219 .uv_to_vsel = twl6030_uv_to_vsel,
220 };
222 static struct omap_voltdm_pmic omap4_iva_pmic = {
223 .slew_rate = 4000,
224 .step_size = 12660,
225 .on_volt = 1188000,
226 .onlp_volt = 1188000,
227 .ret_volt = 830000,
228 .off_volt = 0,
229 .volt_setup_time = 0,
230 .vp_erroroffset = OMAP4_VP_CONFIG_ERROROFFSET,
231 .vp_vstepmin = OMAP4_VP_VSTEPMIN_VSTEPMIN,
232 .vp_vstepmax = OMAP4_VP_VSTEPMAX_VSTEPMAX,
233 .vp_vddmin = OMAP4_VP_IVA_VLIMITTO_VDDMIN,
234 .vp_vddmax = OMAP4_VP_IVA_VLIMITTO_VDDMAX,
235 .vp_timeout_us = OMAP4_VP_VLIMITTO_TIMEOUT_US,
236 .i2c_slave_addr = OMAP4_SRI2C_SLAVE_ADDR,
237 .volt_reg_addr = OMAP4_VDD_IVA_SR_VOLT_REG,
238 .cmd_reg_addr = OMAP4_VDD_IVA_SR_CMD_REG,
239 .i2c_high_speed = true,
240 .vsel_to_uv = twl6030_vsel_to_uv,
241 .uv_to_vsel = twl6030_uv_to_vsel,
242 };
244 static struct omap_voltdm_pmic omap4_core_pmic = {
245 .slew_rate = 4000,
246 .step_size = 12660,
247 .on_volt = 1200000,
248 .onlp_volt = 1200000,
249 .ret_volt = 830000,
250 .off_volt = 0,
251 .volt_setup_time = 0,
252 .vp_erroroffset = OMAP4_VP_CONFIG_ERROROFFSET,
253 .vp_vstepmin = OMAP4_VP_VSTEPMIN_VSTEPMIN,
254 .vp_vstepmax = OMAP4_VP_VSTEPMAX_VSTEPMAX,
255 .vp_vddmin = OMAP4_VP_CORE_VLIMITTO_VDDMIN,
256 .vp_vddmax = OMAP4_VP_CORE_VLIMITTO_VDDMAX,
257 .vp_timeout_us = OMAP4_VP_VLIMITTO_TIMEOUT_US,
258 .i2c_slave_addr = OMAP4_SRI2C_SLAVE_ADDR,
259 .volt_reg_addr = OMAP4_VDD_CORE_SR_VOLT_REG,
260 .cmd_reg_addr = OMAP4_VDD_CORE_SR_CMD_REG,
261 .vsel_to_uv = twl6030_vsel_to_uv,
262 .uv_to_vsel = twl6030_uv_to_vsel,
263 };
265 int __init omap4_twl_init(void)
266 {
267 struct voltagedomain *voltdm;
269 if (!cpu_is_omap44xx())
270 return -ENODEV;
272 voltdm = voltdm_lookup("mpu");
273 omap_voltage_register_pmic(voltdm, &omap4_mpu_pmic);
275 voltdm = voltdm_lookup("iva");
276 omap_voltage_register_pmic(voltdm, &omap4_iva_pmic);
278 voltdm = voltdm_lookup("core");
279 omap_voltage_register_pmic(voltdm, &omap4_core_pmic);
281 return 0;
282 }
284 int __init omap3_twl_init(void)
285 {
286 struct voltagedomain *voltdm;
288 if (!cpu_is_omap34xx() || cpu_is_am33xx())
289 return -ENODEV;
291 if (cpu_is_omap3630()) {
292 omap3_mpu_pmic.vp_vddmin = OMAP3630_VP1_VLIMITTO_VDDMIN;
293 omap3_mpu_pmic.vp_vddmax = OMAP3630_VP1_VLIMITTO_VDDMAX;
294 omap3_core_pmic.vp_vddmin = OMAP3630_VP2_VLIMITTO_VDDMIN;
295 omap3_core_pmic.vp_vddmax = OMAP3630_VP2_VLIMITTO_VDDMAX;
296 }
298 /*
299 * The smartreflex bit on twl4030 specifies if the setting of voltage
300 * is done over the I2C_SR path. Since this setting is independent of
301 * the actual usage of smartreflex AVS module, we enable TWL SR bit
302 * by default irrespective of whether smartreflex AVS module is enabled
303 * on the OMAP side or not. This is because without this bit enabled,
304 * the voltage scaling through vp forceupdate/bypass mechanism of
305 * voltage scaling will not function on TWL over I2C_SR.
306 */
307 if (!twl_sr_enable_autoinit)
308 omap3_twl_set_sr_bit(true);
310 voltdm = voltdm_lookup("mpu_iva");
311 omap_voltage_register_pmic(voltdm, &omap3_mpu_pmic);
313 voltdm = voltdm_lookup("core");
314 omap_voltage_register_pmic(voltdm, &omap3_core_pmic);
316 return 0;
317 }
319 /**
320 * omap3_twl_set_sr_bit() - Set/Clear SR bit on TWL
321 * @enable: enable SR mode in twl or not
322 *
323 * If 'enable' is true, enables Smartreflex bit on TWL 4030 to make sure
324 * voltage scaling through OMAP SR works. Else, the smartreflex bit
325 * on twl4030 is cleared as there are platforms which use OMAP3 and T2 but
326 * use Synchronized Scaling Hardware Strategy (ENABLE_VMODE=1) and Direct
327 * Strategy Software Scaling Mode (ENABLE_VMODE=0), for setting the voltages,
328 * in those scenarios this bit is to be cleared (enable = false).
329 *
330 * Returns 0 on success, error is returned if I2C read/write fails.
331 */
332 int __init omap3_twl_set_sr_bit(bool enable)
333 {
334 u8 temp;
335 int ret;
336 if (twl_sr_enable_autoinit)
337 pr_warning("%s: unexpected multiple calls\n", __func__);
339 ret = twl_i2c_read_u8(TWL4030_MODULE_PM_RECEIVER, &temp,
340 TWL4030_DCDC_GLOBAL_CFG);
341 if (ret)
342 goto err;
344 if (enable)
345 temp |= SMARTREFLEX_ENABLE;
346 else
347 temp &= ~SMARTREFLEX_ENABLE;
349 ret = twl_i2c_write_u8(TWL4030_MODULE_PM_RECEIVER, temp,
350 TWL4030_DCDC_GLOBAL_CFG);
351 if (!ret) {
352 twl_sr_enable_autoinit = true;
353 return 0;
354 }
355 err:
356 pr_err("%s: Error access to TWL4030 (%d)\n", __func__, ret);
357 return ret;
358 }